Product details

Sample rate (max) (Msps) 25 Resolution (Bits) 16 Number of input channels 2 Interface type Serial LVDS Analog input BW (MHz) 900 Features High Dynamic Range, High Performance, Low Power, Ultra High Speed Rating Catalog Peak-to-peak input voltage range (V) 3.2 Power consumption (typ) (mW) 110 Architecture SAR SNR (dB) 82 ENOB (Bits) 13.3 SFDR (dB) 90 Operating temperature range (°C) -40 to 105 Input buffer No
Sample rate (max) (Msps) 25 Resolution (Bits) 16 Number of input channels 2 Interface type Serial LVDS Analog input BW (MHz) 900 Features High Dynamic Range, High Performance, Low Power, Ultra High Speed Rating Catalog Peak-to-peak input voltage range (V) 3.2 Power consumption (typ) (mW) 110 Architecture SAR SNR (dB) 82 ENOB (Bits) 13.3 SFDR (dB) 90 Operating temperature range (°C) -40 to 105 Input buffer No
WQFN (RSB) 40 25 mm² (5 mm × 5 mm)
  • 16-Bit 10-MSPS, 25-MSPS, or 65-MSPS ADCs
  • Noise floor: –158 dBFS/Hz
  • Low power consumption: 53 mW/ch (10 MSPS) to 94 mW/ch (65 MSPS)
  • Latency: 1 cycle (1-wire SLVDS)
  • Specified 16-bit, no missing codes
  • INL: ± 3 LSB; DNL: ± 0.7 LSB
  • Reference: external or internal
  • Input bandwidth: 900 MHz (3 dB)
  • Industrial temperature range: –40°C to +105°C
  • On-chip digital filter (optional)
    • Decimation by 2, 4, 8, 16, 32
    • 32-bit NCO
  • Serial LVDS digital interface (2-, 1- and 1/2-wire)
  • Small footprint: 40-WQFN (5 mm × 5 mm) package
  • Spectral performance (fIN = 10 MHz):
    • SNR: 81.9 dBFS
    • SFDR: 92-dBc HD2, HD3
    • SFDR: 99-dBFS worst spur
  • 16-Bit 10-MSPS, 25-MSPS, or 65-MSPS ADCs
  • Noise floor: –158 dBFS/Hz
  • Low power consumption: 53 mW/ch (10 MSPS) to 94 mW/ch (65 MSPS)
  • Latency: 1 cycle (1-wire SLVDS)
  • Specified 16-bit, no missing codes
  • INL: ± 3 LSB; DNL: ± 0.7 LSB
  • Reference: external or internal
  • Input bandwidth: 900 MHz (3 dB)
  • Industrial temperature range: –40°C to +105°C
  • On-chip digital filter (optional)
    • Decimation by 2, 4, 8, 16, 32
    • 32-bit NCO
  • Serial LVDS digital interface (2-, 1- and 1/2-wire)
  • Small footprint: 40-WQFN (5 mm × 5 mm) package
  • Spectral performance (fIN = 10 MHz):
    • SNR: 81.9 dBFS
    • SFDR: 92-dBc HD2, HD3
    • SFDR: 99-dBFS worst spur

The ADC3661, ADC3662, and ADC3663 (ADC366x) family of devices are low-noise, ultra-low power, 16-bit, 10-MSPS to 65-MSPS, high-speed, dual-channel, analog-to-digital converters (ADCs). Designed for low noise performance, these devices deliver a noise spectral density of –158 dBFS/Hz combined with great linearity and dynamic range. The ADC366x offers good dc precision together with IF sampling support making these devices suitable for a wide range of applications. High-speed control loops benefit from the short latency as low as only 1 clock cycle. The ADC consumes only 94 mW/ch at 65 MSPS and power consumption that scales well with lower sampling rates.

The ADC366x uses a serial LVDS (SLVDS) interface to output the data. The devices support a two-lane, a one-lane and a half-lane option. These devices are a pin-to-pin compatible family with 16-bit and 18-bit resolution and different speed grades. The devices come in a 40-pint QFN package (5 x 5 mm), and supports the extended industrial temperature range of –40°C to +105⁰C.

The ADC3661, ADC3662, and ADC3663 (ADC366x) family of devices are low-noise, ultra-low power, 16-bit, 10-MSPS to 65-MSPS, high-speed, dual-channel, analog-to-digital converters (ADCs). Designed for low noise performance, these devices deliver a noise spectral density of –158 dBFS/Hz combined with great linearity and dynamic range. The ADC366x offers good dc precision together with IF sampling support making these devices suitable for a wide range of applications. High-speed control loops benefit from the short latency as low as only 1 clock cycle. The ADC consumes only 94 mW/ch at 65 MSPS and power consumption that scales well with lower sampling rates.

The ADC366x uses a serial LVDS (SLVDS) interface to output the data. The devices support a two-lane, a one-lane and a half-lane option. These devices are a pin-to-pin compatible family with 16-bit and 18-bit resolution and different speed grades. The devices come in a 40-pint QFN package (5 x 5 mm), and supports the extended industrial temperature range of –40°C to +105⁰C.

Download View video with transcript Video

Our ADC3660 family won the 2021 World Electronics Achievement Awards (WEAA) Product of the Year in the Amplifier/Data Conversion category.

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
ADC3663 ACTIVE Dual-channel, 16-bit, 65-MSPS, low-noise, ultra-low-power, low-latency ADC ADC3663 has a higher sampling rate up to 65 MSPS.
ADC3682 ACTIVE Dual-channel, 18-bit, 25-MSPS, low-noise, ultra-low-power, low-latency ADC ADC3682 has the same sampling rate but a resolution of 18 bits.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet ADC366x 16-Bit, 0.5-MSPS to 65-MSPS, Low-Noise, Low Power, Dual-Channel ADC datasheet (Rev. B) PDF | HTML Sep 27, 2022
Application note Practical Clocking Considerations That Give Your Next High-Speed Converter Design an Edge (Rev. A) PDF | HTML Apr 11, 2025
Analog design Journal How to simplify AFE filtering via high‐speed ADCs with internal digital filters Jan 10, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC3662EVM — ADC3662 evaluation module for dual-channel, 16-bit, 25-MSPS, low-noise, ultra-low-power ADC

The ADC3662 evaluation module (EVM) is designed to evaluate the ADC3662 family of high-speed analog-to-digital converters (ADCs). The EVM is populated with the ADC3662, a 16-bit, dual-channel 25MSPS ADC with serial LVDS interface and allows for evaluation of up to 25MSPS and single or dual channel (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

DATACONVERTERPRO-SW — High Speed Data Converter Pro GUI Installer, v5.31

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

Supported products & hardware
Simulation model

ADC35xx TINA-TI Reference Design

SBAM455.ZIP (158 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

Example Electrosurgery Reference Design

SLOM512.ZIP (58 KB) - PSpice model
Supported products & hardware
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RSB) 40 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos