Product details

Resolution (Bits) 16 Sample rate (max) (ksps) 500 Number of input channels 8 Interface type SPI Architecture SAR Input type Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 10.24 Input voltage range (min) (V) -10.24 Features Daisy-Chainable, Oscillator, Over-Voltage Protection, PGA Operating temperature range (°C) -55 to 125 Power consumption (typ) (mW) 65 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 92 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.25
Resolution (Bits) 16 Sample rate (max) (ksps) 500 Number of input channels 8 Interface type SPI Architecture SAR Input type Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 10.24 Input voltage range (min) (V) -10.24 Features Daisy-Chainable, Oscillator, Over-Voltage Protection, PGA Operating temperature range (°C) -55 to 125 Power consumption (typ) (mW) 65 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 92 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.25
TSSOP (DBT) 38 62.08 mm² (9.7 mm × 6.4 mm)
  • 16-Bit ADC With Integrated Analog Front-End
  • 8-Channel MUX With Auto and Manual Scan
  • Channel-Independent Programmable Inputs:
    • ±10.24 V, ±5.12 V, ±2.56 V, ±1.28 V, ±0.64 V
    • 10.24 V, 5.12 V, 2.56 V, 1.28 V
  • 5-V Analog Supply: 1.65-V to 5-V I/O Supply
  • Constant Resistive Input Impedance: 1 MΩ
  • Input Overvoltage Protection: Up to ±20 V
  • Integrated 4.096-V Reference With 6 ppm/°C Drift
  • Excellent Performance:
    • 500-kSPS Aggregate Throughput
    • DNL: ±0.5 LSB; INL: ±0.75 LSB
    • 1-ppm/°C Drift for Gain Error and Offset
    • SNR: 92 dB; THD: –102 dB
    • Low Power: 65 mW
  • AUX Input → Direct Connection to ADC Inputs
  • ALARM → High and Low Thresholds per Channel
  • SPI™-Compatible Interface With Daisy-Chain
  • Temperature Range: –55°C to +125°C
  • TSSOP-38 Package (9.7 mm × 4.4 mm)
  • 16-Bit ADC With Integrated Analog Front-End
  • 8-Channel MUX With Auto and Manual Scan
  • Channel-Independent Programmable Inputs:
    • ±10.24 V, ±5.12 V, ±2.56 V, ±1.28 V, ±0.64 V
    • 10.24 V, 5.12 V, 2.56 V, 1.28 V
  • 5-V Analog Supply: 1.65-V to 5-V I/O Supply
  • Constant Resistive Input Impedance: 1 MΩ
  • Input Overvoltage Protection: Up to ±20 V
  • Integrated 4.096-V Reference With 6 ppm/°C Drift
  • Excellent Performance:
    • 500-kSPS Aggregate Throughput
    • DNL: ±0.5 LSB; INL: ±0.75 LSB
    • 1-ppm/°C Drift for Gain Error and Offset
    • SNR: 92 dB; THD: –102 dB
    • Low Power: 65 mW
  • AUX Input → Direct Connection to ADC Inputs
  • ALARM → High and Low Thresholds per Channel
  • SPI™-Compatible Interface With Daisy-Chain
  • Temperature Range: –55°C to +125°C
  • TSSOP-38 Package (9.7 mm × 4.4 mm)

The ADS8688AT is an 8-channel, integrated data acquisition system based on a 16-bit successive approximation (SAR) analog-to-digital converter (ADC), operating at a throughput of up to 500 kSPS. The device features integrated analog front-end circuitry for each input channel with up to ±20-V overvoltage protection, an 8-channel multiplexer with automatic and manual scanning modes, and an integrated 4.096-V reference with low temperature drift.

Operating on a single 5-V analog supply, each input channel can support multiple true bipolar as well as unipolar input ranges. Each input range is software-programmable and independent for each channel, enabling maximum system flexibility. The analog front-end gain is accurately trimmed to ensure high dc precision for all input ranges. The device offers a 1-MΩ constant resistive input impedance for any selected input range, enabling direct sensor connection to the device.

The ADS8688AT offers a simple SPI-compatible serial interface to the digital host and also supports daisy-chaining of multiple devices. The digital supply operates from 1.65 V to 5.25 V, enabling direct interface to a wide range of host controllers.

The ADS8688AT is an 8-channel, integrated data acquisition system based on a 16-bit successive approximation (SAR) analog-to-digital converter (ADC), operating at a throughput of up to 500 kSPS. The device features integrated analog front-end circuitry for each input channel with up to ±20-V overvoltage protection, an 8-channel multiplexer with automatic and manual scanning modes, and an integrated 4.096-V reference with low temperature drift.

Operating on a single 5-V analog supply, each input channel can support multiple true bipolar as well as unipolar input ranges. Each input range is software-programmable and independent for each channel, enabling maximum system flexibility. The analog front-end gain is accurately trimmed to ensure high dc precision for all input ranges. The device offers a 1-MΩ constant resistive input impedance for any selected input range, enabling direct sensor connection to the device.

The ADS8688AT offers a simple SPI-compatible serial interface to the digital host and also supports daisy-chaining of multiple devices. The digital supply operates from 1.65 V to 5.25 V, enabling direct interface to a wide range of host controllers.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet ADS8688AT 16-Bit, 500-kSPS, 8-Channel, Single-Supply, SAR ADC With Bipolar Input Ranges datasheet PDF | HTML Jun 13, 2018
Application brief Precision ADCs in Servo Drives (Rev. A) PDF | HTML Oct 29, 2025
Circuit design Input Protection for High-Voltage ADC Circuit with TVS Diode (Rev. A) PDF | HTML May 2, 2023
Application note Circuit for detecting input floating on ADS8681 ADC PDF | HTML Mar 31, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (DBT) 38 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos