TMS320R2811

アクティブ

150MHz、40KB RAM 搭載、C2000™ 32 ビット マイコン (MCU)

製品詳細

CPU 1 C28 Frequency (MHz) 150 Flash memory (kByte) 0 RAM (kByte) 40 ADC type 1 pipeline Total processing (MIPS) 150 Features 2-pin oscillator, 32-bit CPU timers, External memory interface, McBSP, Watchdog timer UART 2 CAN (#) 1 Sigma-delta filter 8 PWM (Ch) 16 Number of ADC channels 16 Direct memory access (Ch) 0 SPI 1 QEP 2 USB No Hardware accelerators CPU only Edge AI enabled Yes Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface CAN, McBSP, SPI, UART Operating system FreeRTOS Nonvolatile memory (kByte) 0 Number of GPIOs 56 Number of I2Cs 0
CPU 1 C28 Frequency (MHz) 150 Flash memory (kByte) 0 RAM (kByte) 40 ADC type 1 pipeline Total processing (MIPS) 150 Features 2-pin oscillator, 32-bit CPU timers, External memory interface, McBSP, Watchdog timer UART 2 CAN (#) 1 Sigma-delta filter 8 PWM (Ch) 16 Number of ADC channels 16 Direct memory access (Ch) 0 SPI 1 QEP 2 USB No Hardware accelerators CPU only Edge AI enabled Yes Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface CAN, McBSP, SPI, UART Operating system FreeRTOS Nonvolatile memory (kByte) 0 Number of GPIOs 56 Number of I2Cs 0
LQFP (PBK) 128 256 mm² 16 x 16
  • High-Performance Static CMOS Technology
    • 150 MHz (6.67-ns Cycle Time)
    • Low-Power (1.8-V Core @135 MHz, 1.9-V Core @150 MHz, 3.3-V I/O) Design
  • JTAG Boundary Scan Support
  • High-Performance 32-Bit CPU (TMS320C28x)
    • 16 x 16 and 32 x 32 MAC Operations
    • 16 x 16 Dual MAC
    • Harvard Bus Architecture
    • Atomic Operations
    • Fast Interrupt Response and Processing
    • Unified Memory Programming Model
    • 4M Linear Program/Data Address Reach
    • Code-Efficient (in C/C++ and Assembly)
    • Code and Pin Compatible to F2810, F2811, and F2812 devices
    • TMS320F24x/LF240x Processor Source Code Compatible
  • On-Chip Memory
    • 20K x 16 Total Single-Access RAM (SARAM)
      • L0 and L1: 2 Blocks of 4K x 16 Each SARAM
      • L2 and L3: 2 Blocks of 1K X 16 SARAM
      • H0: 1 Block of 8K x 16 SARAM
      • M0 and M1: 2 Blocks of 1K x 16 Each SARAM
  • SPI, SCI, and GPIO Boot Loader Modes to Support Loading Code From Off-chip Sources to On-chip RAM. SPI Boot Mode Supports Loading From an External Serial EEPROM.
  • Boot ROM (4K x 16)
    • With Software Boot Modes
    • Standard Math Tables
  • External Interface (2812)
    • Up to 1M Total Memory
    • Programmable Wait States
    • Programmable Read/Write Strobe Timing
    • Three Individual Chip Selects
  • Clock and System Control
    • Dynamic PLL Ratio Changes Supported
    • On-Chip Oscillator
    • Watchdog Timer Module
  • Three External Interrupts
  • Peripheral Interrupt Expansion (PIE) Block That Supports 45 Peripheral Interrupts
  • Three 32-Bit CPU-Timers
  • Motor Control Peripherals
    • Two Event Managers (EVA, EVB)
    • Compatible to 240xA Devices
  • Serial Port Peripherals
    • Serial Peripheral Interface (SPI)
    • Two Serial Communications Interfaces (SCIs), Standard UART
    • Enhanced Controller Area Network (eCAN)
    • Multichannel Buffered Serial Port (McBSP)
  • 12-Bit ADC, 16 Channels
    • 2 x 8 Channel Input Multiplexer
    • Two Sample-and-Hold
    • Single/Simultaneous Conversions
    • Fast Conversion Rate: 80 ns/12.5 MSPS
  • Up to 56 General Purpose I/O (GPIO) Pins
  • Advanced Emulation Features
    • Analysis and Breakpoint Functions
    • Real-Time Debug via Hardware
  • Development Tools Include
    • ANSI C/C++ Compiler/Assembler/Linker
    • Code Composer Studio™ IDE
    • DSP/BIOS™
    • JTAG Scan Controllers
  • Low-Power Modes and Power Savings
    • IDLE, STANDBY, HALT Modes Supported
    • Disable Individual Peripheral Clocks
  • Package Options
    • 179-Ball MicroStar BGA™ With External Memory Interface (GHH), (ZHH) (2812)
    • 176-Pin Low-Profile Quad Flatpack (LQFP) With External Memory Interface (PGF) (2812)
    • 128-Pin LQFP Without External Memory Interface (PBK) (2811)
  • Temperature Options:
    • A: –40°C to 85°C (GHH, ZHH, PGF, PBK)
    • S: –40°C to 125°C (GHH, ZHH, PGF, PBK)
    • Q: -40°C to 125°C (PGF, PBK)

TMS320C24x, Code Composer Studio, DSP/BIOS, and MicroStar BGA are trademarks of Texas Instruments.
IEEE Standard 1149.1-1990, IEEE Standard Test-Access Port
TMS320C28x is a trademark of Texas Instruments.
All trademarks are the property of their respective owners.

  • High-Performance Static CMOS Technology
    • 150 MHz (6.67-ns Cycle Time)
    • Low-Power (1.8-V Core @135 MHz, 1.9-V Core @150 MHz, 3.3-V I/O) Design
  • JTAG Boundary Scan Support
  • High-Performance 32-Bit CPU (TMS320C28x)
    • 16 x 16 and 32 x 32 MAC Operations
    • 16 x 16 Dual MAC
    • Harvard Bus Architecture
    • Atomic Operations
    • Fast Interrupt Response and Processing
    • Unified Memory Programming Model
    • 4M Linear Program/Data Address Reach
    • Code-Efficient (in C/C++ and Assembly)
    • Code and Pin Compatible to F2810, F2811, and F2812 devices
    • TMS320F24x/LF240x Processor Source Code Compatible
  • On-Chip Memory
    • 20K x 16 Total Single-Access RAM (SARAM)
      • L0 and L1: 2 Blocks of 4K x 16 Each SARAM
      • L2 and L3: 2 Blocks of 1K X 16 SARAM
      • H0: 1 Block of 8K x 16 SARAM
      • M0 and M1: 2 Blocks of 1K x 16 Each SARAM
  • SPI, SCI, and GPIO Boot Loader Modes to Support Loading Code From Off-chip Sources to On-chip RAM. SPI Boot Mode Supports Loading From an External Serial EEPROM.
  • Boot ROM (4K x 16)
    • With Software Boot Modes
    • Standard Math Tables
  • External Interface (2812)
    • Up to 1M Total Memory
    • Programmable Wait States
    • Programmable Read/Write Strobe Timing
    • Three Individual Chip Selects
  • Clock and System Control
    • Dynamic PLL Ratio Changes Supported
    • On-Chip Oscillator
    • Watchdog Timer Module
  • Three External Interrupts
  • Peripheral Interrupt Expansion (PIE) Block That Supports 45 Peripheral Interrupts
  • Three 32-Bit CPU-Timers
  • Motor Control Peripherals
    • Two Event Managers (EVA, EVB)
    • Compatible to 240xA Devices
  • Serial Port Peripherals
    • Serial Peripheral Interface (SPI)
    • Two Serial Communications Interfaces (SCIs), Standard UART
    • Enhanced Controller Area Network (eCAN)
    • Multichannel Buffered Serial Port (McBSP)
  • 12-Bit ADC, 16 Channels
    • 2 x 8 Channel Input Multiplexer
    • Two Sample-and-Hold
    • Single/Simultaneous Conversions
    • Fast Conversion Rate: 80 ns/12.5 MSPS
  • Up to 56 General Purpose I/O (GPIO) Pins
  • Advanced Emulation Features
    • Analysis and Breakpoint Functions
    • Real-Time Debug via Hardware
  • Development Tools Include
    • ANSI C/C++ Compiler/Assembler/Linker
    • Code Composer Studio™ IDE
    • DSP/BIOS™
    • JTAG Scan Controllers
  • Low-Power Modes and Power Savings
    • IDLE, STANDBY, HALT Modes Supported
    • Disable Individual Peripheral Clocks
  • Package Options
    • 179-Ball MicroStar BGA™ With External Memory Interface (GHH), (ZHH) (2812)
    • 176-Pin Low-Profile Quad Flatpack (LQFP) With External Memory Interface (PGF) (2812)
    • 128-Pin LQFP Without External Memory Interface (PBK) (2811)
  • Temperature Options:
    • A: –40°C to 85°C (GHH, ZHH, PGF, PBK)
    • S: –40°C to 125°C (GHH, ZHH, PGF, PBK)
    • Q: -40°C to 125°C (PGF, PBK)

TMS320C24x, Code Composer Studio, DSP/BIOS, and MicroStar BGA are trademarks of Texas Instruments.
IEEE Standard 1149.1-1990, IEEE Standard Test-Access Port
TMS320C28x is a trademark of Texas Instruments.
All trademarks are the property of their respective owners.

The TMS320R2811 and TMS320R2812 devices, members of the TMS320C28x™ DSP generation, are highly integrated, high-performance solutions for demanding control applications. The functional blocks and the memory maps are described in Section 3, Functional Overview.

Throughout this document, TMS320R2811 and TMS320R2812 are abbreviated as R2811 and R2812, respectively.

The TMS320R2811 and TMS320R2812 devices, members of the TMS320C28x™ DSP generation, are highly integrated, high-performance solutions for demanding control applications. The functional blocks and the memory maps are described in Section 3, Functional Overview.

Throughout this document, TMS320R2811 and TMS320R2812 are abbreviated as R2811 and R2812, respectively.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
TMS320F28377S アクティブ C2000™ 32 ビット MCU、400MIPS、1 x CPU、1 x CLA、FPU、TMU、1024KB フラッシュ、EMIF、16 ビット ADC This product is the latest series for high performance C2000 real-time control.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
34 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TMS320R2811, TMS320R2812 Digital Signal Processors データシート (Rev. C) 2006年 6月 26日
* エラッタ TMS320R2811 and TMS320R2812 Digital Signal Processors Silicon Errata (Rev. E) 2016年 9月 28日
ユーザー・ガイド C2000 Real-Time Control Peripheral Reference Guide (Rev. U) PDF | HTML 2025年 7月 11日
アプリケーション・ノート EEPROM Emulation for Gen 2 C2000 Real-Time MCUs (Rev. A) 2020年 7月 23日
アプリケーション・ノート Programming TMS320x28xx and 28xxx Peripherals in C/C++ (Rev. E) PDF | HTML 2017年 12月 19日
アプリケーション・ノート C2000™ MISRA-C Policy 2017年 9月 26日
アプリケーション・ノート Programming Examples for the TMS320x28xx eCAN (Rev. B) PDF | HTML 2017年 9月 12日
アプリケーション・ノート Calculating FIT for a Mission Profile 2015年 3月 24日
ユーザー・ガイド TMS320x281x System Control and Interrupts Reference Guide (Rev. G) 2012年 8月 20日
ユーザー・ガイド TMS320x281x Multichannel Buffered Serial Port (McBSP) Reference Guide (Rev. D) 2011年 8月 29日
アプリケーション・ノート Programming External Nonvolatile Memory Using SDFlash for TMS320C28x Devices 2009年 11月 16日
ユーザー・ガイド TMS320x281x Serial Communications Interface (SCI) Reference Guide (Rev. D) 2009年 7月 7日
アプリケーション・ノート Common Object File Format (COFF) 2009年 4月 15日
アプリケーション・ノート Migrating from TMS320x2833x/2823x to TMS320x2834x 2009年 3月 3日
ユーザー・ガイド TMS320x281x Serial Peripheral Interface (SPI)Reference Guide (Rev. E) 2009年 2月 6日
ユーザー・ガイド TMS320x280x, 2801x, 2804x Serial Peripheral Interface (SPI) Reference Guide 2009年 2月 5日
ユーザー・ガイド TMS320x280x, 2801x DSP Enhanced Controller Area Network (eCAN) User's Guide 2009年 1月 22日
ユーザー・ガイド TMS320x281x Enhanced Controller Area Network (eCAN) Reference Guide (Rev. F) 2009年 1月 22日
アプリケーション・ノート Flash Programming Solutions for the TMS320F28xxx DSCs 2008年 8月 19日
ユーザー・ガイド TMS320x28xx, 28xxx DSP シリアル通信インターフェイス(SCI)リファレンス・ガイド (Rev. B 翻訳版) 最新英語版 (Rev.D) 2008年 6月 12日
アプリケーション・ノート An Overview of Designing Analog Interface With TM320F28xx/28xxx DSCs (Rev. A) 2008年 5月 14日
アプリケーション・ノート Microstepping Bipolar Drive of Two-Phase Hybrid Stepping Motor on F2808 DSP 2008年 5月 2日
その他の技術資料 デジタル制御電源 ソリューション 2008年 3月 12日
アプリケーション・ノート TMS320F281x Boot ROM Serial Flash Programming 2007年 10月 11日
アプリケーション・ノート Interfacing SD/MMC Cards With TMS320F28xxx DSCs 2007年 7月 26日
ユーザー・ガイド TMS320x281x Event Manager Reference Guide (Rev. E) 2007年 6月 27日
ユーザー・ガイド TMS320C28x オプティマイジング(最適化) C/C++ コンパイラ (Rev. B 翻訳版) 最新英語版 (Rev.Z) PDF | HTML 2007年 1月 10日
アプリケーション・ノート Using Enhanced Pulse Width Modulator (ePWM) Module for 0-100% Duty Cycle Control 2006年 12月 20日
ユーザー・ガイド TMS320x281x Boot ROM Reference Guide (Rev. C) 2006年 12月 4日
アプリケーション・ノート Using the eQEP Module in TMS320x280x as a Dedicated Capture 2006年 11月 30日
ユーザー・ガイド TMS320x281x イベント・マネージャ(EV)リファレンス・ガイド (Rev. C 翻訳版) 最新英語版 (Rev.E) 2006年 11月 6日
ユーザー・ガイド TMS320x281x システム制御および割り込みリファレンス・ガイド (Rev. C 翻訳版) 最新英語版 (Rev.G) 2006年 11月 6日
アプリケーション・ノート Migrating from TMS320x281x to TMS320x280x/2801x/2804x (Rev. A) 2006年 10月 5日
アプリケーション・ノート Online Stack Overflow Detection on the TMS320C28x DSP 2003年 5月 2日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

デバッグ・プローブ

TMDSEMU200-U — XDS200 USB デバッグ プローブ

XDS200 は、TI の組込みデバイスのデバッグに使用するデバッグ プローブ (エミュレータ) です。大半のデバイスでは、より新しく低コストな XDS110 (www.ti.com/tool/TMDSEMU110-U) の使用が推奨されます。XDS200 は、単一のポッドで IEEE1149.1、IEEE1149.7、SWD などの幅広い規格をサポートします。すべての XDS デバッグ プローブは、ETB (Embedded Trace Buffer、組込みトレース バッファ) 搭載のすべての Arm® と DSP プロセッサに対し、コア トレースとシステム トレースをサポートしています。

(...)

デバッグ・プローブ

TMDSEMU560V2STM-U — XDS560™ ソフトウェア v2 システム・トレース USB デバッグ・プローブ

XDS560v2 は、XDS560™ ファミリのデバッグ・プローブの中で最高の性能を達成し、従来の JTAG 規格 (IEEE1149.1) と cJTAG (IEEE1149.7) の両方をサポートしています。シリアル・ワイヤ・デバッグ (SWD) をサポートしていないことに注意してください。

すべての XDS デバッグ・プローブは、組み込みトレース・バッファ (ETB) を搭載しているすべての ARM プロセッサと DSP プロセッサで、コア・トレースとシステム・トレースをサポートしています。ピン経由でコア・トレースを実行する場合、XDS560v2 PRO TRACE が必要です。

(...)

デバッグ・プローブ

TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 システム・トレース USB およびイーサネット

The XDS560v2 System Trace is the first model of the XDS560v2 family of high-performance debug probes (emulators) for TI processors. The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).

The (...)

IDE (統合開発環境)、コンパイラ、またはデバッガ

CCSTUDIO Code Composer Studio 統合開発環境(IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

開始 ダウンロードオプション
IDE (統合開発環境)、コンパイラ、またはデバッガ

SOLUTION_ADAPTER — powerSUITE デジタル電源ソリューション、アダプタ・ツール、C2000™ MCU 用

The Solution Adapter is one of several tools included in the powerSUITE Digital Power Supply Design Software Tools for C2000™ Microcontrollers.  The Solution Adapter allows you to modify existing code examples from TI digital power kits and configure them to run on a custom digital power (...)
ソフトウェア・プログラミング・ツール

UNIFLASH ほとんどの TI 製マイコン(MCU)とミリ波センサに対応する UniFlash

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

開始 ダウンロードオプション
サポート・ソフトウェア

SPRC097 C281x C/C++ Header Files and Peripheral Examples (including F281x)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

R2811 PBK BSDL Model

SPRM468.ZIP (5 KB) - BSDL Model
シミュレーション・モデル

R2811 PBK IBIS Model

SPRM455.ZIP (389 KB) - IBIS Model
設計ツール

C2000-3P-SEARCH — 3P search tool

TI は複数の企業と協力し、TI の C2000 デバイスに対応する多様なソリューションとサービスを提供しています。これらの企業は、各種 C2000 デバイスを使用した量産へと至るお客様の開発工程の迅速化に役立ちます。この検索ツールをダウンロードすると、サード・パーティー各社の概要を手早く参照し、お客様のニーズに適したサード・パーティーを見つけることができます。

このツールは、Applications (アプリケーション) および Flash programming (フラッシュ書き込み) という、ソリューションやサービスに関する 2 種類の大分類を使用しています。

Applications (...)

回路図

PR412 Reference Designs

SLVR251.PDF (1649 KB)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
LQFP (PBK) 128 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ