ホーム マイコン (MCU) / プロセッサ Microcontrollers 車載マイコン 車載パワートレイン、ゾーンおよびシャーシ制御マイコン

TMS470MF04207

アクティブ

16/32 ビット RISC フラッシュ マイコン

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TMS570LS0714 アクティブ 車載向け、Q-100、Arm Cortex-R4F 採用、16/32 ビット RISC 型フラッシュ MCU This same functionality upgrade offers higher performance and functional safety compliance.

製品詳細

CPU Arm Cortex-M3 Frequency (MHz) 80 Flash memory (kByte) 448 RAM (kByte) 24 ADC type 10-bit CAN (#) 2 PWM (Ch) 0 TI functional safety category Functional Safety-Compliant SPI 0 USB No Operating temperature range (°C) -40 to 125 Rating Automotive Hardware accelerators Floating point unit Number of GPIOs 49 Number of I2Cs 0 Security Secure debug
CPU Arm Cortex-M3 Frequency (MHz) 80 Flash memory (kByte) 448 RAM (kByte) 24 ADC type 10-bit CAN (#) 2 PWM (Ch) 0 TI functional safety category Functional Safety-Compliant SPI 0 USB No Operating temperature range (°C) -40 to 125 Rating Automotive Hardware accelerators Floating point unit Number of GPIOs 49 Number of I2Cs 0 Security Secure debug
LQFP (PZ) 100 256 mm² 16 x 16
  • High-Performance Automotive Grade Microcontroller with Safety Features
    • Full Automotive Temperature Range
    • ECC on Flash and SRAM
    • CPU and Memory BIST (Built-In Self Test)
  • ARM Cortex™-M3 32-Bit RISC CPU
    • Efficient 1.2 DMIPS/MHz
    • Optimized Thumb2 Instruction Set
    • Memory Protection Unit (MPU)
    • Open Architecture With Third-Party Support
    • Built-In Debug Module
  • Operating Features
    • Up to 80MHz System Clock
    • Single 3.3V Supply Voltage
  • Integrated Memory
    • 448KB Total Program Flash with ECC
    • Support for Flash EEPROM Emulation
    • 24K-Byte Static RAM (SRAM) with ECC
  • Key Peripherals
    • High-End Timer, MibADC, CAN, MibSPI
  • Common TMS470M/570 Platform Architecture
    • Consistent Memory Map across the family
    • Real-Time Interrupt Timer (RTI)
    • Digital Watchdog
    • Vectored Interrupt Module (VIM)
    • Cyclic Redundancy Checker (CRC)
  • High-Performance Automotive Grade Microcontroller with Safety Features
    • Full Automotive Temperature Range
    • ECC on Flash and SRAM
    • CPU and Memory BIST (Built-In Self Test)
  • ARM Cortex™-M3 32-Bit RISC CPU
    • Efficient 1.2 DMIPS/MHz
    • Optimized Thumb2 Instruction Set
    • Memory Protection Unit (MPU)
    • Open Architecture With Third-Party Support
    • Built-In Debug Module
  • Operating Features
    • Up to 80MHz System Clock
    • Single 3.3V Supply Voltage
  • Integrated Memory
    • 448KB Total Program Flash with ECC
    • Support for Flash EEPROM Emulation
    • 24K-Byte Static RAM (SRAM) with ECC
  • Key Peripherals
    • High-End Timer, MibADC, CAN, MibSPI
  • Common TMS470M/570 Platform Architecture
    • Consistent Memory Map across the family
    • Real-Time Interrupt Timer (RTI)
    • Digital Watchdog
    • Vectored Interrupt Module (VIM)
    • Cyclic Redundancy Checker (CRC)

The TMS470MF04207/03107 devices are members of the Texas Instruments TMS470M family of Automotive Grade 16/32-bit reduced instruction set computer (RISC) microcontrollers. The TMS470M microcontrollers offer high performance utilizing the high efficiency Cortex™-M3 16/32-bit RISC central processing unit (CPU), resulting in a high instruction throughput while maintaining greater code efficiency. The TMS470M devices utilize the big-endian format where the most-significant byte of a word is stored at the lowest numbered byte and the least-significant byte is stored at the highest numbered byte.

High-end embedded control applications demand more performance from their controllers while maintaining low costs. The TMS470M microcontroller architecture offers solutions to these performance and cost demands while maintaining low power consumption.

The TMS470MF04207/03107 device contains the following:

  • 16/32-Bit RISC CPU Core
  • TMS470MF04207 Up to 448K-Byte Program Flash with SECDED ECC
  • TMS470MF03107 Up to 320K-Byte Program Flash with SECDED ECC
  • 64K-Byte Flash with SECDED ECC for additional program space or EEPROM Emulation
  • Up to 24K-Byte Static RAM (SRAM) with SECDED ECC
  • Real-Time Interrupt Timer (RTI)
  • Vectored Interrupt Module
  • (VIM)Hardware built-in self-test (BIST) checkers for SRAM (MBIST) and CPU (LBIST)
  • 64-bit Cyclic Redundancy Checker (CRC)
  • Frequency-Modulated Zero-Pin Phase-Locked Loop (FMzPLL)-Based Clock Module With Prescaler
  • Two Multi-buffered Serial Peripheral Interfaces (MibSPI)
  • Two UARTs (SCI) with Local Interconnect Network Interfaces (LIN)
  • Two CAN Controller (DCAN)
  • High-End Timer (HET)
  • External Clock Prescale (ECP) Module
  • One 16-Channel 10-Bit Multi-Buffered ADC (MibADC)
  • Error Signaling Module (ESM)
  • Four Dedicated General-Purpose I/O (GIO) Pins and 45 Additional Peripheral I/Os (100-Pin Package)

The TMS470M memory includes general-purpose SRAM supporting single-cycle read/write accesses in byte, half-word, and word modes. The SRAM on the TMS470M devices can be protected by means of ECC. This feature utilizes a single error correction and double error detection circuit (SECDED circuit) to detect and optionally correct single bit errors as well as detect all dual bit and some multi-bit errors. This is achieved by maintaining an 8-bit ECC checksum/code for each 64-bit double-word of memory space in a separate ECC RAM memory space.

The flash memory on this device is a nonvolatile, electrically erasable and programmable memory. It is implemented with a 144-bit wide data word (128-bit without ECC) and a 64-bit wide flash module interface. The flash operates with a system clock frequency of up to 28 MHz. Pipeline mode, which allows linear prefetching of flash data, enables a system clock of up to 80 MHz.

The enhanced real-time interrupt (RTI) module on the TMS470M devices has the option to be driven by the oscillator clock. The digital watchdog (DWD) is a 25-bit resetable decrementing counter that provides a system reset when the watchdog counter expires.

The TMS470M devices have six communication interfaces: two LIN/SCIs, two DCANs, and two MibSPIs. The LIN is the Local Interconnect Network standard and also supports an SCI mode. SCI can be used in a full-duplex, serial I/O interface intended for asynchronous communication between the CPU and other peripherals using the standard non-return-to-zero (NRZ) format. The DCAN uses a serial, multimaster communication protocol that efficiently supports distributed real-time control with robust communication rates of up to 1 megabit per second (Mbps). The DCAN is ideal for applications operating in noisy and harsh environments (e.g., automotive and industrial fields) that require reliable serial communication or multiplexed wiring. The MibSPI provides a convenient method of serial interaction for high-speed communications between similar shift-register type devices. The MibSPI provides the standard SOMI, SIMO, and SPI clock interface as well as up to eight chip select lines.

The HET is an advanced intelligent timer that provides sophisticated timing functions for real-time applications. The timer is software-controlled, using a reduced instruction set, with a specialized timer micromachine and an attached I/O port. The HET can be used for compare, capture, or general-purpose I/O. It is especially well suited for applications requiring multiple sensor information and drive actuators with complex and accurate time pulses. The TMS470M HET peripheral contains the XOR-share feature. This feature allows two adjacent HET high- resolution channels to be XORed together, making it possible to output smaller pulses than a standard HET.

The TMS470M devices have one 10-bit-resolution, sample-and-hold MibADC. Each of the MibADC channels can be grouped by software for sequential conversion sequences. There are three separate groupings, all three of which can be triggered by an external event. Each sequence can be converted once when triggered or configured for continuous conversion mode.

The frequency-modulated zero-pin phase-locked loop (FMzPLL) clock module contains a phase-locked loop, a clock-monitor circuit, a clock-enable circuit, and a prescaler. The function of the FMzPLL is to multiply the external frequency reference to a higher frequency for internal use. The FMzPLL provides the input to the global clock module (GCM). The GCM module subsequently provides system clock (HCLK), real-time interrupt clock (RTICLK), CPU clock (GCLK), HET clock (VCLK2), DCAN clock (AVCLK1), and peripheral interface clock (VCLK) to all other TMS470M device modules.

The TMS470MF04207/TMS470MF03107 devices also have two external clock prescaler (ECP) modules that when enabled, output a continuous external clock (ECLK). The ECLK1 frequency is a user-programmable ratio of the peripheral interface clock (VCLK) frequency. The second ECLK output can be selected in place of HET15 output. It shares the same source clock as ECLK1 but can be independently programmed for a separate output frequency from ECLK1.

An error signaling module (ESM) provides a common location within the device for error reporting allowing efficient error checking and identification.

The TMS470MF04207/03107 devices are members of the Texas Instruments TMS470M family of Automotive Grade 16/32-bit reduced instruction set computer (RISC) microcontrollers. The TMS470M microcontrollers offer high performance utilizing the high efficiency Cortex™-M3 16/32-bit RISC central processing unit (CPU), resulting in a high instruction throughput while maintaining greater code efficiency. The TMS470M devices utilize the big-endian format where the most-significant byte of a word is stored at the lowest numbered byte and the least-significant byte is stored at the highest numbered byte.

High-end embedded control applications demand more performance from their controllers while maintaining low costs. The TMS470M microcontroller architecture offers solutions to these performance and cost demands while maintaining low power consumption.

The TMS470MF04207/03107 device contains the following:

  • 16/32-Bit RISC CPU Core
  • TMS470MF04207 Up to 448K-Byte Program Flash with SECDED ECC
  • TMS470MF03107 Up to 320K-Byte Program Flash with SECDED ECC
  • 64K-Byte Flash with SECDED ECC for additional program space or EEPROM Emulation
  • Up to 24K-Byte Static RAM (SRAM) with SECDED ECC
  • Real-Time Interrupt Timer (RTI)
  • Vectored Interrupt Module
  • (VIM)Hardware built-in self-test (BIST) checkers for SRAM (MBIST) and CPU (LBIST)
  • 64-bit Cyclic Redundancy Checker (CRC)
  • Frequency-Modulated Zero-Pin Phase-Locked Loop (FMzPLL)-Based Clock Module With Prescaler
  • Two Multi-buffered Serial Peripheral Interfaces (MibSPI)
  • Two UARTs (SCI) with Local Interconnect Network Interfaces (LIN)
  • Two CAN Controller (DCAN)
  • High-End Timer (HET)
  • External Clock Prescale (ECP) Module
  • One 16-Channel 10-Bit Multi-Buffered ADC (MibADC)
  • Error Signaling Module (ESM)
  • Four Dedicated General-Purpose I/O (GIO) Pins and 45 Additional Peripheral I/Os (100-Pin Package)

The TMS470M memory includes general-purpose SRAM supporting single-cycle read/write accesses in byte, half-word, and word modes. The SRAM on the TMS470M devices can be protected by means of ECC. This feature utilizes a single error correction and double error detection circuit (SECDED circuit) to detect and optionally correct single bit errors as well as detect all dual bit and some multi-bit errors. This is achieved by maintaining an 8-bit ECC checksum/code for each 64-bit double-word of memory space in a separate ECC RAM memory space.

The flash memory on this device is a nonvolatile, electrically erasable and programmable memory. It is implemented with a 144-bit wide data word (128-bit without ECC) and a 64-bit wide flash module interface. The flash operates with a system clock frequency of up to 28 MHz. Pipeline mode, which allows linear prefetching of flash data, enables a system clock of up to 80 MHz.

The enhanced real-time interrupt (RTI) module on the TMS470M devices has the option to be driven by the oscillator clock. The digital watchdog (DWD) is a 25-bit resetable decrementing counter that provides a system reset when the watchdog counter expires.

The TMS470M devices have six communication interfaces: two LIN/SCIs, two DCANs, and two MibSPIs. The LIN is the Local Interconnect Network standard and also supports an SCI mode. SCI can be used in a full-duplex, serial I/O interface intended for asynchronous communication between the CPU and other peripherals using the standard non-return-to-zero (NRZ) format. The DCAN uses a serial, multimaster communication protocol that efficiently supports distributed real-time control with robust communication rates of up to 1 megabit per second (Mbps). The DCAN is ideal for applications operating in noisy and harsh environments (e.g., automotive and industrial fields) that require reliable serial communication or multiplexed wiring. The MibSPI provides a convenient method of serial interaction for high-speed communications between similar shift-register type devices. The MibSPI provides the standard SOMI, SIMO, and SPI clock interface as well as up to eight chip select lines.

The HET is an advanced intelligent timer that provides sophisticated timing functions for real-time applications. The timer is software-controlled, using a reduced instruction set, with a specialized timer micromachine and an attached I/O port. The HET can be used for compare, capture, or general-purpose I/O. It is especially well suited for applications requiring multiple sensor information and drive actuators with complex and accurate time pulses. The TMS470M HET peripheral contains the XOR-share feature. This feature allows two adjacent HET high- resolution channels to be XORed together, making it possible to output smaller pulses than a standard HET.

The TMS470M devices have one 10-bit-resolution, sample-and-hold MibADC. Each of the MibADC channels can be grouped by software for sequential conversion sequences. There are three separate groupings, all three of which can be triggered by an external event. Each sequence can be converted once when triggered or configured for continuous conversion mode.

The frequency-modulated zero-pin phase-locked loop (FMzPLL) clock module contains a phase-locked loop, a clock-monitor circuit, a clock-enable circuit, and a prescaler. The function of the FMzPLL is to multiply the external frequency reference to a higher frequency for internal use. The FMzPLL provides the input to the global clock module (GCM). The GCM module subsequently provides system clock (HCLK), real-time interrupt clock (RTICLK), CPU clock (GCLK), HET clock (VCLK2), DCAN clock (AVCLK1), and peripheral interface clock (VCLK) to all other TMS470M device modules.

The TMS470MF04207/TMS470MF03107 devices also have two external clock prescaler (ECP) modules that when enabled, output a continuous external clock (ECLK). The ECLK1 frequency is a user-programmable ratio of the peripheral interface clock (VCLK) frequency. The second ECLK output can be selected in place of HET15 output. It shares the same source clock as ECLK1 but can be independently programmed for a separate output frequency from ECLK1.

An error signaling module (ESM) provides a common location within the device for error reporting allowing efficient error checking and identification.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
17 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TMS470MF04207/TMS470MF03107 16/32-Bit RISC Flash Microcontroller データシート (Rev. C) 2012年 1月 31日
* ユーザー・ガイド TMS470M Series Technical Reference Manual (Rev. C) 2013年 3月 11日
アプリケーション・ノート Using the SPI as an Extra UART Transmitter 2016年 7月 26日
ホワイト・ペーパー Extending TI’s Hercules MCUs with the integrated flexible HET 2015年 9月 29日
アプリケーション・ノート Limiting Clamp Currents on TMS470/TMS570 Digital and Analog Inputs (Rev. A) 2014年 12月 8日
アプリケーション・ノート Interfacing TPS65381 With Hercules Microcontrollers (Rev. A) 2014年 2月 14日
アプリケーション・ノート CAN Bus Bootloader for TMS470M MCU 2013年 9月 16日
機能安全情報 Safety Manual for Hercules TMS470M ARM Safety Critical MCUs 2012年 4月 25日
ユーザー・ガイド HET Integrated Development Environment User's Guide (Rev. A) 2011年 11月 17日
機能安全情報 Important ARM Ltd Application Notes for TI Hercules ARM Safety MCUs 2011年 11月 17日
アプリケーション・ノート 3.3 V I/O Considerations for Hercules Safety MCUs (Rev. A) 2011年 9月 6日
機能安全情報 Hercules ARM セーフティ MCU の A/D コンバータの信号源インピーダンスについて (Rev. B) 2011年 9月 6日
機能安全情報 Hercules ARM セーフティー MCU の CAN ノードの設定について 2011年 9月 6日
機能安全情報 UART 通信のための Hercules ARM セーフティー MCU SCI/LIN モジュールの設定について (Rev. A) 2011年 9月 6日
ユーザー・ガイド TI ICEPick Module Type C Reference Guide Public Version 2011年 2月 17日
製品概要 TMS470M Transportation Microcontroller Family 2011年 1月 7日
機能安全情報 Usage of MPU Subregions on TI Hercules ARM Safety MCUs 2010年 3月 10日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

デバッグ・プローブ

TMDSEMU200-U — XDS200 USB デバッグ プローブ

XDS200 は、TI の組込みデバイスのデバッグに使用するデバッグ プローブ (エミュレータ) です。大半のデバイスでは、より新しく低コストな XDS110 (www.ti.com/tool/TMDSEMU110-U) の使用が推奨されます。XDS200 は、単一のポッドで IEEE1149.1、IEEE1149.7、SWD などの幅広い規格をサポートします。すべての XDS デバッグ プローブは、ETB (Embedded Trace Buffer、組込みトレース バッファ) 搭載のすべての Arm® と DSP プロセッサに対し、コア トレースとシステム トレースをサポートしています。

(...)

デバッグ・プローブ

TMDSEMU560V2STM-U — XDS560™ ソフトウェア v2 システム・トレース USB デバッグ・プローブ

XDS560v2 は、XDS560™ ファミリのデバッグ・プローブの中で最高の性能を達成し、従来の JTAG 規格 (IEEE1149.1) と cJTAG (IEEE1149.7) の両方をサポートしています。シリアル・ワイヤ・デバッグ (SWD) をサポートしていないことに注意してください。

すべての XDS デバッグ・プローブは、組み込みトレース・バッファ (ETB) を搭載しているすべての ARM プロセッサと DSP プロセッサで、コア・トレースとシステム・トレースをサポートしています。ピン経由でコア・トレースを実行する場合、XDS560v2 PRO TRACE が必要です。

(...)

デバッグ・プローブ

TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 システム・トレース USB およびイーサネット

The XDS560v2 System Trace is the first model of the XDS560v2 family of high-performance debug probes (emulators) for TI processors. The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).

The (...)

ドライバまたはライブラリ

TMS470MFEE TMS470M Flash EEPROM Emulation Driver

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

IDE (統合開発環境)、コンパイラ、またはデバッガ

CCSTUDIO Code Composer Studio 統合開発環境(IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

開始 ダウンロードオプション
IDE (統合開発環境)、コンパイラ、またはデバッガ

HALCOGEN HAL Code Generator Tool - TMS570 (v4.07.01)

HALCoGen allows users to generate hardware abstraction layer device drivers for Hercules™ microcontrollers. HALCoGen provides a graphical user interface that allows the user to configure peripherals, interrupts, clocks, and other Hercules microcontroller parameters. Once the Hercules device (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

IDE (統合開発環境)、コンパイラ、またはデバッガ

HET_IDE — ハイ・エンド・タイマ(HET)

The High-End Timer (HET) is a programmable timer co-processor available on TI’s high-performance Hercules Microcontrollers. The HET enables sophisticated timing functions for real-time control applications. Programming the HET provides an alternate approach to the use of costly FPGAs or ASICs which (...)
ユーザー ガイド: PDF
ソフトウェア・プログラミング・ツール

F035FLASHAPI TMS470/570 Platform F035 Flash API (v1.09)

The TMS470/570 F035 Flash Application Programming Interface (API) provides a software library of functions to program, erase, and verify the TMS470/570 on-chip Flash memory.

These functions must be used when creating Flash bootloaders or other programming utilities for the TMS470/570 (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ソフトウェア・プログラミング・ツール

UNIFLASH ほとんどの TI 製マイコン(MCU)とミリ波センサに対応する UniFlash

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

開始 ダウンロードオプション
サポート・ソフトウェア

HERCULES_SAFETY_MCU_DEMOS Hercules Software Kit (v4.0.0)

The Hercules Safety MCU Demos are designed to highlight key safety, data acquisition and control features of the Hercules platform of microcontrollers. The demos are designed to be run on a PC in conjunction with either a Hercules USB Development Sick or a Hercules Development Kit (HDK).
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

サポート・ソフトウェア

NHET-ASSEMBLER TMS570 NHET Assembler Software (v2.0.1)

TI's Enhanced High-End Timer (NHET) module provides sophisticated timing functions for real-time control applications.

The NHET Assembler translates programs written in the NHET assembly language into multiple output formats for use in code-generation tools such as TI's Code Composer Studio.

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

サポート・ソフトウェア

NOWECC TMS570 nowECC v2.22.00

The Hercules microcontroller family contains as part of the embedded flash module a circuit that provides, the capability to detect and correct memory faults. This Single bit Error Correction and Double bit Error Detection circuit (SECDED) needs 8 Error correction check bits for every 64 bit of (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

TMS470MF04207 and TMS470MF03107 PZ BSDL Model

SPNM046.ZIP (5 KB) - BSDL Model
計算ツール

FMZPLL_CALCULATOR — FMzPLL コンフィギュレーション・ツール

The FMzPLL Calculator assists a user with the configuration of the FMzPLL on TMS570 microcontrollers. It allows the user to input:
  • OSCIN speed
  • multiplier setting
  • divider settings
  • frequency modulation settings
  • PLL/OSC fail options
Once the user has configured the desired options, the calculator displays (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
LQFP (PZ) 100 Ultra Librarian