TMS470MF06607
- High-Performance Automotive Grade Microcontroller with Safety Features
- Full Automotive Temperature Range
- ECC on Flash and SRAM
- CPU and Memory BIST (Built-In Self Test)
- ARM Cortex™-M3 32-Bit RISC CPU
- Efficient 1.2 DMIPS/MHz
- Optimized Thumb2 Instruction Set
- Memory Protection Unit (MPU)
- Open Architecture With Third-Party Support
- Built-In Debug Module
- Operating Features
- Up to 80MHz System Clock
- Single 3.3V Supply Voltage
- Integrated Memory
- 640KB Total Program Flash with ECC
- Support for Flash EEPROM Emulation
- 64K-Byte Static RAM (SRAM) with ECC
- Key Peripherals
- High-End Timer, MibADC, CAN, MibSPI
- Common TMS470M/570 Platform Architecture
- Consistent Memory Map across the family
- Real-Time Interrupt Timer (RTI)
- Digital Watchdog
- Vectored Interrupt Module (VIM)
- Cyclic Redundancy Checker (CRC)
- Frequency-Modulated Zero-Pin Phase-Locked Loop (FMZPLL)-Based Clock Module
- Oscillator and PLL clock monitor
- Up to 77 Peripheral IO pins
- 8 Dedicated GIO - w/ External Interrupts
- Programmable External Clock (ECLK)
- Communication Interfaces
- Two CAN ControllersOne with 32 mailboxes, one with 16Parity on mailbox RAM
- Two Multi-buffered Serial Peripheral Interface (MibSPI)12 total chip selects64 buffers with parity on eachOne with 4 bit parallel mode
- One Standard SPI Interface4 chip selectsEnable Pin
- Two UART (SCI) interfacesH/W Support for Local Interconnect Network (LIN 2.0)
- High-End Timer (HET)
- Up to 26 Programmable I/O Channels
- 64 Word Instruction RAM with parity
- 10-Bit Multi-Buffered ADCs (MibADC)
- Up to 16 ADC Input channels
- 64 Result FIFO Buffer with parity
- 1.55uS total conversion time
- Calibration and Self Test features
- On-Chip Scan-Base Emulation Logic
- IEEE Standard 1149.1 (JTAG) Test-Access Port and Boundary Scan
- Packages supported
- 144-Pin Plastic Quad Flatpack (PGE Suffix)
- 100-Pin Plastic Quad Flatpack (PZ Suffix)
- Green/Lead-Free
- Development Tools Available
- Development Boards
- Code Composer Studio™ Integrated Development Environment (IDE)
- HET Assembler and Simulator
- nowFlash™ Flash Programming Tool
- Community Reesources
All other trademarks are the property of their respective owners
The TMS470MF06607 device is a member of the Texas Instruments TMS470M family of Automotive Grade 16/32-bit reduced instruction set computer (RISC) microcontrollers. The TMS470M microcontrollers offer high performance utilizing the high efficiency ARM Cortex™-M3 16/32-bit RISC central processing unit (CPU), resulting in a high instruction throughput while maintaining greater code efficiency.
High-end embedded control applications demand more performance from their controllers while maintaining low costs. The TMS470M microcontroller architecture offers solutions to these performance and cost demands while maintaining low power consumption.
The TMS470MF06607 device contains the following:
- 16/32-Bit RISC CPU Core
- 640K-Byte Total Flash with SECDED ECC
- 512K-Byte Program Flash
- 128K- Byte Flash for additional program space or EEPROM Emulation
- 64K-Byte Static RAM (SRAM) with SECDED ECC
- Real-Time Interrupt Timer (RTI)
- Vectored Interrupt Module (VIM)
- Hardware built-in self-test (BIST) checkers for SRAM (MBIST) and CPU (LBIST)
- 64-bit Cyclic Redundancy Checker (CRC)
- Frequency-Modulated Zero-Pin Phase-Locked Loop (FMZPLL)-Based Clock Module With Prescaler
- Two Multi-buffered Serial Peripheral Interfaces (MibSPI)
- Two UARTs (SCI) with Local Interconnect Network Interfaces (LIN)
- Two CAN Controller (DCAN)
- High-End Timer (HET)
- External Clock Prescale (ECP) Module
- One 16-Channel 10-Bit Multi-Buffered ADC (MibADC)
- Error Signaling Module (ESM)
- Four Dedicated General-Purpose I/O (GIO) Pins and 47 (2 of them are muxed with JTAG pins) Additional Peripheral I/Os (100-Pin Package)
The TMS470M memory includes general-purpose SRAM supporting single-cycle read/write accesses in byte, half-word, and word modes. The SRAM on the TMS470M devices can be protected by means of ECC. This feature utilizes a single error correction and double error detection circuit (SECDED circuit) to detect and optionally correct single bit errors as well as detect all dual bit and some multi-bit errors. This is achieved by maintaining an 8-bit ECC checksum/code for each 64-bit double-word of memory space in a separate ECC RAM memory space.
技術資料
設計と開発
各種電源ソリューション
TMS470MF06607 に関連する、利用可能な電源ソリューションを検索できます。TI は、自社と他社それぞれの SoC (システム オン チップ)、プロセッサ、マイコン、センサ、FPGA (フィールド プログラマブル ゲート アレイ) に適した、各種電源ソリューションを取り揃えています。
TMDSEMU200-U — XDS200 USB デバッグ プローブ
XDS200 は、TI の組込みデバイスのデバッグに使用するデバッグ プローブ (エミュレータ) です。大半のデバイスでは、より新しく低コストな XDS110 (www.ti.com/tool/TMDSEMU110-U) の使用が推奨されます。XDS200 は、単一のポッドで IEEE1149.1、IEEE1149.7、SWD などの幅広い規格をサポートします。すべての XDS デバッグ プローブは、ETB (Embedded Trace Buffer、組込みトレース バッファ) 搭載のすべての Arm® と DSP プロセッサに対し、コア トレースとシステム トレースをサポートしています。
(...)
TMDSEMU560V2STM-U — XDS560™ ソフトウェア v2 システム・トレース USB デバッグ・プローブ
XDS560v2 は、XDS560™ ファミリのデバッグ・プローブの中で最高の性能を達成し、従来の JTAG 規格 (IEEE1149.1) と cJTAG (IEEE1149.7) の両方をサポートしています。シリアル・ワイヤ・デバッグ (SWD) をサポートしていないことに注意してください。
すべての XDS デバッグ・プローブは、組み込みトレース・バッファ (ETB) を搭載しているすべての ARM プロセッサと DSP プロセッサで、コア・トレースとシステム・トレースをサポートしています。ピン経由でコア・トレースを実行する場合、XDS560v2 PRO TRACE が必要です。
(...)
TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 システム・トレース USB およびイーサネット
The XDS560v2 System Trace is the first model of the XDS560v2 family of high-performance debug probes (emulators) for TI processors. The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).
The (...)
CCSTUDIO — Code Composer Studio 統合開発環境(IDE)
CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)
サポート対象の製品とハードウェア
HALCOGEN — HAL Code Generator Tool - TMS570 (v4.07.01)
HALCoGen allows users to generate hardware abstraction layer device drivers for Hercules™ microcontrollers. HALCoGen provides a graphical user interface that allows the user to configure peripherals, interrupts, clocks, and other Hercules microcontroller parameters. Once the Hercules device (...)
サポート対象の製品とハードウェア
HET_IDE — ハイ・エンド・タイマ(HET)
F035FLASHAPI — TMS470/570 Platform F035 Flash API (v1.09)
These functions must be used when creating Flash bootloaders or other programming utilities for the TMS470/570 (...)
サポート対象の製品とハードウェア
UNIFLASH — ほとんどの TI 製マイコン(MCU)とミリ波センサに対応する UniFlash
UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.
UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)
サポート対象の製品とハードウェア
HERCULES_SAFETY_MCU_DEMOS — Hercules Software Kit (v4.0.0)
サポート対象の製品とハードウェア
NHET-ASSEMBLER — TMS570 NHET Assembler Software (v2.0.1)
TI's Enhanced High-End Timer (NHET) module provides sophisticated timing functions for real-time control applications.
The NHET Assembler translates programs written in the NHET assembly language into multiple output formats for use in code-generation tools such as TI's Code Composer Studio.
サポート対象の製品とハードウェア
NOWECC — TMS570 nowECC v2.22.00
サポート対象の製品とハードウェア
FMZPLL_CALCULATOR — FMzPLL コンフィギュレーション・ツール
- OSCIN speed
- multiplier setting
- divider settings
- frequency modulation settings
- PLL/OSC fail options
| パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
|---|---|---|
| LQFP (PZ) | 100 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブ拠点
- アセンブリ拠点
推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。