MSP430F46161

アクティブ

92KB フラッシュ、4KB SRAM、コンパレータ、DMA、I2C/SPI/UART、160 セグメント LCD 搭載、8MHz MCU

製品詳細

CPU MSP430 Frequency (MHz) 8 Flash memory (kByte) 92 RAM (kByte) 4 ADC type Slope Features LCD, Real-time clock UART 1 Number of ADC channels 0 SPI 1 USB No Hardware accelerators 0 Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface I2C, SPI, UART Operating system BareMetal (No OS), TI RTOS Nonvolatile memory (kByte) 92 Number of GPIOs 80 Number of I2Cs 1 Security Secure debug
CPU MSP430 Frequency (MHz) 8 Flash memory (kByte) 92 RAM (kByte) 4 ADC type Slope Features LCD, Real-time clock UART 1 Number of ADC channels 0 SPI 1 USB No Hardware accelerators 0 Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface I2C, SPI, UART Operating system BareMetal (No OS), TI RTOS Nonvolatile memory (kByte) 92 Number of GPIOs 80 Number of I2Cs 1 Security Secure debug
LQFP (PZ) 100 256 mm² 16 x 16
  • Low Supply-Voltage Range, 1.8 V to 3.6 V
  • Ultralow-Power Consumption:
    • Active Mode: 400 µA at 1 MHz, 2.2 V
    • Standby Mode: 1.3 µA
    • Off Mode (RAM Retention): 0.22 µA
  • Five Power-Saving Modes
  • Wake-Up From Standby Mode in Less Than 6 µs
  • 16-Bit RISC Architecture, Extended Memory, 125-ns Instruction Cycle Time
  • Three Channel Internal DMA
  • 12-Bit A/D Converter With Internal Reference, Sample-and-Hold and Autoscan
    Feature (MSP430x461x only)
  • 16-Bit Timer_A With Three Capture/Compare Registers
  • 16-Bit Timer_B With Seven Capture/Compare-With-Shadow Registers
  • On-Chip Comparator
  • Supply Voltage Supervisor/Monitor With Programmable Level Detection
  • Basic Timer With Real Time Clock Feature
  • Integrated LCD Driver up to 160 Segments With Regulated Charge Pump
  • Serial Communication Interface (USART1), Select Asynchronous UART or
    Synchronous SPI by Software
  • Universal Serial Communication Interface
    • Enhanced UART Supporting Auto-Baudrate Detection
    • IrDA Encoder and Decoder
    • Synchronous SPI
    • I2C™
  • Serial Onboard Programming, Programmable Code Protection by Security Fuse
  • Brownout Detector
  • Family Members Include:
    • MSP430x4616, MSP430x46161(1):
      • 92KB+256B Flash or ROM Memory
      • 4KB RAM
    • MSP430x4617, MSP430x46171(1):
      • 92KB+256B Flash or ROM Memory
      • 8KB RAM
    • MSP430x4618, MSP430x46181(1):
      • 116KB+256B Flash or ROM Memory
      • 8KB RAM
    • MSP430x4619, MSP430x46191(1):
      • 120KB+256B Flash or ROM Memory
      • 4KB RAM
  • For Complete Module Descriptions, Refer to the MSP430x4xx Family User’s Guide

(1) The MSP430F461x1 devices are identical to the MSP430F461x devices, with the exception that the ADC12 module is not implemented.

  • Low Supply-Voltage Range, 1.8 V to 3.6 V
  • Ultralow-Power Consumption:
    • Active Mode: 400 µA at 1 MHz, 2.2 V
    • Standby Mode: 1.3 µA
    • Off Mode (RAM Retention): 0.22 µA
  • Five Power-Saving Modes
  • Wake-Up From Standby Mode in Less Than 6 µs
  • 16-Bit RISC Architecture, Extended Memory, 125-ns Instruction Cycle Time
  • Three Channel Internal DMA
  • 12-Bit A/D Converter With Internal Reference, Sample-and-Hold and Autoscan
    Feature (MSP430x461x only)
  • 16-Bit Timer_A With Three Capture/Compare Registers
  • 16-Bit Timer_B With Seven Capture/Compare-With-Shadow Registers
  • On-Chip Comparator
  • Supply Voltage Supervisor/Monitor With Programmable Level Detection
  • Basic Timer With Real Time Clock Feature
  • Integrated LCD Driver up to 160 Segments With Regulated Charge Pump
  • Serial Communication Interface (USART1), Select Asynchronous UART or
    Synchronous SPI by Software
  • Universal Serial Communication Interface
    • Enhanced UART Supporting Auto-Baudrate Detection
    • IrDA Encoder and Decoder
    • Synchronous SPI
    • I2C™
  • Serial Onboard Programming, Programmable Code Protection by Security Fuse
  • Brownout Detector
  • Family Members Include:
    • MSP430x4616, MSP430x46161(1):
      • 92KB+256B Flash or ROM Memory
      • 4KB RAM
    • MSP430x4617, MSP430x46171(1):
      • 92KB+256B Flash or ROM Memory
      • 8KB RAM
    • MSP430x4618, MSP430x46181(1):
      • 116KB+256B Flash or ROM Memory
      • 8KB RAM
    • MSP430x4619, MSP430x46191(1):
      • 120KB+256B Flash or ROM Memory
      • 4KB RAM
  • For Complete Module Descriptions, Refer to the MSP430x4xx Family User’s Guide

(1) The MSP430F461x1 devices are identical to the MSP430F461x devices, with the exception that the ADC12 module is not implemented.

The Texas Instruments MSP430 family of ultralow-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The devices feature a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than
6 µs.

The MSP430x461x(1) series are microcontroller configurations with two 16-bit timers, a high-performance 12-bit A/D converter (MSP430x461x only), one universal serial communication interface (USCI), one universal synchronous/asynchronous communication interface (USART), DMA, 80 I/O pins, and a liquid crystal display (LCD) driver with regulated charge pump.

Typical applications for this device include portable medical applications and e-meter applications.

The Texas Instruments MSP430 family of ultralow-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The devices feature a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than
6 µs.

The MSP430x461x(1) series are microcontroller configurations with two 16-bit timers, a high-performance 12-bit A/D converter (MSP430x461x only), one universal serial communication interface (USCI), one universal synchronous/asynchronous communication interface (USART), DMA, 80 I/O pins, and a liquid crystal display (LCD) driver with regulated charge pump.

Typical applications for this device include portable medical applications and e-meter applications.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
35 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート MSP430F461x, MSP430F461x1 Mixed Signal Microcontroller データシート 2009年 9月 30日
* エラッタ MSP430F46161 Microcontroller Errata (Rev. P) PDF | HTML 2021年 6月 24日
* ユーザー・ガイド MSP430x4xx Family User's Guide (Rev. L) 2017年 12月 12日
アプリケーション・ノート MSP430™ MCU から MSPM0 MCU への移行ガイド (Rev. B 翻訳版) PDF | HTML 英語版 (Rev.B) PDF | HTML 2025年 7月 2日
アプリケーション・ノート Design Considerations When Using the MSP430 Graphics Library (Rev. A) PDF | HTML 2023年 8月 9日
アプリケーション・ノート Li-Ion Battery Charger Solution Using an MSP430™ MCU (Rev. B) PDF | HTML 2022年 4月 1日
アプリケーション・ノート ESD Diode Current Specification (Rev. B) PDF | HTML 2021年 8月 23日
ユーザー・ガイド MSP430 MCUs Development Guide Book (Rev. A) PDF | HTML 2021年 5月 13日
アプリケーション・ノート MSP430 Embedded Application Binary Interface (Rev. A) PDF | HTML 2020年 6月 2日
アプリケーション・ノート MSP430 System ESD Troubleshooting Guide PDF | HTML 2019年 12月 13日
アプリケーション・ノート Programming a Flash-Based MSP430 MCU Using the JTAG Interface (Rev. H) 2019年 3月 15日
アプリケーション・ノート Interfacing the 3-V MSP430 MCU to 5-V Circuits (Rev. A) PDF | HTML 2018年 10月 3日
アプリケーション・ノート MSP430 Flash Memory Characteristics (Rev. B) PDF | HTML 2018年 8月 24日
アプリケーション・ノート Understanding MSP430 Flash Data Retention (Rev. A) PDF | HTML 2018年 8月 24日
アプリケーション・ノート Mixing C and Assembler With MSP430™ MCUs (Rev. A) PDF | HTML 2018年 8月 7日
アプリケーション・ノート Using the TPS3619 With MSP430 Microcontrollers (Rev. B) PDF | HTML 2018年 8月 6日
アプリケーション・ノート MSP430 LFXT1 Oscillator Accuracy (Rev. A) 2018年 8月 3日
アプリケーション・ノート Efficient Multiplication and Division Using MSP430 MCUs (Rev. A) 2018年 7月 18日
アプリケーション・ノート CRC Implementation with MSP430 MCUs (Rev. A) 2018年 6月 21日
アプリケーション・ノート Implementing a Direct Thermocouple Interface With the MSP430F4xx and ADS1240 (Rev. B) 2018年 5月 29日
アプリケーション・ノート Implementing An Ultra-Low-Power Keypad Interface With MSP430 MCUs (Rev. A) 2018年 5月 22日
アプリケーション・ノート Random Number Generation Using MSP430™ MCUs (Rev. A) 2018年 5月 16日
アプリケーション・ノート Wave Digital Filtering Using an MSP430 MCU (Rev. A) 2018年 5月 16日
アプリケーション・ノート Software Coding Techniques for MSP430™ MCUs (Rev. B) 2018年 3月 14日
アプリケーション・ノート MSP430 32-kHz Crystal Oscillators (Rev. D) PDF | HTML 2017年 7月 18日
アプリケーション・ノート Advanced Debugging Using the Enhanced Emulation Module (EEM) With CCS v6 (Rev. F) 2016年 9月 6日
アプリケーション・ノート MSP Code Protection Features PDF | HTML 2015年 12月 7日
アプリケーション・ノート Designing With MSP430™ MCUs and Segment LCDs (Rev. A) PDF | HTML 2015年 7月 20日
アプリケーション・ノート MSP430を使用した静電容量式シングルタッチ・センサ設計の手引き 2013年 10月 10日
アプリケーション・ノート Driving Large LCDs with LCD Peripheral of the MSP430 (Rev. A) 2013年 4月 12日
アプリケーション・ノート Use of Two MSP430s to Enhance Segment Lines for Larger LCDs (Rev. A) 2013年 4月 12日
ホワイト・ペーパー Power Management Solutions for Ultra-Low-Power 16-Bit MSP430 MCUs (Rev. D) 2012年 3月 28日
アプリケーション・ノート Powering the MSP430 from a High Voltage Input using the TPS62122 (Rev. C) 2012年 1月 12日
アプリケーション・ノート 1.8V – 5.5V Input, High-Efficiency DCDC Converter Reference Design for MSP430 (Rev. B) 2010年 6月 14日
アプリケーション・ノート Tiny DCDC Converter Reference Design (Rev. A) 2010年 6月 14日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ALGO-3P-UISP1-TI — テキサス インスツルメンツのデバイス向けの Algocraft μISP1 プログラマ

μISP は、ホスト PC に接続する (RS-232、USB、LAN 接続が内蔵) かスタンドアロン モードで動作できます。

スタンドアロン モードでのプログラミング サイクルの実行は、単に START ボタンを押すか、複数の TTL 制御ラインを通して行われます。

そのコンパクトなサイズと汎用性により、本番環境、手動プロセス、自動プロセスへの簡単な組み込みが可能になります。

購入先:Algocraft
ハードウェア・プログラミング・ツール

MSP-FET — MSP MCU プログラマとデバッガ

MSP-FET は、強力なエミュレーション開発ツールであり、一般的にデバッグ プローブと呼ばれ、MSP 低消費電力マイクロコントローラ (MCU) の開発を迅速に開始することを可能にします。

JTAG および SBW インターフェイスの双方に対応し、プログラミングおよびリアルタイム デバッグをサポートします。さらに、MSP-FET はコンピュータの USB インターフェイスと MSP の UART 間でバックチャネル UART 接続も提供します。これにより、MSP プログラマは、MSP とコンピュータ上で動作するターミナル間でシリアル通信を行う便利な手段を得ることができます。また、UART や (...)

ユーザー ガイド: PDF | HTML
ハードウェア・プログラミング・ツール

ALGO-3P-WRITENOW — Algocraft WriteNow! プログラマ

WriteNow! インシステム プログラマのシリーズは、プログラミング業界で画期的なものです。このプログラマは、さまざまなメーカーの多数のデバイス (マイコン、メモリ、CPLD、およびその他のプログラマブル デバイス) に対応しており、ATE / 付属設備への組み込みが容易な小型サイズです。これらはスタンドアロンで動作、またはホスト PC に接続して動作し (RS-232、LAN、および USB 接続が内蔵)、使いやすいソフトウェア ユーティリティが付属しています。

購入先:Algocraft
ソフトウェア開発キット (SDK)

MSP430-SDK MSP430 マイコン向け MSPWare

MSP430-SDK is a collection of resources that help users to write effective code for MSP430 microcontrollers (MCUs). These resources support ALL MSP430 microcontrollers. As one user mentioned, “It’s essentially everything developers need to become MSP430 microcontroller experts!”

This collection of (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

参照 ダウンロードオプション
サンプル・コードまたはデモ

SLAC560 MSP430F461x, MSP430F461x1 Code Examples

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ドライバまたはライブラリ

MSP-DSPLIB MSP マイコン向けデジタル・シグナル・プロセッシング(DSP)ライブラリ

The TI MSP430™ Digital Signal Processing library is a set of optimized functions to perform common signal processing operations for MSP430 microcontrollers. These functions are used in applications where processing-intensive transforms are done in real-time for minimal energy and with very (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

参照 ダウンロードオプション
ドライバまたはライブラリ

MSP-GRLIB MSP グラフィック・ライブラリ

The MSP Graphics Library is a royalty-free set of graphics primitives for displaying images or creating graphical user interfaces (GUIs) on MSP430 and MSP432 microcontroller-based boards that use a graphical display. The graphics library consists of two functional layers: 1) the display driver (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

参照 ダウンロードオプション
はじめに

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

IDE (統合開発環境)、コンパイラ、またはデバッガ

CCSTUDIO Code Composer Studio 統合開発環境(IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

開始 ダウンロードオプション
IDE (統合開発環境)、コンパイラ、またはデバッガ

ENERGYTRACE — MSP マイコン向け EnergyTrace™ テクノロジー

EnergyTrace™ ソフトウェアは、MSP430™ マイコン (MCU)、MSP432™ マイコン、CC13xx ワイヤレス・マイコン、CC26xx ワイヤレス・マイコンに対応した、エネルギー・ベースのコード分析ツールであり、アプリケーションのエネルギー・プロファイルを測定して表示します。また、超低消費電力化を目的としたコードの最適化に役立ちます。

デベロッパーの皆様がご存じのように、システムの状態を理解していない場合、システムのチューニングは困難になります。 EnergyTrace (...)

ユーザー ガイド: PDF
最新英語版 (Rev.AS): PDF
IDE (統合開発環境)、コンパイラ、またはデバッガ

IAR-KICKSTART — IAR Embedded Workbench

IAR Embedded Workbench は、選択したターゲット・マイコンに対応する組込みアプリケーションのビルドとデバッグに使用する包括的な開発ツールチェーンです。付属の IAR C/C++ コンパイラは、開発中アプリケーション向けに高度最適化済みのコードを生成します。C-SPY デバッガは、コードとデータそれぞれの複雑なブレークポイントをサポートしている、ソース・レベルと逆アセンブリ・レベルのデバッグに適したフル統合型デバッガです。

主なコンポーネント:

  • プロジェクト管理ツールとエディタの付属した統合開発環境。
  • 高度な最適化を実現する C/C++ コンパイラ。
  • (...)
購入先:IAR Systems
ユーザー ガイド: PDF
オンライン・トレーニング

MSP430-ACADEMY MSP430™ academy

MSP430™ academy delivers easy-to-use training modules that span a wide range of topics and LaunchPads in the MSP430 MCU portfolio.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

オペレーティング・システム (OS)

WHIS-3P-SAFERTOS — WITTENSTEIN SAFERTOS の事前認証取得済み安全対応 RTOS

SAFERTOS® は、組込みプロセッサに適した独自のリアルタイム オペレーティング システムです。TÜV SÜD から、IEC 61508 SIL3 と ISO 26262 ASIL D の各規格に対する事前認証取得済みです。SAFERTOS® は、WHIS のエキスパート チームが安全性を重視して特化型製作したもので、世界各地の安全重視アプリケーションが採用しています。WHIS とテキサス・インスツルメンツは 10 年以上にわたる協力関係を維持してきました。この間、WHIS は SafeRTOS® を幅広い TI (...)
ソフトウェア・プログラミング・ツール

MSP-GANG-SOFTWARE MSP-GANG ソフトウェア

The MSP Gang Programmer (MSP-GANG) is a MSPM0/MSP430/MSP432 device programmer that can program up to eight identical devices at the same time.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
ソフトウェア・プログラミング・ツール

MSP430-FLASHER MSP430™ と SimpleLink™ MSP432™ の各マイコン向けコマンドライン・プログラマ

MSPFlasher is an open-source, shell-based (command line) interface for programming MSP430™ and MSP432™ microcontrollers (MCUs) through JTAG and provides the most common programming functions. MSP Flasher can be used to download binary files directly to memory without the need of an IDE (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
ソフトウェア・プログラミング・ツール

UNIFLASH ほとんどの TI 製マイコン(MCU)とミリ波センサに対応する UniFlash

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

開始 ダウンロードオプション
設計ツール

MSP-3P-SEARCH — MSP Third party search tool

TI は複数の企業と協力し、TI の MSP デバイスに対応する多様なソリューションとサービスを提供しています。これらの企業は、各種 MSP デバイスを使用する量産に至るお客様の開発工程の迅速化に役立ちます。この検索ツールをダウンロードすると、サード・パーティー各社の概要を手早く参照し、お客様のニーズに適したサード・パーティーを見つけることができます。

(...)

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
LQFP (PZ) 100 Ultra Librarian