MSP430G2553

アクティブ

16KB フラッシュ、512B SRAM、コンパレータ、UART/SPI/I2C、タイマ搭載、16MHz MCU

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと類似の機能
MSPM0C1104 アクティブ 16KB フラッシュと 1KB SRAM と 12 ビット ADC 搭載、24MHz Arm® Cortex®-M0+ マイコン 32-bit ARM Cortex-M0+ MCU for cost optimized designs
MSPM0L1306 アクティブ 64KB フラッシュと 4KB SRAM と 12 ビット ADC とコンパレータと OPA (トランスインピーダンス アンプ) 搭載、32MHz Arm®Cortex®-M0+ マイコン 32-bit ARM Cortex-M0+ MCU for cost optimized designs

製品詳細

CPU MSP430 Frequency (MHz) 16 Flash memory (kByte) 16 RAM (kByte) 0.5 ADC type 10-bit SAR Features Real-time clock, Spy-bi-wire, Watchdog timer UART 1 Number of ADC channels 8 SPI 2 USB No Hardware accelerators 0 Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface I2C, SPI, UART Operating system BareMetal (No OS), TI RTOS Nonvolatile memory (kByte) 16 Number of GPIOs 24 Number of I2Cs 1 Security Secure debug
CPU MSP430 Frequency (MHz) 16 Flash memory (kByte) 16 RAM (kByte) 0.5 ADC type 10-bit SAR Features Real-time clock, Spy-bi-wire, Watchdog timer UART 1 Number of ADC channels 8 SPI 2 USB No Hardware accelerators 0 Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface I2C, SPI, UART Operating system BareMetal (No OS), TI RTOS Nonvolatile memory (kByte) 16 Number of GPIOs 24 Number of I2Cs 1 Security Secure debug
PDIP (N) 20 228.702 mm² 24.33 x 9.4 TSSOP (PW) 28 62.08 mm² 9.7 x 6.4 TSSOP (PW) 20 41.6 mm² 6.5 x 6.4 VQFN (RHB) 32 25 mm² 5 x 5
  • Low Supply-Voltage Range: 1.8 V to 3.6 V
  • Ultra-Low Power Consumption
    • Active Mode: 230 µA at 1 MHz, 2.2 V
    • Standby Mode: 0.5 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Five Power-Saving Modes
  • Ultra-Fast Wake-Up From Standby Mode in Less Than 1 µs
  • 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
  • Basic Clock Module Configurations
    • Internal Frequencies up to 16 MHz With Four Calibrated Frequency
    • Internal Very-Low-Power Low-Frequency (LF) Oscillator
    • 32-kHz Crystal
    • External Digital Clock Source
  • Two 16-Bit Timer_A With Three Capture/Compare Registers
  • Up to 24 Capacitive-Touch Enabled I/O Pins
  • Universal Serial Communication Interface (USCI)
    • Enhanced UART Supporting Auto Baudrate Detection (LIN)
    • IrDA Encoder and Decoder
    • Synchronous SPI
    • I2C™
  • On-Chip Comparator for Analog Signal Compare Function or Slope Analog-to-Digital (A/D) Conversion
  • 10-Bit 200-ksps Analog-to-Digital (A/D) Converter With Internal Reference, Sample-and-Hold, and Autoscan
  • Brownout Detector
  • Serial Onboard Programming, No External Programming Voltage Needed, Programmable Code Protection by Security Fuse
  • On-Chip Emulation Logic With Spy-Bi-Wire Interface
  • Package Options
    • TSSOP: 20 Pin, 28 Pin
    • PDIP: 20 Pin
    • QFN: 32 Pin

  • Low Supply-Voltage Range: 1.8 V to 3.6 V
  • Ultra-Low Power Consumption
    • Active Mode: 230 µA at 1 MHz, 2.2 V
    • Standby Mode: 0.5 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Five Power-Saving Modes
  • Ultra-Fast Wake-Up From Standby Mode in Less Than 1 µs
  • 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
  • Basic Clock Module Configurations
    • Internal Frequencies up to 16 MHz With Four Calibrated Frequency
    • Internal Very-Low-Power Low-Frequency (LF) Oscillator
    • 32-kHz Crystal
    • External Digital Clock Source
  • Two 16-Bit Timer_A With Three Capture/Compare Registers
  • Up to 24 Capacitive-Touch Enabled I/O Pins
  • Universal Serial Communication Interface (USCI)
    • Enhanced UART Supporting Auto Baudrate Detection (LIN)
    • IrDA Encoder and Decoder
    • Synchronous SPI
    • I2C™
  • On-Chip Comparator for Analog Signal Compare Function or Slope Analog-to-Digital (A/D) Conversion
  • 10-Bit 200-ksps Analog-to-Digital (A/D) Converter With Internal Reference, Sample-and-Hold, and Autoscan
  • Brownout Detector
  • Serial Onboard Programming, No External Programming Voltage Needed, Programmable Code Protection by Security Fuse
  • On-Chip Emulation Logic With Spy-Bi-Wire Interface
  • Package Options
    • TSSOP: 20 Pin, 28 Pin
    • PDIP: 20 Pin
    • QFN: 32 Pin

The Texas Instruments MSP430 family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430G2x13 and MSP430G2x53 series are ultra-low-power mixed signal microcontrollers with built-in 16-bit timers, up to 24 I/O capacitive-touch enabled pins, a versatile analog comparator, and built-in communication capability using the universal serial communication interface. In addition the MSP430G2x53 family members have a 10-bit analog-to-digital (A/D) converter. For configuration details see .

Typical applications include low-cost sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system.

The Texas Instruments MSP430 family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430G2x13 and MSP430G2x53 series are ultra-low-power mixed signal microcontrollers with built-in 16-bit timers, up to 24 I/O capacitive-touch enabled pins, a versatile analog comparator, and built-in communication capability using the universal serial communication interface. In addition the MSP430G2x53 family members have a 10-bit analog-to-digital (A/D) converter. For configuration details see .

Typical applications include low-cost sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system.

ダウンロード 字幕付きのビデオを表示 ビデオ

詳細

TI developer zone にアクセスすると、評価と開発を開始できます。

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
30 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller データシート (Rev. J) 2013年 5月 16日
* エラッタ MSP430G2553 Microcontroller Errata (Rev. K) PDF | HTML 2021年 6月 28日
* ユーザー・ガイド MSP430F2xx, MSP430G2xx Family User's Guide (Rev. K) PDF | HTML 2022年 8月 25日
アプリケーション・ノート MSP430™ MCU から MSPM0 MCU への移行ガイド (Rev. B 翻訳版) PDF | HTML 英語版 (Rev.B) PDF | HTML 2025年 7月 2日
アプリケーション・ノート Design Considerations When Using the MSP430 Graphics Library (Rev. A) PDF | HTML 2023年 8月 9日
アプリケーション・ノート ESD Diode Current Specification (Rev. B) PDF | HTML 2021年 8月 23日
アプリケーション・ノート Migrating from MSP430 F2xx and G2xx families to MSP430 FR4xx and FR2xx family (Rev. G) PDF | HTML 2021年 8月 2日
ユーザー・ガイド MSP430 MCUs Development Guide Book (Rev. A) PDF | HTML 2021年 5月 13日
アプリケーション・ノート MSP430 System ESD Troubleshooting Guide PDF | HTML 2019年 12月 13日
ホワイト・ペーパー Capacitive Touch and MSP Microcontrollers (Rev. A) 2017年 4月 27日
アプリケーション・ノート Migrating from the MSP430F2xx,G2xx Family to the MSP430FR58xx/FR59xx/68xx/69xx (Rev. E) PDF | HTML 2016年 11月 3日
技術記事 The real secret to become a better cook. Integrate smart scale technology in kitch PDF | HTML 2016年 10月 25日
技術記事 Improving variable-speed trigger switches in power tools through capacitive sensin PDF | HTML 2016年 7月 21日
技術記事 How LDOs contribute to power efficiency PDF | HTML 2016年 5月 13日
アプリケーション・ノート General Oversampling of MSP ADCs for Higher Resolution (Rev. A) PDF | HTML 2016年 4月 1日
機能安全情報 Safety Manual for MSP430G2xx, F5xx, and FR57xx in IEC 60730 Safety Applications (Rev. A) 2016年 1月 12日
アプリケーション・ノート MSP Code Protection Features PDF | HTML 2015年 12月 7日
ユーザー・ガイド MSP-TouchPro GUI User Guide (Rev. E) 2015年 10月 2日
技術記事 Maker’s wearable design gives senior citizen’s both care and independence PDF | HTML 2015年 8月 12日
アプリケーション・ノート MSP430 マイコンをベースにしたソフトウェア・ガラスLCDドライバ (Rev. A 翻訳版) 英語版 (Rev.A) 2013年 12月 11日
その他の技術資料 RFID BoosterPack TRF7970ABP With MSP430G2 LaunchPad (PPT) 2013年 12月 10日
アプリケーション・ノート TIC Digital Interface (Rev. A) 2013年 12月 2日
アプリケーション・ノート 1-uA Capacitive Grip Detection Based on MSP430 Microcontrollers (Rev. B) 2013年 8月 14日
ユーザー・ガイド MSP430 Capacitive Touch Power Designer GUI User's Guide 2013年 5月 21日
アプリケーション・ノート MSP430F2xx および MSP430G2xx ファミリから、MSP430FR58xx および MSP430FR59xx ファミリへの移行 最新英語版 (Rev.E) PDF | HTML 2013年 4月 19日
アプリケーション・ノート Automating Audio Bluetooth Connectivity Using NFC Secure Simple Pairing 2013年 3月 25日
ユーザー・ガイド 200-VA HF Inverter Design Based on UCD8220 and MSP430G2330 for Automotive Applications 2013年 3月 7日
アプリケーション・ノート Utilizing the DRV10 Frequency Generator for Closed Loop Speed Control 2012年 12月 19日
ホワイト・ペーパー Power Management Solutions for Ultra-Low-Power 16-Bit MSP430 MCUs (Rev. D) 2012年 3月 28日
アプリケーション・ノート Using the Real-Time-Clock Library (Rev. A) 2011年 1月 11日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DRV8242H-Q1EVM — DRV8242-Q1 車載、ハードウェア インターフェイス搭載、H ブリッジ モーター ドライバの評価基板

DRV824x-Q1 デバイス ファミリは、多様な車載アプリケーションを想定した統合型 H ブリッジ ドライバです。DRV824x-Q1 デバイスは、単一の H ブリッジ ドライバ、または互いに独立した 2 個のハーフブリッジ ドライバとして構成できます。このモノリシック ダイ デバイスは、TI の大電力 BiCMOS プロセス テクノロジー ノードを採用した設計であり、パワー パッケージ封止を通じて優れた電力処理能力と放熱特性を達成すると同時に、コンパクトなパッケージ サイズや、使いやすいレイアウト、EMI (電磁干渉) (...)

ユーザー ガイド: PDF | HTML
評価ボード

DRV8242S-Q1EVM — DRV8242-Q1 車載、SPI インターフェイス搭載、H ブリッジ ドライバの評価基板

DRV824x-Q1 デバイス ファミリは、多様な車載アプリケーションを想定した統合型 H ブリッジ ドライバです。DRV824x-Q1 デバイスは、単一の H ブリッジ ドライバ、または互いに独立した 2 個のハーフブリッジ ドライバとして構成できます。このモノリシック ダイ デバイスは、TI の大電力 BiCMOS プロセス テクノロジー ノードを採用した設計であり、パワー パッケージ封止を通じて優れた電力処理能力と放熱特性を達成すると同時に、コンパクトなパッケージ サイズや、使いやすいレイアウト、EMI (電磁干渉) (...)

ユーザー ガイド: PDF | HTML
評価ボード

DRV8770EVM — DRV8770 100V ゲート ドライバ評価モジュール

DRV8770 評価基板 (EVM) を使用すると、DRV8770 デバイスを容易に評価できます。

DRV8770 デバイスは 2 個のハーフブリッジ ゲート ドライバを搭載しており、それぞれがハイサイドとローサイドの各 N チャネル パワー MOSFET を駆動する能力があります。DRV8770 は、BST (ブートストラップ) 低電圧ロックアウト (UVLO)、GVDD (ゲート ドライバの電源電圧) の低電圧、サーマル シャットダウンなどの保護機能を搭載しています。

この EVM (評価基板) は降圧コンバータと複数の LDO をオンボード搭載しており、ボード上のすべての部品と、H (...)

ユーザー ガイド: PDF | HTML
評価ボード

ALGO-3P-UISP1-TI — テキサス インスツルメンツのデバイス向けの Algocraft μISP1 プログラマ

μISP は、ホスト PC に接続する (RS-232、USB、LAN 接続が内蔵) かスタンドアロン モードで動作できます。

スタンドアロン モードでのプログラミング サイクルの実行は、単に START ボタンを押すか、複数の TTL 制御ラインを通して行われます。

そのコンパクトなサイズと汎用性により、本番環境、手動プロセス、自動プロセスへの簡単な組み込みが可能になります。

購入先:Algocraft
開発キット

MSP-EXP430G2ET — MSP430™ バリュー ライン マイコン向け LaunchPad™ 開発キット

MSP430G2553 LaunchPad™ 開発キットは、エントリ レベルのマイコン (MCU) シリーズである MSP430G2xx を対象とする、コスト効率の優れた使いやすい評価基板 (EVM) です。プログラミング、デバッグ、エネルギー測定を行うためのオンボード デバッグ プローブなど、超低消費電力の MSP430™ マイコン プラットフォームの開発を開始するために必要なすべての機能を搭載しています。このボードは、シンプルなユーザー インターフェイスの製作に役立つ、1 個のプッシュボタンと 3 個の LED も搭載しています。
ユーザー ガイド: PDF
開発キット

MSP-TS430PW28A — MSP-TS430PW28A - MSP430F2x MCU と MSP430G2x MCU の 28 ピン・ターゲット開発ボード

MSP-TS430PW28A はスタンドアロンの ZIF ソケット・ターゲット・ボードで、JTAG インターフェイスまたは Spy Bi-Wire(2 線式の JTAG)プロトコルによる MSP430 イン・システムのプログラムとデバッグに使用できます。この開発ボードは、20 ピンまたは 28 ピンの TSSOP パッケージ(TI パッケージ・コード: PW)に収納された、一部の MSP430F フラッシュ・パーツをサポートしています。ターゲットのデバイス資料を確認して、正しいターゲット・ボードを探してください。

フラッシュ・エミュレーション・ツール(FET)は個別に購入できます( (...)

ユーザー ガイド: PDF | HTML
ハードウェア・プログラミング・ツール

MSP-FET — MSP MCU プログラマとデバッガ

MSP-FET は、強力なエミュレーション開発ツールであり、一般的にデバッグ プローブと呼ばれ、MSP 低消費電力マイクロコントローラ (MCU) の開発を迅速に開始することを可能にします。

JTAG および SBW インターフェイスの双方に対応し、プログラミングおよびリアルタイム デバッグをサポートします。さらに、MSP-FET はコンピュータの USB インターフェイスと MSP の UART 間でバックチャネル UART 接続も提供します。これにより、MSP プログラマは、MSP とコンピュータ上で動作するターミナル間でシリアル通信を行う便利な手段を得ることができます。また、UART や (...)

ユーザー ガイド: PDF | HTML
ハードウェア・プログラミング・ツール

ALGO-3P-WRITENOW — Algocraft WriteNow! プログラマ

WriteNow! インシステム プログラマのシリーズは、プログラミング業界で画期的なものです。このプログラマは、さまざまなメーカーの多数のデバイス (マイコン、メモリ、CPLD、およびその他のプログラマブル デバイス) に対応しており、ATE / 付属設備への組み込みが容易な小型サイズです。これらはスタンドアロンで動作、またはホスト PC に接続して動作し (RS-232、LAN、および USB 接続が内蔵)、使いやすいソフトウェア ユーティリティが付属しています。

購入先:Algocraft
ソフトウェア開発キット (SDK)

MSP430-SDK MSP430 マイコン向け MSPWare

MSP430-SDK is a collection of resources that help users to write effective code for MSP430 microcontrollers (MCUs). These resources support ALL MSP430 microcontrollers. As one user mentioned, “It’s essentially everything developers need to become MSP430 microcontroller experts!”

This collection of (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

参照 ダウンロードオプション
アプリケーション・ソフトウェアとフレームワーク

MSP430-IEC60730-SW-PACKAGE IEC60730 ソフトウェア・パッケージ

The IEC60730 MSP430 software package was developed to be useful in assisting customers in complying with IEC 60730-1:2010 (Automatic Electrical Controls for Household and Similar Use – Part 1: General Requirements) for up to Class B products, which includes home appliances, arc detectors, (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
サンプル・コードまたはデモ

SLAC485 MSP430G2x53, MSP430G2x33, MSP430G2x13, MSP430G2x03 Code Examples

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ファームウェア

SBAC121 430BOOST-ADS1118 Firmware

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

はじめに

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

IDE (統合開発環境)、コンパイラ、またはデバッガ

CCSTUDIO Code Composer Studio 統合開発環境(IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

開始 ダウンロードオプション
IDE (統合開発環境)、コンパイラ、またはデバッガ

ENERGYTRACE — MSP マイコン向け EnergyTrace™ テクノロジー

EnergyTrace™ software for MSP430™ MCUs, MSP432™ MCUs, CC13xx wireless MCUs and CC26xx wireless MCUs is an energy-based code analysis tool that measures and displays the energy profile of an application and helps optimize it for ultra-low-power consumption.

As most developers know, it is difficult (...)

ユーザー ガイド: PDF
最新英語版 (Rev.AS): PDF
IDE (統合開発環境)、コンパイラ、またはデバッガ

IAR-KICKSTART — IAR Embedded Workbench

IAR Embedded Workbench は、選択したターゲット・マイコンに対応する組込みアプリケーションのビルドとデバッグに使用する包括的な開発ツールチェーンです。付属の IAR C/C++ コンパイラは、開発中アプリケーション向けに高度最適化済みのコードを生成します。C-SPY デバッガは、コードとデータそれぞれの複雑なブレークポイントをサポートしている、ソース・レベルと逆アセンブリ・レベルのデバッグに適したフル統合型デバッガです。

主なコンポーネント:

  • プロジェクト管理ツールとエディタの付属した統合開発環境。
  • 高度な最適化を実現する C/C++ コンパイラ。
  • (...)
購入先:IAR Systems
ユーザー ガイド: PDF
オンライン・トレーニング

MSP430-ACADEMY MSP430™ academy

MSP430™ academy delivers easy-to-use training modules that span a wide range of topics and LaunchPads in the MSP430 MCU portfolio.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

オペレーティング・システム (OS)

WHIS-3P-SAFERTOS — WITTENSTEIN SAFERTOS の事前認証取得済み安全対応 RTOS

SAFERTOS® は、組込みプロセッサに適した独自のリアルタイム オペレーティング システムです。TÜV SÜD から、IEC 61508 SIL3 と ISO 26262 ASIL D の各規格に対する事前認証取得済みです。SAFERTOS® は、WHIS のエキスパート チームが安全性を重視して特化型製作したもので、世界各地の安全重視アプリケーションが採用しています。WHIS とテキサス・インスツルメンツは 10 年以上にわたる協力関係を維持してきました。この間、WHIS は SafeRTOS® を幅広い TI (...)
ソフトウェア・プログラミング・ツール

MSP430-FLASHER MSP430™ と SimpleLink™ MSP432™ の各マイコン向けコマンドライン・プログラマ

MSPFlasher is an open-source, shell-based (command line) interface for programming MSP430™ and MSP432™ microcontrollers (MCUs) through JTAG and provides the most common programming functions. MSP Flasher can be used to download binary files directly to memory without the need of an IDE (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
ソフトウェア・プログラミング・ツール

UNIFLASH ほとんどの TI 製マイコン(MCU)とミリ波センサに対応する UniFlash

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

開始 ダウンロードオプション
設計ツール

MSP-3P-SEARCH — MSP Third party search tool

TI は複数の企業と協力し、TI の MSP デバイスに対応する多様なソリューションとサービスを提供しています。これらの企業は、各種 MSP デバイスを使用する量産に至るお客様の開発工程の迅速化に役立ちます。この検索ツールをダウンロードすると、サード・パーティー各社の概要を手早く参照し、お客様のニーズに適したサード・パーティーを見つけることができます。

(...)

多くの TI リファレンス デザインには、MSP430G2553 があります。

TI のリファレンス デザイン セレクション ツールを使用すると、開発中のアプリケーションやパラメータとの適合度が最も高いデザインの確認と特定を進めることができます。

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
PDIP (N) 20 Ultra Librarian
TSSOP (PW) 28 Ultra Librarian
TSSOP (PW) 20 Ultra Librarian
VQFN (RHB) 32 Ultra Librarian