MSP430G2201

アクティブ

2KB フラッシュ、128B SRAM、タイマ搭載、16MHz MCU

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと類似の機能
MSPM0C1104 アクティブ 16KB フラッシュと 1KB SRAM と 12 ビット ADC 搭載、24MHz Arm® Cortex®-M0+ マイコン 32-bit ARM Cortex-M0+ MCU for cost optimized designs

製品詳細

CPU MSP430 Frequency (MHz) 16 Flash memory (kByte) 2 RAM (kByte) 0.125 Features Real-time clock, Spy-bi-wire, Watchdog timer UART 0 Number of ADC channels 0 SPI 0 USB No Hardware accelerators 0 Operating temperature range (°C) -40 to 85 Rating Catalog Operating system BareMetal (No OS), TI RTOS Nonvolatile memory (kByte) 2 Number of GPIOs 10 Number of I2Cs 0 Security Secure debug
CPU MSP430 Frequency (MHz) 16 Flash memory (kByte) 2 RAM (kByte) 0.125 Features Real-time clock, Spy-bi-wire, Watchdog timer UART 0 Number of ADC channels 0 SPI 0 USB No Hardware accelerators 0 Operating temperature range (°C) -40 to 85 Rating Catalog Operating system BareMetal (No OS), TI RTOS Nonvolatile memory (kByte) 2 Number of GPIOs 10 Number of I2Cs 0 Security Secure debug
PDIP (N) 14 181.42 mm² 19.3 x 9.4 TSSOP (PW) 14 32 mm² 5 x 6.4 VQFN (RSA) 16 16 mm² 4 x 4
  • Low Supply-Voltage Range: 1.8 V to 3.6 V
  • Ultralow Power Consumption
    • Active Mode: 220 µA at 1 MHz, 2.2 V
    • Standby Mode: 0.5 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Five Power-Saving Modes
  • Ultrafast Wake-Up From Standby Mode in Less Than 1 µs
  • 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
  • Basic Clock Module Configurations
    • Internal Frequencies up to 16 MHz With One Calibrated Frequency
    • Internal Very Low Power Low-Frequency (LF) Oscillator
    • 32-kHz Crystal
    • External Digital Clock Source
  • 16-Bit Timer_A With Two Capture/Compare Registers
  • Brownout Detector
  • On-Chip Comparator for Analog Signal Compare Function or Slope A/D (See )
  • Serial Onboard Programming, No External Programming Voltage Needed, Programmable Code Protection by Security Fuse
  • On-Chip Emulation Logic With Spy-Bi-Wire Interface
  • Available in a 14-Pin Plastic Small-Outline Thin Package (TSSOP) (PW), 14-Pin Plastic Dual Inline Package (PDIP) (N), and 16-Pin QFN (RSA)

  • Low Supply-Voltage Range: 1.8 V to 3.6 V
  • Ultralow Power Consumption
    • Active Mode: 220 µA at 1 MHz, 2.2 V
    • Standby Mode: 0.5 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Five Power-Saving Modes
  • Ultrafast Wake-Up From Standby Mode in Less Than 1 µs
  • 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
  • Basic Clock Module Configurations
    • Internal Frequencies up to 16 MHz With One Calibrated Frequency
    • Internal Very Low Power Low-Frequency (LF) Oscillator
    • 32-kHz Crystal
    • External Digital Clock Source
  • 16-Bit Timer_A With Two Capture/Compare Registers
  • Brownout Detector
  • On-Chip Comparator for Analog Signal Compare Function or Slope A/D (See )
  • Serial Onboard Programming, No External Programming Voltage Needed, Programmable Code Protection by Security Fuse
  • On-Chip Emulation Logic With Spy-Bi-Wire Interface
  • Available in a 14-Pin Plastic Small-Outline Thin Package (TSSOP) (PW), 14-Pin Plastic Dual Inline Package (PDIP) (N), and 16-Pin QFN (RSA)

The Texas Instruments MSP430 family of ultralow-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430G2x01 and MSP430G2x11 series is an ultralow-power mixed signal microcontroller with a built-in 16-bit timer and ten I/O pins. The MSP430G2x11 family members have a versatile analog comparator.

Typical applications include low-cost sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system.

The Texas Instruments MSP430 family of ultralow-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430G2x01 and MSP430G2x11 series is an ultralow-power mixed signal microcontroller with a built-in 16-bit timer and ten I/O pins. The MSP430G2x11 family members have a versatile analog comparator.

Typical applications include low-cost sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
40 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート MSP430G2x01, MSP430G2x11 Mixed Signal Microcontroller データシート (Rev. I) 2013年 2月 15日
* エラッタ MSP430G2201 Microcontroller Errata (Rev. H) PDF | HTML 2021年 6月 28日
* ユーザー・ガイド MSP430F2xx, MSP430G2xx Family User's Guide (Rev. K) PDF | HTML 2022年 8月 25日
アプリケーション・ノート MSP430™ MCU から MSPM0 MCU への移行ガイド (Rev. B 翻訳版) PDF | HTML 英語版 (Rev.B) PDF | HTML 2025年 7月 2日
アプリケーション・ノート QFN and SON PCB Attachment (Rev. C) PDF | HTML 2023年 12月 6日
アプリケーション・ノート Design Considerations When Using the MSP430 Graphics Library (Rev. A) PDF | HTML 2023年 8月 9日
アプリケーション・ノート Li-Ion Battery Charger Solution Using an MSP430™ MCU (Rev. B) PDF | HTML 2022年 4月 1日
アプリケーション・ノート ESD Diode Current Specification (Rev. B) PDF | HTML 2021年 8月 23日
アプリケーション・ノート Migrating from MSP430 F2xx and G2xx families to MSP430 FR4xx and FR2xx family (Rev. G) PDF | HTML 2021年 8月 2日
ユーザー・ガイド MSP430 MCUs Development Guide Book (Rev. A) PDF | HTML 2021年 5月 13日
アプリケーション・ノート MSP430 System ESD Troubleshooting Guide PDF | HTML 2019年 12月 13日
アプリケーション・ノート Programming a Flash-Based MSP430 MCU Using the JTAG Interface (Rev. H) 2019年 3月 15日
ホワイト・ペーパー Debunking the Ultra-low Power Comparison: MSP430F2x MCUs vs. Microchip XLP Tech (Rev. A) 2019年 2月 26日
アプリケーション・ノート Interfacing the 3-V MSP430 MCU to 5-V Circuits (Rev. A) PDF | HTML 2018年 10月 3日
アプリケーション・ノート Interfacing MSP430™ MCUs With MMC or SD Flash Memory Cards (Rev. C) PDF | HTML 2018年 8月 24日
アプリケーション・ノート MSP430 Flash Memory Characteristics (Rev. B) PDF | HTML 2018年 8月 24日
アプリケーション・ノート Understanding MSP430 Flash Data Retention (Rev. A) PDF | HTML 2018年 8月 24日
アプリケーション・ノート Mixing C and Assembler With MSP430™ MCUs (Rev. A) PDF | HTML 2018年 8月 7日
アプリケーション・ノート Using the TPS3619 With MSP430 Microcontrollers (Rev. B) PDF | HTML 2018年 8月 6日
アプリケーション・ノート MSP430 LFXT1 Oscillator Accuracy (Rev. A) 2018年 8月 3日
アプリケーション・ノート Efficient Multiplication and Division Using MSP430 MCUs (Rev. A) 2018年 7月 18日
アプリケーション・ノート CRC Implementation with MSP430 MCUs (Rev. A) 2018年 6月 21日
アプリケーション・ノート Implementing An Ultra-Low-Power Keypad Interface With MSP430 MCUs (Rev. A) 2018年 5月 22日
アプリケーション・ノート Random Number Generation Using MSP430™ MCUs (Rev. A) 2018年 5月 16日
アプリケーション・ノート Wave Digital Filtering Using an MSP430 MCU (Rev. A) 2018年 5月 16日
アプリケーション・ノート Software Coding Techniques for MSP430™ MCUs (Rev. B) 2018年 3月 14日
アプリケーション・ノート MSP430 32-kHz Crystal Oscillators (Rev. D) PDF | HTML 2017年 7月 18日
アプリケーション・ノート Migrating from the MSP430F2xx,G2xx Family to the MSP430FR58xx/FR59xx/68xx/69xx (Rev. E) PDF | HTML 2016年 11月 3日
アプリケーション・ノート Advanced Debugging Using the Enhanced Emulation Module (EEM) With CCS v6 (Rev. F) 2016年 9月 6日
機能安全情報 Safety Manual for MSP430G2xx, F5xx, and FR57xx in IEC 60730 Safety Applications (Rev. A) 2016年 1月 12日
アプリケーション・ノート MSP Code Protection Features PDF | HTML 2015年 12月 7日
技術記事 Designing an energy-efficient BLDC ceiling fan solution PDF | HTML 2015年 4月 24日
アプリケーション・ノート MSP430を使用した静電容量式シングルタッチ・センサ設計の手引き 2013年 10月 10日
アプリケーション・ノート MSP430F2xx および MSP430G2xx ファミリから、MSP430FR58xx および MSP430FR59xx ファミリへの移行 最新英語版 (Rev.E) PDF | HTML 2013年 4月 19日
アプリケーション・ノート ELECTRONIC HORN BASED ON MSP430 FOR AUTOMOTIVE APPLICATION 2013年 1月 8日
ホワイト・ペーパー Power Management Solutions for Ultra-Low-Power 16-Bit MSP430 MCUs (Rev. D) 2012年 3月 28日
アプリケーション・ノート Powering the MSP430 from a High Voltage Input using the TPS62122 (Rev. C) 2012年 1月 12日
アプリケーション・ノート Using the Real-Time-Clock Library (Rev. A) 2011年 1月 11日
アプリケーション・ノート 1.8V – 5.5V Input, High-Efficiency DCDC Converter Reference Design for MSP430 (Rev. B) 2010年 6月 14日
アプリケーション・ノート Tiny DCDC Converter Reference Design (Rev. A) 2010年 6月 14日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ALGO-3P-UISP1-TI — テキサス インスツルメンツのデバイス向けの Algocraft μISP1 プログラマ

μISP は、ホスト PC に接続する (RS-232、USB、LAN 接続が内蔵) かスタンドアロン モードで動作できます。

スタンドアロン モードでのプログラミング サイクルの実行は、単に START ボタンを押すか、複数の TTL 制御ラインを通して行われます。

そのコンパクトなサイズと汎用性により、本番環境、手動プロセス、自動プロセスへの簡単な組み込みが可能になります。

購入先:Algocraft
開発キット

MSP-TS430PW28A — MSP-TS430PW28A - MSP430F2x MCU と MSP430G2x MCU の 28 ピン・ターゲット開発ボード

MSP-TS430PW28A はスタンドアロンの ZIF ソケット・ターゲット・ボードで、JTAG インターフェイスまたは Spy Bi-Wire(2 線式の JTAG)プロトコルによる MSP430 イン・システムのプログラムとデバッグに使用できます。この開発ボードは、20 ピンまたは 28 ピンの TSSOP パッケージ(TI パッケージ・コード: PW)に収納された、一部の MSP430F フラッシュ・パーツをサポートしています。ターゲットのデバイス資料を確認して、正しいターゲット・ボードを探してください。

フラッシュ・エミュレーション・ツール(FET)は個別に購入できます( (...)

ユーザー ガイド: PDF | HTML
ハードウェア・プログラミング・ツール

MSP-FET — MSP MCU プログラマとデバッガ

MSP-FET は、強力なエミュレーション開発ツールであり、一般的にデバッグ プローブと呼ばれ、MSP 低消費電力マイクロコントローラ (MCU) の開発を迅速に開始することを可能にします。

JTAG および SBW インターフェイスの双方に対応し、プログラミングおよびリアルタイム デバッグをサポートします。さらに、MSP-FET はコンピュータの USB インターフェイスと MSP の UART 間でバックチャネル UART 接続も提供します。これにより、MSP プログラマは、MSP とコンピュータ上で動作するターミナル間でシリアル通信を行う便利な手段を得ることができます。また、UART や (...)

ユーザー ガイド: PDF | HTML
ハードウェア・プログラミング・ツール

ALGO-3P-WRITENOW — Algocraft WriteNow! プログラマ

WriteNow! インシステム プログラマのシリーズは、プログラミング業界で画期的なものです。このプログラマは、さまざまなメーカーの多数のデバイス (マイコン、メモリ、CPLD、およびその他のプログラマブル デバイス) に対応しており、ATE / 付属設備への組み込みが容易な小型サイズです。これらはスタンドアロンで動作、またはホスト PC に接続して動作し (RS-232、LAN、および USB 接続が内蔵)、使いやすいソフトウェア ユーティリティが付属しています。

購入先:Algocraft
ソフトウェア開発キット (SDK)

MSP430-SDK MSP430 マイコン向け MSPWare

MSP430-SDK is a collection of resources that help users to write effective code for MSP430 microcontrollers (MCUs). These resources support ALL MSP430 microcontrollers. As one user mentioned, “It’s essentially everything developers need to become MSP430 microcontroller experts!”

This collection of (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

参照 ダウンロードオプション
サンプル・コードまたはデモ

SLAC463 MSP430G2x01, MSP430G2x11, MSP430G2x21, MSP430G2x31 Code Examples

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ドライバまたはライブラリ

MSP-DSPLIB MSP マイコン向けデジタル・シグナル・プロセッシング(DSP)ライブラリ

The TI MSP430™ Digital Signal Processing library is a set of optimized functions to perform common signal processing operations for MSP430 microcontrollers. These functions are used in applications where processing-intensive transforms are done in real-time for minimal energy and with very (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

参照 ダウンロードオプション
ドライバまたはライブラリ

MSP-GRLIB MSP グラフィック・ライブラリ

The MSP Graphics Library is a royalty-free set of graphics primitives for displaying images or creating graphical user interfaces (GUIs) on MSP430 and MSP432 microcontroller-based boards that use a graphical display. The graphics library consists of two functional layers: 1) the display driver (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

参照 ダウンロードオプション
はじめに

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

IDE (統合開発環境)、コンパイラ、またはデバッガ

CCSTUDIO Code Composer Studio 統合開発環境(IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

開始 ダウンロードオプション
IDE (統合開発環境)、コンパイラ、またはデバッガ

ENERGIA — Energia

Energia は、オープン・ソースでコミュニティ指向の統合開発環境(IDE)およびソフトウェア・フレームワークです。配線フレームワークをベースとする Energia は、マイコンのプログラミングを対象にして、直感的なコーディング環境と、使いやすい機能 API やライブラリからなる堅牢なフレームワークを実現します。Energia は多くの TI 製プロセッサをサポートしており、主に ローンチパッド 開発エコシステムで使用可能なプロセッサが対象です。Energia はオープン・ソースであり、ソース・コードは github www.github.com/energia/energia (...)
IDE (統合開発環境)、コンパイラ、またはデバッガ

ENERGYTRACE — MSP マイコン向け EnergyTrace™ テクノロジー

EnergyTrace™ ソフトウェアは、MSP430™ マイコン (MCU)、MSP432™ マイコン、CC13xx ワイヤレス・マイコン、CC26xx ワイヤレス・マイコンに対応した、エネルギー・ベースのコード分析ツールであり、アプリケーションのエネルギー・プロファイルを測定して表示します。また、超低消費電力化を目的としたコードの最適化に役立ちます。

デベロッパーの皆様がご存じのように、システムの状態を理解していない場合、システムのチューニングは困難になります。 EnergyTrace (...)

ユーザー ガイド: PDF
最新英語版 (Rev.AS): PDF
IDE (統合開発環境)、コンパイラ、またはデバッガ

IAR-KICKSTART — IAR Embedded Workbench

IAR Embedded Workbench は、選択したターゲット・マイコンに対応する組込みアプリケーションのビルドとデバッグに使用する包括的な開発ツールチェーンです。付属の IAR C/C++ コンパイラは、開発中アプリケーション向けに高度最適化済みのコードを生成します。C-SPY デバッガは、コードとデータそれぞれの複雑なブレークポイントをサポートしている、ソース・レベルと逆アセンブリ・レベルのデバッグに適したフル統合型デバッガです。

主なコンポーネント:

  • プロジェクト管理ツールとエディタの付属した統合開発環境。
  • 高度な最適化を実現する C/C++ コンパイラ。
  • (...)
購入先:IAR Systems
ユーザー ガイド: PDF
オンライン・トレーニング

MSP430-ACADEMY MSP430™ academy

MSP430™ academy delivers easy-to-use training modules that span a wide range of topics and LaunchPads in the MSP430 MCU portfolio.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

オペレーティング・システム (OS)

WHIS-3P-SAFERTOS — WITTENSTEIN SAFERTOS の事前認証取得済み安全対応 RTOS

SAFERTOS® は、組込みプロセッサに適した独自のリアルタイム オペレーティング システムです。TÜV SÜD から、IEC 61508 SIL3 と ISO 26262 ASIL D の各規格に対する事前認証取得済みです。SAFERTOS® は、WHIS のエキスパート チームが安全性を重視して特化型製作したもので、世界各地の安全重視アプリケーションが採用しています。WHIS とテキサス・インスツルメンツは 10 年以上にわたる協力関係を維持してきました。この間、WHIS は SafeRTOS® を幅広い TI (...)
ソフトウェア・プログラミング・ツール

MSP430-FLASHER MSP430™ と SimpleLink™ MSP432™ の各マイコン向けコマンドライン・プログラマ

MSPFlasher is an open-source, shell-based (command line) interface for programming MSP430™ and MSP432™ microcontrollers (MCUs) through JTAG and provides the most common programming functions. MSP Flasher can be used to download binary files directly to memory without the need of an IDE (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
ソフトウェア・プログラミング・ツール

UNIFLASH ほとんどの TI 製マイコン(MCU)とミリ波センサに対応する UniFlash

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

開始 ダウンロードオプション
設計ツール

MSP-3P-SEARCH — MSP Third party search tool

TI は複数の企業と協力し、TI の MSP デバイスに対応する多様なソリューションとサービスを提供しています。これらの企業は、各種 MSP デバイスを使用する量産に至るお客様の開発工程の迅速化に役立ちます。この検索ツールをダウンロードすると、サード・パーティー各社の概要を手早く参照し、お客様のニーズに適したサード・パーティーを見つけることができます。

(...)

リファレンス・デザイン

TIDA-00386 — BLDC 天井ファン・コントローラ、センサなし正弦波電流制御付

このリファレンス・デザインは、AC 電源で動作するブラシレス DC 天井換気扇コントローラを提供します。24V 3 相モーター・ドライバ DRV10983 を採用しており、正弦波電流とセンサレス制御機能を使用してモーターを駆動します。UCC28630 は、90 ~ 265VAC を 24VDC に変換します。MSP430G2201 バリュー・ライン・プロセッサは、速度制御用の赤外線信号をデコードします。付属のファームウェアを使用すると、NEC 伝送プロトコルをベースとする標準的な赤外線リモート制御機能を容易に統合できます。    
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
PDIP (N) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian
VQFN (RSA) 16 Ultra Librarian