ホーム マイコン (MCU) / プロセッサ Microcontrollers 車載マイコン 車載パワートレイン、ゾーンおよびシャーシ制御マイコン

TMS570LS2125

アクティブ

Arm Cortex-R4F 採用、FlexRay 搭載、16/32 ビット RISC 型フラッシュ MCU

製品詳細

CPU Arm Cortex-R4F Frequency (MHz) 160, 180 Flash memory (kByte) 2048 RAM (kByte) 192 ADC type 2 12-bit MibADC Total processing (MIPS) 0.00018 Features CAN, FlexRay, Hercules high-performance microcontroller, SPI, UART UART 2 CAN (#) 3 PWM (Ch) 40, 44 TI functional safety category Functional Safety-Compliant Number of ADC channels 24 SPI 1, 2 Operating temperature range (°C) -40 to 125 Rating Automotive Communication interface CAN, FlexRay, SPI, UART Operating system AutoSAR, FreeRTOS, SafeRTOS Hardware accelerators Floating point unit Nonvolatile memory (kByte) 2048 Number of GPIOs 58, 144 Number of I2Cs 1
CPU Arm Cortex-R4F Frequency (MHz) 160, 180 Flash memory (kByte) 2048 RAM (kByte) 192 ADC type 2 12-bit MibADC Total processing (MIPS) 0.00018 Features CAN, FlexRay, Hercules high-performance microcontroller, SPI, UART UART 2 CAN (#) 3 PWM (Ch) 40, 44 TI functional safety category Functional Safety-Compliant Number of ADC channels 24 SPI 1, 2 Operating temperature range (°C) -40 to 125 Rating Automotive Communication interface CAN, FlexRay, SPI, UART Operating system AutoSAR, FreeRTOS, SafeRTOS Hardware accelerators Floating point unit Nonvolatile memory (kByte) 2048 Number of GPIOs 58, 144 Number of I2Cs 1
LQFP (PGE) 144 484 mm² 22 x 22
  • High-Performance Automotive-Grade Microcontroller for Safety-Critical Applications
    • Dual CPUs Running in Lockstep
    • ECC on Flash and RAM Interfaces
    • Built-In Self-Test (BIST) for CPU and On-chip RAMs
    • Error Signaling Module With Error Pin
    • Voltage and Clock Monitoring
  • ARM Cortex-R4F 32-Bit RISC CPU
    • Efficient 1.66 DMIPS/MHz With 8-Stage Pipeline
    • FPU With Single- and Double-Precision
    • 12-Region Memory Protection Unit (MPU)
    • Open Architecture With Third-Party Support
  • Operating Conditions
    • System Clock up to 180 MHz
    • Core Supply Voltage (VCC): 1.2 V Nominal
    • I/O Supply Voltage (VCCIO): 3.3 V Nominal
    • ADC Supply Voltage (VCCAD): 3.0 to 5.25 V
  • Integrated Memory
    • 3MB of Program Flash With ECC (LS3135)
    • 2MB of Program Flash With ECC (LS2135/2125)
    • 256KB of RAM With ECC (LS3135/2135)
    • 192KB of RAM With ECC (LS2125)
    • 64KB of Flash With ECC for Emulated EEPROM
  • 16-Bit External Memory Interface
  • Common Platform Architecture
    • Consistent Memory Map Across Family
    • Real-Time Interrupt (RTI) Timer OS Timer
    • 96-Channel Vectored Interrupt Module (VIM)
    • 2-Channel Cyclic Redundancy Checker (CRC)
  • Direct Memory Access (DMA) Controller
    • 16 Channels and 32 Control Packets
    • Parity Protection for Control Packet RAM
    • DMA Accesses Protected by Dedicated MPU
  • Frequency-Modulated Phase-Locked Loop (FMPLL) With Built-In Slip Detector
  • Separate Nonmodulating PLL for FlexRay™
  • Trace and Calibration Capabilities
    • Embedded Trace Macrocell (ETM-R4)
    • Data Modification Module (DMM)
    • RAM Trace Port (RTP)
    • Parameter Overlay Module (POM)
  • Multiple Communication Interfaces
    • FlexRay Controller With Two Channels
      • 8KB of Message RAM With Parity Protection
      • Dedicated Transfer Unit (FTU)
    • Three CAN Controllers (DCANs)
      • 64 Mailboxes, Each With Parity Protection
      • Compliant to CAN Protocol Version 2.0B
    • Standard Serial Communication Interface (SCI)
    • Local Interconnect Network (LIN) Interface Controller
      • Compliant to LIN Protocol Version 2.1
      • Can be Configured as a Second SCI
    • Inter-Integrated Circuit (I2C)
    • Three Multibuffered Serial Peripheral Interfaces (MibSPIs)
      • 128 Words With Parity Protection Each
    • Two Standard Serial Peripheral Interfaces (SPIs)
  • Two Next Generation High-End Timer (N2HET) Modules
    • N2HET1: 32 Programmable Channels
    • N2HET2: 18 Programmable Channels
    • 160-Word Instruction RAM Each With Parity Protection
    • Each N2HET Includes Hardware Angle Generator
    • Dedicated High-End Transfer Unit (HTU) With MPU for Each N2HET
  • Two 12-Bit Multibuffered ADC Modules
    • ADC1: 24 Channels
    • ADC2: 16 Channels Shared With ADC1
    • 64 Result Buffers With Parity Protection Each
  • General-Purpose Input/Output (GPIO) Pins Capable of Generating Interrupts
    • Sixteen Pins on the ZWT Package
    • Four Pins on the PGE Package
  • IEEE 1149.1 JTAG, Boundary Scan and ARM CoreSight Components
  • JTAG Security Module
  • Packages
    • 144-Pin Quad Flatpack (PGE) [Green]
    • 337-Ball Grid Array (ZWT) [Green]
  • High-Performance Automotive-Grade Microcontroller for Safety-Critical Applications
    • Dual CPUs Running in Lockstep
    • ECC on Flash and RAM Interfaces
    • Built-In Self-Test (BIST) for CPU and On-chip RAMs
    • Error Signaling Module With Error Pin
    • Voltage and Clock Monitoring
  • ARM Cortex-R4F 32-Bit RISC CPU
    • Efficient 1.66 DMIPS/MHz With 8-Stage Pipeline
    • FPU With Single- and Double-Precision
    • 12-Region Memory Protection Unit (MPU)
    • Open Architecture With Third-Party Support
  • Operating Conditions
    • System Clock up to 180 MHz
    • Core Supply Voltage (VCC): 1.2 V Nominal
    • I/O Supply Voltage (VCCIO): 3.3 V Nominal
    • ADC Supply Voltage (VCCAD): 3.0 to 5.25 V
  • Integrated Memory
    • 3MB of Program Flash With ECC (LS3135)
    • 2MB of Program Flash With ECC (LS2135/2125)
    • 256KB of RAM With ECC (LS3135/2135)
    • 192KB of RAM With ECC (LS2125)
    • 64KB of Flash With ECC for Emulated EEPROM
  • 16-Bit External Memory Interface
  • Common Platform Architecture
    • Consistent Memory Map Across Family
    • Real-Time Interrupt (RTI) Timer OS Timer
    • 96-Channel Vectored Interrupt Module (VIM)
    • 2-Channel Cyclic Redundancy Checker (CRC)
  • Direct Memory Access (DMA) Controller
    • 16 Channels and 32 Control Packets
    • Parity Protection for Control Packet RAM
    • DMA Accesses Protected by Dedicated MPU
  • Frequency-Modulated Phase-Locked Loop (FMPLL) With Built-In Slip Detector
  • Separate Nonmodulating PLL for FlexRay™
  • Trace and Calibration Capabilities
    • Embedded Trace Macrocell (ETM-R4)
    • Data Modification Module (DMM)
    • RAM Trace Port (RTP)
    • Parameter Overlay Module (POM)
  • Multiple Communication Interfaces
    • FlexRay Controller With Two Channels
      • 8KB of Message RAM With Parity Protection
      • Dedicated Transfer Unit (FTU)
    • Three CAN Controllers (DCANs)
      • 64 Mailboxes, Each With Parity Protection
      • Compliant to CAN Protocol Version 2.0B
    • Standard Serial Communication Interface (SCI)
    • Local Interconnect Network (LIN) Interface Controller
      • Compliant to LIN Protocol Version 2.1
      • Can be Configured as a Second SCI
    • Inter-Integrated Circuit (I2C)
    • Three Multibuffered Serial Peripheral Interfaces (MibSPIs)
      • 128 Words With Parity Protection Each
    • Two Standard Serial Peripheral Interfaces (SPIs)
  • Two Next Generation High-End Timer (N2HET) Modules
    • N2HET1: 32 Programmable Channels
    • N2HET2: 18 Programmable Channels
    • 160-Word Instruction RAM Each With Parity Protection
    • Each N2HET Includes Hardware Angle Generator
    • Dedicated High-End Transfer Unit (HTU) With MPU for Each N2HET
  • Two 12-Bit Multibuffered ADC Modules
    • ADC1: 24 Channels
    • ADC2: 16 Channels Shared With ADC1
    • 64 Result Buffers With Parity Protection Each
  • General-Purpose Input/Output (GPIO) Pins Capable of Generating Interrupts
    • Sixteen Pins on the ZWT Package
    • Four Pins on the PGE Package
  • IEEE 1149.1 JTAG, Boundary Scan and ARM CoreSight Components
  • JTAG Security Module
  • Packages
    • 144-Pin Quad Flatpack (PGE) [Green]
    • 337-Ball Grid Array (ZWT) [Green]

The TMS570LS31x5/21x5 device is a high-performance automotive-grade microcontroller family for safety systems. The safety architecture includes dual CPUs in lockstep, CPU and memory BIST logic, ECC on both the flash and the data SRAM, parity on peripheral memories, and loopback capability on peripheral I/Os.

The TMS570LS31x5/21x5 device integrates the ARM Cortex-R4F Floating-Point CPU. The CPU offers an efficient 1.66 DMIPS/MHz, and has configurations that can run up to 180 MHz, providing up to 298 DMIPS. The device supports the word-invariant big-endian [BE32] format.

The TMS570LS3135 device has 3MB of integrated flash and 256KB of data RAM. The TMS570LS2135 device has 2MB of integrated flash and 256KB of data RAM. The TMS570LS2125 device has 2MB of integrated flash and 192KB of data RAM. Both the flash and RAM have single-bit error correction and double-bit error detection. The flash memory on this device is a nonvolatile, electrically erasable, and programmable memory implemented with a 64-bit-wide data bus interface. The flash operates on a 3.3-V supply input (same level as I/O supply) for all read, program, and erase operations. When in pipeline mode, the flash operates with a system clock frequency of up to 180 MHz. The SRAM supports single-cycle read and write accesses in byte, halfword, word, and double-word modes.

The TMS570LS31x5/21x5 device features peripherals for real-time control-based applications, including two Next Generation High-End Timer (N2HET) timing coprocessors and two 12-bit Analog-to-Digital Converters (ADCs) supporting up to 24 inputs.

The N2HET is an advanced intelligent timer that provides sophisticated timing functions for real-time applications. The timer is software-controlled, using a reduced instruction set, with a specialized timer micromachine and an attached I/O port. The N2HET can be used for pulse-width-modulated outputs, capture or compare inputs, or GPIO. The N2HET is especially well suited for applications requiring multiple sensor information and drive actuators with complex and accurate time pulses. A High-End Timer Transfer Unit (HTU) can perform DMA-type transactions to transfer N2HET data to or from main memory. A Memory Protection Unit (MPU) is built into the HTU.

The device has two 12-bit-resolution MibADCs with 24 channels and 64 words of parity-protected buffer RAM each. The MibADC channels can be converted individually or can be grouped by software for sequential conversion sequences. Sixteen channels are shared between the two MibADCs. There are three separate groupings. Each sequence can be converted once when triggered or configured for continuous conversion mode. The MibADC has a 10-bit mode for use when compatibility with older devices or faster conversion time is desired.

The device has multiple communication interfaces: three MibSPIs, two SPIs, one LIN, one SCI, three DCANs, one I2C module, and one FlexRay controller. The SPIs provide a convenient method of serial high-speed communication between similar shift-register type devices. The LIN supports the Local Interconnect standard 2.0 and can be used as a UART in full-duplex mode using the standard Non-Return-to-Zero (NRZ) format.

The DCAN supports the CAN 2.0 (A and B) protocol standard and uses a serial, multimaster communication protocol that efficiently supports distributed real-time control with robust communication rates of up to 1 Mbps. The DCAN is ideal for systems operating in noisy and harsh environments (for example, automotive vehicle networking and industrial fieldbus) that require reliable serial communication or multiplexed wiring.

The FlexRay controller uses a dual-channel serial, fixed time base multimaster communication protocol with communication rates of 10 Mbps per channel. A FlexRay Transfer Unit (FTU) enables autonomous transfers of FlexRay data to and from the CPU main memory. Transfers are protected by a dedicated, built-in MPU.

The I2C module is a multimaster communication module providing an interface between the microcontroller and an I2C-compatible device through the I2C serial bus. The I2C supports speeds of 100 and 400 Kbps.

The Frequency-Modulated Phase-Locked Loop (FMPLL) clock module is used to multiply the external frequency reference to a higher frequency for internal use. There are two FMPLL modules on this device. These modules, when enabled, provide two of the seven possible clock source inputs to the Global Clock Module (GCM). The GCM manages the mapping between the available clock sources and the device clock domains.

The device also has an External Clock Prescaler (ECP) module that when enabled, outputs a continuous external clock on the ECLK pin (or ball). The ECLK frequency is a user-programmable ratio of the peripheral interface clock (VCLK) frequency. This low-frequency output can be monitored externally as an indicator of the device operating frequency.

The DMA controller has 16 channels, 32 control packets, and parity protection on its memory. An MPU is built into the DMA to limit the DMA to prescribed areas of memory and to protect the rest of the memory system from any malfunction of the DMA.

The Error Signaling Module (ESM) monitors all device errors and determines whether an interrupt is generated or the external ERROR pin is toggled when a fault is detected. The ERROR pin can be monitored externally as an indicator of a fault condition in the microcontroller.

The External Memory Interface (EMIF) provides off-chip expansion capability with the ability to interface to synchronous DRAM (SDRAM) devices, asynchronous memories, peripherals or FPGA devices.

Several interfaces are implemented to enhance the debugging capabilities of application code. In addition to the built-in ARM Cortex-R4F CoreSight debug features, an External Trace Macrocell (ETM) provides instruction and data trace of program execution. For instrumentation purposes, a RAM Trace Port (RTP) module is implemented to support high-speed tracing of RAM and peripheral accesses by the CPU or any other master. A Data Modification Module (DMM) gives the ability to write external data into the device memory. Both the RTP and DMM have no or only minimum impact on the program execution time of the application code. A Parameter Overlay Module (POM) can reroute flash accesses to internal memory or to the EMIF. This rerouting allows the dynamic calibration against production code of parameters and tables without rebuilding the code to explicitly access RAM or halting the processor to reprogram the data flash.

With integrated safety features and a wide choice of communication and control peripherals, the TMS570LS31x5/21x5 device is an ideal solution for high-performance real-time control applications with safety-critical requirements.

The TMS570LS31x5/21x5 device is a high-performance automotive-grade microcontroller family for safety systems. The safety architecture includes dual CPUs in lockstep, CPU and memory BIST logic, ECC on both the flash and the data SRAM, parity on peripheral memories, and loopback capability on peripheral I/Os.

The TMS570LS31x5/21x5 device integrates the ARM Cortex-R4F Floating-Point CPU. The CPU offers an efficient 1.66 DMIPS/MHz, and has configurations that can run up to 180 MHz, providing up to 298 DMIPS. The device supports the word-invariant big-endian [BE32] format.

The TMS570LS3135 device has 3MB of integrated flash and 256KB of data RAM. The TMS570LS2135 device has 2MB of integrated flash and 256KB of data RAM. The TMS570LS2125 device has 2MB of integrated flash and 192KB of data RAM. Both the flash and RAM have single-bit error correction and double-bit error detection. The flash memory on this device is a nonvolatile, electrically erasable, and programmable memory implemented with a 64-bit-wide data bus interface. The flash operates on a 3.3-V supply input (same level as I/O supply) for all read, program, and erase operations. When in pipeline mode, the flash operates with a system clock frequency of up to 180 MHz. The SRAM supports single-cycle read and write accesses in byte, halfword, word, and double-word modes.

The TMS570LS31x5/21x5 device features peripherals for real-time control-based applications, including two Next Generation High-End Timer (N2HET) timing coprocessors and two 12-bit Analog-to-Digital Converters (ADCs) supporting up to 24 inputs.

The N2HET is an advanced intelligent timer that provides sophisticated timing functions for real-time applications. The timer is software-controlled, using a reduced instruction set, with a specialized timer micromachine and an attached I/O port. The N2HET can be used for pulse-width-modulated outputs, capture or compare inputs, or GPIO. The N2HET is especially well suited for applications requiring multiple sensor information and drive actuators with complex and accurate time pulses. A High-End Timer Transfer Unit (HTU) can perform DMA-type transactions to transfer N2HET data to or from main memory. A Memory Protection Unit (MPU) is built into the HTU.

The device has two 12-bit-resolution MibADCs with 24 channels and 64 words of parity-protected buffer RAM each. The MibADC channels can be converted individually or can be grouped by software for sequential conversion sequences. Sixteen channels are shared between the two MibADCs. There are three separate groupings. Each sequence can be converted once when triggered or configured for continuous conversion mode. The MibADC has a 10-bit mode for use when compatibility with older devices or faster conversion time is desired.

The device has multiple communication interfaces: three MibSPIs, two SPIs, one LIN, one SCI, three DCANs, one I2C module, and one FlexRay controller. The SPIs provide a convenient method of serial high-speed communication between similar shift-register type devices. The LIN supports the Local Interconnect standard 2.0 and can be used as a UART in full-duplex mode using the standard Non-Return-to-Zero (NRZ) format.

The DCAN supports the CAN 2.0 (A and B) protocol standard and uses a serial, multimaster communication protocol that efficiently supports distributed real-time control with robust communication rates of up to 1 Mbps. The DCAN is ideal for systems operating in noisy and harsh environments (for example, automotive vehicle networking and industrial fieldbus) that require reliable serial communication or multiplexed wiring.

The FlexRay controller uses a dual-channel serial, fixed time base multimaster communication protocol with communication rates of 10 Mbps per channel. A FlexRay Transfer Unit (FTU) enables autonomous transfers of FlexRay data to and from the CPU main memory. Transfers are protected by a dedicated, built-in MPU.

The I2C module is a multimaster communication module providing an interface between the microcontroller and an I2C-compatible device through the I2C serial bus. The I2C supports speeds of 100 and 400 Kbps.

The Frequency-Modulated Phase-Locked Loop (FMPLL) clock module is used to multiply the external frequency reference to a higher frequency for internal use. There are two FMPLL modules on this device. These modules, when enabled, provide two of the seven possible clock source inputs to the Global Clock Module (GCM). The GCM manages the mapping between the available clock sources and the device clock domains.

The device also has an External Clock Prescaler (ECP) module that when enabled, outputs a continuous external clock on the ECLK pin (or ball). The ECLK frequency is a user-programmable ratio of the peripheral interface clock (VCLK) frequency. This low-frequency output can be monitored externally as an indicator of the device operating frequency.

The DMA controller has 16 channels, 32 control packets, and parity protection on its memory. An MPU is built into the DMA to limit the DMA to prescribed areas of memory and to protect the rest of the memory system from any malfunction of the DMA.

The Error Signaling Module (ESM) monitors all device errors and determines whether an interrupt is generated or the external ERROR pin is toggled when a fault is detected. The ERROR pin can be monitored externally as an indicator of a fault condition in the microcontroller.

The External Memory Interface (EMIF) provides off-chip expansion capability with the ability to interface to synchronous DRAM (SDRAM) devices, asynchronous memories, peripherals or FPGA devices.

Several interfaces are implemented to enhance the debugging capabilities of application code. In addition to the built-in ARM Cortex-R4F CoreSight debug features, an External Trace Macrocell (ETM) provides instruction and data trace of program execution. For instrumentation purposes, a RAM Trace Port (RTP) module is implemented to support high-speed tracing of RAM and peripheral accesses by the CPU or any other master. A Data Modification Module (DMM) gives the ability to write external data into the device memory. Both the RTP and DMM have no or only minimum impact on the program execution time of the application code. A Parameter Overlay Module (POM) can reroute flash accesses to internal memory or to the EMIF. This rerouting allows the dynamic calibration against production code of parameters and tables without rebuilding the code to explicitly access RAM or halting the processor to reprogram the data flash.

With integrated safety features and a wide choice of communication and control peripherals, the TMS570LS31x5/21x5 device is an ideal solution for high-performance real-time control applications with safety-critical requirements.

ダウンロード 字幕付きのビデオを表示 ビデオ
詳細リクエスト

Hercules TMS570LS2125 は、IEC 61508 に準拠する SIL 3 (セーフティー インテグリティ レベル) を達成できることが TÜV SÜD によって認証済みであり、機能安全アプリケーションの開発難易度を低減するのに役立ちます。今すぐ証明書をダウンロードできます。

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TMS570LS2135 アクティブ Arm Cortex-R4F 採用、FlexRay 搭載、16/32 ビット RISC 型フラッシュ MCU Same # of Cores, Frequency, Flash, and package with close feature set. Improved RAM (256 kB).
TMS570LS3134 アクティブ Arm Cortex-R4F 採用、16/32 ビット RISC 型フラッシュ マイコン Same # of Cores, Frequency/MIPS, Flash Size, and package; close feature set. Improved RAM (256 kB). More expensive ($14.361)
比較対象デバイスと類似の機能
AM263P4-Q1 アクティブ 車載、リアルタイム制御機能とフラッシュ・イン・パッケージ機能を搭載、400MHz クワッドコア Arm® Cortex®-R5F マイコン This product is from the latest generation of Arm® Cortex®-R5F MCUs with similar attributes.
新規 F29H859TU-Q1 プレビュー 車載、200MHz 動作の C29x トリプル コア搭載、ロックステップ対応、機能安全準拠、4MB、C2000™ 64 ビット マイコン This product is from the latest generation of C2000 real-time MCUs with similar attributes.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
83 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TMS570LS31x5/21x5 16- and 32-Bit RISC Flash Microcontroller データシート (Rev. C) PDF | HTML 2015年 4月 27日
* エラッタ TMS570LS31x/21x Microcontroller Silicon Errata (Silicon Revision C) (Rev. G) 2016年 5月 31日
* エラッタ TMS570LS31x/21x Microcontroller Silicon Errata (Silicon Revision D) (Rev. B) 2016年 5月 31日
* ユーザー・ガイド TMS570LS31x/21x 16/32-Bit RISC Flash Microcontroller Technical Reference Manual (Rev. C) 2018年 3月 1日
機能安全情報 Certification for Functional Safety Hardware Process (Rev. C) 2025年 6月 6日
証明書 TUEV SUED Certification for TMS570LS31x and TMS570LS21x (Rev. C) 2024年 6月 21日
その他の技術資料 Hercules™ Diagnostic Library Test Automation Unit User Guide (Rev. B) PDF | HTML 2020年 1月 9日
その他の技術資料 HALCoGen-CSP 04.07.01 (Rev. C) PDF | HTML 2020年 1月 8日
機能安全情報 HALCoGen-CSP Installation Guide (Rev. B) PDF | HTML 2020年 1月 8日
機能安全情報 HALCoGen-CSP User's Guide (Rev. C) PDF | HTML 2020年 1月 8日
機能安全情報 Hercules Diagnostic Library -TAU Installation Guide (Rev. B) PDF | HTML 2020年 1月 8日
ユーザー・ガイド Hercules Diagnostic Library CSP Without LDRA 2019年 10月 29日
その他の技術資料 Diagnostic Library CSP Release Notes 2019年 10月 17日
機能安全情報 SafeTI™ Hercules™ Diagnostic Library Release Notes (Rev. A) 2019年 9月 24日
アプリケーション・ノート HALCoGen Ethernet Driver With lwIP Integration Demo and Active Webserver Demo PDF | HTML 2019年 9月 13日
アプリケーション・ノート Hercules PLL Advisory SSWF021#45 Workaround (Rev. B) PDF | HTML 2019年 9月 9日
アプリケーション・ノート CAN Bus Bootloader for Hercules Microcontrollers PDF | HTML 2019年 8月 21日
アプリケーション・ノート HALCoGen CSP Without LDRA Release_Notes 2019年 8月 19日
ユーザー・ガイド HALCoGen-CSP Without LDRA Installation Guide PDF | HTML 2019年 8月 19日
ユーザー・ガイド HALCoGen-CSP Without LDRA User's Guide PDF | HTML 2019年 8月 19日
ユーザー・ガイド Hercules Diagnostic Library - Without LDRA Installation Guide PDF | HTML 2019年 8月 19日
ユーザー・ガイド Hercules™ Diag Lib Test Automation Unit Without LDRA User's Guide PDF | HTML 2019年 8月 19日
アプリケーション・ノート Interfacing the Embedded 12-Bit ADC in a TMS570LS31x/21x and RM4x Series MCUs (Rev. A) 2018年 4月 20日
アプリケーション・ノート FreeRTOS on Hercules Devices_new 2018年 4月 19日
アプリケーション・ノート Sharing FEE Blocks Between the Bootloader and the Application 2017年 11月 7日
アプリケーション・ノート Sharing Exception Vectors on Hercules™ Based Microcontrollers 2017年 3月 27日
アプリケーション・ノート Hercules AJSM Unlock (Rev. A) PDF | HTML 2016年 10月 19日
アプリケーション・ノート How to Create a HALCoGen Based Project For CCS (Rev. B) 2016年 8月 9日
アプリケーション・ノート Using the CRC Module on Hercules™-Based Microcontrollers 2016年 8月 4日
機能安全情報 Functional Safety Audit: SafeTI Functional Safety Hardware Development (Rev. A) 2016年 4月 25日
アプリケーション・ノート High Speed Serial Bus Using the MibSPIP Module on Hercules-Based MCUs 2016年 4月 22日
機能安全情報 Safety Manual for TMS570LS31x/21x Hercules ARM-Based Safety Critical MCUs (Rev. D) 2016年 2月 18日
機能安全情報 Enabling Functional Safety Using SafeTI Diagnostic Library 2015年 12月 18日
ホワイト・ペーパー Hercules™ MCU: Features Applicable to Use in High-Speed Rail 2015年 11月 2日
アプリケーション・ノート Triggering ADC Using Internal Timer Events on Hercules MCUs 2015年 10月 19日
ホワイト・ペーパー Extending TI’s Hercules MCUs with the integrated flexible HET 2015年 9月 29日
アプリケーション・ノート Continuous Monitor of the PLL Frequency With the DCC 2015年 7月 24日
アプリケーション・ノート PWM Generation and Input Capture Using HALCoGen N2HET Module 2015年 6月 30日
機能安全情報 Foundational Software for Functional Safety 2015年 5月 12日
アプリケーション・ノート Sine Wave Generation Using PWM With Hercules N2HET and HTU 2015年 5月 12日
アプリケーション・ノート Triangle/Trapezoid Wave Generation Using PWM With Hercules N2HET 2015年 5月 1日
アプリケーション・ノート Nested Interrupts on Hercules ARM Cortex-R4/5-Based Microncontrollers 2015年 4月 23日
ホワイト・ペーパー Latch-Up White Paper PDF | HTML 2015年 4月 22日
アプリケーション・ノート Interrupt and Exception Handling on Hercules ARM Cortex-R4/5-Based MCUs 2015年 4月 20日
アプリケーション・ノート Monitoring PWM Using N2HET 2015年 4月 2日
アプリケーション・ノート Hercules SCI With DMA 2015年 3月 22日
証明書 TÜV NORD Certificate for Functional Safety Software Development Process 2015年 2月 3日
機能安全情報 Calculating Equivalent Power-on-Hours for Hercules Safety MCUs 2015年 1月 26日
アプリケーション・ノート Limiting Clamp Currents on TMS470/TMS570 Digital and Analog Inputs (Rev. A) 2014年 12月 8日
機能安全情報 Comp Cons: Mig from 570LS31x/21x or 570LS12x/11x to 570LS04/03x Safety MCUs (Rev. A) 2014年 9月 22日
機能安全情報 TUV SUD ISO-13849 Safety Architecture Concept Study 2014年 7月 2日
その他の技術資料 HaLCoGen Release Notes 2014年 6月 25日
アプリケーション・ノート Compatibility Considerations: Migrating TMS570LS31x/21x to TMS570LS12x/11x (Rev. A) 2014年 2月 19日
アプリケーション・ノート Interfacing TPS65381 With Hercules Microcontrollers (Rev. A) 2014年 2月 14日
ユーザー・ガイド Trace Analyzer User's Guide (Rev. B) 2013年 11月 18日
機能安全情報 IEC 60730 and UL 1998 Safety Standard Compliance Made Easier with TI Hercules 2013年 10月 3日
アプリケーション・ノート CAN Bus Bootloader for TMS570LS31X MCU 2013年 9月 16日
アプリケーション・ノート SPI Bootloader for Hercules TMS570LS31X MCU 2013年 9月 16日
アプリケーション・ノート UART Bootloader for Hercules TMS570LS31X MCU 2013年 9月 16日
ホワイト・ペーパー Model-Based Tool Qualification of the TI C/C++ ARM® Compiler 2013年 6月 6日
アプリケーション・ノート Initialization of Hercules ARM Cortex-R4F Microcontrollers (Rev. D) 2013年 5月 29日
機能安全情報 Accelerating safety-certified motor control designs (Rev. A) 2012年 10月 4日
アプリケーション・ノート Reduction of Power Consumption for TMS570LS3137 2012年 9月 17日
アプリケーション・ノート Hercules Family Frequency Slewing to Reduce Voltage and Current Transients 2012年 7月 5日
アプリケーション・ノート Basic PBIST Configuration and Influence on Current Consumption (Rev. C) 2012年 4月 12日
アプリケーション・ノート Verification of Data Integrity Using CRC 2012年 2月 17日
アプリケーション・ノート FlexRay Transfer Unit (FTU) Setup 2012年 1月 26日
機能安全情報 Important ARM Ltd Application Notes for TI Hercules ARM Safety MCUs 2011年 11月 17日
機能安全情報 Execution Time Measurement for Hercules ARM Safety MCUs (Rev. A) 2011年 11月 4日
アプリケーション・ノート Compatibility Considerations: TMS570LS20x/10x to TMS570LS31x/21x (Rev. A) 2011年 10月 20日
アプリケーション・ノート Use of All 1'’s and All 0's Valid in Flash EEPROM Emulation 2011年 9月 27日
アプリケーション・ノート 3.3 V I/O Considerations for Hercules Safety MCUs (Rev. A) 2011年 9月 6日
機能安全情報 Hercules ARM セーフティ MCU の A/D コンバータの信号源インピーダンスについて (Rev. B) 2011年 9月 6日
機能安全情報 Hercules ARM セーフティー MCU の CAN ノードの設定について 2011年 9月 6日
機能安全情報 Leveraging the High-End Timer Transfer Unit on Hercules ARM Safety MCUs (Rev. A) 2011年 9月 6日
機能安全情報 UART 通信のための Hercules ARM セーフティー MCU SCI/LIN モジュールの設定について (Rev. A) 2011年 9月 6日
機能安全情報 Hercules™ Microcontrollers: Real-time MCUs for safety-critical products 2011年 9月 2日
アプリケーション・ノート ECC handling in TMSx70 based microcontrollers 2011年 2月 23日
ユーザー・ガイド TI ICEPick Module Type C Reference Guide Public Version 2011年 2月 17日
アプリケーション・ノート NHET Getting Started (Rev. B) 2010年 8月 30日
機能安全情報 Usage of MPU Subregions on TI Hercules ARM Safety MCUs 2010年 3月 10日
ユーザー・ガイド TI Assembly Language Tools Enhanced High-End Timer (NHET) Assembler User's Guide 2010年 3月 4日
ホワイト・ペーパー Discriminating between Soft Errors and Hard Errors in RAM White Paper 2008年 6月 4日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ALGO-3P-UISP1-TI — テキサス インスツルメンツのデバイス向けの Algocraft μISP1 プログラマ

μISP は、ホスト PC に接続する (RS-232、USB、LAN 接続が内蔵) かスタンドアロン モードで動作できます。

スタンドアロン モードでのプログラミング サイクルの実行は、単に START ボタンを押すか、複数の TTL 制御ラインを通して行われます。

そのコンパクトなサイズと汎用性により、本番環境、手動プロセス、自動プロセスへの簡単な組み込みが可能になります。

購入先:Algocraft
デバッグ・プローブ

TMDSEMU200-U — XDS200 USB デバッグ プローブ

XDS200 は、TI の組込みデバイスのデバッグに使用するデバッグ プローブ (エミュレータ) です。大半のデバイスでは、より新しく低コストな XDS110 (www.ti.com/tool/TMDSEMU110-U) の使用が推奨されます。XDS200 は、単一のポッドで IEEE1149.1、IEEE1149.7、SWD などの幅広い規格をサポートします。すべての XDS デバッグ プローブは、ETB (Embedded Trace Buffer、組込みトレース バッファ) 搭載のすべての Arm® と DSP プロセッサに対し、コア トレースとシステム トレースをサポートしています。

(...)

デバッグ・プローブ

TMDSEMU560V2STM-U — XDS560™ ソフトウェア v2 システム・トレース USB デバッグ・プローブ

XDS560v2 は、XDS560™ ファミリのデバッグ・プローブの中で最高の性能を達成し、従来の JTAG 規格 (IEEE1149.1) と cJTAG (IEEE1149.7) の両方をサポートしています。シリアル・ワイヤ・デバッグ (SWD) をサポートしていないことに注意してください。

すべての XDS デバッグ・プローブは、組み込みトレース・バッファ (ETB) を搭載しているすべての ARM プロセッサと DSP プロセッサで、コア・トレースとシステム・トレースをサポートしています。ピン経由でコア・トレースを実行する場合、XDS560v2 PRO TRACE が必要です。

(...)

デバッグ・プローブ

TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 システム・トレース USB およびイーサネット

The XDS560v2 System Trace is the first model of the XDS560v2 family of high-performance debug probes (emulators) for TI processors. The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).

The (...)

デバッグ・プローブ

LB-3P-TRACE32-ARM — Arm® ベースのマイコンおよびプロセッサ用Lauterbach TRACE32® デバッグおよびトレースシステム

LauterbachのTRACE32® ツールは最先端のハードウェア/ソフトウェアコンポーネントのスイートで、あらゆる種類の Arm® ベースのマイコンとプロセッサの分析、最適化、認証を実行できます。組込みシステムと SoC 向けの世界的に有名なデバッグ/トレースソリューションは、初期のシリコン開発前の段階から製品認証やトラブルシューティングに至る、あらゆる開発段階に最適なソリューションです。Lauterbach (...)

購入先:Lauterbach GmbH
デバッグ・プローブ

TSK-3P-BLUEBOX — TASKING BlueBox hardware debugger

TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with (...)

購入先:TASKING Germany GmbH
開発キット

TMDS570LS31HDK — TMS570LS31x Hercules 開発キット

The TMS570LS31 Hercules™ Development Kit is based on the IEC 61508 SIL 3 and ISO 26262 ASIL D certified TMS570LS3137 and is ideal for getting started on development with TMS570LS31x/21x series of the Hercules TMS570 microcontroller family. The development board features RJ45 10/100 Ethernet, two (...)

ユーザー ガイド: PDF
ハードウェア・プログラミング・ツール

ALGO-3P-WRITENOW — Algocraft WriteNow! プログラマ

WriteNow! インシステム プログラマのシリーズは、プログラミング業界で画期的なものです。このプログラマは、さまざまなメーカーの多数のデバイス (マイコン、メモリ、CPLD、およびその他のプログラマブル デバイス) に対応しており、ATE / 付属設備への組み込みが容易な小型サイズです。これらはスタンドアロンで動作、またはホスト PC に接続して動作し (RS-232、LAN、および USB 接続が内蔵)、使いやすいソフトウェア ユーティリティが付属しています。

購入先:Algocraft
ドライバまたはライブラリ

HERCULES-DSPLIB Hercules Safety MCU Cortex-R4 CMSIS DSP Library (v1.0.0)

TI's Cortex-R4 DSP library conforms to ARM’s Cortex Microcontroller Software Interface Standard (CMSIS), a standardized hardware abstraction layer for the Cortex processor series. The CMSIS-DSP library includes 60+ functions covering vector operations, matrix computing, complex arithmetic, filter (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ドライバまたはライブラリ

SAFETI_DIAG_LIB Hercules SafeTI Diagnostic Library (v2.4.0)

The Hercules SafeTI™ Diagnostic Library is a collection of software functions and response handlers for various safety features of the Hercules Safety MCUs. The Hercules SafeTI Diagnostic Library runs in the context of the caller's protection environment and all responses are handled in the (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

IDE (統合開発環境)、コンパイラ、またはデバッガ

CCSTUDIO Code Composer Studio 統合開発環境(IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

開始 ダウンロードオプション
IDE (統合開発環境)、コンパイラ、またはデバッガ

HALCOGEN HAL Code Generator Tool - TMS570 (v4.07.01)

HALCoGen allows users to generate hardware abstraction layer device drivers for Hercules™ microcontrollers. HALCoGen provides a graphical user interface that allows the user to configure peripherals, interrupts, clocks, and other Hercules microcontroller parameters. Once the Hercules device (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

IDE (統合開発環境)、コンパイラ、またはデバッガ

HET_IDE — ハイ・エンド・タイマ(HET)

The High-End Timer (HET) is a programmable timer co-processor available on TI’s high-performance Hercules Microcontrollers. The HET enables sophisticated timing functions for real-time control applications. Programming the HET provides an alternate approach to the use of costly FPGAs or ASICs which (...)
ユーザー ガイド: PDF
IDE (統合開発環境)、コンパイラ、またはデバッガ

SAFETI-HERCULES-DIAG-LIB-CSP — SafeTI Hercules 診断ライブラリ対応ソフトウェア・サポート・パッケージ

The SafeTI Hercules Diagnostic Library Compliance Support Package (CSP) was developed to provide the necessary documentation and reports to assist customers using the SafeTI Hercules Diagnostic Library to comply with functional safety standards such as IEC 61508 and ISO 26262.
IDE (統合開発環境)、コンパイラ、またはデバッガ

SAFETI_CQKIT — 安全性コンパイラ認証キット

安全性コンパイラ認証キットは、お客様が IEC 61508 と ISO 26262 のような機能安全規格に準拠して、TI ARM、C6000、C7000、または C2000/CLA の C/C++ コンパイラを使用できるようにする目的で開発したものです。

安全性コンパイラ認証キットの特長:

  • TIのお客様は無料でご利用いただけます
  • ユーザーが認定テストを実行する必要はございません
  • コンパイラのカバレッジ解析をサポート*
    • * カバレッジ データ収集に関する説明は、各 QKIT ダウンロード ページからダウンロードできます。
  • Validasのコンサルティングは含まれていません

(...)

オペレーティング・システム (OS)

WHIS-3P-OPENRTOS — FreeRTOS に対応する、WITTENSTEIN OPENRTOS の商用ライセンス

OPENRTOS® は、FreeRTOS™ 向けの商用ライセンスを提供しており、FreeRTOS
カーネル、および必要な場合は Amazon FreeRTOS に付属している付加的なソフトウェア ライブラリにも対応しています。ここで、
FreeRTOS カーネルは、非常に多く利用されている、コンパクトで効率的な組込みリアルタイム オペレーティング
システムです。当社の独自のアプローチにより、プロフェッショナルなソフトウェア開発に向けて最大限の柔軟性を保証します。
Amazon FreeRTOS は、現在 MIT ライセンスの下でリリースされており、ダウンロードは完全に無料です。WHIS は、
(...)
オペレーティング・システム (OS)

WHIS-3P-SAFERTOS — WITTENSTEIN SAFERTOS の事前認証取得済み安全対応 RTOS

SAFERTOS® は、組込みプロセッサに適した独自のリアルタイム オペレーティング システムです。TÜV SÜD から、IEC 61508 SIL3 と ISO 26262 ASIL D の各規格に対する事前認証取得済みです。SAFERTOS® は、WHIS のエキスパート チームが安全性を重視して特化型製作したもので、世界各地の安全重視アプリケーションが採用しています。WHIS とテキサス・インスツルメンツは 10 年以上にわたる協力関係を維持してきました。この間、WHIS は SafeRTOS® を幅広い TI (...)
ソフトウェア・プログラミング・ツール

UNIFLASH ほとんどの TI 製マイコン(MCU)とミリ波センサに対応する UniFlash

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

開始 ダウンロードオプション
サポート・ソフトウェア

HERCULES-F021FLASHAPI F021 Flash API - Software (v02.01.01)

The F021 Flash Application Programming Interface (API) provides a software library of functions to program, erase, and verify F021 on-chip Flash memory. These functions must be used when creating Flash bootloaders or other programming utilities for F021 Flash based microcontrollers. The Hercules (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

サポート・ソフトウェア

HERCULES_SAFETY_MCU_DEMOS Hercules Software Kit (v4.0.0)

The Hercules Safety MCU Demos are designed to highlight key safety, data acquisition and control features of the Hercules platform of microcontrollers. The demos are designed to be run on a PC in conjunction with either a Hercules USB Development Sick or a Hercules Development Kit (HDK).
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

サポート・ソフトウェア

NHET-ASSEMBLER TMS570 NHET Assembler Software (v2.0.1)

TI's Enhanced High-End Timer (NHET) module provides sophisticated timing functions for real-time control applications.

The NHET Assembler translates programs written in the NHET assembly language into multiple output formats for use in code-generation tools such as TI's Code Composer Studio.

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

サポート・ソフトウェア

NOWECC TMS570 nowECC v2.22.00

The Hercules microcontroller family contains as part of the embedded flash module a circuit that provides, the capability to detect and correct memory faults. This Single bit Error Correction and Double bit Error Detection circuit (SECDED) needs 8 Error correction check bits for every 64 bit of (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

サポート・ソフトウェア

VCTR-3P-MICROSAR — マイコンと HPC (高性能コンピュータ) 向け、Vector の MICROSAR AUTOSAR ソフトウェア

MICROSAR と DaVinci の各製品ファミリは、マイコンと HPC 向けの洗練された組込みソフトウェアと強力な開発ツールを通じて、ECU (電子制御ユニット) の開発のシンプル化に寄与します。高度なインフラ ソフトウェアを使用すると、ECU の最適な基盤を製作し、関連ツールを活用して、関係のある多様な開発タスクをシンプルにすることができます。MICROSAR 組込みソフトウェアの開発は、AUTOSAR CLASSIC や ADAPTIVE などの関連規格に準拠しています。このソフトウェアは、ISO 26262 に準拠した ASIL D (...)
シミュレーション・モデル

TMS570LS21x ZWT BSDL Model (Rev. A)

SPNM021A.ZIP (11 KB) - BSDL Model
シミュレーション・モデル

TMS570LS21x5 PGE BSDL Model (Rev. A)

SPNM020A.ZIP (11 KB) - BSDL Model
シミュレーション・モデル

TMS570LS3137, TMS570LS31x5, TMS570LS21x5 PGE IBIS Models (Silicon Revision B)

SPNM038.ZIP (255 KB) - IBIS Model
シミュレーション・モデル

TMS570LS3137, TMS570LS31x5, TMS570LS21x5 PGE IBIS Models (Silicon Revision C)

SPNM039.ZIP (255 KB) - IBIS Model
シミュレーション・モデル

TMS570LS31x, and TMS570LS21x ZWT IBIS Models (Silicon Revision B)

SPNM042.ZIP (256 KB) - IBIS Model
シミュレーション・モデル

TMS570LS31x, and TMS570LS21x ZWT IBIS Models (Silicon Revision C)

SPNM043.ZIP (256 KB) - IBIS Model
計算ツール

FMZPLL_CALCULATOR — FMzPLL コンフィギュレーション・ツール

The FMzPLL Calculator assists a user with the configuration of the FMzPLL on TMS570 microcontrollers. It allows the user to input:
  • OSCIN speed
  • multiplier setting
  • divider settings
  • frequency modulation settings
  • PLL/OSC fail options
Once the user has configured the desired options, the calculator displays (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
LQFP (PGE) 144 Ultra Librarian