ホーム マイコン (MCU) / プロセッサ Microcontrollers 車載マイコン 車載パワートレイン、ゾーンおよびシャーシ制御マイコン

TMS570LS0232

アクティブ

車載向け、Q-100、Arm Cortex-R4 採用、16/32 ビット RISC 型フラッシュ MCU

製品詳細

CPU Arm Cortex-R4F Frequency (MHz) 80 Flash memory (kByte) 128 RAM (kByte) 32 ADC type 1 12-bit SAR Total processing (MIPS) 0.00008 Features CAN, Hercules high-performance microcontroller, SPI, UART UART 1 CAN (#) 2 PWM (Ch) 19 TI functional safety category Functional Safety-Compliant Number of ADC channels 16 SPI 2 Operating temperature range (°C) -40 to 125 Rating Automotive Communication interface CAN, SPI, UART Operating system FreeRTOS, SafeRTOS Hardware accelerators Floating point unit Nonvolatile memory (kByte) 128 Number of GPIOs 45 Number of I2Cs 1
CPU Arm Cortex-R4F Frequency (MHz) 80 Flash memory (kByte) 128 RAM (kByte) 32 ADC type 1 12-bit SAR Total processing (MIPS) 0.00008 Features CAN, Hercules high-performance microcontroller, SPI, UART UART 1 CAN (#) 2 PWM (Ch) 19 TI functional safety category Functional Safety-Compliant Number of ADC channels 16 SPI 2 Operating temperature range (°C) -40 to 125 Rating Automotive Communication interface CAN, SPI, UART Operating system FreeRTOS, SafeRTOS Hardware accelerators Floating point unit Nonvolatile memory (kByte) 128 Number of GPIOs 45 Number of I2Cs 1
LQFP (PZ) 100 256 mm² 16 x 16
  • High-Performance Microcontroller for Safety-Critical Applications
    • Dual CPUs Running in Lockstep
    • ECC on Flash and RAM Interfaces
    • Built-In Self-Test for CPU and On-Chip RAMs
    • Error Signaling Module With Error Pin
    • Voltage and Clock Monitoring
  • ARM Cortex-R4 32-Bit RISC CPU
    • Efficient 1.66 DMIPS/MHz With 8-Stage Pipeline
    • 8-Region Memory Protection Unit (MPU)
    • Open Architecture With Third-Party Support
  • Operating Conditions
    • 80-MHz System Clock
    • Core Supply Voltage (VCC): 1.2-V Nominal
    • I/O Supply Voltage (VCCIO): 3.3-V Nominal
    • ADC Supply Voltage (VCCAD): 3.3-V Nominal
  • Integrated Memory
    • 128KB of Program Flash With ECC
    • 32KB of RAM With ECC
    • 16KB of Flash for Emulated EEPROM With ECC
  • Hercules Common Platform Architecture
    • Consistent Memory Map Across Family
    • Real-Time Interrupt (RTI) Timer (OS Timer)
    • 96-Channel Vectored Interrupt Module (VIM)
    • 2-Channel Cyclic Redundancy Checker (CRC)
  • Frequency-Modulated Phase-Locked Loop (FMPLL) With Built-In Slip Detector
  • IEEE 1149.1 JTAG Boundary Scan and ARM CoreSight Components
  • Advanced JTAG Security Module (AJSM)
  • Multiple Communication Interfaces
    • Two CAN Controllers (DCANs)
      • DCAN1 - 32 Mailboxes With Parity Protection
      • DCAN2 - 16 Mailboxes With Parity Protection
      • Compliant to CAN Protocol Version 2.0B
    • Multibuffered Serial Peripheral Interface (MibSPI) Module
      • 128 Words With Parity Protection
    • Two Standard Serial Peripheral Interface (SPI) Modules
    • UART (SCI) Interface With Local Interconnect Network (LIN 2.1) Interface Support
  • Next Generation High-End Timer (N2HET) Module
    • Up to 19 Programmable Pins
    • 128-Word Instruction RAM With Parity Protection
    • Includes Hardware Angle Generator
    • Dedicated High-End Timer Transfer Unit (HTU) With MPU
  • Enhanced Quadrature Encoder Pulse (eQEP) Module
    • Motor Position Encoder Interface
  • 12-Bit Multibuffered Analog-to-Digital Converter (ADC) Module
    • 16 Channels
    • 64 Result Buffers With Parity Protection
  • Up to 45 General-Purpose Input/Output (GPIO) Pins
    • 8 Dedicated Interrupt-Capable GPIO Pins
  • Package
    • 100-Pin Quad Flatpack (PZ) [Green]

All trademarks are the property of their respective owners.

  • High-Performance Microcontroller for Safety-Critical Applications
    • Dual CPUs Running in Lockstep
    • ECC on Flash and RAM Interfaces
    • Built-In Self-Test for CPU and On-Chip RAMs
    • Error Signaling Module With Error Pin
    • Voltage and Clock Monitoring
  • ARM Cortex-R4 32-Bit RISC CPU
    • Efficient 1.66 DMIPS/MHz With 8-Stage Pipeline
    • 8-Region Memory Protection Unit (MPU)
    • Open Architecture With Third-Party Support
  • Operating Conditions
    • 80-MHz System Clock
    • Core Supply Voltage (VCC): 1.2-V Nominal
    • I/O Supply Voltage (VCCIO): 3.3-V Nominal
    • ADC Supply Voltage (VCCAD): 3.3-V Nominal
  • Integrated Memory
    • 128KB of Program Flash With ECC
    • 32KB of RAM With ECC
    • 16KB of Flash for Emulated EEPROM With ECC
  • Hercules Common Platform Architecture
    • Consistent Memory Map Across Family
    • Real-Time Interrupt (RTI) Timer (OS Timer)
    • 96-Channel Vectored Interrupt Module (VIM)
    • 2-Channel Cyclic Redundancy Checker (CRC)
  • Frequency-Modulated Phase-Locked Loop (FMPLL) With Built-In Slip Detector
  • IEEE 1149.1 JTAG Boundary Scan and ARM CoreSight Components
  • Advanced JTAG Security Module (AJSM)
  • Multiple Communication Interfaces
    • Two CAN Controllers (DCANs)
      • DCAN1 - 32 Mailboxes With Parity Protection
      • DCAN2 - 16 Mailboxes With Parity Protection
      • Compliant to CAN Protocol Version 2.0B
    • Multibuffered Serial Peripheral Interface (MibSPI) Module
      • 128 Words With Parity Protection
    • Two Standard Serial Peripheral Interface (SPI) Modules
    • UART (SCI) Interface With Local Interconnect Network (LIN 2.1) Interface Support
  • Next Generation High-End Timer (N2HET) Module
    • Up to 19 Programmable Pins
    • 128-Word Instruction RAM With Parity Protection
    • Includes Hardware Angle Generator
    • Dedicated High-End Timer Transfer Unit (HTU) With MPU
  • Enhanced Quadrature Encoder Pulse (eQEP) Module
    • Motor Position Encoder Interface
  • 12-Bit Multibuffered Analog-to-Digital Converter (ADC) Module
    • 16 Channels
    • 64 Result Buffers With Parity Protection
  • Up to 45 General-Purpose Input/Output (GPIO) Pins
    • 8 Dedicated Interrupt-Capable GPIO Pins
  • Package
    • 100-Pin Quad Flatpack (PZ) [Green]

All trademarks are the property of their respective owners.

The TMS570LS0232 device is a high-performance automotive-grade microcontroller for safety systems. The safety architecture includes dual CPUs in lockstep, CPU and Memory BIST logic, ECC on both the flash and the data SRAM, parity on peripheral memories, and loopback capability on peripheral I/Os.

The TMS570LS0232 device integrates the ARM Cortex-R4 CPU. The CPU offers an efficient 1.66 DMIPS/MHz, and has configurations that can run up to 80 MHz, providing up to 132 DMIPS. The device supports the big-endian (BE32) format.

The TMS570LS0232 device has 128KB of integrated flash and 32KB of data RAM. Both the flash and RAM have single-bit error correction and double-bit error detection. The flash memory on this device is a nonvolatile, electrically erasable, and programmable memory implemented with a 64-bit-wide data bus interface. The flash operates on a 3.3-V supply input (the same level as I/O supply) for all read, program, and erase operations. When in pipeline mode, the flash operates with a system clock frequency of 80 MHz. The SRAM supports single-cycle read and write accesses in byte, halfword, word, and double-word modes throughout the supported frequency range.

The TMS570LS0232 device features peripherals for real-time control-based applications, including a Next Generation High-End Timer (N2HET) timing coprocessor with up to 19 I/O terminals and a 12-bit Analog-to-Digital Converter (ADC) supporting 16 inputs in the 100-pin package.

The N2HET is an advanced intelligent timer that provides sophisticated timing functions for real-time applications. The timer is software-controlled, using a small instruction set, with a specialized timer micromachine and an attached I/O port. The N2HET can be used for pulse-width-modulated outputs, capture or compare inputs, or GPIO. The N2HET is especially well suited for applications requiring multiple sensor information and drive actuators with complex and accurate time pulses. A High-End Timer Transfer Unit (HTU) can perform DMA-type transactions to transfer N2HET data to or from main memory. A Memory Protection Unit (MPU) is built into the HTU.

The Enhanced Quadrature Encoder Pulse (eQEP) module is used for direct interface with a linear or rotary incremental encoder to get position, direction, and speed information from a rotating machine as used in high-performance motion and position-control systems.

The device has a 12-bit-resolution MibADC with 16 channels and 64 words of parity-protected buffer RAM. The MibADC channels can be converted individually or can be grouped by software for sequential conversion sequences. There are three separate groupings. Each sequence can be converted once when triggered or configured for continuous conversion mode. The MibADC has a 10-bit mode for use when compatibility with older devices or faster conversion time is desired.

The device has multiple communication interfaces: one MibSPI, two SPIs, one UART/LIN, and two DCANs. The SPI provides a convenient method of serial high-speed communications between similar shift-register type devices. The UART/LIN supports the Local Interconnect standard 2.1 and can be used as a UART in full-duplex mode using the standard Non-Return-to-Zero (NRZ) format. The DCAN supports the CAN 2.0 (A and B) protocol standard and uses a serial, multimaster communication protocol that efficiently supports distributed real-time control with robust communication rates of up to 1 Mbps. The DCAN is ideal for applications operating in noisy and harsh environments (for example, automotive and industrial applications) that require reliable serial communication or multiplexed wiring.

The Frequency-Modulated Phase-Locked Loop (FMPLL) clock module is used to multiply the external frequency reference to a higher frequency for internal use. The FMPLL provides one of the five possible clock source inputs to the Global Clock Module (GCM). The GCM manages the mapping between the available clock sources and the device clock domains.

The device also has an External Clock Prescaler (ECP) module that when enabled, outputs a continuous external clock on the ECLK pin. The ECLK frequency is a user-programmable ratio of the peripheral interface clock (VCLK) frequency. This low-frequency output can be monitored externally as an indicator of the device operating frequency.

The Error Signaling Module (ESM) monitors all device errors and determines whether an interrupt is generated or the external nERROR pin is toggled when a fault is detected. The nERROR pin can be monitored externally as an indicator of a fault condition in the microcontroller.

The I/O Multiplexing and Control Module (IOMM) allows the configuration of the input/output pins to support alternate functions. See for a list of the pins that support multiple functions on this device.

With integrated safety features and a wide choice of communication and control peripherals, the TMS570LS0232 device is an ideal solution for real-time control applications with safety-critical

The TMS570LS0232 device is a high-performance automotive-grade microcontroller for safety systems. The safety architecture includes dual CPUs in lockstep, CPU and Memory BIST logic, ECC on both the flash and the data SRAM, parity on peripheral memories, and loopback capability on peripheral I/Os.

The TMS570LS0232 device integrates the ARM Cortex-R4 CPU. The CPU offers an efficient 1.66 DMIPS/MHz, and has configurations that can run up to 80 MHz, providing up to 132 DMIPS. The device supports the big-endian (BE32) format.

The TMS570LS0232 device has 128KB of integrated flash and 32KB of data RAM. Both the flash and RAM have single-bit error correction and double-bit error detection. The flash memory on this device is a nonvolatile, electrically erasable, and programmable memory implemented with a 64-bit-wide data bus interface. The flash operates on a 3.3-V supply input (the same level as I/O supply) for all read, program, and erase operations. When in pipeline mode, the flash operates with a system clock frequency of 80 MHz. The SRAM supports single-cycle read and write accesses in byte, halfword, word, and double-word modes throughout the supported frequency range.

The TMS570LS0232 device features peripherals for real-time control-based applications, including a Next Generation High-End Timer (N2HET) timing coprocessor with up to 19 I/O terminals and a 12-bit Analog-to-Digital Converter (ADC) supporting 16 inputs in the 100-pin package.

The N2HET is an advanced intelligent timer that provides sophisticated timing functions for real-time applications. The timer is software-controlled, using a small instruction set, with a specialized timer micromachine and an attached I/O port. The N2HET can be used for pulse-width-modulated outputs, capture or compare inputs, or GPIO. The N2HET is especially well suited for applications requiring multiple sensor information and drive actuators with complex and accurate time pulses. A High-End Timer Transfer Unit (HTU) can perform DMA-type transactions to transfer N2HET data to or from main memory. A Memory Protection Unit (MPU) is built into the HTU.

The Enhanced Quadrature Encoder Pulse (eQEP) module is used for direct interface with a linear or rotary incremental encoder to get position, direction, and speed information from a rotating machine as used in high-performance motion and position-control systems.

The device has a 12-bit-resolution MibADC with 16 channels and 64 words of parity-protected buffer RAM. The MibADC channels can be converted individually or can be grouped by software for sequential conversion sequences. There are three separate groupings. Each sequence can be converted once when triggered or configured for continuous conversion mode. The MibADC has a 10-bit mode for use when compatibility with older devices or faster conversion time is desired.

The device has multiple communication interfaces: one MibSPI, two SPIs, one UART/LIN, and two DCANs. The SPI provides a convenient method of serial high-speed communications between similar shift-register type devices. The UART/LIN supports the Local Interconnect standard 2.1 and can be used as a UART in full-duplex mode using the standard Non-Return-to-Zero (NRZ) format. The DCAN supports the CAN 2.0 (A and B) protocol standard and uses a serial, multimaster communication protocol that efficiently supports distributed real-time control with robust communication rates of up to 1 Mbps. The DCAN is ideal for applications operating in noisy and harsh environments (for example, automotive and industrial applications) that require reliable serial communication or multiplexed wiring.

The Frequency-Modulated Phase-Locked Loop (FMPLL) clock module is used to multiply the external frequency reference to a higher frequency for internal use. The FMPLL provides one of the five possible clock source inputs to the Global Clock Module (GCM). The GCM manages the mapping between the available clock sources and the device clock domains.

The device also has an External Clock Prescaler (ECP) module that when enabled, outputs a continuous external clock on the ECLK pin. The ECLK frequency is a user-programmable ratio of the peripheral interface clock (VCLK) frequency. This low-frequency output can be monitored externally as an indicator of the device operating frequency.

The Error Signaling Module (ESM) monitors all device errors and determines whether an interrupt is generated or the external nERROR pin is toggled when a fault is detected. The nERROR pin can be monitored externally as an indicator of a fault condition in the microcontroller.

The I/O Multiplexing and Control Module (IOMM) allows the configuration of the input/output pins to support alternate functions. See for a list of the pins that support multiple functions on this device.

With integrated safety features and a wide choice of communication and control peripherals, the TMS570LS0232 device is an ideal solution for real-time control applications with safety-critical

ダウンロード 字幕付きのビデオを表示 ビデオ
詳細リクエスト

Hercules TMS570LS0232 は、IEC 61508 に準拠する SIL 3 (セーフティー インテグリティ レベル) を達成できることが TÜV SÜD によって認証済みであり、機能安全アプリケーションの開発難易度を低減するのに役立ちます。今すぐ証明書をダウンロードできます。

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
AM263P4-Q1 アクティブ 車載、リアルタイム制御機能とフラッシュ・イン・パッケージ機能を搭載、400MHz クワッドコア Arm® Cortex®-R5F マイコン This product is from the latest generation of Arm® Cortex®-R5F MCUs with similar attributes.
新規 F29H859TU-Q1 プレビュー 車載、200MHz 動作の C29x トリプル コア搭載、ロックステップ対応、機能安全準拠、4MB、C2000™ 64 ビット マイコン This product is from the latest generation of C2000 real-time MCUs with similar attributes.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
72 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TMS570LS0232 16- and 32-Bit RISC Flash Microcontroller データシート (Rev. A) PDF | HTML 2015年 6月 30日
* エラッタ TMS570LS0232 Microcontroller Silicon Errata (Silicon Revision A) (Rev. C) 2016年 5月 31日
* エラッタ TMS570LS0232 Microcontroller Silicon Errata (Silicon Revision B) (Rev. A) 2016年 5月 31日
* ユーザー・ガイド TMS570LS0232 16/32-Bit RISC Flash Microcontroller Technical Reference Manual (Rev. B) 2018年 3月 1日
機能安全情報 Certification for Functional Safety Hardware Process (Rev. C) 2025年 6月 6日
証明書 TUEV SUED Certification for TMS570LS04x and TMS570LS03x (Rev. B) 2024年 6月 21日
機能安全情報 Hercules Diagnostic Library -TAU Installation Guide (Rev. B) PDF | HTML 2020年 1月 8日
ユーザー・ガイド Hercules Diagnostic Library CSP Without LDRA 2019年 10月 29日
その他の技術資料 Diagnostic Library CSP Release Notes 2019年 10月 17日
アプリケーション・ノート HALCoGen Ethernet Driver With lwIP Integration Demo and Active Webserver Demo PDF | HTML 2019年 9月 13日
アプリケーション・ノート Hercules PLL Advisory SSWF021#45 Workaround (Rev. B) PDF | HTML 2019年 9月 9日
アプリケーション・ノート CAN Bus Bootloader for Hercules Microcontrollers PDF | HTML 2019年 8月 21日
アプリケーション・ノート Interfacing the Embedded 12-Bit ADC in a TMS570LS31x/21x and RM4x Series MCUs (Rev. A) 2018年 4月 20日
アプリケーション・ノート FreeRTOS on Hercules Devices_new 2018年 4月 19日
アプリケーション・ノート Sharing FEE Blocks Between the Bootloader and the Application 2017年 11月 7日
アプリケーション・ノート Sharing Exception Vectors on Hercules™ Based Microcontrollers 2017年 3月 27日
アプリケーション・ノート Hercules AJSM Unlock (Rev. A) PDF | HTML 2016年 10月 19日
アプリケーション・ノート How to Create a HALCoGen Based Project For CCS (Rev. B) 2016年 8月 9日
アプリケーション・ノート Using the CRC Module on Hercules™-Based Microcontrollers 2016年 8月 4日
アプリケーション・ノート Using the SPI as an Extra UART Transmitter 2016年 7月 26日
ホワイト・ペーパー Hercules MCUs for Use in Electrical Vehicle Battery Management system 2016年 5月 12日
機能安全情報 Functional Safety Audit: SafeTI Functional Safety Hardware Development (Rev. A) 2016年 4月 25日
アプリケーション・ノート High Speed Serial Bus Using the MibSPIP Module on Hercules-Based MCUs 2016年 4月 22日
機能安全情報 Enabling Functional Safety Using SafeTI Diagnostic Library 2015年 12月 18日
その他の技術資料 FlexRay Module Training 2015年 11月 3日
ホワイト・ペーパー Hercules™ MCU: Features Applicable to Use in High-Speed Rail 2015年 11月 2日
機能安全情報 Safety Manual for TMS570LS04x/03x/02x Hercules ARM-Based Safety Critical MCUs (Rev. B) 2015年 10月 26日
ホワイト・ペーパー Extending TI’s Hercules MCUs with the integrated flexible HET 2015年 9月 29日
ホワイト・ペーパー How to improve system availability and minimize down time with Hercules™ MCUs? 2015年 9月 3日
アプリケーション・ノート PWM Generation and Input Capture Using HALCoGen N2HET Module 2015年 6月 30日
機能安全情報 Foundational Software for Functional Safety 2015年 5月 12日
アプリケーション・ノート Sine Wave Generation Using PWM With Hercules N2HET and HTU 2015年 5月 12日
アプリケーション・ノート Triangle/Trapezoid Wave Generation Using PWM With Hercules N2HET 2015年 5月 1日
アプリケーション・ノート Nested Interrupts on Hercules ARM Cortex-R4/5-Based Microncontrollers 2015年 4月 23日
ホワイト・ペーパー Latch-Up White Paper PDF | HTML 2015年 4月 22日
アプリケーション・ノート Interrupt and Exception Handling on Hercules ARM Cortex-R4/5-Based MCUs 2015年 4月 20日
アプリケーション・ノート Monitoring PWM Using N2HET 2015年 4月 2日
アプリケーション・ノート Hercules SCI With DMA 2015年 3月 22日
証明書 TÜV NORD Certificate for Functional Safety Software Development Process 2015年 2月 3日
機能安全情報 Calculating Equivalent Power-on-Hours for Hercules Safety MCUs 2015年 1月 26日
アプリケーション・ノート Limiting Clamp Currents on TMS470/TMS570 Digital and Analog Inputs (Rev. A) 2014年 12月 8日
機能安全情報 Comp Cons: Mig from 570LS31x/21x or 570LS12x/11x to 570LS04/03x Safety MCUs (Rev. A) 2014年 9月 22日
機能安全情報 TUV SUD ISO-13849 Safety Architecture Concept Study 2014年 7月 2日
その他の技術資料 HaLCoGen Release Notes 2014年 6月 25日
アプリケーション・ノート Interfacing TPS65381 With Hercules Microcontrollers (Rev. A) 2014年 2月 14日
機能安全情報 IEC 60730 and UL 1998 Safety Standard Compliance Made Easier with TI Hercules 2013年 10月 3日
アプリケーション・ノート CAN Bus Bootloader for TMS570LS04X MCU 2013年 9月 16日
アプリケーション・ノート SPI Bootloader for Hercules TMS570LS04X MCU 2013年 9月 16日
アプリケーション・ノート UART Bootloader for Hercules TMS570LS04X MCU 2013年 9月 16日
ホワイト・ペーパー Model-Based Tool Qualification of the TI C/C++ ARM® Compiler 2013年 6月 6日
アプリケーション・ノート Initialization of Hercules ARM Cortex-R4F Microcontrollers (Rev. D) 2013年 5月 29日
機能安全情報 Accelerating safety-certified motor control designs (Rev. A) 2012年 10月 4日
アプリケーション・ノート Initialization of the TMS570LS043x, 570LS033x & RM42L432 Hercules ARM Cortex-R4 2012年 9月 26日
アプリケーション・ノート Hercules Family Frequency Slewing to Reduce Voltage and Current Transients 2012年 7月 5日
アプリケーション・ノート Basic PBIST Configuration and Influence on Current Consumption (Rev. C) 2012年 4月 12日
アプリケーション・ノート Verification of Data Integrity Using CRC 2012年 2月 17日
ユーザー・ガイド HET Integrated Development Environment User's Guide (Rev. A) 2011年 11月 17日
機能安全情報 Important ARM Ltd Application Notes for TI Hercules ARM Safety MCUs 2011年 11月 17日
機能安全情報 Execution Time Measurement for Hercules ARM Safety MCUs (Rev. A) 2011年 11月 4日
アプリケーション・ノート Use of All 1'’s and All 0's Valid in Flash EEPROM Emulation 2011年 9月 27日
アプリケーション・ノート 3.3 V I/O Considerations for Hercules Safety MCUs (Rev. A) 2011年 9月 6日
機能安全情報 Hercules ARM セーフティ MCU の A/D コンバータの信号源インピーダンスについて (Rev. B) 2011年 9月 6日
機能安全情報 Hercules ARM セーフティー MCU の CAN ノードの設定について 2011年 9月 6日
機能安全情報 Leveraging the High-End Timer Transfer Unit on Hercules ARM Safety MCUs (Rev. A) 2011年 9月 6日
機能安全情報 UART 通信のための Hercules ARM セーフティー MCU SCI/LIN モジュールの設定について (Rev. A) 2011年 9月 6日
機能安全情報 Hercules™ Microcontrollers: Real-time MCUs for safety-critical products 2011年 9月 2日
アプリケーション・ノート ECC handling in TMSx70 based microcontrollers 2011年 2月 23日
ユーザー・ガイド TI ICEPick Module Type C Reference Guide Public Version 2011年 2月 17日
アプリケーション・ノート NHET Getting Started (Rev. B) 2010年 8月 30日
機能安全情報 Usage of MPU Subregions on TI Hercules ARM Safety MCUs 2010年 3月 10日
ユーザー・ガイド TI Assembly Language Tools Enhanced High-End Timer (NHET) Assembler User's Guide 2010年 3月 4日
ホワイト・ペーパー Discriminating between Soft Errors and Hard Errors in RAM White Paper 2008年 6月 4日

設計と開発

各種電源ソリューション

TMS570LS0232 に関連する、利用可能な電源ソリューションを検索できます。TI は、自社と他社それぞれの SoC (システム オン チップ)、プロセッサ、マイコン、センサ、FPGA (フィールド プログラマブル ゲート アレイ) に適した、各種電源ソリューションを取り揃えています。

評価ボード

ALGO-3P-UISP1-TI — テキサス インスツルメンツのデバイス向けの Algocraft μISP1 プログラマ

μISP は、ホスト PC に接続する (RS-232、USB、LAN 接続が内蔵) かスタンドアロン モードで動作できます。

スタンドアロン モードでのプログラミング サイクルの実行は、単に START ボタンを押すか、複数の TTL 制御ラインを通して行われます。

そのコンパクトなサイズと汎用性により、本番環境、手動プロセス、自動プロセスへの簡単な組み込みが可能になります。

購入先:Algocraft
デバッグ・プローブ

TMDSEMU200-U — XDS200 USB デバッグ プローブ

XDS200 は、TI の組込みデバイスのデバッグに使用するデバッグ プローブ (エミュレータ) です。大半のデバイスでは、より新しく低コストな XDS110 (www.ti.com/tool/TMDSEMU110-U) の使用が推奨されます。XDS200 は、単一のポッドで IEEE1149.1、IEEE1149.7、SWD などの幅広い規格をサポートします。すべての XDS デバッグ プローブは、ETB (Embedded Trace Buffer、組込みトレース バッファ) 搭載のすべての Arm® と DSP プロセッサに対し、コア トレースとシステム トレースをサポートしています。

(...)

デバッグ・プローブ

TMDSEMU560V2STM-U — XDS560™ ソフトウェア v2 システム・トレース USB デバッグ・プローブ

XDS560v2 は、XDS560™ ファミリのデバッグ・プローブの中で最高の性能を達成し、従来の JTAG 規格 (IEEE1149.1) と cJTAG (IEEE1149.7) の両方をサポートしています。シリアル・ワイヤ・デバッグ (SWD) をサポートしていないことに注意してください。

すべての XDS デバッグ・プローブは、組み込みトレース・バッファ (ETB) を搭載しているすべての ARM プロセッサと DSP プロセッサで、コア・トレースとシステム・トレースをサポートしています。ピン経由でコア・トレースを実行する場合、XDS560v2 PRO TRACE が必要です。

(...)

デバッグ・プローブ

TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 システム・トレース USB およびイーサネット

The XDS560v2 System Trace is the first model of the XDS560v2 family of high-performance debug probes (emulators) for TI processors. The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).

The (...)

デバッグ・プローブ

LB-3P-TRACE32-ARM — Arm® ベースのマイコンおよびプロセッサ用Lauterbach TRACE32® デバッグおよびトレースシステム

LauterbachのTRACE32® ツールは最先端のハードウェア/ソフトウェアコンポーネントのスイートで、あらゆる種類の Arm® ベースのマイコンとプロセッサの分析、最適化、認証を実行できます。組込みシステムと SoC 向けの世界的に有名なデバッグ/トレースソリューションは、初期のシリコン開発前の段階から製品認証やトラブルシューティングに至る、あらゆる開発段階に最適なソリューションです。Lauterbach (...)

購入先:Lauterbach GmbH
開発キット

LAUNCHXL-TMS57004 — Hercules TMS570LS04x/03x LaunchPad 評価キット

ヘラクレス(Hercules)TMS570LS04 ローンチパッド は、ヘラクレス・マイコン・プラットフォームでの開発を評価して開始できるように設計された、低コストの評価プラットフォームです。このローンチパッドは、12 ビット A/D コンバータ、プログラマブル・タイマ・ピン付きの HET、eQEP、MibSPI、シリアル通信インターフェイスなどを搭載した、デュアル・コア ARM Cortex-R4 ベースのマイコンであるヘラクレスTMS570LS04 をベースにしています。

このローンチパッド (...)

ユーザー ガイド: PDF
ハードウェア・プログラミング・ツール

ALGO-3P-WRITENOW — Algocraft WriteNow! プログラマ

WriteNow! インシステム プログラマのシリーズは、プログラミング業界で画期的なものです。このプログラマは、さまざまなメーカーの多数のデバイス (マイコン、メモリ、CPLD、およびその他のプログラマブル デバイス) に対応しており、ATE / 付属設備への組み込みが容易な小型サイズです。これらはスタンドアロンで動作、またはホスト PC に接続して動作し (RS-232、LAN、および USB 接続が内蔵)、使いやすいソフトウェア ユーティリティが付属しています。

購入先:Algocraft
ドライバまたはライブラリ

HERCULES-DSPLIB Hercules Safety MCU Cortex-R4 CMSIS DSP Library (v1.0.0)

TI's Cortex-R4 DSP library conforms to ARM’s Cortex Microcontroller Software Interface Standard (CMSIS), a standardized hardware abstraction layer for the Cortex processor series. The CMSIS-DSP library includes 60+ functions covering vector operations, matrix computing, complex arithmetic, filter (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ドライバまたはライブラリ

SAFETI_DIAG_LIB Hercules SafeTI Diagnostic Library (v2.4.0)

The Hercules SafeTI™ Diagnostic Library is a collection of software functions and response handlers for various safety features of the Hercules Safety MCUs. The Hercules SafeTI Diagnostic Library runs in the context of the caller's protection environment and all responses are handled in the (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

IDE (統合開発環境)、コンパイラ、またはデバッガ

CCSTUDIO Code Composer Studio 統合開発環境(IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

開始 ダウンロードオプション
IDE (統合開発環境)、コンパイラ、またはデバッガ

HALCOGEN HAL Code Generator Tool - TMS570 (v4.07.01)

HALCoGen allows users to generate hardware abstraction layer device drivers for Hercules™ microcontrollers. HALCoGen provides a graphical user interface that allows the user to configure peripherals, interrupts, clocks, and other Hercules microcontroller parameters. Once the Hercules device (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

IDE (統合開発環境)、コンパイラ、またはデバッガ

HET_IDE — ハイ・エンド・タイマ(HET)

The High-End Timer (HET) is a programmable timer co-processor available on TI’s high-performance Hercules Microcontrollers. The HET enables sophisticated timing functions for real-time control applications. Programming the HET provides an alternate approach to the use of costly FPGAs or ASICs which (...)
ユーザー ガイド: PDF
IDE (統合開発環境)、コンパイラ、またはデバッガ

SAFETI-HERCULES-DIAG-LIB-CSP — SafeTI Hercules 診断ライブラリ対応ソフトウェア・サポート・パッケージ

The SafeTI Hercules Diagnostic Library Compliance Support Package (CSP) was developed to provide the necessary documentation and reports to assist customers using the SafeTI Hercules Diagnostic Library to comply with functional safety standards such as IEC 61508 and ISO 26262.
IDE (統合開発環境)、コンパイラ、またはデバッガ

SAFETI_CQKIT — 安全性コンパイラ認証キット

安全性コンパイラ認証キットは、お客様が IEC 61508 と ISO 26262 のような機能安全規格に準拠して、TI ARM、C6000、C7000、または C2000/CLA の C/C++ コンパイラを使用できるようにする目的で開発したものです。

安全性コンパイラ認証キットの特長:

  • TIのお客様は無料でご利用いただけます
  • ユーザーが認定テストを実行する必要はございません
  • コンパイラのカバレッジ解析をサポート*
    • * カバレッジ データ収集に関する説明は、各 QKIT ダウンロード ページからダウンロードできます。
  • Validasのコンサルティングは含まれていません

(...)

ソフトウェア・プログラミング・ツール

UNIFLASH ほとんどの TI 製マイコン(MCU)とミリ波センサに対応する UniFlash

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

開始 ダウンロードオプション
サポート・ソフトウェア

HERCULES-F021FLASHAPI F021 Flash API - Software (v02.01.01)

The F021 Flash Application Programming Interface (API) provides a software library of functions to program, erase, and verify F021 on-chip Flash memory. These functions must be used when creating Flash bootloaders or other programming utilities for F021 Flash based microcontrollers. The Hercules (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

サポート・ソフトウェア

HERCULES_SAFETY_MCU_DEMOS Hercules Software Kit (v4.0.0)

The Hercules Safety MCU Demos are designed to highlight key safety, data acquisition and control features of the Hercules platform of microcontrollers. The demos are designed to be run on a PC in conjunction with either a Hercules USB Development Sick or a Hercules Development Kit (HDK).
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

サポート・ソフトウェア

NHET-ASSEMBLER TMS570 NHET Assembler Software (v2.0.1)

TI's Enhanced High-End Timer (NHET) module provides sophisticated timing functions for real-time control applications.

The NHET Assembler translates programs written in the NHET assembly language into multiple output formats for use in code-generation tools such as TI's Code Composer Studio.

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

サポート・ソフトウェア

NOWECC TMS570 nowECC v2.22.00

The Hercules microcontroller family contains as part of the embedded flash module a circuit that provides, the capability to detect and correct memory faults. This Single bit Error Correction and Double bit Error Detection circuit (SECDED) needs 8 Error correction check bits for every 64 bit of (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

サポート・ソフトウェア

VCTR-3P-MICROSAR — マイコンと HPC (高性能コンピュータ) 向け、Vector の MICROSAR AUTOSAR ソフトウェア

MICROSAR と DaVinci の各製品ファミリは、マイコンと HPC 向けの洗練された組込みソフトウェアと強力な開発ツールを通じて、ECU (電子制御ユニット) の開発のシンプル化に寄与します。高度なインフラ ソフトウェアを使用すると、ECU の最適な基盤を製作し、関連ツールを活用して、関係のある多様な開発タスクをシンプルにすることができます。MICROSAR 組込みソフトウェアの開発は、AUTOSAR CLASSIC や ADAPTIVE などの関連規格に準拠しています。このソフトウェアは、ISO 26262 に準拠した ASIL D (...)
シミュレーション・モデル

TMS570LS02x PZ BSDL Model

SPNM052.ZIP (5 KB) - BSDL Model
計算ツール

FMZPLL_CALCULATOR — FMzPLL コンフィギュレーション・ツール

The FMzPLL Calculator assists a user with the configuration of the FMzPLL on TMS570 microcontrollers. It allows the user to input:
  • OSCIN speed
  • multiplier setting
  • divider settings
  • frequency modulation settings
  • PLL/OSC fail options
Once the user has configured the desired options, the calculator displays (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
LQFP (PZ) 100 Ultra Librarian