AWRL6844

アクティブ

車載、シングルチップ、高性能、低消費電力、57GHz ~ 64GHz、ミリ波レーダー センサ

製品詳細

Frequency range 57 - 64 GHz Number of receivers 4 Number of transmitters 4 ADC sampling rate (max) (Msps) 12.5 Arm CPU Arm Cortex-R5F at 200MHz Interface type 2 CAN-FD, GPIO, I2C, LIN, PWM, QSPI, SPI, UART DSP type C66x DSP 450MHz Hardware accelerators Radar hardware accelerator Edge AI enabled Yes RAM (kByte) 2500 Rating Automotive Operating temperature range (°C) to TI functional safety category Functional Safety-Compliant Power supply solution TPS650365-Q1
Frequency range 57 - 64 GHz Number of receivers 4 Number of transmitters 4 ADC sampling rate (max) (Msps) 12.5 Arm CPU Arm Cortex-R5F at 200MHz Interface type 2 CAN-FD, GPIO, I2C, LIN, PWM, QSPI, SPI, UART DSP type C66x DSP 450MHz Hardware accelerators Radar hardware accelerator Edge AI enabled Yes RAM (kByte) 2500 Rating Automotive Operating temperature range (°C) to TI functional safety category Functional Safety-Compliant Power supply solution TPS650365-Q1
FCCSP (ANC) 207 82.81 mm² 9.1 x 9.1
  • FMCW Transceiver
    • Integrated PLL, transmitter, receiver, baseband and ADC
    • 57 - 64GHz coverage with 7GHz continuous bandwidth
    • 4 receive channels and 3 to 4 transmit channels (AWRL6843 with 3 channels and AWRL6844 with 4 channels)
    • 12.5dBm typical output power per TX
    • 12.5dB typical noise figure
    • -90.5dBc/Hz typical phase noise at 1MHz
    • FMCW operation
    • 10MHz IF bandwidth, real-only Rx channels
    • Ultra-accurate chirp engine based on fractional-N PLL
    • Per transmitter binary phase shifter
  • Processing elements
    • Arm R5F core with double precision FPU (200MHz)
    • Hardware Accelerator (HWA 1.2) for FFT, log magnitude, and CFAR operations (200MHz)
    • C66x DSP (450MHz) for processing Radar data
  • Supports multiple low-power modes
    • Idle mode and deep sleep mode
  • Power management
    • 1.8V and 3.3V IO support
    • Built-in LDO network for enhanced PSRR
    • Two power rails for 1.8V IO mode, Three power rails for 3.3V IO mode
  • FCCSP package having 17 x 17 BGA grid, 207 BGA balls; Package size: 9.1mm x 9.1mm
  • Built-in calibration and self-test
    • Built-in Firmware (ROM)
    • Self-Contained on chip calibration system
  • Host Interfaces
    • 3 x UART
    • 2 x CAN-FD
    • 2 x SPI
    • LIN
  • LVDS for data transfer of raw ADC sample capture
  • Other interfaces available to user application
    • QSPI
    • I2C
    • JTAG
    • 8 x GPIOs
    • PWM Interface
    • 4 x GPADCs
  • Device security (on Secure device variants)
    • Programmable embedded hardware security module (HSM)
    • Secure authenticated and encrypted boot support
    • Customer programmable root keys, symmetric keys (256 bit), asymmetric keys (up to RSA-4K or ECC-512) with key revocation capability
    • Cryptographic hardware accelerators: PKA with ECC/RSA, AES (up to 256 bit), SHA (up to 512 bit), TRNG/DRBG and SM2, SM3, SM4(Chinese Crypto Algorithms)
    • Product Cybersecurity Compliance
      • ISO21434 compliant up to CAL2 targeted
      • Developed for cybersecurity-relevant applications
      • Documentation will be available to aid cybersecurity system design
  • Internal memory
    • On-Chip RAM - 2.5MBytes (2MBytes for AWRL6843) including
      • R5F TCMA RAM - 512KB
      • R5F TCMB RAM - 256KB
      • DSS L2 RAM - 384KB
      • DSS L3 RAM - 512KB (available only in AWRL6844)
      • DSS L3 Shared RAM - 896KB (can be shared with TCMs)
  • Functional Safety-Compliant Targeted
    • Developed for Functional Safety Applications
    • Documentation will be available to aid functional safety system design
    • Hardware integrity up to ASIL B targeted as per ISO26262 standard
  • AEC Q-100 qualified
  • Clock source
    • 40.0MHz crystal for primary clock
    • Supports externally driven clock (Square/Sine) at 40.0MHz
    • 32kHz internal oscillator for low power operations
  • Operating temperature range
    • Junction Temperature Range: –40°C to 140°C
  • FMCW Transceiver
    • Integrated PLL, transmitter, receiver, baseband and ADC
    • 57 - 64GHz coverage with 7GHz continuous bandwidth
    • 4 receive channels and 3 to 4 transmit channels (AWRL6843 with 3 channels and AWRL6844 with 4 channels)
    • 12.5dBm typical output power per TX
    • 12.5dB typical noise figure
    • -90.5dBc/Hz typical phase noise at 1MHz
    • FMCW operation
    • 10MHz IF bandwidth, real-only Rx channels
    • Ultra-accurate chirp engine based on fractional-N PLL
    • Per transmitter binary phase shifter
  • Processing elements
    • Arm R5F core with double precision FPU (200MHz)
    • Hardware Accelerator (HWA 1.2) for FFT, log magnitude, and CFAR operations (200MHz)
    • C66x DSP (450MHz) for processing Radar data
  • Supports multiple low-power modes
    • Idle mode and deep sleep mode
  • Power management
    • 1.8V and 3.3V IO support
    • Built-in LDO network for enhanced PSRR
    • Two power rails for 1.8V IO mode, Three power rails for 3.3V IO mode
  • FCCSP package having 17 x 17 BGA grid, 207 BGA balls; Package size: 9.1mm x 9.1mm
  • Built-in calibration and self-test
    • Built-in Firmware (ROM)
    • Self-Contained on chip calibration system
  • Host Interfaces
    • 3 x UART
    • 2 x CAN-FD
    • 2 x SPI
    • LIN
  • LVDS for data transfer of raw ADC sample capture
  • Other interfaces available to user application
    • QSPI
    • I2C
    • JTAG
    • 8 x GPIOs
    • PWM Interface
    • 4 x GPADCs
  • Device security (on Secure device variants)
    • Programmable embedded hardware security module (HSM)
    • Secure authenticated and encrypted boot support
    • Customer programmable root keys, symmetric keys (256 bit), asymmetric keys (up to RSA-4K or ECC-512) with key revocation capability
    • Cryptographic hardware accelerators: PKA with ECC/RSA, AES (up to 256 bit), SHA (up to 512 bit), TRNG/DRBG and SM2, SM3, SM4(Chinese Crypto Algorithms)
    • Product Cybersecurity Compliance
      • ISO21434 compliant up to CAL2 targeted
      • Developed for cybersecurity-relevant applications
      • Documentation will be available to aid cybersecurity system design
  • Internal memory
    • On-Chip RAM - 2.5MBytes (2MBytes for AWRL6843) including
      • R5F TCMA RAM - 512KB
      • R5F TCMB RAM - 256KB
      • DSS L2 RAM - 384KB
      • DSS L3 RAM - 512KB (available only in AWRL6844)
      • DSS L3 Shared RAM - 896KB (can be shared with TCMs)
  • Functional Safety-Compliant Targeted
    • Developed for Functional Safety Applications
    • Documentation will be available to aid functional safety system design
    • Hardware integrity up to ASIL B targeted as per ISO26262 standard
  • AEC Q-100 qualified
  • Clock source
    • 40.0MHz crystal for primary clock
    • Supports externally driven clock (Square/Sine) at 40.0MHz
    • 32kHz internal oscillator for low power operations
  • Operating temperature range
    • Junction Temperature Range: –40°C to 140°C

The AWRL684x mmWave Sensor device is TI’s low power and Hardware Security Module (HSM) enabled integrated single chip mmWave sensor based on FMCW radar technology. The device is capable of operation in the 57GHz to 63.9GHz band with 7GHz continuous chirp bandwidth and is designed for various automotive in-cabin use cases. The device also takes advantage of a low power architecture to enable power-constrained applications. The device is split into the following four switchable power domains:

The AWRL684x is specifically designed to be able to dynamically control the power states of the above-mentioned power domains based on application requirements. The device also features various low-power states and that are achieved by turning off internal IP blocks of the device. AWRL684x device also provides the option of retaining memory during these low power states to retain critical information such as application image and RF profiles across different power modes.

A Hardware Security Module (HSM) is also provisioned in the device (available with secure part variants). The HSM consists of a programmable Arm Cortex-M4 core and the necessary infrastructure to provide a secure zone of operation within the device.

Additionally, the device is built with TI’s low power 45nm RF CMOS process and enables unprecedented levels of integration in an extremely small form factor. AWRL684x is designed for low power, self-monitored, ultra-accurate radar systems in the automotive space for applications like child presence detection, occupancy localization & classification and low power intrusion monitoring.

The AWRL684x mmWave Sensor device is TI’s low power and Hardware Security Module (HSM) enabled integrated single chip mmWave sensor based on FMCW radar technology. The device is capable of operation in the 57GHz to 63.9GHz band with 7GHz continuous chirp bandwidth and is designed for various automotive in-cabin use cases. The device also takes advantage of a low power architecture to enable power-constrained applications. The device is split into the following four switchable power domains:

The AWRL684x is specifically designed to be able to dynamically control the power states of the above-mentioned power domains based on application requirements. The device also features various low-power states and that are achieved by turning off internal IP blocks of the device. AWRL684x device also provides the option of retaining memory during these low power states to retain critical information such as application image and RF profiles across different power modes.

A Hardware Security Module (HSM) is also provisioned in the device (available with secure part variants). The HSM consists of a programmable Arm Cortex-M4 core and the necessary infrastructure to provide a secure zone of operation within the device.

Additionally, the device is built with TI’s low power 45nm RF CMOS process and enables unprecedented levels of integration in an extremely small form factor. AWRL684x is designed for low power, self-monitored, ultra-accurate radar systems in the automotive space for applications like child presence detection, occupancy localization & classification and low power intrusion monitoring.

ダウンロード 字幕付きのビデオを表示 ビデオ

詳細

TI developer zone にアクセスすると、評価と開発を開始できます。

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート AWRL6843/AWRL6844 Single-Chip 57 to 64GHz Automotive Radar Sensor データシート (Rev. A) PDF | HTML 2025年 12月 16日
* エラッタ AWRL6843/AWRL6844 デバイス シリコン エラッタ シリコン リビジョン ES1.0 (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2025年 12月 16日
* ユーザー・ガイド xWRL68xx Technical Reference Manual (Rev. A) 2026年 1月 7日
アプリケーション・ノート Calibrations in TI Low-Power mmWave Radar Sensors (Rev. B) PDF | HTML 2025年 2月 3日
技術記事 シングルチップ 60GHz ミリ波レーダー センサによる車内センシングの複雑さ低減とコスト削減 PDF | HTML 英語版 PDF | HTML 2025年 1月 10日
技術記事 利用單晶片 60GHz mmWave 雷達感測器,減少車艙內感測的複雜性與成本 PDF | HTML 2024年 12月 31日
技術記事 싱글 칩 60GHz 밀리미터파 레이더 센서를 통해 실내 감지 복잡성 및 비용 절감 PDF | HTML 2024年 12月 31日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

AWRL6844EVM — AWRL6844 評価基板

テキサス インスツルメンツの xWRL6844EVM は、xWRL6844 ミリ波レーダーセンサ向けの使いやすい評価基板です。xWRL6844EVM は、スタンドアロン動作と、未加工 ADC キャプチャと信号処理の開発に適した DCA1000EVM への直接接続の両方をサポートしています。この評価基板には、オンチップの DSP、ハードウェア アクセラレータ、低消費電力の ARM® Cortex®-R5F コントローラを使用してソフトウェア開発を開始するために必要な要素すべてが付属しています。また、この評価基板にはオンボードのボタンと LED (...)
ユーザー ガイド: PDF | HTML
英語版 (Rev.B): PDF | HTML
デバッグ・プローブ

TSK-3P-BLUEBOX — TASKING BlueBox hardware debugger

TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with (...)

購入先:TASKING Germany GmbH
ソフトウェア開発キット (SDK)

MMWAVE-L-SDK-6 SDK for xWRL6844 Devices

The mmWave low-power software development kit (SDK) is a collection of software packages that enable application evaluation and development on our low-power mmWave sensors. This tool includes MMWAVE-L-SDK and MMWAVE-L-SDK-6 companion packages to support customer design needs.

MMWAVE-L-SDK and (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

参照 ダウンロードオプション
アプリケーション・ソフトウェアとフレームワーク

AWRL6844-RESTRICTED AWRL6844 restricted documents

AWRL6844 documents and software for evaluation
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

はじめに

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

IDE (統合開発環境)、コンパイラ、またはデバッガ

CCSTUDIO Code Composer Studio 統合開発環境(IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

開始 ダウンロードオプション
IDE (統合開発環境)、コンパイラ、またはデバッガ

EDGE-AI-STUDIO Edge AI Studio

Edge AI Studio is part of the CCStudio™ development tool ecosystem.  Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors.  It supports both AI-accelerated (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

IDE (統合開発環境)、コンパイラ、またはデバッガ

EDGE-AI-STUDIO-MCU Edge AI Studio for Microcontrollers

Edge AI Studio is part of the CCStudio™ development tool ecosystem.  Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors.  It supports both AI-accelerated (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

開始 ダウンロードオプション
IDE (統合開発環境)、コンパイラ、またはデバッガ

MMWAVE-STUDIO-XWRL68XX mmWaveStudio for 3rd generation xWRL68xx devices.

MMWAVE-STUDIO is a stand-alone Windows® GUI that provides the ability to configure and control mmWave sensor modules and collect analog-to-digital (ADC) data for offline analysis. ADC data capture is intended to enable evaluation and characterization of radio-frequency (RF) performance, (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
オンライン・トレーニング

RADAR-ACADEMY mmWave Radar Academy

The Radar Academy is a documentation package intended to provide educational resources related to mmWave radar technology
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ソフトウェア・プログラミング・ツール

UNIFLASH ほとんどの TI 製マイコン(MCU)とミリ波センサに対応する UniFlash

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

開始 ダウンロードオプション
サポート・ソフトウェア

RADAR-TOOLBOX Radar evaluation and development support package with example projects, documentation and tools

The Radar Toolbox is a collection of demos, software tools, and documentation designed to assist in the evaluation of TI Radar Devices
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

参照 ダウンロードオプション
シミュレーション・モデル

BSDL model for AWRL6844

SWRM071.ZIP (1 KB) - BSDL Model
シミュレーション・モデル

IBIS model for AWRL6844

SWRM073.ZIP (1877 KB) - IBIS Model
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
FCCSP (ANC) 207 Ultra Librarian