产品详情

CPU 1 C28 Frequency (MHz) 150 Flash memory (kByte) 256 RAM (kByte) 36 ADC type 12-bit Total processing (MIPS) 150 Features 2-pin oscillator, 32-bit CPU timers, External memory interface, McBSP, Watchdog timer UART 2 CAN (#) 1 PWM (Ch) 16 Security Secure storage Number of ADC channels 16 Direct memory access (Ch) 0 SPI 1 QEP 2 Hardware accelerators CPU only Edge AI enabled Yes Operating temperature range (°C) -55 to 125 Rating Military Communication interface CAN, McBSP, SPI, UART Operating system BareMetal (No OS), FreeRTOS, SafeRTOS Nonvolatile memory (kByte) 256 Number of GPIOs 56
CPU 1 C28 Frequency (MHz) 150 Flash memory (kByte) 256 RAM (kByte) 36 ADC type 12-bit Total processing (MIPS) 150 Features 2-pin oscillator, 32-bit CPU timers, External memory interface, McBSP, Watchdog timer UART 2 CAN (#) 1 PWM (Ch) 16 Security Secure storage Number of ADC channels 16 Direct memory access (Ch) 0 SPI 1 QEP 2 Hardware accelerators CPU only Edge AI enabled Yes Operating temperature range (°C) -55 to 125 Rating Military Communication interface CAN, McBSP, SPI, UART Operating system BareMetal (No OS), FreeRTOS, SafeRTOS Nonvolatile memory (kByte) 256 Number of GPIOs 56
CFP (HFG) 172 888.338025 mm² 29.805 x 29.805
  • High-Performance Static CMOS Technology
    • 150 MHz (6.67-ns Cycle Time)
    • Low-Power (1.8-V Core at 135 MHz, 1.9-V Core at 150 MHz, 3.3-V I/O) Design
    • 3.3-V Flash Voltage
  • JTAG Boundary Scan Support
  • High-Performance 32-Bit CPU (TMS320C28x)
    • 16 x 16 and 32 x 32 MAC Operations
    • 16 x 16 Dual MAC
    • Harvard Bus Architecture
    • Atomic Operations
    • Fast Interrupt Response and Processing
    • Unified Memory Programming Model
    • 4M Linear Program Address Reach
    • 4M Linear Data Address Reach
    • Code-Efficient (in C/C++ and Assembly)
    • TMS320F24x/LF240x Processor Source Code Compatible
  • On-Chip Memory
    • Flash Devices: Up to 128K x 16 Flash (Four 8K x 16 and Six 16K x 16 Sectors)
    • ROM Devices: Up to 128K x 16 ROM
    • 1K x 16 OTP ROM
    • L0 and L1: 2 Blocks of 4K x 16 Each Single-Access RAM (SARAM)
    • H0: 1 Block of 8K x 16 SARAM
    • M0 and M1: 2 Blocks of 1K x 16 Each SARAM
  • Boot ROM (4K x 16)
    • With Software Boot Modes
    • Standard Math Tables
  • External Interface
    • Up to 1M Total Memory
    • Programmable Wait States
    • Programmable Read/Write Strobe Timing
    • Three Individual Chip Selects
  • Clock and System Control
    • Dynamic PLL Ratio Changes Supported
    • On-Chip Oscillator
    • Watchdog Timer Module
  • Three External Interrupts
  • Peripheral Interrupt Expansion (PIE) Block That Supports 45 Peripheral Interrupts
  • 128-Bit Security Key/Lock
    • Protects Flash/ROM/OTP and L0/L1 SARAM
    • Prevents Firmware Reverse Engineering
  • Three 32-Bit CPU-Timers
  • Motor Control Peripherals
    • Two Event Managers (EVA, EVB)
    • Compatible to 240xA Devices
  • Serial Port Peripherals
    • Serial Peripheral Interface (SPI)
    • Two Serial Communications Interfaces (SCIs), Standard UART
    • Enhanced Controller Area Network (eCAN)
    • Multichannel Buffered Serial Port (McBSP) With SPI Mode
  • 12-Bit ADC, 16 Channels
    • 2 x 8 Channel Input Multiplexer
    • Two Sample-and-Hold
    • Single/Simultaneous Conversions
    • Fast Conversion Rate: 80 ns/12.5 MSPS
  • Up to 56 Individually Programmable, Multiplexed General-Purpose Input/Output (GPIO) Pins
  • Advanced Emulation Features
    • Analysis and Breakpoint Functions
    • Real-Time Debug via Hardware
  • Development Tools Include
    • ANSI C/C++ Compiler/Assembler/Linker
    • Supports TMS320C24x™/240x Instructions
    • Code Composer Studio™ IDE
    • DSP/BIOS™
    • JTAG Scan Controllers [Texas Instruments (TI) or Third-Party]
    • Evaluation Modules
    • Broad Third-Party Digital Motor Control Support
  • Low-Power Modes and Power Savings
    • IDLE, STANDBY, HALT Modes Supported
    • Disable Individual Peripheral Clocks
  • Package Options
    • 172-Pin Ceramic Quad Flatpack (HFG)
  • Temperature Options:
    • M: –55°C to 125°C (HFG)

TMS320C24x, Code Composer Studio, DSP/BIOS, and MicroStar BGA are trademarks of Texas Instruments.
IEEE Standard 1149.1-1990, IEEE Standard Test-Access Port
TMS320C28x is a trademark of Texas Instruments.
All trademarks are the property of their respective owners.

  • High-Performance Static CMOS Technology
    • 150 MHz (6.67-ns Cycle Time)
    • Low-Power (1.8-V Core at 135 MHz, 1.9-V Core at 150 MHz, 3.3-V I/O) Design
    • 3.3-V Flash Voltage
  • JTAG Boundary Scan Support
  • High-Performance 32-Bit CPU (TMS320C28x)
    • 16 x 16 and 32 x 32 MAC Operations
    • 16 x 16 Dual MAC
    • Harvard Bus Architecture
    • Atomic Operations
    • Fast Interrupt Response and Processing
    • Unified Memory Programming Model
    • 4M Linear Program Address Reach
    • 4M Linear Data Address Reach
    • Code-Efficient (in C/C++ and Assembly)
    • TMS320F24x/LF240x Processor Source Code Compatible
  • On-Chip Memory
    • Flash Devices: Up to 128K x 16 Flash (Four 8K x 16 and Six 16K x 16 Sectors)
    • ROM Devices: Up to 128K x 16 ROM
    • 1K x 16 OTP ROM
    • L0 and L1: 2 Blocks of 4K x 16 Each Single-Access RAM (SARAM)
    • H0: 1 Block of 8K x 16 SARAM
    • M0 and M1: 2 Blocks of 1K x 16 Each SARAM
  • Boot ROM (4K x 16)
    • With Software Boot Modes
    • Standard Math Tables
  • External Interface
    • Up to 1M Total Memory
    • Programmable Wait States
    • Programmable Read/Write Strobe Timing
    • Three Individual Chip Selects
  • Clock and System Control
    • Dynamic PLL Ratio Changes Supported
    • On-Chip Oscillator
    • Watchdog Timer Module
  • Three External Interrupts
  • Peripheral Interrupt Expansion (PIE) Block That Supports 45 Peripheral Interrupts
  • 128-Bit Security Key/Lock
    • Protects Flash/ROM/OTP and L0/L1 SARAM
    • Prevents Firmware Reverse Engineering
  • Three 32-Bit CPU-Timers
  • Motor Control Peripherals
    • Two Event Managers (EVA, EVB)
    • Compatible to 240xA Devices
  • Serial Port Peripherals
    • Serial Peripheral Interface (SPI)
    • Two Serial Communications Interfaces (SCIs), Standard UART
    • Enhanced Controller Area Network (eCAN)
    • Multichannel Buffered Serial Port (McBSP) With SPI Mode
  • 12-Bit ADC, 16 Channels
    • 2 x 8 Channel Input Multiplexer
    • Two Sample-and-Hold
    • Single/Simultaneous Conversions
    • Fast Conversion Rate: 80 ns/12.5 MSPS
  • Up to 56 Individually Programmable, Multiplexed General-Purpose Input/Output (GPIO) Pins
  • Advanced Emulation Features
    • Analysis and Breakpoint Functions
    • Real-Time Debug via Hardware
  • Development Tools Include
    • ANSI C/C++ Compiler/Assembler/Linker
    • Supports TMS320C24x™/240x Instructions
    • Code Composer Studio™ IDE
    • DSP/BIOS™
    • JTAG Scan Controllers [Texas Instruments (TI) or Third-Party]
    • Evaluation Modules
    • Broad Third-Party Digital Motor Control Support
  • Low-Power Modes and Power Savings
    • IDLE, STANDBY, HALT Modes Supported
    • Disable Individual Peripheral Clocks
  • Package Options
    • 172-Pin Ceramic Quad Flatpack (HFG)
  • Temperature Options:
    • M: –55°C to 125°C (HFG)

TMS320C24x, Code Composer Studio, DSP/BIOS, and MicroStar BGA are trademarks of Texas Instruments.
IEEE Standard 1149.1-1990, IEEE Standard Test-Access Port
TMS320C28x is a trademark of Texas Instruments.
All trademarks are the property of their respective owners.

The SM320F2812 device, member of the C28x™ DSP generation, is a highly integrated, high-performance solution for demanding control applications. The functional blocks and the memory maps are described in Section 3, Functional Overview.

Throughout this document, SM320F2812 is abbreviated as F2812.

The SM320F2812 device, member of the C28x™ DSP generation, is a highly integrated, high-performance solution for demanding control applications. The functional blocks and the memory maps are described in Section 3, Functional Overview.

Throughout this document, SM320F2812 is abbreviated as F2812.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
SM320F28335-EP 正在供货 具有 150MIPS、FPU、512KB 闪存、EMIF、12 位 ADC 的 C2000™ 32 位 MCU(增强型产品) Higher end device with military qualification

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 SM320F2812, SMJ320F2812 数据表 (Rev. B) 2006年 9月 1日
* 勘误表 TMS320F281x DSPs Silicon Errata (Rev. T) PDF | HTML 2023年 12月 19日
* SMD SMJ320F2812 SMD 5962-06208 2016年 6月 21日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

调试探针

TMDSEMU200-U — XDS200 USB 调试探针

XDS200 是用于调试 TI 嵌入式器件的调试探针(仿真器)。对于大多数器件,建议使用较新、成本较低的 XDS110 (www.ti.com/tool/TMDSEMU110-U)。XDS200 在单个仓体中支持更广泛的标准(IEEE1149.1、IEEE1149.7、SWD)。所有 XDS 调试探针在所有具有嵌入式跟踪缓冲器 (ETB) 的 Arm® 和 DSP 处理器中均支持内核和系统跟踪。

XDS200 通过 TI 20 引脚连接器(带有适用于 TI 14 引脚、Arm Cortex® 10 引脚和 Arm 20 引脚的多个适配器)连接到目标板,并通过 USB2.0 高速 (...)

TI.com 上无现货
调试探针

TMDSEMU560V2STM-U — XDS560™ 软件 v2 系统跟踪 USB 调试探针

XDS560v2 是 XDS560™ 系列调试探针中性能最高的一款,同时支持传统 JTAG 标准 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。  请注意,它不支持串行线调试 (SWD)。

对于带有嵌入式缓冲跟踪器 (ETB) 的所有 ARM 和 DSP 处理器,所有 XDS 调试探针均支持核心和系统跟踪。  对于引脚上的跟踪,则需要使用 XDS560v2 PRO TRACE

XDS560v2 通过 MIPI HSPT 60 引脚连接器(带有多个用于 TI 14 引脚、TI 20 引脚和 ARM 20 引脚的适配器)连接到目标板,并通过 USB2.0 高速 (...)

TI.com 上无现货
调试探针

TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 系统跟踪 USB 和以太网

XDS560v2 System Trace 是 XDS560v2 系列高性能 TI 处理器调试探针(仿真器)的第一种型号。XDS560v2 是 XDS 系列调试探针中性能最高的一款,同时支持传统 JTAG 标准 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。

XDS560v2 System Trace 在其巨大的外部存储器缓冲区中加入了系统引脚跟踪。这种外部存储器缓冲区适用于指定的 TI 器件,通过捕获相关器件级信息,获得准确的总线性能活动和吞吐量,并对内核和外设进行电源管理。此外,对于带有嵌入式缓冲跟踪器 (ETB) 的所有 ARM 和 DSP 处理器,所有 XDS (...)

TI.com 上无现货
软件编程工具

UNIFLASH 适用于大多数 TI 微控制器 (MCU) 和毫米波传感器的 UniFlash

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

支持的产品和硬件

支持的产品和硬件

启动 下载选项
支持软件

SPRC125 Download TMS320F2810, TMS320F2811 and TMS320F2812 Flash API

Are you looking to integrate flash programming into your project?

If so the TMS320F281x Flash API Release is what you're looking for. This download contains complete example projects and documentation to get you on your way and works for all revisions of F281x silicon.

Embedded Flash programming (...)

支持的产品和硬件

支持的产品和硬件

设计工具

C2000-3P-SEARCH — 3P search tool

TI 与多家公司携手推出适用于 TI C2000 器件的各种解决方案和服务。这些公司可使用 C2000 器件加速您的量产流程。下载此搜索工具,快速浏览第三方详细信息,并寻找合适的第三方来满足您的需求。

该工具分为两大类 - 应用及闪存编程解决方案和服务。

“应用”类:

  1. 培训/研讨会
  2. 建模工具
  3. 电机控制
  4. 数字电源
  5. 软件栈
  6. 功能安全
  7. 信息安全
  8. 硬件服务
  9. 软件服务
封装 引脚 CAD 符号、封装和 3D 模型
CFP (HFG) 172 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频