Product details

Sample rate (max) (Msps) 400 Resolution (Bits) 14 Number of input channels 1 Interface type Parallel LVDS Analog input BW (MHz) 1440 Features High Performance Rating Catalog, Space Peak-to-peak input voltage range (V) 2.2 Power consumption (typ) (mW) 2500 Architecture Pipeline SNR (dB) 70.5 ENOB (Bits) 10.9 SFDR (dB) 78 Operating temperature range (°C) -55 to 125 Input buffer Yes Radiation, TID (typ) (krad) 100 Radiation, SEL (MeV·cm2/mg) 86
Sample rate (max) (Msps) 400 Resolution (Bits) 14 Number of input channels 1 Interface type Parallel LVDS Analog input BW (MHz) 1440 Features High Performance Rating Catalog, Space Peak-to-peak input voltage range (V) 2.2 Power consumption (typ) (mW) 2500 Architecture Pipeline SNR (dB) 70.5 ENOB (Bits) 10.9 SFDR (dB) 78 Operating temperature range (°C) -55 to 125 Input buffer Yes Radiation, TID (typ) (krad) 100 Radiation, SEL (MeV·cm2/mg) 86
CFP (HFG) 84 362.9025 mm² 19.05 x 19.05
  • Sample rate: 400MSPS
  • 14-Bit resolution, 10.9 bits effective number of bits (ENOB)
  • 5962R13208:
    • Radiation hardness assurance (RHA): up to TID 100krad (Si)
    • Total ionizing dose: 100krad (Si)
    • ELDRS free: 100krad (Si)
    • SEL/SEU Characterized
  • Input bandwidth: 1.28GHz
  • SFDR = 78dBc at 230MHz and 400MSPS
  • SNR = 69.8dBFS at 230MHz and 400MSPS
  • Differential input voltage: 2.2VPP
  • LVDS-Compatible outputs
  • Total power dissipation: 2.5W
  • Power down mode: 50mW
  • Offset binary output format
  • Output data transitions on the rising and falling edges of a half-rate output clock
  • On-chip analog buffer, track-and-hold, and reference circuit
  • Available in an 84-pin ceramic non-conductive tie-bar package (HFG)
  • Military temperature range: –55°C to 125°C Tcase
  • Engineering evaluation (/EM) samples are available (1)
  • Pin-similar and compatible with 12- and 14-bit family: ADS5463-SP and ADS5444-SP

(1)These units are intended for engineering evaluation only. They are processed to a non-compliant flow (e.g. No Burn-In, etc.) and are tested to a temperature rating of 25°C only. These units are not suitable for qualification, production, radiation testing or flight use. Parts are not warranted for performance over the full MIL specified temperature range of –55°C to 125°C or operating life.

  • Sample rate: 400MSPS
  • 14-Bit resolution, 10.9 bits effective number of bits (ENOB)
  • 5962R13208:
    • Radiation hardness assurance (RHA): up to TID 100krad (Si)
    • Total ionizing dose: 100krad (Si)
    • ELDRS free: 100krad (Si)
    • SEL/SEU Characterized
  • Input bandwidth: 1.28GHz
  • SFDR = 78dBc at 230MHz and 400MSPS
  • SNR = 69.8dBFS at 230MHz and 400MSPS
  • Differential input voltage: 2.2VPP
  • LVDS-Compatible outputs
  • Total power dissipation: 2.5W
  • Power down mode: 50mW
  • Offset binary output format
  • Output data transitions on the rising and falling edges of a half-rate output clock
  • On-chip analog buffer, track-and-hold, and reference circuit
  • Available in an 84-pin ceramic non-conductive tie-bar package (HFG)
  • Military temperature range: –55°C to 125°C Tcase
  • Engineering evaluation (/EM) samples are available (1)
  • Pin-similar and compatible with 12- and 14-bit family: ADS5463-SP and ADS5444-SP

(1)These units are intended for engineering evaluation only. They are processed to a non-compliant flow (e.g. No Burn-In, etc.) and are tested to a temperature rating of 25°C only. These units are not suitable for qualification, production, radiation testing or flight use. Parts are not warranted for performance over the full MIL specified temperature range of –55°C to 125°C or operating life.

The ADS5474 is a 14-bit, 400MSPS analog-to-digital converter (ADC) that operates from both a 5V supply and 3.3V supply while providing LVDS-compatible digital outputs. This ADC is one of a family of 12-, 13-, 14-bit ADCs that operate from 210MSPS to 500MSPS. The ADS5474 input buffer isolates the internal switching of the onboard track and hold (T&H) from disturbing the signal source while providing a high-impedance input. An internal reference generator is also provided to simplify the system design.

Designed with a 1.4GHz input bandwidth for the conversion of wide-bandwidth signals that exceed 400MHz of input frequency at 400MSPS, the ADS5474 has outstanding low noise performance and spurious-free dynamic range over a large input frequency range.

The ADS5474 is available in an 84-pin ceramic non-conductive tie-bar package (HFG). The device is built on Texas Instruments complementary bipolar process (BiCom3) and is specified over the full military temperature range (–55°C to 125°C Tcase).

The ADS5474 is a 14-bit, 400MSPS analog-to-digital converter (ADC) that operates from both a 5V supply and 3.3V supply while providing LVDS-compatible digital outputs. This ADC is one of a family of 12-, 13-, 14-bit ADCs that operate from 210MSPS to 500MSPS. The ADS5474 input buffer isolates the internal switching of the onboard track and hold (T&H) from disturbing the signal source while providing a high-impedance input. An internal reference generator is also provided to simplify the system design.

Designed with a 1.4GHz input bandwidth for the conversion of wide-bandwidth signals that exceed 400MHz of input frequency at 400MSPS, the ADS5474 has outstanding low noise performance and spurious-free dynamic range over a large input frequency range.

The ADS5474 is available in an 84-pin ceramic non-conductive tie-bar package (HFG). The device is built on Texas Instruments complementary bipolar process (BiCom3) and is specified over the full military temperature range (–55°C to 125°C Tcase).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Top documentation Type Title Format options Date
* Data sheet ADS5474-SP Class V, 14-bit, 400MSPS Analog-to-Digital Converter datasheet (Rev. B) PDF | HTML 10 Nov 2025
* SMD ADS5474-SP SMD 5962-07246 19 Oct 2016
* Radiation & reliability report ADS5474 SEE Report 08 Jul 2014
Selection guide TI Space Products (Rev. L) 27 Mar 2026
Application brief DLA Approved Optimizations for QML Products (Rev. C) PDF | HTML 17 Jun 2025
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. B) PDF | HTML 10 Jun 2025
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) 20 Feb 2025
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
Technical article 7 things to know about spacecraft subsystems before your next trip to Mars PDF | HTML 06 Jul 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
CFP (HFG) 84 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos