Product details

Resolution (Bits) 12 Sample rate (max) (ksps) 3.3 Number of input channels 1 Interface type I2C Architecture Delta-Sigma Input type Differential, Single-ended Rating Catalog Reference mode Internal Input voltage range (max) (V) 3.6 Input voltage range (min) (V) 0 Features Comparator, Oscillator, PGA Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 0.3 Analog supply voltage (min) (V) 2 Analog supply voltage (max) (V) 3.6 Digital supply (min) (V) 2 Digital supply (max) (V) 3.6
Resolution (Bits) 12 Sample rate (max) (ksps) 3.3 Number of input channels 1 Interface type I2C Architecture Delta-Sigma Input type Differential, Single-ended Rating Catalog Reference mode Internal Input voltage range (max) (V) 3.6 Input voltage range (min) (V) 0 Features Comparator, Oscillator, PGA Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 0.3 Analog supply voltage (min) (V) 2 Analog supply voltage (max) (V) 3.6 Digital supply (min) (V) 2 Digital supply (max) (V) 3.6
DSBGA (YCJ) 12 1.471168 mm² 1.448 x 1.016 VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Noise-free resolution: 12 bits
  • Supply voltage range: 2.0 V to 3.6 V
  • Low current consumption:
    • 150 µA (continuous-conversion mode)
  • Programmable data rate: 128 SPS to 3.3 kSPS
  • Single-cycle settling
  • Internal low-drift voltage reference
  • Internal oscillator
  • Digital comparator with ALERT output pin
  • I2C interface:
    • Four pin-selectable address
    • Compatible with 1.8-V I2C bus voltages
  • Operating temperature range:
    • –40°C to +125°C
  • Noise-free resolution: 12 bits
  • Supply voltage range: 2.0 V to 3.6 V
  • Low current consumption:
    • 150 µA (continuous-conversion mode)
  • Programmable data rate: 128 SPS to 3.3 kSPS
  • Single-cycle settling
  • Internal low-drift voltage reference
  • Internal oscillator
  • Digital comparator with ALERT output pin
  • I2C interface:
    • Four pin-selectable address
    • Compatible with 1.8-V I2C bus voltages
  • Operating temperature range:
    • –40°C to +125°C

The ADS1014L and ADS1015L (ADS101xL) are precision, low-power, 12-bit, I2C-compatible, analog-to-digital converters (ADCs) offered in ultra-small, 12-pin DSBGA and a 10-pin VSSOP packages. The ADS101xL incorporate a low-drift voltage reference and an oscillator. The ADS101xL also incorporate a programmable gain amplifier (PGA) and a digital comparator. These features, along with the device wide operating supply range, are useful for power- and space-constrained, sensor measurement applications.

The ADS101xL perform conversions at data rates up to 3300 samples per second (SPS). The PGA offers input ranges from ±256 mV to ±6.144 V, allowing precise large- and small-signal measurements. The ADS1015L features an input multiplexer (MUX) that allows two differential or four single-ended input measurements. Use the digital comparator in the ADS101xL for under- and overvoltage detection.

The ADS1014L and ADS1015L (ADS101xL) are precision, low-power, 12-bit, I2C-compatible, analog-to-digital converters (ADCs) offered in ultra-small, 12-pin DSBGA and a 10-pin VSSOP packages. The ADS101xL incorporate a low-drift voltage reference and an oscillator. The ADS101xL also incorporate a programmable gain amplifier (PGA) and a digital comparator. These features, along with the device wide operating supply range, are useful for power- and space-constrained, sensor measurement applications.

The ADS101xL perform conversions at data rates up to 3300 samples per second (SPS). The PGA offers input ranges from ±256 mV to ±6.144 V, allowing precise large- and small-signal measurements. The ADS1015L features an input multiplexer (MUX) that allows two differential or four single-ended input measurements. Use the digital comparator in the ADS101xL for under- and overvoltage detection.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet ADS101xL Ultra-Small, Low-Power, 12-Bit, 3.3-kSPS ADCs With PGA, Comparator and 1.8-V I2 C Bus Voltage Support datasheet PDF | HTML 08 Jan 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS1115EVM-PDK — ADS1115 evaluation module for 16-bit, 860-SPS four-channel delta-sigma ADC

The ADS1115 evaluation module (EVM) performance demonstration kit (PDK) is a complete solution for evaluating the ADS1115, which is a 16-bit, ultra-small, low-power, precision analog-to-digital converter (ADC). Power and I/O are provided via USB connection and a simple software interface. Analog (...)

User guide: PDF | HTML
Not available on TI.com
Driver or library

ADS1015SW-LINUX — Linux driver for ADS1015

The Linux driver supports the ADS1015 and ADS1115 12-Bit ADCs with Integrated MUX, PGA, Comparator, Oscillator, and Reference. The Linux driver supports communication through the I2C bus and interfaces with the IIO sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through (...)

Calculation tool

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YCJ) 12 Ultra Librarian
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos