OPA4132

ACTIVE

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 8 Slew rate (typ) (V/µs) 20 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 2 Iq per channel (typ) (mA) 4 Vn at 1 kHz (typ) (nV√Hz) 8 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.04 Architecture FET CMRR (typ) (dB) 100 Input bias current (max) (pA) 50
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 8 Slew rate (typ) (V/µs) 20 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 2 Iq per channel (typ) (mA) 4 Vn at 1 kHz (typ) (nV√Hz) 8 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.04 Architecture FET CMRR (typ) (dB) 100 Input bias current (max) (pA) 50
SOIC (D) 14 51.9 mm² (8.65 mm × 6 mm)
  • A newer version of this device is now available: OPA2156
  • FET input: IB = 50pA Maximum
  • Wide bandwidth: 8MHz
  • High slew rate: 20V/µs
  • Low noise: 8nV/√Hz (1kHz)
  • Low distortion: 0.00008%
  • High open-loop gain: 126dB (2kΩ load)
  • Wide supply range: ±2.5V to ±18V
  • Low offset voltage: 500µV maximum
  • Single, dual, and quad versions
  • A newer version of this device is now available: OPA2156
  • FET input: IB = 50pA Maximum
  • Wide bandwidth: 8MHz
  • High slew rate: 20V/µs
  • Low noise: 8nV/√Hz (1kHz)
  • Low distortion: 0.00008%
  • High open-loop gain: 126dB (2kΩ load)
  • Wide supply range: ±2.5V to ±18V
  • Low offset voltage: 500µV maximum
  • Single, dual, and quad versions

The OPA132, OPA2132, and OPA4132 (OPAx132) series of FET-input operational amplifiers provides high speed and excellent dc performance. The combination of high slew rate and wide bandwidth provide fast settling time. The single, dual, and quad versions have identical specifications for maximum design flexibility. High-performance grades are available in the single and dual versions. All are an excellent choice for general-purpose, audio, data-acquisition, and communications applications, especially where high source impedance is encountered.

The OPAx132 operational amplifiers are easy to use and free from phase inversion and overload problems often found in common FET-input operational amplifiers. Input cascode circuitry provides excellent common-mode rejection and maintains low input bias current over the wide input voltage range. The OPAx132 series of operational amplifiers are stable in unity gain and provide excellent dynamic behavior over a wide range of load conditions, including high load capacitance. Dual and quad versions feature completely independent circuitry for lowest crosstalk and freedom from interaction, even when overdriven or overloaded.

The single version is available in 8-pin SOIC surface mount package, the dual version is available in 8-pin DIP and SOIC surface-mount packages. The quad version is available in SOIC surface-mount packages. All are specified for –40°C to +85°C operation.

The OPA2156 is a next-generation version, offering lower broadband noise (3nV/√Hz), wider bandwidth (25MHz), and rail-to-rail inputs.

The OPA132, OPA2132, and OPA4132 (OPAx132) series of FET-input operational amplifiers provides high speed and excellent dc performance. The combination of high slew rate and wide bandwidth provide fast settling time. The single, dual, and quad versions have identical specifications for maximum design flexibility. High-performance grades are available in the single and dual versions. All are an excellent choice for general-purpose, audio, data-acquisition, and communications applications, especially where high source impedance is encountered.

The OPAx132 operational amplifiers are easy to use and free from phase inversion and overload problems often found in common FET-input operational amplifiers. Input cascode circuitry provides excellent common-mode rejection and maintains low input bias current over the wide input voltage range. The OPAx132 series of operational amplifiers are stable in unity gain and provide excellent dynamic behavior over a wide range of load conditions, including high load capacitance. Dual and quad versions feature completely independent circuitry for lowest crosstalk and freedom from interaction, even when overdriven or overloaded.

The single version is available in 8-pin SOIC surface mount package, the dual version is available in 8-pin DIP and SOIC surface-mount packages. The quad version is available in SOIC surface-mount packages. All are specified for –40°C to +85°C operation.

The OPA2156 is a next-generation version, offering lower broadband noise (3nV/√Hz), wider bandwidth (25MHz), and rail-to-rail inputs.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
OPA4131 ACTIVE Quad, 1-MHz, 20-pA bias current, 530-µA power, FET operational amplifier Higher voltage noise (15 nV/√Hz), smaller bandwidth (4 Mhz) and lower quiescent current (1.5 mA) general purpose JFET amplifier

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet OPAx132 High-Speed FET-Input Operational Amplifiers datasheet (Rev. C) PDF | HTML Aug 9, 2024
Application brief Understanding Op Amp Noise in Audio Circuits PDF | HTML Jun 14, 2021
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

OPA4132 PSpice Model (Rev. A)

SBOM077A.ZIP (39 KB) - PSpice model
Supported products & hardware
Simulation model

OPAx132 PSpice Model (Rev. E)

SBOM041E.ZIP (33 KB) - PSpice model
Supported products & hardware
Simulation model

OPAx132 TINA-TI Reference Design (Rev. F)

SBOC184F (320 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

OPAx132 TINA-TI Spice Model (Rev. E)

SBOM263E.ZIP (11 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos