OPA830-EP

LAST TIME BUY

Product details

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 11 GBW (typ) (MHz) 110 BW at Acl (MHz) 310 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 600 Vn at flatband (typ) (nV√Hz) 9.2 Vn at 1 kHz (typ) (nV√Hz) 9.5 Iq per channel (typ) (mA) 4.25 Vos (offset voltage at 25°C) (max) (mV) 8.6 Rail-to-rail In to V-, Out Rating HiRel Enhanced Product Operating temperature range (°C) -40 to 105 CMRR (typ) (dB) 80 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 25 Iout (typ) (mA) 85 2nd harmonic (dBc) 67 3rd harmonic (dBc) 60 Frequency of harmonic distortion measurement (MHz) 5
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 11 GBW (typ) (MHz) 110 BW at Acl (MHz) 310 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 600 Vn at flatband (typ) (nV√Hz) 9.2 Vn at 1 kHz (typ) (nV√Hz) 9.5 Iq per channel (typ) (mA) 4.25 Vos (offset voltage at 25°C) (max) (mV) 8.6 Rail-to-rail In to V-, Out Rating HiRel Enhanced Product Operating temperature range (°C) -40 to 105 CMRR (typ) (dB) 80 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 25 Iout (typ) (mA) 85 2nd harmonic (dBc) 67 3rd harmonic (dBc) 60 Frequency of harmonic distortion measurement (MHz) 5
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • High Bandwidth:
    • 250MHz (G = +1)
    • 110MHz (G = +2)
  • Low Supply Current:
    • 3.9mA (VS = +5V)
  • Flexible Supply Range:
    • ±1.4V to ±5.5V Dual Supply
    • +2.8V to +11V Single Supply
  • Input Range Includes Ground On Single Supply
  • 4.88V Output Swing on +5V Supply
  • High Slew Rate: 550V/µs
  • Low Input Voltage Noise: 9.2nV/√Hz
  • Pb-Free SOT23 Package
  • High Bandwidth:
    • 250MHz (G = +1)
    • 110MHz (G = +2)
  • Low Supply Current:
    • 3.9mA (VS = +5V)
  • Flexible Supply Range:
    • ±1.4V to ±5.5V Dual Supply
    • +2.8V to +11V Single Supply
  • Input Range Includes Ground On Single Supply
  • 4.88V Output Swing on +5V Supply
  • High Slew Rate: 550V/µs
  • Low Input Voltage Noise: 9.2nV/√Hz
  • Pb-Free SOT23 Package

The OPA830 is a low-power, single-supply, wideband, voltage-feedback amplifier designed to operate on a single +5V supply. Operation on ±5V or +10V supplies is also supported. The input range extends below the negative supply and to within 1.7V of the positive supply. Using complementary common-emitter outputs provides an output swing to within 25mV of either supply while driving 150Ω. High output drive current (±80mA) and low differential gain and phase errors also make them ideal for single-supply consumer video products.

Low distortion operation is ensured by the high gain bandwidth product (110MHz) and slew rate (550V/µs), making the OPA830 an ideal input buffer stage to 3V and 5V CMOS ADCs. Unlike other low-power, single-supply amplifiers, distortion performance improves as the signal swing is decreased. A low 9.2nV/√Hz input voltage noise supports wide dynamic range operation.

The OPA830 is available in an ultra-small SOT23-5 package.

The OPA830 is a low-power, single-supply, wideband, voltage-feedback amplifier designed to operate on a single +5V supply. Operation on ±5V or +10V supplies is also supported. The input range extends below the negative supply and to within 1.7V of the positive supply. Using complementary common-emitter outputs provides an output swing to within 25mV of either supply while driving 150Ω. High output drive current (±80mA) and low differential gain and phase errors also make them ideal for single-supply consumer video products.

Low distortion operation is ensured by the high gain bandwidth product (110MHz) and slew rate (550V/µs), making the OPA830 an ideal input buffer stage to 3V and 5V CMOS ADCs. Unlike other low-power, single-supply amplifiers, distortion performance improves as the signal swing is decreased. A low 9.2nV/√Hz input voltage noise supports wide dynamic range operation.

The OPA830 is available in an ultra-small SOT23-5 package.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet OPA830-EP Low-Power, Single-Supply, Wideband Operational Amplifier datasheet Mar 27, 2014
* Radiation & reliability report OPA830-EP Reliability Report Jun 18, 2018
* VID OPA830-EP VID V6214610 Jun 21, 2016

Ordering & quality