ADS125H18
16-channel, 24-bit, 1MSPS delta-sigma ADC with high voltage inputs (±10V) using a 5V supply
ADS125H18
- Programmable data rate up to 1.067MSPS
- High impedance voltage divider with integrated precision matched resistors
- Analog multiplexer with 17 independently selectable inputs:
- Up to 8 fully differential inputs
- Up to 16 single ended inputs
- Rail-to-rail analog input buffer and reference buffer
- Internal voltage reference, selectable output 2.5V or 4.096V
- Fault detection and monitor circuits
- General-Purpose I/Os
- Internal Oscillator: 25.6MHz, 1% Accuracy
- Channel auto-sequencer and FIFO buffer
- Simultaneous 50Hz and 60Hz rejection at ≤ 25 SPS with low-latency digital filter
- Power-scalable architecture with four speed modes
The ADS125H18 is a high voltage input, multiplexed 8/16-Channel, 24 bit, delta-sigma (ΔΣ), analog-to-digital converter (ADC) with data rates up to 1MSPS and is configurable to accept up to 8 fully differential analog inputs or up to 16 single-ended analog inputs. Each input comprises a high-impedance voltage divider with integrated precision matched resistors to scale down the input voltage to the input range of the ADC. The device offers an excellent combination of ac performance and dc precision with low power consumption.
The ADS125H18 is equipped with a channel auto-sequencer and a FIFO (first-in, first-out) buffer. The power-scalable architecture provides four speed modes to optimize data rate, resolution, and power consumption.
The small 5mm × 5mm VQFN package is designed for limited space applications. The device is fully specified for operation over the –40°C to +125°C temperature range.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | ADS125H18 8/16-Channel, 1MSPS , 24 -Bit, Delta-Sigma ADC datasheet | PDF | HTML | 16 Dec 2025 |
| Application note | Designing EMC-Compliant, High-Accuracy PLC Analog Input Modules (0-10V / 4-20mA) with ADS125H18 | PDF | HTML | 06 Jul 2026 | |
| Application note | Calculating Conversion Latency and System Cycle Time for Delta-Sigma ADCs (Rev. A) | PDF | HTML | 18 Mar 2024 | |
| Application note | Digital Filter Types in Delta-Sigma ADCs (Rev. A) | PDF | HTML | 29 Mar 2023 | |
| Product overview | PLC Analog Input Front-End Architectures | PDF | HTML | 31 Jul 2022 | |
| E-book | Fundamentals of Precision ADC Noise Analysis (Rev. A) | 19 Jun 2020 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADS125H18EVM-PDK — ADS125H18 evaluation module
ADC-DESIGN-CALC — Online design calculator tool for TI Precision ADCs
Supported products & hardware
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-010988 — Eight-channel V and I combined analog input module with single supply reference design
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| VQFN (RHB) | 36 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.