ADC082S101

アクティブ

2 チャネル、500kSPS ~ 1MSPS、8 ビット A/D コンバータ

製品詳細

Resolution (Bits) 8 Sample rate (max) (ksps) 1000 Number of input channels 2 Interface type Microwire (Serial I/O), SPI Architecture SAR Input type Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode Supply Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 3.2 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 SNR (dB) 49.6 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
Resolution (Bits) 8 Sample rate (max) (ksps) 1000 Number of input channels 2 Interface type Microwire (Serial I/O), SPI Architecture SAR Input type Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode Supply Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 3.2 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 SNR (dB) 49.6 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
VSSOP (DGK) 8 14.7 mm² 3 x 4.9

  • Specified over a range of sample rates.
  • Two input channels
  • Variable power management
  • Single power supply with 2.7V - 5.25V range

  • Key Specifications

    DNL

    ±0.10 LSB (typ)

    INL

    ± 0.13 LSB (typ)

    SNR

    49.6 dB (typ)

    Power Consumption

    3V Supply

    3.2 mW (typ)

    5V Supply

    9.6 mW (typ)


  • Specified over a range of sample rates.
  • Two input channels
  • Variable power management
  • Single power supply with 2.7V - 5.25V range

  • Key Specifications

    DNL

    ±0.10 LSB (typ)

    INL

    ± 0.13 LSB (typ)

    SNR

    49.6 dB (typ)

    Power Consumption

    3V Supply

    3.2 mW (typ)

    5V Supply

    9.6 mW (typ)


    The ADC082S101 is a low-power, two-channel CMOS 8-bit analog-to-digital converter with a high-speed serial interface. Unlike the conventional practice of specifying performance at a single sample rate only, the ADC082S101 is fully specified over a sample rate range of 500 ksps to 1 Msps. The converter is based on a successive-approximation register architecture with an internal track-and-hold circuit. It can be configured to accept one or two input signals at inputs IN1 and IN2.

    The output serial data is straight binary, and is compatible with several standards, such as SPI™, QSPI™, MICROWIRE, and many common DSP serial interfaces.

    The ADC082S101 operates with a single supply that can range from +2.7V to +5.25V. Normal power consumption using a +3V or +5V supply is 3.2 mW and 9.6 mW, respectively. The power-down feature reduces the power consumption to just 0.12 µW using a +3V supply, or 0.35 µW using a +5V supply.

    The ADC082S101 is packaged in an 8-lead MSOP package. Operation over the industrial temperature range of −40°C to +85°C is guaranteed.


    The ADC082S101 is a low-power, two-channel CMOS 8-bit analog-to-digital converter with a high-speed serial interface. Unlike the conventional practice of specifying performance at a single sample rate only, the ADC082S101 is fully specified over a sample rate range of 500 ksps to 1 Msps. The converter is based on a successive-approximation register architecture with an internal track-and-hold circuit. It can be configured to accept one or two input signals at inputs IN1 and IN2.

    The output serial data is straight binary, and is compatible with several standards, such as SPI™, QSPI™, MICROWIRE, and many common DSP serial interfaces.

    The ADC082S101 operates with a single supply that can range from +2.7V to +5.25V. Normal power consumption using a +3V or +5V supply is 3.2 mW and 9.6 mW, respectively. The power-down feature reduces the power consumption to just 0.12 µW using a +3V supply, or 0.35 µW using a +5V supply.

    The ADC082S101 is packaged in an 8-lead MSOP package. Operation over the industrial temperature range of −40°C to +85°C is guaranteed.


    ダウンロード 字幕付きのビデオを表示 ビデオ

    お客様が関心を持ちそうな類似品

    open-in-new 代替品と比較
    比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
    ADC082S021 アクティブ 2 チャネル、50kSPS ~ 200kSPS、8 ビット A/D コンバータ Slower sample rate (200kSPS)
    ADC082S051 アクティブ 2 チャネル、200kSPS ~ 500kSPS、8 ビット A/D コンバータ Slower sample rate (500kSPS)
    比較対象デバイスと同等の機能で、ピン互換製品
    ADC102S101 アクティブ 2 チャネル、500kSPS ~ 1MSPS、10 ビット A/D コンバータ Higher resolution (10-bit)
    比較対象デバイスと同等の機能で、ピン配置が異なる製品
    ADC084S101 アクティブ 4 チャネル、500kSPS ~ 1MSPS、8 ビット A/D コンバータ Higher channel count (2x)

    技術資料

    star =TI が選定したこの製品の主要ドキュメント
    結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
    2 をすべて表示
    上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
    * データシート ADC082S101 2 Channel, 500 ksps to 1 Msps, 8-Bit A/D Converter (jp) データシート (Rev. C 翻訳版) 最新英語版 (Rev.D) PDF | HTML 2010年 2月 3日
    e-Book(PDF) Best of Baker's Best: Precision Data Converters -- SAR ADCs 2015年 5月 21日

    設計と開発

    その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

    計算ツール

    ANALOG-ENGINEER-CALC — アナログ技術者向けカリキュレータ

    アナログ エンジニア向けカリキュレータは、アナログ回路設計エンジニアが日常的に使用する反復的な計算の多くを迅速化します。この PC ベース ツールはグラフィカル インターフェイスにより、帰還抵抗を使用したオペアンプのゲイン設定から、A/D コンバータ (ADC) のドライブ バッファ回路の安定化に最適な部品の選択に至るまで、一般的に行われている各種計算のリストを表示します。

    スタンドアロン ツールとして使用できるほか、『アナログ回路設計式一覧ポケット ガイド』で説明されているコンセプトと組み合わせることもできます。

    設計ツール

    ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

    The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
    サポート対象の製品とハードウェア

    サポート対象の製品とハードウェア

    シミュレーション・ツール

    PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

    PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

    設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
    シミュレーション・ツール

    TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

    TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

    TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

    TINA は DesignSoft (...)

    ユーザー ガイド: PDF
    英語版 (Rev.A): PDF
    パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
    VSSOP (DGK) 8 Ultra Librarian

    購入と品質

    記載されている情報:
    • RoHS
    • REACH
    • デバイスのマーキング
    • リード端子の仕上げ / ボールの原材料
    • MSL 定格 / ピーク リフロー
    • MTBF/FIT 推定値
    • 使用材料
    • 認定試験結果
    • 継続的な信頼性モニタ試験結果
    記載されている情報:
    • ファブ拠点
    • アセンブリ拠点

    推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

    サポートとトレーニング

    TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

    コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

    TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

    ビデオ