ホーム データ コンバータ 統合型やスペシャル ファンクションの各データ コンバータ 医療用 AFE バイオセンシング AFE

ADS1299

アクティブ

生体電位測定向け低ノイズ、8 チャネル、24 ビット、A/D コンバータ

製品詳細

Applications BIS, EAP, EEG, Fetal ECG, Sleep study monitor Number of input channels 8 Resolution (Bits) 24 Interface type SPI Operating temperature range (°C) -40 to 85 Rating Catalog
Applications BIS, EAP, EEG, Fetal ECG, Sleep study monitor Number of input channels 8 Resolution (Bits) 24 Interface type SPI Operating temperature range (°C) -40 to 85 Rating Catalog
TQFP (PAG) 64 144 mm² 12 x 12
  • Up to Eight Low-Noise PGAs and Eight High-Resolution Simultaneous-Sampling ADCs
  • Input-Referred Noise: 1 µVPP (70-Hz BW)
  • Input Bias Current: 300 pA
  • Data Rate: 250 SPS to 16 kSPS
  • CMRR: –110 dB
  • Programmable Gain: 1, 2, 4, 6, 8, 12, or 24
  • Unipolar or Bipolar Supplies:
    • Analog: 4.75 V to 5.25 V
    • Digital: 1.8 V to 3.6 V
  • Built-In Bias Drive Amplifier,
    Lead-Off Detection, Test Signals
  • Built-In Oscillator
  • Internal or External Reference
  • Flexible Power-Down, Standby Mode
  • Pin-Compatible with the ADS129x
  • SPI-Compatible Serial Interface
  • Operating Temperature Range: –40°C to +85°C
  • Up to Eight Low-Noise PGAs and Eight High-Resolution Simultaneous-Sampling ADCs
  • Input-Referred Noise: 1 µVPP (70-Hz BW)
  • Input Bias Current: 300 pA
  • Data Rate: 250 SPS to 16 kSPS
  • CMRR: –110 dB
  • Programmable Gain: 1, 2, 4, 6, 8, 12, or 24
  • Unipolar or Bipolar Supplies:
    • Analog: 4.75 V to 5.25 V
    • Digital: 1.8 V to 3.6 V
  • Built-In Bias Drive Amplifier,
    Lead-Off Detection, Test Signals
  • Built-In Oscillator
  • Internal or External Reference
  • Flexible Power-Down, Standby Mode
  • Pin-Compatible with the ADS129x
  • SPI-Compatible Serial Interface
  • Operating Temperature Range: –40°C to +85°C

The ADS1299-4, ADS1299-6, and ADS1299 devices are a family of four-, six-, and eight-channel, low-noise, 24-bit, simultaneous-sampling delta-sigma (ΔΣ) analog-to-digital converters (ADCs) with a built-in programmable gain amplifier (PGA), internal reference, and an onboard oscillator. The ADS1299-x incorporates all commonly-required features for extracranial electroencephalogram (EEG) and electrocardiography (ECG) applications. With its high levels of integration and exceptional performance, the ADS1299-x enables the creation of scalable medical instrumentation systems at significantly reduced size, power, and overall cost.

The ADS1299-x has a flexible input multiplexer per channel that can be independently connected to the internally-generated signals for test, temperature, and lead-off detection. Additionally, any configuration of input channels can be selected for derivation of the patient bias output signal. Optional SRB pins are available to route a common signal to multiple inputs for a referential montage configuration. The ADS1299-x operates at data rates from 250 SPS to 16 kSPS. Lead-off detection can be implemented internal to the device using an excitation current sink or source.

Multiple ADS1299-4, ADS1299-6, or ADS1299 devices can be cascaded in high channel count systems in a daisy-chain configuration. The ADS1299-x is offered in a TQFP-64 package specified from –40°C to +85°C.

The ADS1299-4, ADS1299-6, and ADS1299 devices are a family of four-, six-, and eight-channel, low-noise, 24-bit, simultaneous-sampling delta-sigma (ΔΣ) analog-to-digital converters (ADCs) with a built-in programmable gain amplifier (PGA), internal reference, and an onboard oscillator. The ADS1299-x incorporates all commonly-required features for extracranial electroencephalogram (EEG) and electrocardiography (ECG) applications. With its high levels of integration and exceptional performance, the ADS1299-x enables the creation of scalable medical instrumentation systems at significantly reduced size, power, and overall cost.

The ADS1299-x has a flexible input multiplexer per channel that can be independently connected to the internally-generated signals for test, temperature, and lead-off detection. Additionally, any configuration of input channels can be selected for derivation of the patient bias output signal. Optional SRB pins are available to route a common signal to multiple inputs for a referential montage configuration. The ADS1299-x operates at data rates from 250 SPS to 16 kSPS. Lead-off detection can be implemented internal to the device using an excitation current sink or source.

Multiple ADS1299-4, ADS1299-6, or ADS1299 devices can be cascaded in high channel count systems in a daisy-chain configuration. The ADS1299-x is offered in a TQFP-64 package specified from –40°C to +85°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
10 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート ADS1299-x Low-Noise, 4-, 6-, 8-Channel, 24-Bit, Analog-to-Digital Converter for EEG and Biopotential Measurements データシート (Rev. C) PDF | HTML 2017年 1月 25日
アプリケーション・ノート Digital Filter Types in Delta-Sigma ADCs (Rev. A) PDF | HTML 2023年 3月 29日
e-Book(PDF) Fundamentals of Precision ADC Noise Analysis (Rev. A) 2020年 6月 19日
技術記事 Smart sensing with ultra-low-power MCUs – part 4: Holter monitor PDF | HTML 2017年 5月 8日
ユーザー・ガイド ADS1299EEG-FE EEG Front-End Performance Demonstration Kit (Rev. B) 2016年 1月 21日
アプリケーション・ノート Improving Common-Mode Rejection Using the Right-Leg Drive Amplifier 2011年 7月 6日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート データ収集と A/D 変換の原理 最新英語版 (Rev.A) PDF | HTML 2009年 8月 5日
アプリケーション・ノート データ・コンバータのドリフトに関する設計者の必須知識: 最悪劣化度の構成要素を理解して仕様の条件を減らす 2009年 4月 22日
アプリケーション・ノート アナログ・デジタルの仕様とパフォーマンス特性の用語集 (Rev. A 翻訳版) 最新英語版 (Rev.B) 2008年 1月 18日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ADS1299EEGFE-PDK — ADS1299EEG-FE パフォーマンス・デモ・キット

The ADS1299EEGFE-PDK is a demonstration kit for the ADS1299, an eight channel, simultaneous sampling, 24-bit, delta-sigma (Δ Σ) analog-to-digital converter (ADC) with a built-in programmable gain amplifier (PGA), internal reference, and an on-board oscillator. The ADS1299 contains the (...)

ユーザー ガイド: PDF
シミュレーション・モデル

ADS129x IBIS Model. (Rev. A)

SBAM163A.ZIP (145 KB) - IBIS Model
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

設計ツール

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TQFP (PAG) 64 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ