ADS8881

アクティブ

真の差動入力、SPI インターフェイス搭載、デイジーチェーン対応、18 ビット、1MSPS、1 チャネル SAR ADC

製品詳細

Resolution (Bits) 18 Sample rate (max) (ksps) 1000 Number of input channels 1 Interface type SPI Architecture SAR Input type Differential Rating Catalog Reference mode External Input voltage range (max) (V) 5 Input voltage range (min) (V) 0 Features Daisy-Chainable, Oscillator, Small Size Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 5.5 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 3.6 SNR (dB) 100 Digital supply (min) (V) 1.65 Digital supply (max) (V) 3.6
Resolution (Bits) 18 Sample rate (max) (ksps) 1000 Number of input channels 1 Interface type SPI Architecture SAR Input type Differential Rating Catalog Reference mode External Input voltage range (max) (V) 5 Input voltage range (min) (V) 0 Features Daisy-Chainable, Oscillator, Small Size Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 5.5 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 3.6 SNR (dB) 100 Digital supply (min) (V) 1.65 Digital supply (max) (V) 3.6
VSON (DRC) 10 9 mm² 3 x 3 VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Sample Rate: 1 MHz
  • No Latency Output
  • Unipolar, True-Differential Input Range:
    –VREF to +VREF
  • Wide Common-Mode Voltage Range:
    0 V to VREF with 90-dB CMRR (min)
  • SPI™-Compatible Serial Interface with
    Daisy-Chain Option
  • Excellent AC and DC Performance:
    • ADS8881C:
      INL: ±1 LSB (typ), ±2.0 LSB (max)
      DNL: ±1.0 LSB (max), 18-Bit NMC
      SNR: 100 dB, THD: –115 dB
    • ADS8881I:
      INL: ±1.5 LSB (typ), ±3.0 LSB (max)
      DNL: +1.5 and –1 LSB (max), 18-Bit NMC
      SNR: 100 dB, THD: –115 dB
  • Wide Operating Range:
    • AVDD: 2.7 V to 3.6 V
    • DVDD: 2.7 V to 3.6 V
      (Independent of AVDD)
    • REF: 2.5 V to 5 V (Independent of AVDD)
    • Operating Temperature:
      ADS8881C : 0°C to +70°C
      ADS8881I : –40°C to +85°C
  • Low-Power Dissipation:
    • 5.5 mW at 1 MSPS
    • 0.55 mW at 100 kSPS
    • 55 µW at 10 kSPS
  • Power-Down Current (AVDD): 50 nA
  • Full-Scale Step Settling to 18 Bits: 290 ns
  • Packages: MSOP-10 and VSON-10
  • Sample Rate: 1 MHz
  • No Latency Output
  • Unipolar, True-Differential Input Range:
    –VREF to +VREF
  • Wide Common-Mode Voltage Range:
    0 V to VREF with 90-dB CMRR (min)
  • SPI™-Compatible Serial Interface with
    Daisy-Chain Option
  • Excellent AC and DC Performance:
    • ADS8881C:
      INL: ±1 LSB (typ), ±2.0 LSB (max)
      DNL: ±1.0 LSB (max), 18-Bit NMC
      SNR: 100 dB, THD: –115 dB
    • ADS8881I:
      INL: ±1.5 LSB (typ), ±3.0 LSB (max)
      DNL: +1.5 and –1 LSB (max), 18-Bit NMC
      SNR: 100 dB, THD: –115 dB
  • Wide Operating Range:
    • AVDD: 2.7 V to 3.6 V
    • DVDD: 2.7 V to 3.6 V
      (Independent of AVDD)
    • REF: 2.5 V to 5 V (Independent of AVDD)
    • Operating Temperature:
      ADS8881C : 0°C to +70°C
      ADS8881I : –40°C to +85°C
  • Low-Power Dissipation:
    • 5.5 mW at 1 MSPS
    • 0.55 mW at 100 kSPS
    • 55 µW at 10 kSPS
  • Power-Down Current (AVDD): 50 nA
  • Full-Scale Step Settling to 18 Bits: 290 ns
  • Packages: MSOP-10 and VSON-10

The ADS8881 is an 18-bit, 1-MSPS, true-differential input, analog-to-digital converter (ADC). The device operates with a 2.5-V to 5-V external reference, offering a wide selection of signal ranges without additional input signal scaling. The reference voltage setting is independent of, and can exceed, the analog supply voltage (AVDD).

The device offers an SPI-compatible serial interface that also supports daisy-chain operation for cascading multiple devices. An optional busy-indicator bit makes synchronizing with the digital host easy.

The device supports unipolar, true-differential analog input signals with a differential input swing of –VREF to VREF. This true-differential analog input structure allows for a common-mode voltage of any value in the range of 0 V to VREF (when both inputs are within the operating input range of –0.1 V to VREF + 0.1 V).

Device operation is optimized for very low-power operation. Power consumption directly scales with speed. This feature makes the ADS8881 excellent for lower-speed applications.

The ADS8881 is an 18-bit, 1-MSPS, true-differential input, analog-to-digital converter (ADC). The device operates with a 2.5-V to 5-V external reference, offering a wide selection of signal ranges without additional input signal scaling. The reference voltage setting is independent of, and can exceed, the analog supply voltage (AVDD).

The device offers an SPI-compatible serial interface that also supports daisy-chain operation for cascading multiple devices. An optional busy-indicator bit makes synchronizing with the digital host easy.

The device supports unipolar, true-differential analog input signals with a differential input swing of –VREF to VREF. This true-differential analog input structure allows for a common-mode voltage of any value in the range of 0 V to VREF (when both inputs are within the operating input range of –0.1 V to VREF + 0.1 V).

Device operation is optimized for very low-power operation. Power consumption directly scales with speed. This feature makes the ADS8881 excellent for lower-speed applications.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
ADS8900B アクティブ 内部 VREF バッファと内部 LDO と Enhanced SPI (eSPI) 搭載、20 ビット、1MSPS、1 チャネル SAR ADC Higher resolution (20-bit)

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
14 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート ADS8881x 18-Bit, 1-MSPS, Serial Interface, microPower, Miniature, True-Differential Input, SAR Analog-to-Digital Converter データシート (Rev. D) PDF | HTML 2015年 8月 11日
回路設計 Circuit for protecting low-voltage SAR ADC from electrical overstress with minim (Rev. A) PDF | HTML 2024年 9月 19日
アプリケーション・ノート Continuous Wave Doppler Signal Chain Designs for TI’s Ultrasound AFE (Rev. A) PDF | HTML 2024年 5月 22日
アプリケーション概要 Understanding and Using SAR ADC SPICE Micromodel PDF | HTML 2021年 11月 23日
e-Book(PDF) Tips and tricks for designing with voltage references (Rev. A) 2021年 5月 7日
その他の技術資料 電圧リファレンスを使用した設計のヒントとコツ (Rev. A 翻訳版) 2021年 5月 4日
ユーザー・ガイド ADS8881EVMV2-PDK User's Guide (Rev. A) 2017年 10月 4日
ホワイト・ペーパー Voltage-reference impact on total harmonic distortion 2016年 8月 1日
その他の技術資料 SAR ADCs for PLC Applications 2016年 2月 11日
e-Book(PDF) Best of Baker's Best: Precision Data Converters -- SAR ADCs 2015年 5月 21日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート データ収集と A/D 変換の原理 最新英語版 (Rev.A) PDF | HTML 2009年 8月 5日
アプリケーション・ノート データ・コンバータのドリフトに関する設計者の必須知識: 最悪劣化度の構成要素を理解して仕様の条件を減らす 2009年 4月 22日
アプリケーション・ノート アナログ・デジタルの仕様とパフォーマンス特性の用語集 (Rev. A 翻訳版) 最新英語版 (Rev.B) 2008年 1月 18日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ADS8881EVMV2-PDK — ADS8881 18 ビット、1MSPS シリアル インターフェイスを搭載した SAR(逐次比較型)ADC の評価基板 V2 PDK

ADS8881EVMV2-PDK は ADS8881 逐次比較型 (SAR) アナログ / デジタル コンバータ (ADC) の評価プラットフォームです。この評価キットは、ADS8881 EVMV2 基板、PHI (高精度ホスト インターフェイス) コントローラ ボード、関連するコンピュータ ソフトウェアで構成されており、開発ユーザーは、USB 経由での ADC との通信、データのキャプチャ、データ分析の実行が可能になります。
ユーザー ガイド: PDF
評価ボード

PSIEVM — ADC 性能テスト向け高精度シグナル インジェクタ (PSI) の評価基板

高精度シグナル インジェクタ (PSI) は、逐次比較型 (SAR) A/D コンバータ (ADC) の性能を評価するためのプラットフォームです。このボードは、ADC の入力駆動用の低歪み、低ノイズ、2KHz の入力信号を提供し、TI のほとんどの逐次比較型 ADC 評価基板 (EVM) とペアになっています。このボードは USB 経由で給電され、PC へのユーザー インターフェイス接続も備えています。

ユーザー ガイド: PDF
評価ボード

REF6025EVM-PDK — REF6025 電圧リファレンス評価基板

REF6025EVM-PDK は、REF6025 電圧リファレンスの性能を評価するためのプラットフォームです。評価キットは、デバイスの重要な機能であるバースト モード性能を引き出します。
ユーザー ガイド: PDF
シミュレーション・モデル

ADS8881 IBIS Model

SBAM172.ZIP (35 KB) - IBIS Model
シミュレーション・モデル

ADS8881 PSpice Model

SBAM462.ZIP (203 KB) - PSpice Model
シミュレーション・モデル

ADS8881 TINA-TI Reference Design

SBAM173.TSC (2271 KB) - TINA-TI Reference Design
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

設計ツール

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIPD115 — データ取得最適化、最小歪み、最小ノイズ、18 ビット、1Msps

この 検証済み設計は、1MSPS のスループットを発揮する 18 ビットの逐次比較型 ADC である ADS8881 を使用した高性能データ・アクイジション・システム(DAQ)を示しています。この設計は、10KHz のフルスケール正弦波入力信号用の最小のノイズ/歪ソリューションを実現するように最適化されています。これにより、50mW 未満の総消費電力で、有効ビット数(ENOB)の最大可能値を実現できるようになります。ADC の入力ドライバでは、超低歪、ノイズ、および高い小信号帯域幅に完全差動 THS4521 が使用されます。リファレンス・バッファ・ドライブは、THS4281 と OPA333 (...)
ユーザー ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIPD113 — データ取得、10kHz AC、35mW、18 ビット、1Msps

この 検証済み設計は、1MSPS のスループットを発揮する 18 ビットの逐次比較型 ADC である ADS8881 を使用した高性能データ・アクイジション・システム(DAQ)を示しています。この設計は、10KHz のフルスケール正弦波入力信号用の最小の消費電力ソリューションを実現するように最適化されています。総消費電力が 35mW 未満であるこの設計は、16 ビットを超える有効分解能を実現できるよう最適化されています。ADC の入力ドライバでは、低消費電力、低ノイズ、およびリニア・レール・ツー・レール入出力動作に OPA320 (...)
ユーザー ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIPD112 — MUX とステップ入力用データ取得、18 ビット、1uS フル・スケール応答

この 検証済み設計は、1 MSPS のスループットを発揮する 18 ビットの逐次比較型 ADC である ADS8881 を使用した高性能データ・アクイジション・システム(DAQ)を示しています。この設計はフルスケール・ステップ入力信号用の 18 ビットのセトリング性能を実現するよう最適化されているため、優れたシステム直線性をもたらします。このような入力スティミュラスは、マルチプレクサ・アプリケーションにおいて異なる入力電圧のチャネル間遷移を行う場合により適切です。ADC の入力ドライバでは、高帯域(小信号および大信号)、出力電流ドライブ、およびリニア・レール・ツー・レール入出力動作に (...)
ユーザー ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIPD116 — データ取得ブロック、ECG システム用、個別 LEAD I ECG 実装

この 検証済み設計は、心臓の電気的活動を測定する心電計(ECG)用であり、その方法には高精度アナログ・フロント・エンド計測機器のゲイン段、フィルタリング、高分解能デジタル変換などが必要となります。この設計では、個別のアナログ・コンポーネントに基づいて設計する LEAD I ECG 測定システムを実現するための設計手法を採用しています。OPA2333 を使用した計測機器のフロント・エンドによって超低消費電力が最適化されるほか、18 ビットの ADS8881 によってデジタル化されます。
ユーザー ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIPD114 — データ取得、1KHz AC、1mW、18 ビット、1Msps

この 検証済み設計は、ADS8881 の低消費電力と低スループットのユースケースの結果を提供します。低スループット・アプリケーションの消費電力を低減する 1 つの方法として、高スループット(1MSPS)の部品を選択し、その部品が低速で動作することが挙げられます。ADS8881 の消費電力は 10kSPS の場合で 55uW です。リファレンス・ドライブと入力ドライブも低消費電力用に最適化する必要があります。この設計では、システム全体の電力を 1mW まで下げるためのさまざまなトレードオフと選択肢について記載しています。
ユーザー ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VSON (DRC) 10 Ultra Librarian
VSSOP (DGS) 10 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ