ADS8557

アクティブ

670kSPS、14 ビット、6 チャネル、同時サンプリング ADC

製品詳細

Resolution (Bits) 14 Sample rate (max) (ksps) 670 Number of input channels 6 Interface type Byte-Wide, Parallel, SPI Architecture SAR Input type Single-ended Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 12 Input voltage range (min) (V) -12 Features Daisy-Chainable, Oscillator Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 335 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 85 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.5
Resolution (Bits) 14 Sample rate (max) (ksps) 670 Number of input channels 6 Interface type Byte-Wide, Parallel, SPI Architecture SAR Input type Single-ended Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 12 Input voltage range (min) (V) -12 Features Daisy-Chainable, Oscillator Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 335 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 85 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.5
LQFP (PM) 64 144 mm² 12 x 12
  • Family of 16-, 14-, 12-Bit, Pin- and
    Software-Compatible ADCs
  • Six SAR ADCs Grouped in Three Pairs
  • Maximum Data Rate Per Channel with Internal
    Conversion Clock and Reference:
    ADS8556: 630 kSPS (PAR) or 450 kSPS (SER)
    ADS8557: 670 kSPS (PAR) or 470 kSPS (SER)
    ADS8558: 730 kSPS (PAR) or 500 kSPS (SER)
  • Maximum Data Rate with External Conversion
    Clock and Reference:
    800 kSPS (PAR) or 530 kSPS (SER)
  • Pin-Selectable or Programmable Input Voltage
    Ranges: Up to ±12 V
  • Excellent Signal-to-Noise Performance:
    ADS8556: 91.5 dB, ADS8667: 85 dB,
    ADS8668: 73.9 dB
  • Programmable and Buffered Internal Reference:
    0.5 V to 2.5 V and 0.5 V to 3.0 V
  • Comprehensive Power-Down Modes:
    • Deep Power-Down (Standby Mode)
    • Partial Power-Down
    • Auto-Nap Power-Down
  • Selectable Parallel or Serial Interface
  • Operating Temperature Range: –40°C to 125°C
  • Family of 16-, 14-, 12-Bit, Pin- and
    Software-Compatible ADCs
  • Six SAR ADCs Grouped in Three Pairs
  • Maximum Data Rate Per Channel with Internal
    Conversion Clock and Reference:
    ADS8556: 630 kSPS (PAR) or 450 kSPS (SER)
    ADS8557: 670 kSPS (PAR) or 470 kSPS (SER)
    ADS8558: 730 kSPS (PAR) or 500 kSPS (SER)
  • Maximum Data Rate with External Conversion
    Clock and Reference:
    800 kSPS (PAR) or 530 kSPS (SER)
  • Pin-Selectable or Programmable Input Voltage
    Ranges: Up to ±12 V
  • Excellent Signal-to-Noise Performance:
    ADS8556: 91.5 dB, ADS8667: 85 dB,
    ADS8668: 73.9 dB
  • Programmable and Buffered Internal Reference:
    0.5 V to 2.5 V and 0.5 V to 3.0 V
  • Comprehensive Power-Down Modes:
    • Deep Power-Down (Standby Mode)
    • Partial Power-Down
    • Auto-Nap Power-Down
  • Selectable Parallel or Serial Interface
  • Operating Temperature Range: –40°C to 125°C

The ADS855x contains six low-power, 16-, 14-, or 12-bit, successive approximation register (SAR) based analog-to-digital converters (ADCs) with true bipolar inputs. Each channel contains a sample-and-hold circuit that allows simultaneous high-speed multi-channel signal acquisition.

The ADS855x supports data rates of up to 730 kSPS in parallel interface mode or up to 500 kSPS if the serial interface is used. The bus width of the parallel interface can be set to eight or 16 bits. In serial mode, up to three output channels can be activated.

The ADS855x is specified over the full industrial temperature range of –40°C to 125°C and is available in an LQFP-64 package.

The ADS855x contains six low-power, 16-, 14-, or 12-bit, successive approximation register (SAR) based analog-to-digital converters (ADCs) with true bipolar inputs. Each channel contains a sample-and-hold circuit that allows simultaneous high-speed multi-channel signal acquisition.

The ADS855x supports data rates of up to 730 kSPS in parallel interface mode or up to 500 kSPS if the serial interface is used. The bus width of the parallel interface can be set to eight or 16 bits. In serial mode, up to three output channels can be activated.

The ADS855x is specified over the full industrial temperature range of –40°C to 125°C and is available in an LQFP-64 package.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
8 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート ADS855x 16-, 14-, 12-Bit, Six-Channel, Simultaneous Sampling Analog-to-Digital Converters データシート (Rev. D) PDF | HTML 2016年 2月 3日
アプリケーション・ノート A Numerical Protection Relay Solution (Rev. A) 2018年 7月 26日
e-Book(PDF) Best of Baker's Best: Precision Data Converters -- SAR ADCs 2015年 5月 21日
アプリケーション・ノート Determining Minimum Acquisition Times for SAR ADCs, part 2 2011年 3月 17日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート データ収集と A/D 変換の原理 最新英語版 (Rev.A) PDF | HTML 2009年 8月 5日
アプリケーション・ノート データ・コンバータのドリフトに関する設計者の必須知識: 最悪劣化度の構成要素を理解して仕様の条件を減らす 2009年 4月 22日
アプリケーション・ノート アナログ・デジタルの仕様とパフォーマンス特性の用語集 (Rev. A 翻訳版) 最新英語版 (Rev.B) 2008年 1月 18日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ADS8555EVM-PDK — ADS8555 6 チャネル同時サンプリング ADC 向けの評価基板

ADS8555 評価基板 (EVM) パフォーマンス デモ キット (PDK) は、6 チャネル同時サンプリング A/D コンバータ (ADC) である ADS855x ファミリの性能を評価するためのプラットフォームです。ADS855x は電圧リファレンスを内蔵しており、±12V の入力に対応しています。

ADS8555EVM-PDK は、ADS8555 評価ボードと PHI (precision host interface、高精度ホスト インターフェイス) コントローラ ボードを採用しており、後者のボードと付属のコンピュータ ソフトウェアを組み合わせると、USB (ユニバーサル シリアル (...)

ユーザー ガイド: PDF | HTML
シミュレーション・モデル

ADS8555/6/7/8 IBIS Model (Rev. B)

SBAM011B.ZIP (80 KB) - IBIS Model
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

設計ツール

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
LQFP (PM) 64 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ