DAC8162T

アクティブ

DAC8162T 2.5V、4ppm/℃、内部リファレンス搭載、5V TTL レベル I/O、デュアル、14 ビット、低消費電力、電圧出力 DAC

製品詳細

Resolution (Bits) 14 Number of DAC channels 2 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 3 Settling time (µs) 7 Reference type Ext, Int Architecture String Rating Catalog Sample/update rate (Msps) 0.1 Power consumption (typ) (mW) 0.9 Operating temperature range (°C) -40 to 125 Product type Precision DAC
Resolution (Bits) 14 Number of DAC channels 2 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 3 Settling time (µs) 7 Reference type Ext, Int Architecture String Rating Catalog Sample/update rate (Msps) 0.1 Power consumption (typ) (mW) 0.9 Operating temperature range (°C) -40 to 125 Product type Precision DAC
VSSOP (DGS) 10 14.7 mm² 3 x 4.9 WSON (DSC) 10 9 mm² 3 x 3
  • Relative Accuracy: 4 LSB INL at 16 Bits
  • Low Glitch Impulse: 0.1 nV-s
  • Bidirectional Reference Pin: Input or 2.5-V Output
    • 4-ppm/°C Temperature Drift (Typ)
  • Power-On Reset to Zero Scale or Mid-Scale
  • Low-Power: 4 mW at 5-V AVDD
  • Wide Power-Supply Range: 2.7 V to 5.5 V
  • 50-MHz SPI With Schmitt-Triggered Inputs
  • LDAC and CLR Functions
  • Output Buffer With Rail-to-Rail Operation
  • Pin-to-Pin Compatible With DAC8562 Family
  • 5-V TTL I/O Enabled
  • Packages: WSON-10 (3 mm × 3 mm), VSSOP-10
  • Temperature Range: –40°C to 125°C
  • Relative Accuracy: 4 LSB INL at 16 Bits
  • Low Glitch Impulse: 0.1 nV-s
  • Bidirectional Reference Pin: Input or 2.5-V Output
    • 4-ppm/°C Temperature Drift (Typ)
  • Power-On Reset to Zero Scale or Mid-Scale
  • Low-Power: 4 mW at 5-V AVDD
  • Wide Power-Supply Range: 2.7 V to 5.5 V
  • 50-MHz SPI With Schmitt-Triggered Inputs
  • LDAC and CLR Functions
  • Output Buffer With Rail-to-Rail Operation
  • Pin-to-Pin Compatible With DAC8562 Family
  • 5-V TTL I/O Enabled
  • Packages: WSON-10 (3 mm × 3 mm), VSSOP-10
  • Temperature Range: –40°C to 125°C

The DAC856xT, DAC816xT, and DAC756xT devices are low-power, voltage-output, dual-channel, 16-, 14-, and 12-bit digital-to-analog converters (DACs), respectively. These devices include a 2.5-V, 4-ppm/°C internal reference, giving a full-scale output voltage range of 2.5 V or 5 V. The internal reference has an initial accuracy of ±5 mV and can source or sink up to 20 mA at the VREFIN/VREFOUT pin.

These devices are monotonic, providing excellent linearity and minimizing undesired code-to-code transient voltages (glitch). They use a versatile three-wire serial interface that operates at clock rates up to 50 MHz. The interface is compatible with standard SPI™, QSPI™, Microwire, and digital signal processor (DSP) interfaces. The DACxx62T devices incorporate a power-on-reset circuit that ensures the DAC output powers up and remains at zero scale until a valid code is written to the device, whereas the DACxx63T devices similarly power up at mid-scale. These devices contain a power-down feature that reduces current consumption to typically 550 nA at 5 V. The low power consumption, internal reference, and small footprint make these devices ideal for portable, battery-operated equipment.

The DACxx62T devices are drop-in and function-compatible with each other, as are the DACxx63T devices. The entire family is available in VSSOP-10 and WSON-10 packages.

The DAC856xT, DAC816xT, and DAC756xT devices are low-power, voltage-output, dual-channel, 16-, 14-, and 12-bit digital-to-analog converters (DACs), respectively. These devices include a 2.5-V, 4-ppm/°C internal reference, giving a full-scale output voltage range of 2.5 V or 5 V. The internal reference has an initial accuracy of ±5 mV and can source or sink up to 20 mA at the VREFIN/VREFOUT pin.

These devices are monotonic, providing excellent linearity and minimizing undesired code-to-code transient voltages (glitch). They use a versatile three-wire serial interface that operates at clock rates up to 50 MHz. The interface is compatible with standard SPI™, QSPI™, Microwire, and digital signal processor (DSP) interfaces. The DACxx62T devices incorporate a power-on-reset circuit that ensures the DAC output powers up and remains at zero scale until a valid code is written to the device, whereas the DACxx63T devices similarly power up at mid-scale. These devices contain a power-down feature that reduces current consumption to typically 550 nA at 5 V. The low power consumption, internal reference, and small footprint make these devices ideal for portable, battery-operated equipment.

The DACxx62T devices are drop-in and function-compatible with each other, as are the DACxx63T devices. The entire family is available in VSSOP-10 and WSON-10 packages.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
DAC70502 アクティブ デュアルチャネル、1 LSB INL、14 ビット、SPI、電圧出力 D/A コンバータ (DAC) 14-bit device in smaller 2.5mm × 2.5mm package

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート DACxx6xT Dual 16-, 14-, 12-Bit, Low-Power, Voltage-Output DACs With 2.5-V, 4-PPM/°C Internal Reference, and 5-V TTL I/O データシート (Rev. A) PDF | HTML 2015年 10月 7日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート データ・コンバータのドリフトに関する設計者の必須知識: 最悪劣化度の構成要素を理解して仕様の条件を減らす 2009年 4月 22日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DAC8562TEVM — DAC8562T 評価モジュール

The DACx56x devices are low-power, voltage-output, dual-channel, 16-, 14-, and 12-bit digital-to-analog converters (DACs). These devices include a 2.5-V, 4-ppm/°C internal reference, giving a full-scale output voltage range of 2.5 V or 5 V. The internal reference has an initial accuracy of (...)

ユーザー ガイド: PDF
シミュレーション・モデル

DAC8562T IBIS MODEL

SLAM273.ZIP (6 KB) - IBIS Model
計算ツール

ANALOG-ENGINEER-CALC — アナログ技術者向けカリキュレータ

アナログ エンジニア向けカリキュレータは、アナログ回路設計エンジニアが日常的に使用する反復的な計算の多くを迅速化します。この PC ベース ツールはグラフィカル インターフェイスにより、帰還抵抗を使用したオペアンプのゲイン設定から、A/D コンバータ (ADC) のドライブ バッファ回路の安定化に最適な部品の選択に至るまで、一般的に行われている各種計算のリストを表示します。

スタンドアロン ツールとして使用できるほか、『アナログ回路設計式一覧ポケット ガイド』で説明されているコンセプトと組み合わせることもできます。

設計ツール

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
シリーズ電圧リファレンス
  • REF2025 8ppm/℃ のドリフト、低消費電力、Vref と Vref/2 のデュアル出力、電圧リファレンス
  • REF2030 Vref は 3V、低ドリフト、低消費電力、Vref と Vref/2 のデュアル出力、電圧リファレンス
  • REF2033 Vref は 3.3V、低ドリフト、低消費電力、Vref と Vref/2 のデュアル出力、電圧リファレンス
  • REF2041 Vref は 4.1V、低ドリフト、低消費電力、Vref と Vref/2 のデュアル出力、電圧リファレンス
  • REF34-Q1 車載対応、低ドリフト、低消費電力、小型フットプリント、シリーズ電圧リファレンス
  • REF3425 2.5V、低ドリフト、低消費電力、小フットプリントのシリーズ電圧リファレンス
  • REF3430 3V、低ドリフト、低消費電力、小フットプリントのシリーズ電圧リファレンス
  • REF3433 3.3V、低ドリフト、低消費電力、小フットプリントのシリーズ電圧リファレンス
  • REF3440 4.1V、低ドリフト、低消費電力、小フットプリントのシリーズ電圧リファレンス
  • REF3450 5V、低ドリフト、低消費電力、小フットプリントのシリーズ電圧リファレンス
  • REF35 650nA の静止電流、12ppm/℃ のドリフト、超低消費電力、高精度電圧リファレンス
  • REF35-Q1 車載、650nA の静止電流、15ppm/℃ のドリフト、超低消費電力、高精度の電圧リファレンス
  • REF4132 12ppm/℃、低ノイズ、低消費電力、高精度、電圧リファレンス
  • REF5020A-Q1 車載、低ノイズ、超低ドリフト、高精度の 2.048V シリーズ電圧リファレンス
  • REF5025A-Q1 車載、低ノイズ、超低ドリフト、高精度の 2.5V シリーズ電圧リファレンス
  • REF5030A-Q1 車載、低ノイズ、超低ドリフト、高精度の 3V シリーズ電圧リファレンス
  • REF5045A-Q1 車載、低ノイズ、超低ドリフト、高精度の 4.5V シリーズ電圧リファレンス
  • REF5050A-Q1 車載、低ノイズ、超低ドリフト、高精度の 5V シリーズ電圧リファレンス
  • REF50E エンハンスド製品、低ノイズ (0.5µVpp/V)、低ドリフト (2.5ppm°/C)、広い入力電圧範囲 (VIN) (42V)、高精度電圧リファレンス
  • REF54 0.8ppm/℃ のドリフト (最大値)、0.11ppmp-p の 1/f ノイズ、最大 380μA の低静止電流、高精度、電圧リファレンス
  • REF70 低ノイズ、低ドリフト、超高精度電圧リファレンス
  • REF80 0.05ppm/℃ のドリフト、変動が 1ppm 未満の安定性、温度制御型の埋め込みツェナー リファレンス
高精度 ADC
  • ADC0802-N 0.5 LSB の INL、8 ビット、1 チャネル、マイクロプロセッサと互換の A/D コンバータ
  • ADC0804-N 1 LSB の INL、8 ビット、1 チャネル、マイクロプロセッサと互換の A/D コンバータ
  • ADC0808-N 0.75 LSB の INL、8 ビット、1 チャネル、マイクロプロセッサと互換の A/D コンバータ
  • ADC081C021 I2C 搭載、アラート ピン採用、8 ビット、189kSPS、1 チャネル SAR ADC
  • ADC081C027 I2C 搭載、8 ビット、189kSPS、1 チャネル SAR ADC
  • ADC081S021 SPI 搭載、8 ビット、200kSPS、1 チャネル SAR ADC
  • ADC081S051 SPI 搭載、8 ビット、500kSPS、1 チャネル SAR ADC
  • ADC081S101 8 ビット、1MSPS、1 チャネル SAR ADC
  • ADC0820-N トラック / ホールド機能搭載、8 ビット、高速マイクロプロセッサと互換性のある A/D コンバータ
  • ADC082S021 2 チャネル、50kSPS ~ 200kSPS、8 ビット A/D コンバータ
  • ADC082S051 2 チャネル、200kSPS ~ 500kSPS、8 ビット A/D コンバータ
  • ADC082S101 2 チャネル、500kSPS ~ 1MSPS、8 ビット A/D コンバータ
  • ADC0831-N 8 ビット、1 チャネル、シリアル I/O の A/D コンバータ
  • ADC0832-N 8 ビット、2 チャネル、シリアル I/O の A/D コンバータ
  • ADC0834-N 8 ビット、4 チャネル、シリアル I/O の A/D コンバータ
  • ADC0838-N 8 ビット、8 チャネル、シリアル I/O の A/D コンバータ
  • ADC0848 マルチプレクサ・オプションが利用可能、8 ビット、8 チャネル、マイクロプロセッサとの互換性のある A/D コンバータ
  • ADC084S021 4 チャネル、50kSPS ~ 200kSPS、8 ビット A/D コンバータ
  • ADC084S051 4 チャネル、200kSPS ~ 500kSPS、8 ビット A/D コンバータ
  • ADC084S101 4 チャネル、500kSPS ~ 1MSPS、8 ビット A/D コンバータ
  • ADC08831 マルチプレクサとサンプル / ホールド機能搭載、8 ビット、1 チャネル、シリアル I/O の CMOS A/D コンバータ
  • ADC08832 マルチプレクサとサンプル / ホールド機能搭載、8 ビット、2 チャネル、シリアル I/O の CMOS A/D コンバータ
  • ADC088S022 8 チャネル、50kSPS ~ 200kSPS、8 ビット A/D コンバータ
  • ADC088S052 8 チャネル、200kSPS ~ 500kSPS、8 ビット A/D コンバータ
  • ADC088S102 8 チャネル、500kSPS ~ 1MSPS、8 ビット A/D コンバータ
  • ADC101C021 I2C 搭載、アラート ピン採用、10 ビット、189kSPS、1 チャネル SAR ADC
  • ADC101C027 I2C 搭載、10 ビット、189kSPS、1 チャネル SAR ADC
  • ADC101S021 SPI 搭載、10 ビット、200kSPS、1 チャネル SAR ADC
  • ADC101S051 SPI 搭載、10 ビット、500kSPS、1 チャネル SAR ADC
  • ADC101S051-Q1 車載向け、SPI 搭載、10 ビット、500kSPS、1 チャネル SAR ADC
  • ADC101S101 SPI 搭載、10 ビット、1MSPS、1 チャネル SAR ADC
  • ADC102S021 2 チャネル、50kSPS ~ 200kSPS、10 ビット A/D コンバータ
  • ADC102S051 2 チャネル、200kSPS ~ 500kSPS、10 ビット A/D コンバータ
  • ADC102S101 2 チャネル、500kSPS ~ 1MSPS、10 ビット A/D コンバータ
  • ADC104S021 シングルエンド入力、シリアル インターフェイス搭載、10 ビット、200kSPS、4 チャネル SAR ADC
  • ADC104S021Q-Q1 車載向け、4 チャネル、50kSPS ~ 200kSPS、10 ビット A/D コンバータ
  • ADC104S051 4 チャネル、200kSPS ~ 500kSPS、10 ビット A/D コンバータ
  • ADC104S101 4 チャネル、500kSPS ~ 1MSPS、10 ビット A/D コンバータ
  • ADC10738 マルチプレクサとサンプル / ホールドとリファレンス搭載、10 ビットおよび符号、シリアル I/O の A/D コンバータ
  • ADC108S022 8 チャネル、50kSPS ~ 200kSPS、10 ビット A/D コンバータ
  • ADC108S052 8 チャネル、200kSPS ~ 500kSPS、10 ビット A/D コンバータ
  • ADC108S102 8 チャネル、500kSPS ~ 1MSPS、10 ビット A/D コンバータ
  • ADC12130 2 チャネルのマルチプレクサとサンプル / ホールド搭載、セルフ キャリブレーション型、12 ビットおよび符号、シリアル I/O の A/D コンバータ
  • ADC121C021 アラート機能搭載、I2C 互換、12 ビット A/D コンバータ
  • ADC121C021-Q1 車載向け I2C 互換、12 ビット AD コンバータ、アラート ピン付き
  • ADC121C027 アラート機能搭載、I2C 互換、12 ビット A/D コンバータ
  • ADC121S021 シングルチャネル、50 ~ 200ksps、12 ビット A/D コンバータ
  • ADC121S101 シングルチャネル、0.5 ~ 1Msps、12 ビット A/D コンバータ
  • ADC121S101-Q1 車載向けシングルチャネル、0.5 ~ 1MSPS、12 ビット A/D コンバータ
  • ADC122S021 2 チャネル、50kSPS ~ 200kSPS、12 ビット A/D コンバータ
  • ADC122S051 2 チャネル、200kSPS ~ 500kSPS、12 ビット A/D コンバータ
  • ADC122S051Q-Q1 2 チャネル、200kSPS ~ 500kSPS、12 ビット A/D コンバータ
  • ADC122S101 2 チャネル、500kSPS ~ 1MSPS、12 ビット A/D コンバータ
  • ADC122S625 デュアル、12 ビット、50kSPS ~ 200 kSPS、同時サンプリング A/D コンバータ
  • ADC122S655 デュアル、12 ビット、200kSPS ~ 500 kSPS、同時サンプリング A/D コンバータ
  • ADC122S706 デュアル、12 ビット、500kSPS ~ 1 MSPS、同時サンプリング A/D コンバータ
  • ADC124S021 4 チャネル、50kSPS ~ 200kSPS、12 ビット A/D コンバータ
  • ADC124S051 4 チャネル、200kSPS ~ 500kSPS、12 ビット A/D コンバータ
  • ADC124S101 4 チャネル、500kSPS ~ 1MSPS、12 ビット A/D コンバータ
  • ADC128D818 温度センサと I2C インターフェイス搭載、内部と外部の電圧リファレンスに対応、12 ビット、82SPS、8 チャネル デルタ シグマ ADC
  • ADC128S022 8 チャネル、50kSPS ~ 200kSPS、12 ビット A/D コンバータ
  • ADC128S052 シングルエンド入力、シリアル インターフェイス搭載、12 ビット、500kSPS、8 チャネル SAR ADC
  • ADC128S052-Q1 車載向け、8 チャネル、200kSPS ~ 500kSPS、12 ビット A/D コンバータ
  • ADC128S102 8 チャネル、50kSPS ~ 1MSPS、12 ビット A/D コンバータ (ADC)
  • ADC128S102QML-SP 耐放射線強化、8 チャネル、50kSPS ~ 1MSPS、12 ビット A/D コンバータ (ADC)
  • ADC141S626 14 ビット、50kSPS ~ 250kSPS、差動入力、マイクロパワー ADC
  • ADC141S628-Q1 車載向け 14 ビット、200kSPS、擬似差動マイクロパワー A/D コンバータ (ADC)
  • ADC161S626 完全差動入力採用、16 ビット、250kSPS、1 チャネル SAR ADC
  • ADC78H89 7 チャネル、500KSPS、12 ビット A/D コンバータ
  • ADC78H90 8 チャネル、500KSPS、12 ビット A/D コンバータ
  • ADCS7476 SOT-23 と LLP に封止、1MSPS、12/10/8 ビット A/D コンバータ
  • ADCS7477 SOT-23 と LLP に封止、1MSPS、10 ビット A/D コンバータ
  • ADCS7478 SOT-23 と LLP に封止、1MSPS、8 ビット A/D コンバータ
  • ADCV08832 サンプル / ホールド機能搭載、低電圧、8 ビット、シリアル I/O、CMOS A/D コンバータ
  • ADS1000 PGA と発振器と I2C 搭載、12 ビット、128SPS、1 チャネル デルタ シグマ ADC
  • ADS1000-Q1 車載向け、PGA と発振器と I2C 搭載、12 ビット、128SPS、1 チャネル デルタ シグマ ADC
  • ADS1119 I2C インターフェイス搭載、外部 Vref(電圧リファレンス)入力対応、16 ビット、1kSPS、4 チャネル、汎用デルタ シグマ ADC
  • ADS1120 PGA、VREF、2x IDAC、SPI インターフェイス搭載、16 ビット、2kSPS、4 チャネル、低消費電力、小型サイズのデルタ シグマ ADC
  • ADS1120-Q1 車載向け、PGA と VREF 搭載、小信号センサ向け、16 ビット、2kSPS、低消費電力、4 チャネル デルタ シグマ ADC
  • ADS112C04 PGA、VREF、2 個の IDAC、I2C インターフェイス搭載、16 ビット、2kSPS、4 チャネル、低消費電力、小型デルタ シグマ ADC
  • ADS112U04 PGA、VREF、2 個の IDAC、UART インターフェイス搭載の 16 ビット、2kSPS、4 チャネル、低消費電力、小型デルタ シグマ ADC
  • ADS1130 抵抗ブリッジセンサ / 計量器向け 18 ビット、80SPS、1 チャネル デルタ シグマ ADC
  • ADS1131 抵抗ブリッジセンサ / 計量器向け、パワーダウン スイッチ搭載 18 ビット、80SPS、1 チャネル デルタ シグマ ADC
  • ADS1146 高精度センサ測定向け、16 ビット、2kSPS、1 チャネル ADC
  • ADS1147 PGA とリファレンスと IDAC 搭載、高精度センサ測定向け、16 ビット、2kSPS、4 チャネル ADC
  • ADS1148 PGA とリファレンスと IDAC 搭載、高精度センサ測定向け、16 ビット、2kSPS の ADC
  • ADS1148-Q1 車載対応、PGA とリファレンスと IDAC 搭載、高精度センサ測定向け、16 ビット、2kSPS の ADC
  • ADS114S06 PGA と電圧リファレンス搭載、センサ測定向け、16 ビット、4kSPS、6 チャネル デルタ シグマ ADC
  • ADS114S06B PGA と電圧リファレンス搭載、低コスト アプリケーション向け、16 ビット、4kSPS、6 チャネル デルタ シグマ ADC
  • ADS114S08 PGA と電圧リファレンス搭載、センサ測定向け、16 ビット、4kSPS、12 チャネル デルタ シグマ ADC
  • ADS114S08B PGA と電圧リファレンス搭載、低コスト アプリケーション向け、16 ビット、4kSPS、12 チャネル デルタ シグマ ADC
  • ADS1158 高速チャネル スキャンと自動シーケンサ搭載、16 ビット、125kSPS、16 チャネル デルタ シグマ ADC
  • ADS1174 クワッド、同時サンプリング、16 ビット A/D コンバータ
  • ADS1178 8 チャネル、同時サンプリング、16 ビット AD コンバータ
  • ADS117L11 入力バッファとリファレンス バッファ搭載、16 ビット、400kSPS、低消費電力、広帯域幅のデルタ シグマ ADC
  • ADS1203 10MHz クロック、±250mV 入力、16 ビット分解能、外部リファレンス オプションに対応、電流シャント、デルタ シグマ変調器
  • ADS1204 4 デルタシグマ型変調器、10MHz クロック、0~5V 入力、16 ビット分解能
  • ADS1205 2 個の 1 ビット、10MHz、2 次デルタ シグマ変調器
  • ADS1208 ホール センサ向け電流励起機能搭載、10MHz 変調器
  • ADS1209 16 ビット、10MHz、2 チャネル、Delta-Sigma モジュレータ
  • ADS1216 VREF、PGA、複数の IDAC、RAM 搭載、24 ビット、8 チャネル デルタ シグマ ADC
  • ADS1217 8 チャネル、24 ビット AD コンバータ
  • ADS1218 フラッシュ メモリと VREF とバッファと 2x IDAC 搭載、シリアル出力、デジタル I/O、低消費電力、8 チャネル、24 ビット、780SPS ADC
  • ADS1219 I2C インターフェイス搭載、外部 Vref(電圧リファレンス)入力対応、24 ビット、1kSPS、4 チャネル、汎用デルタ シグマ ADC
  • ADS1220 PGA と VREF と SPI と 2 個の IDAC 搭載、24 ビット、2kSPS、4 チャネル、低消費電力のデルタ シグマ ADC
  • ADS122C04 PGA、VREF、2 個の IDAC、I2C インターフェイス搭載、24 ビット、2kSPS、4 チャネル、低消費電力、小型デルタ シグマ ADC
  • ADS122U04 PGA、VREF、2 個の IDAC、UART インターフェイス搭載の 24 ビット、2kSPS、4 チャネル、低消費電力、小型デルタ シグマ ADC
  • ADS1230 抵抗ブリッジセンサ / 計量器向け 20 ビット、80SPS、1 チャネル デルタ シグマ ADC
  • ADS1231 抵抗ブリッジセンサ / 計量器向け 24 ビット、80SPS、1 チャネル デルタ シグマ ADC
  • ADS1232 ブリッジ センサ向け、24 ビット、80SPS、2 チャネル、差動、ピンでプログラマブルなデルタ シグマ ADC
  • ADS1234 ブリッジ センサ向け、24 ビット、80SPS、4 チャネル、差動、ピンでプログラマブルなデルタ シグマ ADC
  • ADS1235 PGA と AC 励起搭載、ブリッジ センサ向け、24 ビット、7.2kSPS、3 チャネル、差動デルタ シグマ ADC
  • ADS1235-Q1 車載向け、PGA と AC 励起搭載、24 ビット、7.2kSPS、3 チャネル、差動入力、デルタ シグマ ADC
  • ADS1243-HT 高温対応、8 チャネル、PGA 搭載、1:128、50/60Hz ノッチ、24 ビット ADC
  • ADS1246 PGA 搭載、高精度センサ測定向け、24 ビット、2kSPS、1 チャネル デルタ シグマ ADC
  • ADS1247 PGA と Vref と 2x IDAC 搭載、高精度センサ測定向け、24 ビット、2kSPS、4 チャネル デルタ シグマ ADC
  • ADS1248 高精度センサ測定向け、24 ビット、2kSPS、8 チャネル デルタ シグマ ADC
  • ADS124S06 PGA と電圧リファレンス搭載、高精度センサ測定向け、24 ビット、4kSPS、6 チャネル デルタ シグマ ADC
  • ADS124S08 PGA と電圧リファレンス搭載、センサ測定向け、24 ビット、4kSPS、12 チャネル デルタ シグマ ADC
  • ADS1250 20 ビット、データ アクイジション システム向け、A/D コンバータ
  • ADS1251 24 ビット、20kHz、低消費電力、A/D コンバータ
  • ADS1252 ResolutionPlus 24 ビット、40kHz A/D コンバータ
  • ADS1253 24 ビット、20kSPS、4 チャネル、単一電源デルタ シグマ ADC
  • ADS1254 個別の AVDD と DVDD 搭載、24 ビット、20kSPS、4 チャネル デルタ シグマ ADC
  • ADS1255 24 ビット、30kSPS、超低ノイズ、デルタ シグマ ADC
  • ADS1256 PGA 搭載、ファクトリ オートメーションとプロセス制御向け、24 ビット、30kSPS、8 チャネル デルタ シグマ ADC
  • ADS1257 PGA 内蔵、24 ビット、30kSPS、4 チャネル産業用 ADC
  • ADS1258 高速チャネル スキャン機能と自動シーケンサ搭載、24 ビット、125kSPS、16 チャネル デルタ シグマ ADC
  • ADS1258-EP エンハンスド製品、16 チャネル、24 ビット A/D コンバータ(ADC)
  • ADS1259 低ドリフトの電圧リファレンス搭載、ファクトリ オートメーション向け、24 ビット、14.4kSPS、1 チャネル デルタ シグマ ADC
  • ADS1259-Q1 車載向け、低ドリフトの Vref 搭載、ダイナミック レンジの広いシステム向け、24 ビット、14.4kSPS、1 チャネル デルタ シグマ ADC
  • ADS125H01 低ノイズ PGA 搭載、±20V 入力対応、24 ビット、40kSPS、1 チャネル デルタ シグマ ADC
  • ADS125H02 ±20V 入力対応、PGA、複数の IDAC、複数の GPIO、VREF 搭載の 24 ビット、40kSPS、2 チャネル デルタ シグマ ADC
  • ADS1260 PGA、VREF、IDAC を搭載、ファクトリ オートメーション向け、24 ビット、40kSPS、5 チャネルのデルタ シグマ ADC
  • ADS1260-Q1 PGA、VREF、IDAC を搭載、車載 24 ビット、40kSPS、5 チャネル デルタ シグマ ADC
  • ADS1261 PGA、VREF、IDAC、AC 励起搭載、ファクトリ オートメーション向け、24 ビット、40kSPS、10 チャネルのデルタ シグマ ADC
  • ADS1261-Q1 PGA、VREF、IDAC、AC 励起搭載、車載 24 ビット、40kSPS、10 チャネル デルタ シグマ ADC
  • ADS1262 ファクトリ オートメーション向け、PGA と電圧リファレンス搭載、32 ビット、38kSPS、10 チャネル デルタ シグマ ADC
  • ADS1263 ファクトリ オートメーション向け、PGA と VREF と補助 ADC 搭載、32 ビット、38kSPS、10 チャネル デルタ シグマ ADC
  • ADS1271 広帯域アプリケーション向け、24 ビット、105kSPS、1 チャネル デルタ シグマ ADC
  • ADS1274 広帯域アプリケーション向け、24 ビット、144kSPS、4 チャネル同時サンプリング デルタ シグマ ADC
  • ADS1278 広帯域アプリケーション向け、24 ビット、144kSPS、8 チャネル同時サンプリング デルタ シグマ ADC
  • ADS1278-EP エンハンスド製品、8 回路、144kHz、同時サンプリング、24 ビット、デルタ-シグマ ADC
  • ADS1278-HT 高温対応、4/8 入力、同時サンプリング、24 ビット A/D コンバータ
  • ADS1278-SP 耐放射線、24 ビット、8 チャネル、同時サンプリング デルタ シグマ ADC
  • ADS127L01 24 ビット、512kSPS、1 チャネル、超低消費電力、広帯域、デルタ シグマ ADC
  • ADS127L11 駆動しやすい複数の入力採用、広帯域または低レイテンシのフィルタ搭載、24 ビット、400kSPS、デルタ シグマ ADC
  • ADS127L18 8 チャネル、同時サンプリング、512kSPS、広帯域 24 ビット デルタ シグマ ADC
  • ADS127L21 プログラマブル IIR/FIR (無限インパルス応答と有限インパルス応答) フィルタ搭載、24 ビット、512kSPS、広帯域デルタ シグマ ADC
  • ADS127L21B 最大 INL 0.8ppm の高い直線性、24 ビット、512kSPS、広帯域デルタシグマ ADC
  • ADS1281 地震とエネルギー探査向け、超高分解能、4kSPS、1 チャネル デルタ シグマ ADC
  • ADS1282 地震とエネルギー探査に適した PGA 搭載、4kSPS、2 チャネル、超高分解能デルタ シグマ ADC
  • ADS1282-SP 高分解能 A/D コンバータ (ADC)
  • ADS1283 地震とエネルギー探査に適した PGA 搭載、4kSPS、2 チャネル、超高分解能デルタ シグマ ADC
  • ADS1284 地震とジオスペース探査に適した PGA と低消費電力モード搭載、4kSPS、2 チャネル、超高分解能 ADC
  • ADS1285 地震とジオスペース探査に適した 32 ビット、高分解能、2 チャネルのデルタ シグマ ADC
  • ADS1286 12 ビット、マイクロパワー サンプリング A/D コンバータ (ADC)
  • ADS1287 PGA 搭載、地震とエネルギー探査向け、低消費電力、1kSPS、1 チャネル デルタ シグマ ADC
  • ADS1287D PGA 搭載、地震とエネルギー探査向け、低消費電力、1kSPS、2 チャネル (同時)、デルタ シグマ ADC
  • ADS1288 地震とジオスペース探査に適した低消費電力、32 ビット、2 チャネルのデルタ シグマ ADC
  • ADS130E08 各種メーター アプリケーション向け、低コスト、8 チャネル、統合型アナログ フロント エンド
  • ADS131A02 24 ビット、128kSPS、2 チャネル同時サンプリング デルタ シグマ ADC
  • ADS131A04 24 ビット、128kSPS、4 チャネル同時サンプリング デルタ シグマ ADC
  • ADS131E04 電力監視と保護向け、24 ビット、64kSPS、4 チャネル同時サンプリング デルタ シグマ ADC
  • ADS131E06 電力監視と保護向け、24 ビット、64kSPS、6 チャネル同時サンプリング デルタ シグマ ADC
  • ADS131E08 電力監視と保護向け、24 ビット、64kSPS、8 チャネル同時サンプリング デルタ シグマ ADC
  • ADS131M06 6 チャネル、24 ビット、32kSPS、同時サンプリング、デルタ-シグマ ADC
  • ADS131M06-Q1 車載対応、6 チャネル、24 ビット、32kSPS、同時サンプリング、デルタ シグマ ADC
  • ADS131M08 24 ビット、32kSPS、8 チャネル、同時サンプリング、デルタシグマ ADC
  • ADS131M08-Q1 車載対応、8 チャネル、24 ビット、32kSPS、同時サンプリング、デルタ シグマ ADC
  • ADS1601 16 ビット、1.25MSPS、高速、高精度デルタ シグマ ADC
  • ADS1602 16 ビット、2.5MSPS AD コンバータ
  • ADS1605 16 ビット、5MSPS デルタ シグマ A/D コンバータ
  • ADS1606 FIFO 搭載、16 ビット、5MSPS、シングルチャネル、デルタ シグマ ADC
  • ADS1625 18 ビット、1.25MSPS、シングルチャネル デルタ シグマ ADC
  • ADS1626 調整可能な FIFO 搭載、18 ビット、1.25MSPS、シングルチャネル デルタ シグマ ADC
  • ADS1672 高速、高分解能 625kSPS 24 ビット、デルタ シグマ型 ADC
  • ADS1675 4MSPS、24 ビット AD コンバータ
  • ADS7028 SPI と GPIO と CRC 搭載、小型、8 チャネル、12 ビット A/D コンバータ (ADC)
  • ADS7029-Q1 超低消費電力、超小型、8 ビット、2MSPS SAR(逐次比較型)ADC
  • ADS7038 SPI と GPIO と CRC 搭載、8 チャネル、1MSPS、12 ビット A/D コンバータ (ADC)
  • ADS7038-Q1 車載、SPI と GPIO と CRC 搭載、8 チャネル、1MSPS、12 ビット A/D コンバータ (ADC)
  • ADS7039-Q1 超低消費電力、超小型、10 ビット、2MSPS SAR(逐次比較型)ADC
  • ADS7040 超低消費電力、超小型サイズ、8 ビット、1MSPS、シングルエンド、SAR ADC
  • ADS7041 超低消費電力、超小型サイズ、10 ビット、1MSPS、シングルエンド、SAR ADC
  • ADS7042 SPI インターフェイス付き 1MSPS 超低消費電力、超小型 SAR(逐次比較型)12 ビット ADC
  • ADS7043 超低消費電力、超小型サイズ SAR ADC | 12 ビット | 1MSPS | 疑似差動
  • ADS7044 超低消費電力、超小型サイズ SAR ADC | 12 ビット | 1MSPS | 完全差動
  • ADS7046 12 ビット、3MSPS、シングルエンド入力、小型、低消費電力 SAR(逐次比較型)ADC
  • ADS7047 12 ビット、3MSPS、差動入力、小型、低消費電力 SAR(逐次比較型)ADC
  • ADS7049-Q1 超低消費電力、超小型、12 ビット、2MSPS SAR(逐次比較型)ADC
  • ADS7052 14 ビット、1MSPS、シングルエンド入力、小型、低消費電力 SAR(逐次比較型)ADC
  • ADS7054 14 ビット、1MSPS、差動入力、小型、低消費電力 SAR(逐次比較型)ADC
  • ADS7056 SPI 搭載、14 ビット、2.5MSPS、超低消費電力、超小型サイズ SAR ADC
  • ADS7057 14 ビット、2.5MSPS、差動入力、小型、低消費電力 SAR(逐次比較型)ADC
  • ADS7066 内部リファレンスと GPIO と SPI 搭載、8 チャネル、250kSPS、16 ビット A/D コンバータ (ADC)
  • ADS7067 GPIO と SPI 搭載、8 チャネル、800kSPS、16 ビット SAR A/D コンバータ (ADC)
  • ADS7128 I2C インターフェイスと GPIO と CRC と RMS モジュール搭載、小型、8 チャネル、12 ビット A/D コンバータ (ADC)
  • ADS7138 I2C と GPIO と CRC 搭載、8 チャネル、140kSPS、12 ビット A/D コンバータ (ADC)
  • ADS7138-Q1 車載、I2C と GPIO と CRC 搭載、8 チャネル、140kSPS、12 ビット A/D コンバータ (ADC)
  • ADS7142 1.8V 動作、1.5 x 2mm QFN パッケージの 12 ビット、140kSPS、2 チャネル、ナノパワー SAR ADC
  • ADS7142-Q1 車載向け、プログラマブル スレッショルド、ホストのウェークアップ機能搭載、2 チャネル、12 ビット、140kSPS、I2C 互換 ADC
  • ADS7223 12 ビット、1MSPS、4×2/2×2 同時サンプリング SAR ADC
  • ADS7229 シングルエンド入力、12 ビット、1MSPS、1 チャネル SAR ADC
  • ADS7230 シリアル インターフェイス搭載、低消費電力、12 ビット、2 チャネル、1MHz、シングル / デュアル、ユニポーラ入力 ADC
  • ADS7250 逐次比較型 ADC、デュアル、750kSPS、12 ビット、同時サンプリング
  • ADS7253 12 ビット、1MSPS、デュアル、同時サンプリング、シングルエンド / 疑似差動 SAR ADC
  • ADS7254 12 ビット、1MSPS、デュアル、同時サンプリング、差動 SAR ADC
  • ADS7263 14 ビット、1MSPS、4×2/2×2 同時サンプリング SAR ADC
  • ADS7279 シリアル インターフェイス搭載、低消費電力、14 ビット、1MHz、シングル、ユニポーラ入力 ADC
  • ADS7280 シリアル インターフェイス搭載、低消費電力、14 ビット、1MHz、デュアル、ユニポーラ入力 ADC
  • ADS774 マイクロプロセッサ対応、サンプリング CMOS AD コンバータ
  • ADS7804 12 ビット 10 μS サンプリング、CMOS AD コンバータ
  • ADS7805 16 ビット 10 μS サンプリング、CMOS AD コンバータ
  • ADS7806 低消費電力、12 ビット、サンプリング、CMOS A/D コンバータ
  • ADS7807 低消費電力、16 ビット、サンプリング、CMOS A/D コンバータ
  • ADS7808 12 ビット、10μs、シリアル CMOS サンプリング A/D コンバータ (ADC)
  • ADS7809 16 ビット 10 μS、シリアル出力、CMOS、サンプリング AD コンバータ
  • ADS7812 低消費電力、シリアル、12 ビット、サンプリング A/D コンバータ
  • ADS7813 低消費電力、シリアル、16 ビット、サンプリング A/D コンバータ
  • ADS7815 シングルエンド入力、16 ビット、250kSPS、1 チャネル SAR ADC
  • ADS7816 12 ビット、高速、マイクロパワー サンプリング A/D コンバータ (ADC)
  • ADS7817 12 ビット 差動入力、マイクロ パワー、サンプリング AD コンバータ
  • ADS7818 5V 入力範囲、12 ビット、高速、低消費電力、サンプリング A/D コンバータ
  • ADS7822 12 ビット 200 kSPS、マイクロ パワー、サンプリング AD コンバータ
  • ADS7822-Q1 車載向け、12 ビット、200kSPS、マイクロパワー サンプリング A/D コンバータ
  • ADS7823 12 ビット、低消費電力、I2C 経由のシリアル、サンプリング A/D コンバータ
  • ADS7824 4 チャネル、12 ビット サンプリング A/D コンバータ
  • ADS7825 4 チャネル、16 ビット サンプリング A/D コンバータ
  • ADS7826 5.25V ~ 2.7V、10 ビット、200kSPS、同期型シリアル ADC
  • ADS7827 5.25V ~ 2.7V、8 ビット、250kSPS、同期型シリアル ADC
  • ADS7828 内部リファレンスと I2C インターフェイス搭載、12 ビット、8 チャネル SAR ADC
  • ADS7828-Q1 車載 12 ビット、50kSPS ADC、I2C、低消費電力、8 チャネル MUX、内部 2.5V 基準電圧
  • ADS7829 12 ビット、高速、2.7V マイクロパワー サンプリング A/D コンバータ
  • ADS7830 I2C インターフェイス搭載、8 ビット、8 チャネル サンプリング A/D コンバータ
  • ADS7834 2.5V 入力範囲、12 ビット、高速、低消費電力、サンプリング A/D コンバータ
  • ADS7835 12 ビット、高速、低消費電力、サンプリング A/D コンバータ
  • ADS7841 12 ビット、4 チャネル、シリアル出力、サンプリング A/D コンバータ (ADC)
  • ADS7841-Q1 車載向け、12 ビット、4 チャネル、シリアル出力、サンプリング A/D コンバータ (ADC)
  • ADS7842 12 ビット、4 チャネル、パラレル出力、サンプリング A/D コンバータ
  • ADS7844 12 ビット、8 チャネル、シリアル出力、サンプリング A/D コンバータ
  • ADS7850 逐次比較型 ADC、デュアル、750kSPS、14 ビット、同時サンプリング
  • ADS7852 12 ビット、8 チャネル、パラレル出力 A/D コンバータ
  • ADS7853 デュアル、シングルエンド入力、1MSPS、14 ビット、同時サンプリング、SAR ADC
  • ADS7854 デュアル、差動入力、1MSPS、14 ビット、同時サンプリング、SAR ADC
  • ADS7861 デュアル、500kHz、12 ビット、2+2 チャネル同時サンプリング A/D コンバータ
  • ADS7862 デュアル、500kHz、12 ビット、2+2 チャネル同時サンプリング A/D コンバータ
  • ADS7863A 2 回路、2MSPS、12 ビット、2+2 または 3+3 チャネル、同時サンプリング SAR ADC
  • ADS7864 500kHz、12 ビット、6 チャネル同時サンプリング A/D コンバータ
  • ADS7865 3 回路、3MSPS、12 ビット、2+2 または 2+2 チャネル、同時サンプリング ADC
  • ADS7866 1.2V、12 ビット、200KSPS、シリアル ADC
  • ADS7867 1.2V、10 ビット、240KSPS、シリアル ADC
  • ADS7868 1.2V、8 ビット、280KSPS、シリアル ADC
  • ADS7869 12 チャネル、7 チャネル同時サンプリング、アナログ モーター制御フロント エンド、トリプル 1 MSPS、12 ビット AD コンバータ
  • ADS7870 12 ビット ADC、マルチプレクサ、PGA、内部リファレンスのデータ収集システム
  • ADS7871 ADC、マルチプレクサ、PGA、内部リファレンス搭載、14 ビット、48KSPS DAS (データ アクイジション システム)
  • ADS7881 基準電圧内蔵、2.7V ~ 5.25V デジタル、5V アナログ、12 ビット、4MSPS、パラレル ADC
  • ADS7882 基準電圧内蔵、2.7V ~ 5.25V デジタル、5V アナログ、12 ビット、3MSPS、パラレル ADC
  • ADS7883 2.7V ~ 5.5V、12 ビット、3MSPS、シリアル ADC
  • ADS7884 2.7V ~ 5.5V、10 ビット、3MSPS、シリアル ADC
  • ADS7885 2.7V ~ 5.5V、8 ビット、3MSPS、シリアル ADC
  • ADS7886 2.35V ~ 5.25V、12 ビット、1MSPS、シリアル ADC
  • ADS7887 2.35V ~ 5.25V、10 ビット、1.25MSPS、シリアル ADC
  • ADS7888 2.35V ~ 5.25V、8 ビット、1.25MSPS、シリアル ADC
  • ADS7890 シリアル インターフェイスと内部電圧リファレンス搭載、14 ビット、1.25MSPS、1 チャネル SAR ADC
  • ADS7891 内部リファレンス搭載、2.7V ~ 5.25V デジタル、5V アナログ、14 ビット、3MSPS、パラレル ADC
  • ADS7924 インテリジェント システム パワー制御機能内蔵、12 ビット、4 チャネル、マルチプレクサ入力、SAR(逐次比較型)ADC
  • ADS7945 14 ビット、2MSPS、2 チャネル、ユニポーラ、差動、u-Power SAR ADC
  • ADS7946 14 ビット、2MSPS、2 チャネル、ユニポーラ、疑似差動、u-Power SAR ADC
  • ADS7947 12 ビット、2MSPS、2 チャネル、擬似差動、マイクロ パワー、シリアル SAR ADC
  • ADS7948 10 ビット、2MSPS、2 チャネル、擬似差動、マイクロ パワー、シリアル SAR ADC
  • ADS7949 8 ビット、2MSPS、2 チャネル、擬似差動、マイクロ パワー、シリアル SAR ADC
  • ADS7950 12 ビット、1 MSPS、4 チャネル、シングル エンド、マイクロ パワー、シリアル I/F、SAR ADC
  • ADS7950-Q1 車載、12 ビット、1MSPS、4 チャネル、シングルエンド、SAR ADC
  • ADS7951 12 ビット、1 MSPS、8 チャネル、シングルエンド、SAR ADC
  • ADS7951-Q1 車載用 12 ビット、1MSPS、8 チャネル、シングルエンド、逐次比較型 ADC
  • ADS7952 12 ビット、1 MSPS、12 チャネル、シングル エンド、マイクロ パワー、シリアル I/F、SAR ADC
  • ADS7952-Q1 車載用 12 ビット、1MSPS、12 チャネル シングルエンド マイクロパワー、シリアル インターフェイス ADC
  • ADS7953 シリアル I/F 搭載 12 ビット、1MSPS、16 チャネル、シングルエンド、microPower SAR(逐次比較型)ADC
  • ADS7953-Q1 車載用 12 ビット、1MSPS、16 チャネル シングルエンド マイクロパワー、シリアル インターフェイス ADC
  • ADS7954 10 ビット、1 MSPS、4 チャネル、シングル エンド、マイクロ パワー、シリアル I/F、SAR ADC
  • ADS7954-Q1 車載用 10 ビット、1MSPS、4 チャネル、シングルエンド、逐次比較型 ADC
  • ADS7955 10 ビット、1 MSPS、8 チャネル、シングル エンド、マイクロ パワー、シリアル I/F、SAR ADC
  • ADS7955-Q1 車載向け 10 ビット、1 MSPS、8 チャネル、シングルエンド、SAR ADC
  • ADS7956 10 ビット、1 MSPS、12 チャネル、シングル エンド、マイクロ パワー、シリアル I/F、SAR ADC
  • ADS7956-Q1 車載用 10 ビット、1MSPS、12 チャネル シングルエンド マイクロパワー、シリアル インターフェイス ADC
  • ADS7957 10 ビット、1 MSPS、16 チャネル、シングル エンド、マイクロ パワー、シリアル I/F、SAR ADC
  • ADS7957-Q1 車載用 10 ビット、1MSPS、16 チャネル シングルエンド マイクロパワー、シリアル インターフェイス ADC
  • ADS7958 8 ビット、1 MSPS、4 チャネル、シングルエンド、SAR ADC
  • ADS7958-Q1 車載用 8 ビット、1MSPS、4 チャネル、シングルエンド、逐次比較型 ADC
  • ADS7959 8 ビット、1 MSPS、8 チャネル、シングル エンド、マイクロ パワー、シリアル I/F、SAR ADC
  • ADS7959-Q1 車載用 8 ビット、1MSPS、8 チャネル、シングルエンド、逐次比較型 ADC
  • ADS7960 8 ビット、1 MSPS、12 チャネル、シングル エンド、マイクロ パワー、シリアル I/F、SAR ADC
  • ADS7960-Q1 車載用 8 ビット、1MSPS、12 チャネル、シングルエンド、逐次比較型 ADC
  • ADS7961 8 ビット、1 MSPS、16 チャネル、シングル エンド、マイクロ パワー、シリアル I/F、SAR ADC
  • ADS7961-Q1 車載用 8 ビット、1MSPS、16 チャネル シングルエンド マイクロパワー、シリアル インターフェイス ADC
  • ADS8028 内部リファレンスおよび内部温度センサ付き、12 ビット、8 チャネル、1MSPS、SAR ADC
  • ADS8166 VREF(電圧リファレンス)、VREF バッファ、センサとの直接インターフェイス搭載、16 ビット、250kSPS、8 チャネル SAR ADC
  • ADS8167 VREF(電圧リファレンス)、VREF バッファ、センサとの直接インターフェイス搭載、16 ビット、500kSPS、8 チャネル SAR ADC
  • ADS8168 VREF(電圧リファレンス)、VREF バッファ、センサとの直接インターフェイス搭載、16 ビット、1MSPS、8 チャネル SAR ADC
  • ADS8201 PGA と SPI™ 搭載、2.2V ~ 5.5V、低消費電力、12 ビット、100kSPS、8 チャネル DAS (データ アクイジション システム)
  • ADS8317 16 ビット、擬似バイポーラ、完全差動入力、250kSPS、シリアル出力、2.7V ~ 5.5V、マイクロパワー サンプリング ADC
  • ADS8318 16 ビット、ユニポーラ差動入力、500kSPS、シリアル出力、4.5V ~ 5.5V、マイクロパワー サンプリング ADC
  • ADS8319 SPI インターフェイス搭載、高精度、16 ビット、SAR A/D コンバータ (ADC)
  • ADS8320 16 ビット、高速、2.7V ~ 5V、マイクロパワー、サンプリング A/D コンバータ (ADC)
  • ADS8320-HT 高温対応、16 ビット、高速、2.7V ~ 5V、マイクロパワー、サンプリング ADC
  • ADS8321 16 ビット、高速、マイクロパワー サンプリング A/D コンバータ (ADC)
  • ADS8322 ユニポーラ、16 ビット、500kSPS、CMOS A/D コンバータ (ADC)
  • ADS8323 疑似バイポーラ、16 ビット、500kSPS、CMOS A/D コンバータ
  • ADS8324 14 ビット、50kSPS ADC。シリアル出力、1.8V 動作
  • ADS8325 16 ビット、100kSPS、シリアル出力、2.7V ~ 5.5V、マイクロパワー サンプリング ADC
  • ADS8326 16 ビット、擬似差動入力、250kSPS、シリアル出力、2.7V ~ 5.5V、マイクロパワー サンプリング ADC
  • ADS8327 2.7V ~ 5.5V、16 ビット、500kSPS、シリアル A/D コンバータ (ADC)
  • ADS8328 2:1 マルチプレクサ搭載、2.7V ~ 5.5V、16 ビット、500kSPS、シリアル ADC
  • ADS8329 2.7V ~ 5.5V、16 ビット、1MSPS、シリアル A/D コンバータ (ADC)
  • ADS8330 2:1 マルチプレクサ搭載、2.7V ~ 5.5V、16 ビット、1MSPS、シリアル ADC
  • ADS8331 2.7V ~ 5.5V、16 ビット、500kSPS、低消費電力、シリアル A/D コンバータ (ADC)
  • ADS8332 8 チャネル マルチプレクサ搭載、ブレイクアウト採用、2.7V ~ 5.5V、16 ビット、500kSPS、低消費電力シリアル ADC
  • ADS8339 16 ビット、250kSPS、シリアル インターフェイス、マイクロパワー、小型、SAR ADC
  • ADS8341 16 ビット、4 チャネル、シリアル出力、サンプリング A/D コンバータ (ADC)
  • ADS8342 16 ビット、250kSPS ADC。パラレル出力、4 つの真のバイポーラ チャネル
  • ADS8343 16 ビット、4 チャネル、シリアル出力、サンプリング A/D コンバータ
  • ADS8344 シングルエンド入力、16 ビット、100kSPS、8 チャネル SAR ADC
  • ADS8345 複数の完全差動入力採用、16 ビット、100kSPS、8 チャネル SAR ADC
  • ADS8350 デュアル、750kSPS、16 ビット、同時サンプリング SAR A/D コンバータ (ADC)
  • ADS8353 シングルエンド入力、16 ビット、600kSPS、2 チャネル同時サンプリング SAR ADC
  • ADS8353-Q1 シングルエンド入力、車載、16 ビット、600kSPS、2 チャネル同時サンプリング SAR ADC
  • ADS8354 デュアル、700kSPS、16 ビット、同時サンプリング SAR A/D コンバータ (ADC)
  • ADS8355 シングルエンド入力、16 ビット、1MSPS、2 チャネル同時サンプリング SAR ADC
  • ADS8361 4 チャネル、シリアル出力、16 ビット、500kSPS、2 個の ADC
  • ADS8363 16 ビット、1MSPS、4x2 / 2x2 同時サンプリング SAR(逐次比較型)ADC
  • ADS8364 モーターと電源制御向け、250kSPS、6 チャネル、16 ビット、同時サンプリング SAR ADC
  • ADS8365 16 ビット 250kSPS、6 Ch 同時サンプリング、逐次近似 ADC
  • ADS8370 リファレンス搭載、ユニポーラ、疑似差動入力、16 ビット、600kSPS、シリアル ADC
  • ADS8372 リファレンス搭載、疑似バイポーラ、完全差動入力、16 ビット、600kSPS、シリアル ADC
  • ADS8380 リファレンス搭載、ユニポーラ、疑似差動入力、18 ビット、600kSPS、シリアル ADC
  • ADS8381 18 ビット 580 KSPS パラレル ADC
  • ADS8382 リファレンス搭載、疑似バイポーラ、完全差動入力、18 ビット、600kSPS、シリアル ADC
  • ADS8383 18 ビット 500 KSPS パラレル ADC
  • ADS8405 16 ビット、1.25MSPS、ユニポーラ入力、マイクロパワー サンプリング ADC
  • ADS8406 16 ビット、1.25MSPS、疑似バイポーラ、完全差動入力、マイクロパワー サンプリング ADC
  • ADS8411 16 ビット、2 MSPS ADC、P8/P16 パラレル 出力、内部クロック、内部リファレンス
  • ADS8412 リファレンス搭載、ユニポーラ、完全差動入力、16 ビット、2MSPS、パラレル ADC
  • ADS8413 LVDS シリアル インターフェイス搭載、16 ビット、ユニポーラ差動入力、2MSPS のサンプリング レート、4.75V ~ 5.25V、ADC
  • ADS8422 リファレンス搭載、疑似バイポーラ、完全差動入力、16 ビット、4MSPS、パラレル ADC
  • ADS8471 リファレンス搭載、16 ビット、1MSPS、擬似差動 SAR ADC
  • ADS8481 リファレンス付き 18 ビット 1MSPS パラレル ADC
  • ADS8504 パラレル インターフェイスと 2.5V 内部リファレンス搭載、12 ビット、250KHz、CMOS A/D コンバータ
  • ADS8505 プログラマブル (±10/±5/±3.3V) 入力範囲、パラレル インターフェイス搭載、16 ビット、250kSPS、1 チャネル SAR ADC
  • ADS8506 シリアル / パラレル インターフェイスとリファレンス搭載の 12 ビット 40KSPS A/D コンバータ
  • ADS8507 内部リファレンスとパラレル / シリアル インターフェイス搭載、16 ビット、40KSPS A/D コンバータ
  • ADS8508 シリアル インターフェイスと 2.5V 内部リファレンス搭載、12 ビット、250KHz、CMOS A/D コンバータ
  • ADS8509 プログラマブル (±10/±5/±3.3V) 入力範囲、SPI インターフェイス搭載、16 ビット、250kSPS、1 チャネル SAR ADC
  • ADS8512 内部リファレンスとシリアル インターフェイス搭載、12 ビット、低消費電力、40kSPS サンプリング ADC
  • ADS8513 内部リファレンスとパラレル / シリアル インターフェイス搭載、16 ビット、40kSPS、低消費電力、サンプリング ADC
  • ADS8515 パラレル インターフェイスと 4.096V 内部リファレンス搭載、16 ビット、250KHz、CMOS A/D コンバータ
  • ADS8517 S/P インターフェイス搭載、低消費電力、16 ビット、200kSPS、±10V のバイポーラ入力、SAR ADC
  • ADS8519 シリアル インターフェイスと 4.096V 内部リファレンス搭載、16 ビット、250KHz、CMOS A/D コンバータ
  • ADS8528 12 ビット、8 チャネル、同時サンプリング、バイポーラ入力 (逐次比較型)ADC
  • ADS8548 14 ビット、8 チャネル、同時サンプリング、バイポーラ入力 (逐次比較型)ADC
  • ADS8555 630kSPS、16 ビット、6 チャネル、同時サンプリング A/D コンバータ (ADC)
  • ADS8556 630kSPS、6 チャネル、同時サンプリング ADC
  • ADS8557 670kSPS、14 ビット、6 チャネル、同時サンプリング ADC
  • ADS8558 730kSPS、12 ビット、6 チャネル、同時サンプリング ADC
  • ADS8568 16 ビット、8 チャネル、同時サンプリング、バイポーラ入力 SAR A/D コンバータ (ADC)
  • ADS8578S 単一電源電圧でバイポーラ入力に対応する 8 チャネル同時サンプリングの高速 14 ビット ADC
  • ADS8584S 単一電源電圧でバイポーラ入力に対応する 4 チャネル同時サンプリングの高速 16 ビット ADC
  • ADS8586S 単一電源電圧でバイポーラ入力に対応する 6 チャネル同時サンプリングの高速 16 ビット ADC
  • ADS8588H 単一電源電圧でバイポーラ入力に対応する 8 チャネル同時サンプリング 16 ビット 500kSPS ADC
  • ADS8588S 単一電源電圧でバイポーラ入力に対応する 8 チャネル同時サンプリングの高速 16 ビット ADC
  • ADS8598H 単一電源電圧でバイポーラ入力に対応する 8 チャネル同時サンプリング 18 ビット 500kSPS ADC
  • ADS8598S 単一電源電圧でバイポーラ入力に対応する 8 チャネル同時サンプリング 18 ビット 200kSPS ADC
  • ADS8634 入力範囲がソフトウェアで選択可能な 12 ビット、4 チャネル、バイポーラ SAR(逐次比較型)
  • ADS8638 入力範囲がソフトウェアで選択可能な 12 ビット、8 チャネル、バイポーラ SAR(逐次比較型)
  • ADS8661 +5V 電源電圧でプログラマブルな入力電圧範囲(±12/±10/±6/±5/±2.5V)に対応する 12 ビット、1.25MSPS、1 チャネル SAR ADC
  • ADS8664 5V 電源電圧の供給でバイポーラ入力に対応、4 チャネル、500kSPS、12 ビット SAR ADC
  • ADS8665 +5V 電源電圧でプログラマブルな入力電圧範囲(±12/±10/±6/±5/±2.5V)に対応する 12 ビット、500kSPS、1 チャネル SAR ADC
  • ADS8668 5V 電源電圧の供給でバイポーラ入力に対応、12 ビット、500kSPS、8 チャネル SAR ADC
  • ADS8671 +5V 電源電圧でプログラマブルな入力電圧範囲(±12/±10/±6/±5/±2.5V)に対応する 14 ビット、1MSPS、1 チャネル SAR ADC
  • ADS8674 5V 電源電圧の供給でバイポーラ入力に対応、14 ビット、500kSPS、4 チャネル SAR ADC
  • ADS8675 +5V 電源電圧でプログラマブルな入力電圧範囲(±12/±10/±6/±5/±2.5V)に対応する 14 ビット、500kSPS、1 チャネル SAR ADC
  • ADS8678 5V 電源電圧の供給でバイポーラ入力に対応、14 ビット、500kSPS、8 チャネル SAR ADC
  • ADS8681 5V 電源電圧でプログラマブルな入力電圧範囲(±12/±10/±6/±5/±2.5V)に対応する 16 ビット、1MSPS、1 チャネル SAR ADC
  • ADS8681W 5V 電源電圧でプログラマブル入力範囲、16 ビット、1MSPS、1 チャネル、広帯域幅 SAR ADC
  • ADS8684 +5V 電源電圧でプログラマブル (±10/±5/±2.5V) 入力範囲、16 ビット、500kSPS、4 チャネル SAR ADC
  • ADS8684A +5V 電源電圧でプログラマブル (±10/±5/±2.5V) 入力範囲、アラーム機能搭載、16 ビット、500kSPS、4 チャネル SAR ADC
  • ADS8685 +5V 電源電圧でプログラマブルな入力電圧範囲(±12/±10/±6/±5/±2.5V)に対応する 16 ビット、500kSPS、1 チャネル SAR ADC
  • ADS8686S アナログ フロント エンド (AFE) 内蔵、16 チャネル、16 ビット、1MSPS、デュアル、同時サンプリング ADC
  • ADS8688 16 ビット、500kSPS、8 チャネル、単一電源駆動の双極入力対応 SAR ADC
  • ADS8688A 5V 電源、低ドリフト VREF 内蔵、双極入力対応の 16 ビット、500kSPS、8 チャネル SAR ADC
  • ADS8688AT 5V 低ドリフト VREF を使用し、広い温度範囲に対応した、双極入力対応の 16 ビット、500kSPS、8 チャネル SAR ADC
  • ADS8689 +5V 電源電圧でプログラマブルな入力電圧範囲(±12/±10/±6/±5/±2.5V)に対応する 16 ビット、100kSPS、1 チャネル SAR ADC
  • ADS8691 +5V 電源電圧でプログラマブルな入力電圧範囲(±12/±10/±6/±5/±2.5V)に対応する 18 ビット、1MSPS、1 チャネル SAR ADC
  • ADS8694 5V 電源電圧の供給でバイポーラ入力に対応、18 ビット、500kSPS、4 チャネル SAR ADC
  • ADS8695 +5V 電源電圧でプログラマブルな入力電圧範囲(±12/±10/±6/±5/±2.5V)に対応する 18 ビット、500kSPS、1 チャネル SAR ADC
  • ADS8698 5V 電源電圧の供給でバイポーラ入力に対応、18 ビット、500kSPS、8 チャネル SAR ADC
  • ADS8699 +5V 電源電圧でプログラマブルな入力電圧範囲(±12/±10/±6/±5/±2.5V)に対応する 18 ビット、100kSPS、1 チャネル SAR ADC
  • ADS8860 シングルエンド入力、SPI 搭載、デイジーチェーン対応、16 ビット、1MSPS、1 チャネル SAR ADC
  • ADS8861 真の差動入力、SPI インターフェイス搭載、デイジーチェーン対応、16 ビット、1MSPS、1 チャネル SAR ADC
  • ADS8862 シングルエンド入力、SPI インターフェイス搭載、デイジーチェーン対応、16 ビット、680kSPS、1 チャネル SAR ADC
  • ADS8863 真の差動入力、SPI インターフェイス搭載、デイジーチェーン対応、16 ビット、680kSPS、1 チャネル SAR ADC
  • ADS8864 シングルエンド入力、SPI インターフェイス搭載、デイジーチェーン対応、16 ビット、400kSPS、1 チャネル SAR ADC
  • ADS8865 真の差動入力、SPI インターフェイス搭載、デイジーチェーン対応、16 ビット、400kSPS、1 チャネル SAR ADC
  • ADS8866 シングルエンド入力、SPI インターフェイス搭載、デイジーチェーン対応、16 ビット、100kSPS、1 チャネル SAR ADC
  • ADS8867 真の差動入力、SPI インターフェイス搭載、デイジーチェーン対応、16 ビット、100kSPS、1 チャネル SAR ADC
  • ADS8881 真の差動入力、SPI インターフェイス搭載、デイジーチェーン対応、18 ビット、1MSPS、1 チャネル SAR ADC
  • ADS8883 真の差動入力、SPI インターフェイス搭載、デイジーチェーン対応、18 ビット、680kSPS、1 チャネル SAR ADC
  • ADS8885 真の差動入力、SPI インターフェイス搭載、デイジーチェーン対応、18 ビット、400kSPS、1 チャネル SAR ADC
  • ADS8887 真の差動入力、SPI インターフェイス搭載、デイジーチェーン対応、18 ビット、100kSPS、1 チャネル SAR ADC
  • ADS8900B 内部 VREF バッファと内部 LDO と Enhanced SPI (eSPI) 搭載、20 ビット、1MSPS、1 チャネル SAR ADC
  • ADS8902B 内部 VREF バッファと内部 LDO と Enhanced SPI (eSPI) 搭載、20 ビット、500kSPS、1 チャネル SAR ADC
  • ADS8904B 内部 VREF バッファと内部 LDO と Enhanced SPI (eSPI) 搭載、20 ビット、250kSPS、1 チャネル SAR ADC
  • ADS8910B VREF バッファ、LDO、強化 SPI インターフェイス搭載、18 ビット、1MSPS、1 チャネル SAR ADC
  • ADS8912B VREF バッファ、LDO、強化 SPI インターフェイス搭載、18 ビット、500kSPS、1 チャネル SAR ADC
  • ADS8914B VREF バッファ、LDO、強化 SPI インターフェイス搭載、18 ビット、250kSPS、1 チャネル SAR ADC
  • ADS8920B 内部 VREF バッファと内部 LDO と Enhanced SPI (eSPI) 搭載、16 ビット、1MSPS、1 チャネル SAR ADC
  • ADS8922B 内部 VREF バッファと内部 LDO と Enhanced SPI (eSPI) 搭載、16 ビット、500kSPS、1 チャネル SAR ADC
  • ADS8924B 内部 VREF バッファと内部 LDO と Enhanced SPI (eSPI) 搭載、16 ビット、250kSPS、1 チャネル SAR ADC
  • ADS9110 拡張シリアル ペリフェラル インターフェイス (SPI) 搭載、18 ビット、1MSPS、1 チャネル SAR ADC
  • ADS9120 拡張 SPI インターフェイス搭載、16 ビット、2.5MSPS、1 チャネル SAR ADC
  • ADS9218 完全差動形式に対応するための ADC 入力ドライバ搭載、2 チャネル、同時サンプリング、18 ビット、10MSPS SAR ADC
  • ADS9219 ADC ドライバとリファレンス ドライバ搭載、6mm x 6mm QFN 封止、2 チャネル、18 ビット、20 MSPS/チャネル
  • ADS9226 強化 SPI 機能搭載、16 ビット、2.048MSPS、デュアルチャネル、同時サンプリング SAR ADC
  • ADS9227 完全差動形式に対応するための ADC 入力ドライバ搭載、2 チャネル、同時サンプリング、16 ビット、5MSPS SAR ADC
  • ADS9234R リファレンス電圧、強化 SPI 機能搭載、14 ビット、3.5MSPS、デュアル、同時サンプリング SAR ADC
  • ADS9813 アナログ フロント エンド (AFE) 内蔵、8 チャネル、18 ビット、2MSPS/チャネル、同時サンプリング ADC
  • ADS9815 アナログ フロント エンド内蔵、8 チャネル、18 ビット、1MSPS/チャネル、デュアル、同時サンプリング ADC
  • ADS9817 アナログ フロント エンド内蔵、8 チャネル、18 ビット、2MSPS/チャネル、デュアル、同時サンプリング ADC
  • LM12458 セルフ キャリブレーション機能搭載、88kSPS、12 ビットと符号、データ アクイジション システム
  • LMP90080-Q1 車載向け、連続バックグラウンド キャリブレーション付き、マルチチャネル、低消費電力 16 ビット センサ AFE
  • LMP90100 センサ向け、2x IDAC 搭載、24 ビット、214.6SPS、7 チャネル デルタ シグマ ADC
  • MSC1214Y5 2x DAC と 8051 マイコンと 32k フラッシュ メモリ搭載、24 ビット、8 チャネル デルタ シグマ ADC
  • SM73201 完全差動入力採用、16 ビット、250kSPS、1 チャネル SAR ADC
  • THS10064 10 ビット、6MSPS ADC。クワッド チャネル (構成可能)、DSP / マイクロプロセッサとのインターフェイス内蔵、16x FIFO とチャネル自動スキャン機能搭載、低消費電力
  • THS1007 DSP / マイクロプロセッサとのパラレル I/F やチャネル自動スキャン機能搭載、10 ビット、6MSPS、同時サンプリング、クワッドチャネル ADC
  • THS10082 デュアルチャネル、DSP / マイクロプロセッサとのパラレル インターフェイスや 16X FIFO やチャネル自動スキャン機能搭載、低消費電力、10 ビット、8MSPS ADC
  • THS1009 デュアルチャネル、パラレル DSP / マイクロプロセッサに対応、チャネル自動スキャン機能搭載、低消費電力、10 ビット、8MSPS ADC
  • THS1206 12 ビット、6MSPS ADC。クワッド チャネル (構成可能)、DSP / マイクロプロセッサとの IF 内蔵、16x FIFO とチャネル自動スキャン機能搭載、低消費電力
  • THS1206-EP エンハンスド製品、12 ビット、6MSPS ADC。クワッド チャネル (構成可能)、DSP / マイクロプロセッサとの IF 内蔵、16x FIFO 搭載
  • THS1206M 12 ビット、6MSPS ADC。クワッド チャネル (構成可能)、DSP / マイクロプロセッサとの IF 内蔵、16x FIFO とチャネル自動スキャン機能搭載、低消費電力
  • THS1207 DSP / マイクロプロセッサとのパラレル I/F やチャネル自動スキャン機能搭載、12 ビット、6MSPS、同時サンプリング、クワッドチャネル ADC
  • THS12082 デュアルチャネル、DSP / マイクロプロセッサ インターフェイスと 16X FIFO とチャネル自動スキャン機能搭載、低消費電力、12 ビット、8MSPS ADC
  • THS1209 デュアルチャネル、DSP / マイクロプロセッサ インターフェイスとチャネル自動スキャン機能搭載、低消費電力、12 ビット、8MSPS ADC
  • TLA2021 低コスト アプリケーション向け、電圧リファレンスと発振器と I2C 搭載、12 ビット、1 チャネル、デルタ シグマ ADC
  • TLA2518 SPI インターフェイスと GPIO 機能搭載、小型、8 チャネル、12 ビット A/D コンバータ(ADC)
  • TLA2528 I2C インターフェイスと GPIO 機能搭載、小型、8 チャネル、12 ビット A/D コンバータ(ADC)
  • TLC0820A パラレル出力、マイクロプロセッサのペリフェラルでの運用に対応、オンチップのトラック アンド ホールド機能搭載、シングルチャネル、8 ビット、392kSPS ADC
  • TLC0831 シリアル出力、マイクロプロセッサのペリフェラルまたはスタンドアロンでの運用に対応、シングルチャネル、8 ビット、31kSPS ADC
  • TLC0832 シリアル出力、マイクロプロセッサのペリフェラルまたはスタンドアロンでの運用に対応、マルチプレクス オプション、SE (シングルエンド) または差動、2 チャネル、8 ビット、22kSPS ADC
  • TLC0834 8 ビット、4 チャネル、20kSPS ADC。シリアル出力、マイクロプロセッサのペリフェラルまたはスタンドアロンでの運用に対応、リモート動作の制御はシリアルデータ リンク
  • TLC0838 8 ビット、8 チャネル、20kSPS ADC。シリアル出力、マイクロプロセッサのペリフェラルまたはスタンドアロンでの運用に対応、リモート動作の制御はシリアルデータ リンク
  • TLC1514 シリアル出力、SPI/DSP 互換の I/F とパワーダウン機能搭載、4 チャネル、10 ビット、400kSPS ADC
  • TLC1518 シリアル出力、SPI/DSP 互換の I/F とパワーダウン機能搭載、8 チャネル、10 ビット、400kSPS ADC
  • TLC1542 シリアル出力、オンチップ システム クロック搭載、11 チャネル、0℃ ~ 70℃ の温度範囲、10 ビット、38kSPS ADC
  • TLC1543 シリアル出力、オンチップ システム クロック搭載、11 チャネル、-40℃ ~ 125℃ の温度範囲、10 ビット、38kSPS ADC
  • TLC1543-EP エンハンスド製品、シリアル制御、11 個のアナログ入力採用、10 ビット A/D コンバータ
  • TLC1549 シリアル出力、オンチップ システム クロック搭載、シングルチャネル、10 ビット、38kSPS ADC
  • TLC1550 パラレル出力、DSP / マイクロプロセッサとの直接 I/F 搭載、10 ビット、164kSPS ADC
  • TLC1551 パラレル出力、DSP / マイクロプロセッサとの直接 I/F 搭載、10 チャネル、10 ビット、164kSPS ADC
  • TLC2543 シリアル制御、11 個のアナログ入力採用、12 ビット A/D コンバータ (ADC)
  • TLC2543-EP エンハンスド製品、シリアル制御、11 個のアナログ入力採用、12 ビット、A/D コンバータ (ADC)
  • TLC2543-Q1 車載向け、シリアル制御、11 個のアナログ入力採用、12 ビット A/D コンバータ (ADC)
  • TLC2543M シリアル制御、11 個のアナログ入力採用、12 ビット、66kSPS A/D コンバータ (ADC)
  • TLC2551 シリアル出力、TMS320 互換 (最大 10MHz)、シングルチャネル、12 ビット、400kSPS ADC
  • TLC2552 シリアル出力、TMS320 互換 (最大 10MHz)、デュアルチャネル、自動掃引、12 ビット、400kSPS ADC
  • TLC2554 パワーダウン機能搭載、4 チャネル、シリアル、12 ビット、400KSPS ADC
  • TLC2555 シリアル出力、TMS320 互換 (最大 10MHz)、シングルチャネル、疑似差動、12 ビット、400kSPS ADC
  • TLC2558 パワーダウン機能搭載、8 チャネル、シリアル、12 ビット、400KSPS ADC
  • TLC2574 変換クロック機能内蔵、8x FIFO 搭載、4 チャネル、12 ビット、シリアル出力、低消費電力 ADC
  • TLC2578 変換クロック機能内蔵、8x FIFO 搭載、8 チャネル、±0.5 LSB INL、シリアル出力、低消費電力 ADC
  • TLC4541 16 ビット、200KSPS ADC、シリアル出力、自動パワーダウン機能搭載、シングルエンド入力
  • TLC4545 16 ビット、200KSPS ADC、シリアル出力、自動パワーダウン機能搭載、疑似差動入力
  • TLC7135 マルチプレクス BCD 出力、真の差動入力、1 チャネル、4.5 ビット、0.003kSPS ADC
  • TLV0831 シリアル出力、差動入力、SE (シングルエンド) 構成が可能、1 チャネル、8 ビット、49kSPS ADC
  • TLV0832 シリアル出力、マルチプレクス形式ツイン チャネル、SE (シングルエンド) または差動オプション、2 チャネル、8 ビット、44.7kSPS ADC
  • TLV0834 シリアル出力、レシオメトリック動作または Vcc を基準とする動作、TTL/MOS と互換性のある入出力、4 チャネル、8 ビット、41kSPS ADC
  • TLV0838 シリアル出力、レシオメトリック動作または Vcc を基準とする動作、TTL/MOS と互換性のある入出力、8 チャネル、8 ビット、37.9kSPS ADC
  • TLV1504 シリアル出力、ハードウェア制御 / ソフトウェア制御 / 自動のパワーダウン機能、プログラマブル自動チャネル掃引機能搭載、4 チャネル、10 ビット、200kSPS ADC
  • TLV1508 シリアル出力、ハードウェア制御 / ソフトウェア制御 / 自動のパワーダウン機能、プログラマブル自動チャネル掃引機能搭載、8 チャネル、10 ビット、200kSPS ADC
  • TLV1543 10 ビット、200kSPS ADC。シリアル出力、セルフ テスト モード搭載、固有の S&H (サンプル アンド ホールド)、TLC1543 とピン互換、11 チャネル
  • TLV1544 10 ビット、85kSPS ADC。シリアル出力、プログラマブルな電力とパワーダウンと変換レート、TMS320 DSP/SPI/QPSI との互換性確保、4 チャネル
  • TLV1548 10 ビット、85kSPS ADC。シリアル出力、プログラマブルな電力とパワーダウンと変換レート、TMS320 DSP/SPI/QPSI との互換性確保、8 チャネル
  • TLV1548-EP エンハンスド製品、シリアル制御、8 個のアナログ入力採用、低電圧、10 ビット ADC
  • TLV1548-Q1 車載向け、シリアル制御、8 個のアナログ入力採用、低電圧、10 ビット A/D コンバータ
  • TLV1548M シリアル制御、8 個の入力採用、低電圧、10 ビット A/D コンバータ
  • TLV1549 10 ビット、38kSPS ADC。シリアル出力、固有の S&H (サンプル アンド ホールド) 機能、ピン配置はTLC1549 や TLC1549x と互換
  • TLV1562 マルチプレクサ搭載、分解能と速度また変換モードがプログラマブル、自動またはソフトウェア制御のパワーダウン、10 ビット、2MSPS、クワッド チャネル (構成可能) ADC
  • TLV1570 8 チャネル、DSP/(Q)SPI IF とプログラマブル内部リファレンスと自動または S/W 制御のパワーダウン搭載、超低消費電力、10 ビット、1.25MSPS ADC
  • TLV1571 8 チャネル、DSP/SPI 対応、ハードウェア構成可能、低消費電力、1 チャネル、10 ビット、1.25MSPS ADC
  • TLV1572 超低消費電力、自動パワーダウン、10 ビット、1.25MSPS、1 チャネル SAR ADC
  • TLV1578 8 チャネル、DSP/SPI 対応、ハードウェア構成可能、低消費電力、8 チャネル、10 ビット、1.25MSPS ADC
  • TLV2541 シリアル出力、TMS320 互換 (最大 10MHz)、シングルチャネル、12 ビット、200kSPS ADC
  • TLV2542 シリアル出力、TMS320 互換 (最大 10MHz)、デュアルチャネル、自動掃引、12 ビット、200kSPS ADC
  • TLV2543 12 ビット、66kSPS ADC。シリアル出力、プログラマブル パワーダウン、MSB/LSB ファースト選択可能、セルフ テスト モード搭載、11 チャネル
  • TLV2544 12 ビット、200kSPS ADC。シリアル出力、自動パワーダウン (S/W と H/W)、低消費電力、8 x FIFO、4 チャネル
  • TLV2544Q 車載カタログ、シリアル出力、自動パワーダウン (S/W と H/W) 機能搭載、低消費電力、12 ビット、4 チャネル、200kSPS ADC
  • TLV2545 12 ビット、200kSPS ADC。シリアル出力、TMS320 互換 (最大 10MHz)、シングルチャネル、疑似差動
  • TLV2548 12 ビット、200kSPS ADC。シリアル出力、自動パワー ダウン(ソフトウェアおよびハードウェア)、低消費電力、8 x FIFO、8 チャネル.
  • TLV2548-EP エンハンスド製品、2 ビット 200kSPS ADC、シリアル出力、自動パワー ダウン(ソフトウェアおよびハードウェア)、低消費電力、8 x FIFO、8 チャネル
  • TLV2548M 12 ビット、200kSPS ADC。シリアル出力、自動パワー ダウン(ソフトウェアおよびハードウェア)、低消費電力、8 x FIFO、8 チャネル.
  • TLV2548Q 車載カタログ、シリアル出力、自動パワーダウン (S/W と H/W) 機能搭載、低消費電力、12 ビット、8 チャネル、200kSPS ADC
  • TLV2553 パワーダウン機能搭載、12 ビット、200KSPS、11 チャネル、低消費電力、シリアル ADC
  • TLV2553-Q1 車載向け、パワーダウン機能搭載、12 ビット、200kSPS、11 チャネル、低消費電力、シリアル ADC
  • TLV2556 内蔵リファレンス付き、12 ビット、200KSPS、11 チャネル、低消費電力、シリアル ADC
  • TLV571 自動または S/W 制御のパワーダウン機能搭載、8 ビット、1.25MSPS、シングルチャネル、ハードウェア構成可能、低消費電力 ADC
バイオセンシング AFE
  • ADS1291 ECG (心電図) アプリケーション向け、24 ビット、1 チャネル、低消費電力アナログ フロント エンド (AFE)
  • ADS1292 ECG (心電図) アプリケーション向け、24 ビット、2 チャネル、低消費電力アナログ フロント エンド (AFE)
  • ADS1292R ECG 向け、呼吸インピーダンス測定機能を統合した 24 ビット 2 チャネル フロント エンド
  • ADS1293 ECG (心電図) アプリケーション向け、24 ビット、3 チャネル、低消費電力アナログ フロント エンド (AFE)
  • ADS1294 ECG フロント エンド統合 4 チャネル 24 ビット ADC
  • ADS1294R ECG 向け、呼吸インピーダンス測定機能を統合した 24 ビット 4 チャネル フロント エンド
  • ADS1296 ECG フロント エンド統合 6 チャネル 24 ビット ADC
  • ADS1296R ECG 向け、呼吸インピーダンス測定機能を統合した 24 ビット 6 チャネル フロント エンド
  • ADS1298 ECG (心電図) フロント エンド内蔵、8 チャネル、24 ビット ADC
  • ADS1298R ECG 向け、呼吸インピーダンス測定機能を統合した 24 ビット 8 チャネル フロント エンド
  • ADS1299 生体電位測定向け低ノイズ、8 チャネル、24 ビット、A/D コンバータ
  • ADS1299-4 生体電位測定向け低ノイズ、4 チャネル、24 ビット、A/D コンバータ
  • ADS1299-6 生体電位測定向け、低ノイズ、6 チャネル、24 ビット、A/D コンバータ
統合型高精度 ADC と DAC
  • AMC7820 アナログ モニタと制御向けの統合型マルチチャネル ADC / DAC
  • AMC7823 アナログ モニタと制御向けの統合型マルチチャネル ADC / DAC
  • AMC7834 統合パワー アンプ モニタおよび制御システム
  • AMC7891 アナログ モニタと制御向けの統合型マルチチャネル ADC / DAC
高速 ADC (10MSPS 超過)
  • ADC3541 シングルチャネル、14 ビット、10MSPS、低ノイズ、超低消費電力、低レイテンシ ADC
  • ADC3662 デュアルチャネル、16 ビット、25MSPS、低ノイズ、超低消費電力、低レイテンシの ADC
  • ADC3669 LVDS インターフェイスと最大 32,768 倍のデシメーション機能搭載、16 ビット、2 チャネル、500MSPS ADC
  • ADC3683-SP 放射線耐性保証 (RHA)、QMLV、300krad、18 ビット、2 チャネル、65MSPS、低レイテンシ、低消費電力の ADC
  • ADC3910D025 シングル クロック サイクルのレイテンシ、最大 16 倍のデシメーション、デジタル コンパレータ搭載、10 ビット、2 チャネル、25MSPS ADC
  • ADC3910D065 シングル クロック サイクルのレイテンシ、最大 16 倍のデシメーション、デジタル コンパレータ搭載、10 ビット、2 チャネル、65MSPS ADC
  • ADC3910D125 シングル クロック サイクルのレイテンシ、最大 16 倍のデシメーション、デジタル コンパレータ搭載、10 ビット、2 チャネル、125MSPS ADC
  • ADC3910S025 シングル クロック サイクルのレイテンシ、最大 16 倍のデシメーション、デジタル コンパレータ搭載、10 ビット、1 チャネル、25MSPS ADC
  • ADC3910S065 シングル クロック サイクルのレイテンシ、最大 16 倍のデシメーション、デジタル コンパレータ搭載、10 ビット、1 チャネル、65MSPS ADC
  • ADC3910S125 シングル クロック サイクルのレイテンシ、最大 16 倍のデシメーション、デジタル コンパレータ搭載、10 ビット、1 チャネル、125MSPS ADC
高精度 DAC (≤ 10MSPS)
  • AFE432A3W 10 ビット SAR ADC と VDAC (電圧出力 DAC) と NVM (不揮発性メモリ) と GPI (汎用入力) 搭載、8 ビット、300mA 電流源 DAC
  • AFE439A2 PWM (パルス幅変調) 出力と ADC と PI ループと EEPROM 搭載、H ブリッジ ベースの TEC 制御向け、8 ビット、2 チャネル、スマート DAC
  • AFE532A3W 10 ビット SAR ADC と 10 ビット VDAC (電圧出力 DAC) と NVM (不揮発性メモリ) と GPI (汎用入力) 搭載、10 ビット、300mA 電流源 DAC
  • AFE53902-Q1 車載、勾配が複数のサーマル フォールドバック制御向け、ADC と PWM (パルス幅変調) 出力搭載、10 ビット、2 チャネル、スマート DAC
  • AFE539A4 電圧出力、ADC と EEPROM と PI ループ搭載、DC/DC ベースの TEC 制御向け、10 ビット、4 チャネル、スマート DAC
  • AFE639D2 ADC と DAC 内蔵、TEC (熱電冷却器つまりペルチェ) 制御機能搭載、2 チャネル、12 ビットのスマート アナログ フロント エンド (AFE)
  • AFE78101 センサ トランスミッタ向け、シングルチャネル、14 ビット、電圧アナログ フロント エンド (AFE)
  • AFE781H1 センサ トランスミッタ向け、DAC と ADC と HART® モデム搭載、14 ビット、低消費電力アナログ フロント エンド (AFE)
  • AFE78201 14 ビット DAC と 12 ビット ADC 搭載、PLC とセンサ トランスミッタの各アプリケーション向け、低消費電力 AFE (アナログ フロント エンド)
  • AFE782H1 HART® と 14 ビット DAC と 12 ビット ADC 搭載、PLC とセンサ トランスミッタの各アプリケーション向け、低消費電力 AFE (アナログ フロント エンド)
  • AFE88101 センサとフィールド トランスミッタの各アプリケーション向け、シングルチャネル、低消費電力の 16 ビット DAC
  • AFE881H1 センサ トランスミッタ向け、DAC と ADC と HART® モデム搭載、16 ビット、低消費電力アナログ フロント エンド (AFE)
  • AFE88201 センサ トランスミッタ向け、シングルチャネル、16 ビット、電圧アナログ フロント エンド (AFE)
  • AFE882H1 HART® と 16 ビット DAC と 12 ビット ADC 搭載、PLC とセンサ トランスミッタの各アプリケーション向け、低消費電力 AFE (アナログ フロント エンド)
  • DAC0800 8 ビット D/A コンバータ
  • DAC0802 8 ビット D/A コンバータ
  • DAC0808 8 ビット D/A コンバータ
  • DAC081C085 I2C 互換インターフェイス搭載、外部リファレンス対応、8 ビット、マイクロパワー DAC
  • DAC081S101 レール ツー レール出力、8 ビット、マイクロパワー、D/A コンバータ
  • DAC082S085 レール ツー レール出力、8 ビット マイクロ パワー、2 回路 DA コンバータ
  • DAC084S085 レール ツー レール出力、8 ビット マイクロ パワー、4 回路 DA コンバータ
  • DAC088S085 レール ツー レール出力、8 ビット、マイクロパワー、オクタル D/A コンバータ
  • DAC101C081Q 10 ビット、マイクロパワー D/A コンバータ
  • DAC101C085 I2C 互換インターフェイス搭載、外部リファレンス対応、10 ビット、マイクロパワー DAC
  • DAC101S101 10 ビット、マイクロパワー、RRO D/A コンバータ
  • DAC101S101-Q1 10 ビット、マイクロパワー、RRO D/A コンバータ
  • DAC102S085 レール ツー レール出力、10 ビット マイクロ パワー、2回路 DA コンバータ
  • DAC104S085 レール ツー レール出力、10 ビット、マイクロパワー、4 チャネル、D/A コンバータ (DAC)
  • DAC104S085-Q1 車載対応、レール ツー レール出力、10 ビット、マイクロパワー、4 チャネル、D/A コンバータ (DAC)
  • DAC108S085 レール ツー レール出力、10 ビット、マイクロパワー、オクタル D/A コンバータ
  • DAC11001A 超低ノイズ、低グリッチ、優れた THD 特性の 20 ビット単調 DAC
  • DAC11001B 超低ノイズ、低グリッチ、優れた THD 特性、高グレード、20 ビット単調 DAC
  • DAC121C085 I2C 互換インターフェイス搭載、外部リファレンス対応、12 ビット、マイクロパワー DAC
  • DAC121S101 12 ビット、マイクロパワー、RRO D/A コンバータ
  • DAC121S101-Q1 12 ビット、マイクロパワー、RRO D/A コンバータ
  • DAC121S101QML-SP レール ツー レール出力、12 ビット、マイクロパワー、D/A コンバータ
  • DAC1220 20 ビット、低消費電力、デルタ シグマ D/A コンバータ
  • DAC1221 16 ビット、低消費電力、デルタ シグマ D/A コンバータ
  • DAC122S085 レール ツー レール出力、12 ビット マイクロ パワー、2回路 DA コンバータ
  • DAC124S085 レール ツー レール出力、12 ビット、マイクロパワー、クワッドチャネル、D/A コンバータ (DAC)
  • DAC1280 振動検出アプリケーション向け、超低歪、DA コンバータ
  • DAC1282 地震検出アプリケーション向け、低歪み、D/A コンバータ
  • DAC128S085 レール ツー レール出力、12 ビット、マイクロパワー、オクタル D/A コンバータ
  • DAC161S055 高精度、16 ビット、バッファ内蔵電圧出力 DAC
  • DAC43204 Hi-Z (ハイ インピーダンス) 対応、EEPROM と波形ジェネレータ搭載、8 ビット、4 チャネル、電圧 / 電流出力、スマート DAC
  • DAC43401 Hi-Z (ハイ インピーダンス) 対応、EEPROM と波形ジェネレータとコンパレータ搭載、8 ビット、1 チャネル、電圧出力、スマート DAC
  • DAC43401-Q1 車載、Hi-Z (ハイ インピーダンス) 対応、EEPROM と波形ジェネレータとコンパレータ搭載、8 ビット、1 チャネル、VOUT (電圧出力)、スマート DAC
  • DAC43508 SPI 搭載、オクタル、8 ビット、バッファ内蔵電圧出力 DAC
  • DAC43608 超小型 QFN パッケージ、8 ビット、8 チャネル、I2C、電圧出力 DAC
  • DAC43701 Hi-Z (ハイ インピーダンス) 対応、EEPROM と波形ジェネレータとコンパレータと GPIO 搭載、8 ビット、1 チャネル、低消費電力、電圧出力、スマート DAC
  • DAC43701-Q1 車載、Hi-Z (ハイ インピーダンス) 対応、EEPROM と波形ジェネレータとコンパレータと GPIO 搭載、8 ビット、1 チャネル、VOUT (電圧出力)、スマート DAC
  • DAC43901-Q1 車載対応、方向指示器 (ウィンカー) のアニメーション (パターン表示) 機能と段階的点灯や段階的消灯の制御機能搭載、1 チャネル、8 ビットのスマート DAC
  • DAC43902-Q1 自動車用、方向指示器とフェードイン / フェードアウト光制御向け、PWM (パルス幅変調) 機能搭載、8 ビット、2 チャネル、スマート DAC
  • DAC53001 Hi-Z (ハイ インピーダンス) 対応、EEPROM と波形ジェネレータ搭載、10 ビット、1 チャネル、低消費電力、電圧 / 電流出力、スマート DAC
  • DAC53002 Hi-Z (ハイ インピーダンス) 対応、EEPROM と波形ジェネレータ搭載、10 ビット、2 チャネル、低消費電力、電圧 / 電流出力、スマート DAC
  • DAC53004 Hi-Z (ハイ インピーダンス) 対応、EEPROM と波形ジェネレータ搭載、10 ビット、4 チャネル、低消費電力、電圧 / 電流出力、スマート DAC
  • DAC53004W WCSP (ウェハー チップ スケール パッケージ) 封止、Hi-Z (ハイ インピーダンス) 対応、EEPROM 搭載、10 ビット、4 チャネル、低消費電力、電圧/電流出力、スマート DAC
  • DAC530A2W スーパーバイザ コンパレータまたは VDAC (電圧出力 DAC) チャネル搭載、NVM (不揮発性メモリ) と GPIO (汎用入出力) 搭載、10 ビット、300mA 電流源 DAC
  • DAC5311 8 ビット、シングル チャネル、80 uA、1.8 V ~ 5.5 V DAC、SC70 パッケージ
  • DAC5311-Q1 車載向け、8 ビット、シングルチャネル、80μA、1.8V ~ 5.5V DAC
  • DAC53202 Hi-Z (ハイ インピーダンス) 対応、EEPROM と波形ジェネレータ搭載、10 ビット、2 チャネル、電圧 / 電流出力、スマート DAC
  • DAC53204 Hi-Z (ハイ インピーダンス) 対応、EEPROM と波形ジェネレータ搭載、10 ビット、4 チャネル、電圧 / 電流出力、スマート DAC
  • DAC53204-Q1 自動車用、Hi-Z (ハイ インピーダンス) 対応、EEPROM と波形ジェネレータ搭載、10 ビット、4 チャネル、電圧 / 電流出力、スマート DAC
  • DAC53204W WCSP (ウェハー チップ スケール パッケージ) 封止、Hi-Z (ハイ インピーダンス) 対応、EEPROM と波形ジェネレータ搭載、10 ビット、4 チャネル、電圧 / 電流出力、スマート D
  • DAC532A3W 10ビット 300mA 電流源 DAC、10ビット電圧出力 DAC、監視コンパレータ、NVM、GPI
  • DAC53401 Hi-Z (ハイ インピーダンス) 対応、EEPROM と波形ジェネレータとコンパレータ搭載、10 ビット、1 チャネル、電圧出力、スマート DAC
  • DAC53401-Q1 車載、Hi-Z (ハイ インピーダンス) 対応、EEPROM と波形ジェネレータとコンパレータ搭載、10 ビット、1 チャネル、VOUT (電圧出力)、スマート DAC
  • DAC53508 SPI 搭載、オクタル、10 ビット、バッファ内蔵電圧出力 DAC
  • DAC53608 超小型 QFN パッケージ、10 ビット、8 チャネル、I2C、電圧出力 DAC
  • DAC53701 Hi-Z (ハイ インピーダンス) 対応、EEPROM と波形ジェネレータとコンパレータと GPIO 搭載、10 ビット、1 チャネル、低消費電力、電圧出力、スマート DAC
  • DAC53701-Q1 車載、Hi-Z (ハイ インピーダンス) 対応、EEPROM と波形ジェネレータとコンパレータと GPIO 搭載、10 ビット、1 チャネル、VOUT (電圧出力)、スマート DAC
  • DAC539E4W WCSP パッケージ封止、IF-THEN-ELSE 制御機能搭載、4 チャネル、10 ビットのスマート AFE (アナログ フロント エンド)
  • DAC539G2-Q1 車載、1 線式のエラー訂正可能な通信向け、10 ビット参照テーブルをベースとする、GPI から PWM へのコンバータ
  • DAC5571 高速、I2C 入力、8 ビット DAC
  • DAC5573 I2C インターフェイス搭載、超小型 TSSOP パッケージ封止、8 ビット、クワッド DAC
  • DAC5574  I2C インターフェイス搭載、超小型 MSOP パッケージ封止、8 ビット、クワッド DAC
  • DAC5578 8 ビット、8 チャネル、超低グリッチ、電圧出力、2 ワイヤ インターフェイス DAC
  • DAC60004 超小型、4 チャネルで電圧出力の本格的な 12 ビット DAC、1LSB の INL/DNL を達成
  • DAC60096 外部変換トリガ対応、96 チャネル、12 ビット、低消費電力、高電圧 DAC
  • DAC60501 WSON パッケージ封止、高精度内部リファレンス搭載、真の 12 ビット、1 チャネル、SPI/I2C 対応、電圧出力 DAC
  • DAC60502 デュアルチャネル、1 LSB INL、12 ビット、SPI、電圧出力 D/A コンバータ (DAC)
  • DAC60504 超小型 QFN パッケージ封止、高精度内部リファレンス搭載、真の 12 ビット、4 チャネル、SPI 対応、電圧出力 (Vout) DAC
  • DAC60508 超小型 WCSP パッケージ封止、高精度内部リファレンス搭載、真の 12 ビット、8 チャネル、SPI 対応、電圧出力 (Vout) DAC
  • DAC61401 高精度の内部リファレンス搭載、シングルチャネル、12 ビット、高電圧出力 DAC
  • DAC61402 高精度内部リファレンス搭載、デュアルチャネル、12 ビット、±20V の動作範囲、バッファ出力 DAC
  • DAC61404 高精度の内部リファレンス搭載、クワッドチャネル、12 ビット、高電圧出力 DAC
  • DAC61408 8 チャネル、12 ビット、高電圧出力 DAC、リファレンス内蔵
  • DAC61416 16 チャネル、12 ビット、高電圧出力 DAC、リファレンス内蔵
  • DAC63001 Hi-Z (ハイ インピーダンス) 対応、EEPROM と波形ジェネレータ搭載、12 ビット、1 チャネル、低消費電力、電圧 / 電流出力、スマート DAC
  • DAC63002 Hi-Z (ハイ インピーダンス) 対応、EEPROM と波形ジェネレータ搭載、12 ビット、2 チャネル、低消費電力、電圧 / 電流出力、スマート DAC
  • DAC63004 Hi-Z (ハイ インピーダンス) 対応、EEPROM と波形ジェネレータ搭載、12 ビット、4 チャネル、低消費電力、電圧 / 電流出力、スマート DAC
  • DAC63004W WCSP (ウェハー チップ スケール パッケージ) 封止、Hi-Z (ハイ インピーダンス) 対応、EEPROM 搭載、12 ビット、4 チャネル、低消費電力、電圧/電流出力、スマート DAC
  • DAC6311 SC70 パッケージ、10 ビット、シングル チャネル、80uA、2.0V ~ 5.5V DAC
  • DAC63202 Hi-Z (ハイ インピーダンス) 対応、EEPROM と波形ジェネレータ搭載、12 ビット、2 チャネル、電圧 / 電流出力、スマート DAC
  • DAC63202W WCSP (ウェハー チップ スケール パッケージ) 封止、Hi-Z (ハイ インピーダンス) 対応、EEPROM と波形ジェネレータ搭載、12 ビット、2 チャネル、電圧 / 電流出力、スマート D
  • DAC63204 Hi-Z (ハイ インピーダンス) 対応、EEPROM と波形ジェネレータ搭載、12 ビット、4 チャネル、電圧 / 電流出力、スマート DAC
  • DAC63204-Q1 車載、Hi-Z (ハイ インピーダンス) 対応、EEPROM と波形ジェネレータ搭載、12 ビット、4 チャネル、電圧/電流出力、スマート DAC
  • DAC63204W WCSP (ウェハー チップ スケール パッケージ) 封止、Hi-Z (ハイ インピーダンス) 対応、EEPROM と波形ジェネレータ搭載、12 ビット、4 チャネル、電圧 / 電流出力、スマート D
  • DAC63508 SPI インターフェイス搭載、12 ビット、8 チャネル、VOUT (電圧出力)、D/A コンバータ
  • DAC6551-Q1 DAC6551-Q1 車載、12 ビット、超低グリッチの電圧出力 DAC
  • DAC6571 10 ビット D/A コンバータ
  • DAC6573 I2C インターフェイス搭載、10 ビット、クワッド DAC
  • DAC6574 I2C インターフェイス搭載、10 ビット、クワッド D/A コンバータ
  • DAC6578 10 ビット、8 チャネル、超低グリッチ、電圧出力、2 ワイヤ インターフェイス DAC
  • DAC70004 超小型、4 チャネルで電圧出力の本格的な 14 ビット DAC、1LSB の INL/DNL を達成
  • DAC70501 WSON パッケージ封止、高精度内部リファレンス搭載、真の 14 ビット、1 チャネル、SPI/I2C 対応、電圧出力 DAC
  • DAC70502 デュアルチャネル、1 LSB INL、14 ビット、SPI、電圧出力 D/A コンバータ (DAC)
  • DAC70504 超小型 QFN パッケージ封止、高精度内部リファレンス搭載、真の 14 ビット、4 チャネル、SPI 対応、電圧出力 (Vout) DAC
  • DAC70508 超小型 WCSP パッケージ封止、高精度内部リファレンス搭載、真の 14 ビット、8 チャネル、SPI 対応、電圧出力 (Vout) DAC
  • DAC71408 リファレンス内蔵、8 チャネル、14 ビット、高電圧出力 DAC
  • DAC71416 16 チャネル、14 ビット、高電圧出力 DAC、リファレンス内蔵
  • DAC7311 6 ピン SC70 パッケージ封止、バッテリ動作アプリケーション向け、12 ビット、シングルチャネル、超低消費電力 DAC
  • DAC7512 マイクロパワー動作、低消費電力、レール ツー レール出力、12 ビット、シリアル入力 DAC
  • DAC7513 低消費電力、レール ツー レール出力、12 ビット、シリアル入力 DAC
  • DAC7551 12 ビット、超低グリッチ、電圧出力 D/A コンバータ
  • DAC7551-Q1 車載向け 12 ビット、超低故障、電圧出力、DA コンバータ
  • DAC7552 12 ビット、デュアル、超低グリッチ、電圧出力 D/A コンバータ
  • DAC7553 12 ビット、デュアル、超低グリッチ、電圧出力 D/A コンバータ
  • DAC7554 低消費電力、低グリッチ、12 ビット DAC
  • DAC7558 12 ビット、オクタル、超低グリッチ、電圧出力 D/A コンバータ
  • DAC7562 温度ドリフト 4ppm/℃ の 2.5V リファレンス搭載、12 ビット、デュアル、低消費電力、超低グリッチ、バッファ内蔵電圧出力 DAC
  • DAC7562-Q1 温度ドリフト 4ppm/℃ の 2.5V リファレンス搭載、12 ビット、デュアル、低消費電力、超低グリッチ、バッファ内蔵電圧出力 DAC
  • DAC7562T DAC7562T 2.5V、4ppm/℃、内部リファレンス搭載、5V TTL レベル I/O、デュアル、12 ビット、低消費電力、電圧出力 DAC
  • DAC7563 温度ドリフト 4ppm/℃ の 2.5V リファレンス搭載、12 ビット、デュアル、低消費電力、超低グリッチ、バッファ内蔵電圧出力 DAC
  • DAC7563-Q1 デュアル、12 ビット、超低グリッチ、低消費電力、バッファ内蔵電圧出力 DAC
  • DAC7563T DAC7563T 2.5V、4ppm/℃、内部リファレンスとミッド スケールへのリセット機能搭載、5V TTL レベル I/O、デュアル、12 ビット、低消費電力 DAC
  • DAC7564 温度ドリフト 2ppm/℃ の 2.5V リファレンス内蔵、ゼロへのリセット機能搭載、12 ビット、クワッドチャネル、超低グリッチ、電圧出力 DAC
  • DAC7565  温度ドリフト 2ppm/℃ の 2.5V リファレンス内蔵、ゼロへのリセット機能搭載、12 ビット、クワッドチャネル、超低グリッチ、電圧出力 DAC
  • DAC7568 2.5V、2ppm/℃ リファレンス内蔵、12 ビット、8 チャネル、超低グリッチ、電圧出力 DAC
  • DAC7571 低消費電力、レール ツー レール出力、12 ビット、I2C 入力 DAC
  • DAC7573 I2C デジタル インターフェイス搭載、クワッド、12 ビット、10μs、D/A コンバータ
  • DAC7574 I2C インターフェイス搭載、12 ビット、クワッド、電圧出力 D/A コンバータ
  • DAC7578 12 ビット、8 チャネル、超低グリッチ、電圧出力、2 ワイヤ インターフェイス DAC
  • DAC7614 クワッド、シリアル入力、12 ビット、電圧出力 D/A コンバータ
  • DAC7615 クワッド、シリアル入力、12 ビット、電圧出力 D/A コンバータ
  • DAC7616 クワッド、シリアル入力、12 ビット、電圧出力 D/A コンバータ
  • DAC7617 クワッド、シリアル入力、12 ビット、電圧出力 D/A コンバータ
  • DAC7624 12 ビット、クワッド、電圧出力 D/A コンバータ
  • DAC7625 12 ビット、クワッド、電圧出力 D/A コンバータ
  • DAC7631 シリアル入力、16 ビット、電圧出力 D/A コンバータ
  • DAC7632 シリアル インターフェイス搭載、16 ビット、デュアル、電圧出力 DAC
  • DAC7634 16 ビット、クワッド電圧出力 DA コンバータ
  • DAC7641 16 ビット、電圧出力 D/A コンバータ
  • DAC7642 パラレル インターフェイス搭載、ミッド スケールへのリセット機能搭載、16 ビット、デュアル、電圧出力 DAC
  • DAC7678 2.5V 内部リファレンス付き、12 ビット、8 チャネル、超低グリッチ、電圧出力、2 ワイヤ インターフェイス DAC
  • DAC7714 クワッド、シリアル入力、12 ビット、電圧出力 D/A コンバータ
  • DAC7715 クワッド、シリアル入力、12 ビット、電圧出力 D/A コンバータ
  • DAC7716 4 チャネル、12 ビット、高精度、±16.5V 出力、シリアル入力 DA コンバータ
  • DAC7718 8 チャネル、低消費電力、12 ビット、±16.5V 出力、シリアル入力 DA コンバータ
  • DAC7724 ミッド スケールへのリセット機能搭載、12 ビット、クワッド、電圧出力 DAC
  • DAC7725 ゼロ スケールへのリセット機能搭載、12 ビット、クワッド、電圧出力 DAC
  • DAC7728 オクタル、低消費電力、12 ビット、±16.5V 出力、パラレル入力、D/A コンバータ
  • DAC7731 +10V 内部リファレンスとシリアル I/F 搭載、16 ビット、シングルチャネル D/A コンバータ
  • DAC7734 16 ビット、クワッド、電圧出力、シリアル入力 D/A コンバータ
  • DAC7741 +10V 内部リファレンスとパラレル I/F 搭載、16 ビット、シングルチャネル D/A コンバータ
  • DAC7742 パラレル インターフェイスと内部リファレンス搭載、16 ビット、シングルチャネル DAC
  • DAC7744 16 ビット、クワッド電圧出力 DA コンバータ
  • DAC7750 4 ~ 20mA の電流ループ アプリケーション向け、12 ビット、シングルチャネル、プログラマブルな電流出力 DAC
  • DAC7760 4 ~ 20mA の電流ループ アプリケーション向け、12 ビット、シングルチャネル、プログラマブルな電流出力または電圧出力 DAC
  • DAC7800 デュアル、モノリシック、CMOS、12 ビット、乗算型 D/A コンバータ
  • DAC7801 デュアル、モノリシック、CMOS、12 ビット、乗算型 D/A コンバータ
  • DAC7802 デュアル、モノリシック、CMOS、12 ビット、乗算型 D/A コンバータ
  • DAC7811 0.2μs のセトリングタイム、12 ビット、シングルチャネル、シリアル入力、乗算型 DAC
  • DAC7821 12 ビット パラレル入力、乗算型 DAC
  • DAC7822 12 ビット、デュアルチャネル、パラレル入力、乗算型 D/A コンバータ
  • DAC80004 超小型、4 チャネルで電圧出力の本格的な 16 ビット DAC、1LSB の INL/DNL を達成
  • DAC8043 CMOS、12 ビット、シリアル入力、乗算型 D/A コンバータ
  • DAC80501 WSON パッケージ封止、高精度内部リファレンス搭載、真の 16 ビット、1 チャネル、SPI/I2C 対応、電圧出力 DAC
  • DAC80502 デュアルチャネル、1 LSB INL、16 ビット、SPI、電圧出力 D/A コンバータ (DAC)
  • DAC80504 QFN パッケージ封止、高精度内部リファレンス搭載、真の 16 ビット、4 チャネル、SPI 対応、電圧出力 DAC
  • DAC80508 高精度リファレンス内蔵、真の 16 ビット、8 チャネル、SPI 対応、電圧出力 DAC
  • DAC81001 超低ノイズ、低グリッチ、優れた THD 特性の 16 ビット単調 DAC
  • DAC813 マイクロプロセッサ対応 12 ビット DA コンバータ
  • DAC81401 高精度の内部リファレンス搭載、シングルチャネル、16 ビット、高電圧出力 DAC
  • DAC81402 高精度の内部リファレンス搭載、デュアルチャネル、16 ビット、高電圧出力 DAC
  • DAC81404 高精度の内部リファレンス搭載、クワッドチャネル、16 ビット、高電圧出力 DAC
  • DAC81408 8 チャネル、16 ビット、高電圧出力 DAC、リファレンス内蔵
  • DAC81416 リファレンス内蔵、16 チャネル、16 ビット、高電圧出力 DAC
  • DAC8162 温度ドリフト 4ppm/℃ の 2.5V リファレンス搭載、14 ビット、デュアル、低消費電力、超低グリッチ、バッファ内蔵電圧出力 DAC
  • DAC8162-Q1 車載向け、温度ドリフト 4ppm/℃ の 2.5V リファレンス搭載、14 ビット、デュアル、超低グリッチ、バッファ内蔵電圧出力 DAC
  • DAC8162T DAC8162T 2.5V、4ppm/℃、内部リファレンス搭載、5V TTL レベル I/O、デュアル、14 ビット、低消費電力、電圧出力 DAC
  • DAC8163 温度ドリフト 4ppm/℃ の 2.5V リファレンス搭載、14 ビット、デュアル、低消費電力、超低グリッチ、バッファ内蔵電圧出力 DAC
  • DAC8163-Q1 車載向け デュアル、14 ビット、超低グリッチ、低消費電力、バッファ内蔵、電圧出力 DAC
  • DAC8163T DAC8163T 2.5V、4ppm/℃、内部リファレンスとミッド スケールへのリセット機能搭載、5V TTL レベル I/O、デュアル、14 ビット、低消費電力 DAC
  • DAC8164 温度ドリフト 2ppm/℃ の 2.5V リファレンス内蔵、ゼロへのリセット機能搭載、14 ビット、クワッドチャネル、超低グリッチ、電圧出力 DAC
  • DAC8165 温度ドリフト 2ppm/℃ の 2.5V リファレンス内蔵、ミッド スケールへのリセット機能搭載、14 ビット、クワッドチャネル、超低グリッチ、電圧出力 DAC
  • DAC8168 2.5V、2ppm/℃ リファレンス内蔵、14 ビット、8 チャネル、超低グリッチ、電圧出力 DAC
  • DAC82001 1 チャネル、16 ビット、低グリッチ ノイズ、バッファなし電圧出力の D/A コンバータ (DAC)
  • DAC82002 デュアルチャネル、16 ビット、低グリッチ ノイズ、バッファなし電圧出力の D/A コンバータ (DAC)
  • DAC8218 8 チャネル、低消費電力、14 ビット、±16.5V 出力、シリアル入力 DA コンバータ
  • DAC8228 オクタル、低消費電力、14 ビット、±16.5V 出力、パラレル入力、D/A コンバータ
  • DAC8234 4 チャネル、14 ビット、高精度、±16.5V 出力、シリアル入力 DA コンバータ
  • DAC8311 SC70 パッケージ、14 ビット、シングル チャネル、80uA、2.0V ~ 5.5V DAC
  • DAC8411 SC70 パッケージ、16 ビット、シングル チャネル、80uA、2.0V ~ 5.5V DAC
  • DAC8501 乗算型、低消費電力、レール ツー レール出力、16 ビット、シリアル入力 D/A コンバータ
  • DAC8531 低消費電力、レール ツー レール出力、16 ビット、シリアル入力 D/A コンバータ
  • DAC8532 シリアル I/F、レール ツー レール電圧出力、16 ビット、デュアルチャネル、低消費電力 D/A コンバータ
  • DAC8534 2.7V ~ 5.5V、クワッドチャネル、16 ビット、シリアル入力 DAC
  • DAC8541 1.8V 互換のパラレル IF 搭載、レール ツー レール電圧出力、低消費電力、16 ビット D/A コンバータ
  • DAC8544 クワッド、16 ビット、レール ツー レール、電圧出力、パラレル インターフェイス搭載、D/A コンバータ
  • DAC8550 16 ビット、超低グリッチ、電圧出力 DAC
  • DAC8551 16 ビット、超低グリッチ、電圧出力 D/A コンバータ
  • DAC8551-Q1 DAC8551-Q1 車載、16 ビット、超低グリッチの電圧出力 DAC
  • DAC8552 16 ビット、デュアルチャネル、超低グリッチ、電圧出力 D/A コンバータ
  • DAC8554 16 ビット、クワッドチャネル、超低グリッチ、電圧出力 D/A コンバータ
  • DAC8555 16 ビット、クワッドチャネル、超低グリッチ、電圧出力 D/A コンバータ
  • DAC8560 温度ドリフト 2ppm/℃ の 2.5V リファレンス搭載 16 ビット、シングルチャネル、低消費電力、超低グリッチ、電圧出力 DAC
  • DAC8562 温度ドリフト 4ppm/°C の 2.5V リファレンス搭載、16 ビット、デュアル チャネル、低消費電力、超低グリッチ、電圧出力 DAC
  • DAC8562-Q1 車載向け 16ビット、デュアル、低消費電力、超低故障、バッファ付き電圧出力 DAC、2.5V、4 ppm/C リファレンス付き。
  • DAC8562T DAC8562T 2.5V、4ppm/℃、内部リファレンス搭載、5V TTL レベル I/O、デュアル、16 ビット、低消費電力、電圧出力 DAC
  • DAC8563 温度ドリフト 4ppm/℃ の 2.5V リファレンス搭載、16 ビット、デュアル、低消費電力、超低グリッチ、バッファ内蔵電圧出力 DAC
  • DAC8563-Q1 デュアル、16 ビット、超低グリッチ、低消費電力、バッファ内蔵、電圧出力 DAC
  • DAC8563T DAC8563T 2.5V、4ppm/℃、内部リファレンスとミッド スケールへのリセット機能搭載、5V TTL レベル I/O、デュアル、16 ビット、低消費電力 DAC
  • DAC8564 2.5V、2ppm/℃ の内部リファレンス搭載、16 ビット、クワッドチャネル、超低グリッチ、Vout DAC
  • DAC8565 温度ドリフト 2ppm/℃ の 2.5V リファレンス内蔵、ミッド スケールへのリセット機能搭載、16 ビット、クワッドチャネル、超低グリッチ、電圧出力 DAC
  • DAC8568 温度ドリフト 2ppm/℃ の 2.5V リファレンス搭載、16 ビット、8 チャネル、超低グリッチ、電圧出力 DAC
  • DAC8571 低消費電力、レール ツー レール出力、16 ビット、I2C 入力 DAC
  • DAC8574 低消費電力、クワッド、レール ツー レール出力、16 ビット、I2C 入力 DAC
  • DAC8718 8 チャネル、低消費電力、16 ビット、±16.5V 出力、シリアル入力 D/A コンバータ
  • DAC8728 8 チャネル、低消費電力、16 ビット、±16.5V 出力、パラレル入力 D/A コンバータ
  • DAC8734 16 ビット、クワッドチャネル、高精度、+/-16.5V 出力、D/A コンバータ(DAC)
  • DAC8740H HART®、FOUNDATION Fieldbus™、PROFIBUS PA 準拠の UART インターフェイス搭載モデム
  • DAC8741H HART®、FOUNDATION Fieldbus™、PROFIBUS PA 準拠の SPI インターフェイス搭載モデム
  • DAC8742H HART®、FOUNDATION Fieldbus™、PROFIBUS PA に準拠した、UART/SPI 搭載モデム
  • DAC8750 4 ~ 20mA の電流ループ アプリケーション向け、16 ビット、シングルチャネル、プログラマブルな電流出力 DAC
  • DAC8760 4 ~ 20mA の電流ループ アプリケーション向け、16 ビット、シングルチャネル、プログラマブルな電流出力または電圧出力 DAC
  • DAC8771 アダプティブ パワー マネージメント機能搭載シングルチャネル、16 ビット、電圧 / 電流出力 DAC
  • DAC8775 電流出力 / 電圧出力対応のプログラマブルなクワッド チャネル 16 ビット D/A コンバータ(DAC)
  • DAC8801 14 ビット、シングル チャネル、シリアル インターフェイース、乗算型 D/A コンバータ
  • DAC8802 14 ビット、デュアルチャネル、シリアル インターフェイス、乗算型 D/A コンバータ
  • DAC8803 14 ビット、クワッドチャネル、シリアル インターフェイス、乗算型 D/A コンバータ
  • DAC8805 14 ビット、デュアル チャネル、パラレル インターフェイス、乗算型 DA コンバータ
  • DAC8806 14 ビット、シングルチャネル、パラレル インターフェイース、乗算型 D/A コンバータ
  • DAC8811 0.5μs のセトリングタイム、16 ビット、シングルチャネル、シリアル入力、乗算型 DAC
  • DAC8812 16 ビット、デュアル、シリアル入力、乗算型 D/A コンバータ
  • DAC8814 16 ビット、クワッド、シリアル入力、乗算型 D/A コンバータ
  • DAC8820 16 ビット、パラレル入力、乗算型 DAC
  • DAC8822 16 ビット、デュアル並列インターフェイス、高精度乗算型 DAC
  • DAC8830 16 ビット、シングルチャネル、超低消費電力、電圧出力 DAC
  • DAC8830-EP エンハンスド製品、16 ビット、超低消費電力、電圧出力 D/A コンバータ
  • DAC8831 16 ビット、超低消費電力、電圧出力 D/A コンバータ
  • DAC8831-EP エンハンスド製品、16 ビット、超低消費電力、電圧出力 D/A コンバータ
  • DAC8832 16 ビット、超低消費電力、電圧出力 D/A コンバータ
  • DAC8871 16 ビット シングルチャネル、シリアル インターフェイス、±18V(高電圧バイポーラ)出力 DAC
  • DAC8881 シングル チャネル 16 ビット、低ノイズ、電圧出力 DA コンバータ
  • DAC91001 超低ノイズ、低グリッチ、優れた THD 特性、18 ビット単調 DAC
  • DAC9881 高精度アプリケーション向け、18 ビット、シングルチャネル、低ノイズ、電圧出力 DAC
  • TLC5615 12.5μs のセトリングタイム、パワーオン リセット機能搭載、10 ビット、シングルチャネル、低消費電力 DAC
  • TLC5618A シリアル入力、プログラマブルなセトリングタイム、複数の DAC の同時更新機能搭載、低消費電力、12 ビット、2.5μs のデュアル DAC
  • TLC5618AM シリアル入力、プログラマブルなセトリングタイム、複数の DAC の同時更新機能搭載、低消費電力、12 ビット、2.5μs のデュアル DAC
  • TLC5620 シリアル入力、プログラマブルな 1 倍または 2 倍の出力範囲、同時更新機能搭載、低消費電力、8 ビット、10μs のクワッド DAC
  • TLC5628 シリアル入力、プログラマブルな 1 倍または 2 倍の出力範囲、同時更新機能搭載、低消費電力、8 ビット、10μs のオクタル DAC
  • TLC7225 パラレル入力、同時更新機能搭載、2 進入力符号化、8 ビット、5μs、クワッド DAC
  • TLC7226 パラレル入力、デュアル電源、8 ビット、5μs、クワッド DAC
  • TLC7226M パラレル入力、デュアル電源、8 ビット、5μs、クワッド DAC
  • TLC7524 パラレル入力、高速な制御信号伝達、DSP 向け、マイクロプロセッサとの使いやすいインターフェイス搭載、8 ビット、0.1μs、MDAC (乗算型 DAC)
  • TLC7528 パラレル入力、高速な制御信号伝達、DSP 向け、マイクロプロセッサとの使いやすい I/F 搭載、8 ビット、0.1μs、デュアル MDAC (乗算型 DAC)
  • TLC7628 パラレル入力、DSP 向け高速制御信号伝達、、8 ビット、0.1μs、デュアル MDAC (乗算型 DAC)
  • TLV5604 シリアル入力、プログラマブルなセトリングタイム、複数の DAC の同時更新機能と、パワーダウン機能搭載、10 ビット、3μs のクワッド DAC
  • TLV5606 シリアル入力、プログラマブルなセトリングタイムと消費電力、超低消費電力、10 ビット、3 または 9μs の DAC
  • TLV5608 2.7V ~ 5.5V、10 ビット、8 チャネル シリアル DAC
  • TLV5610 2.7V ~ 5.5V、12 ビット、8 チャネル シリアル DAC
  • TLV5613 パラレル、電圧出力、プログラマブルなセトリングタイムと消費電力、パワーダウン機能搭載、12 ビット DAC
  • TLV5614 シリアル入力、プログラマブルなセトリングタイム、低消費電力、ハードウェアまたはソフトウェアのパワーダウン機能搭載、12 ビット、3μs のクワッド DAC
  • TLV5614-EP エンハンスド製品、シリアル入力、プログラマブルなセトリングタイム、低消費電力、H/W または S/W のパワーダウン機能搭載、クワッド DAC
  • TLV5616 プログラマブルなセトリングタイムと消費電力、12 ビット、シングルチャネル、低消費電力、電圧出力 DAC
  • TLV5617A シリアル入力、プログラマブルなセトリングタイム、10 ビット、2.5μs のデュアル DAC
  • TLV5618A シリアル入力、プログラマブルなセトリングタイム、車載認定の温度範囲製品が利用可能、12 ビット、2.5μs のデュアル DAC
  • TLV5618A-EP エンハンスド製品、パワーダウン機能搭載、D/A コンバータ
  • TLV5618AM シリアル入力、プログラマブルなセトリングタイム、M ミリタリーの温度範囲製品が利用可能、12 ビット、2.5μs のデュアル DAC
  • TLV5619 パラレル、電圧出力、低消費電力、非同期更新、12 ビット、シングルチャネル DAC
  • TLV5619-EP エンハンスド製品、パラレル、電圧出力、低消費電力、12 ビット、シングルチャネル DAC
  • TLV5620 プログラマブルな 1 倍または 2 倍の出力範囲、同時更新機能搭載、8 ビット、10μs の DAC 出力セトリングタイム、シリアル入力、クワッド DAC
  • TLV5621 シリアル入力、シンプルな 2 線式インターフェイス、プログラマブルな 1 倍または 2 倍の出力範囲、パワーダウン機能搭載、8 ビット、10μs のクワッド DAC
  • TLV5623 シリアル入力、プログラマブルなセトリングタイムと消費電力、超低消費電力、8 ビット、3μs の DAC
  • TLV5624 プログラマブルな内部リファレンス搭載、プログラマブルなセトリングタイム、8 ビット、1.0 ~ 3.5μs、DAC
  • TLV5625 シリアル入力、プログラマブルなセトリングタイム、8 ビット、2.5 または 12μs のデュアル DAC
  • TLV5626 シリアル入力、プログラマブルな内部リファレンス搭載、プログラマブルなセトリングタイム、8 ビット、1μs、デュアル DAC
  • TLV5627 シリアル入力、低消費電力、ハードウェアまたはソフトウェアのパワーダウン機能搭載、8 ビット、3μs のクワッド DAC
  • TLV5628 シリアル入力、プログラマブルな 1 倍または 2 倍の出力範囲、低消費電力、8 ビット、10μs のオクタル DAC
  • TLV5629 8 ビット、8 チャネル、1/3us DAC、シリアル入力、プログラマブルなセトリングタイムと消費電力、低消費電力、パワーダウン機能搭載
  • TLV5630 内部リファレンス搭載、2.7V ~ 5.5V、12 ビット、8 チャネル シリアル DAC
  • TLV5631 内部リファレンス搭載、2.7V ~ 5.5V、10 ビット、8 チャネル シリアル DAC
  • TLV5632 8 ビット、8 チャネル、1/3us DAC、シリアル入力、プログラマブルなセトリングタイムと消費電力、低消費電力、パワーダウン機能と内部リファレンス搭載
  • TLV5633 パラレル、電圧出力、プログラマブルな内部リファレンス、プログラマブルなセトリングタイムと消費電力、8 ビット マイコンと互換性のあるインターフェイス搭載、12 ビット DAC
  • TLV5636 プログラマブルな内部リファレンス搭載、プログラマブルなセトリングタイム、DAC のシリアル入力間隔は 1μs、12 ビット DAC
  • TLV5637 プログラマブルな内部リファレンス搭載、プログラマブルなセトリングタイム、10 ビット、DAC のシリアル入力間隔は 1μs、デュアル DAC
  • TLV5638 シリアル入力、プログラマブル内部リファレンス搭載、プログラマブルなセトリングタイムと消費電力、12 ビット、デュアル、1 または 3.5μs の DAC
  • TLV5638-EP エンハンスド製品、プログラマブルな内部リファレンス搭載、プログラマブルなセトリングタイム、12 ビット、1μs、シリアル入力、デュアル DAC
  • TLV5638M シリアル入力、プログラマブル内部リファレンス搭載、プログラマブルなセトリングタイムと消費電力、12 ビット、デュアル、1 または 3.5μs の DAC
  • TLV5639 パラレル、電圧出力、プログラマブルな内部リファレンス、プログラマブルなセトリングタイムと消費電力、1 チャネル、12 ビット DAC
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VSSOP (DGS) 10 Ultra Librarian
WSON (DSC) 10 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ