ADS8354

アクティブ

デュアル、700kSPS、16 ビット、同時サンプリング SAR A/D コンバータ (ADC)

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
新規 ADS9326 プレビュー 2 チャネル、同時サンプリング、小型パッケージ内の 16 ビット 3MSPS SAR ADC Higher sampling rate (3-MSPS)
新規 ADS9327 アクティブ 2 チャネル、同時サンプリング、小型パッケージ内の 16 ビット 5MSPS SAR ADC Higher sampling rate (5-MSPS)

製品詳細

Resolution (Bits) 16 Sample rate (max) (ksps) 700 Number of input channels 2 Interface type SPI Architecture SAR Input type Differential Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 45 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 93 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.5
Resolution (Bits) 16 Sample rate (max) (ksps) 700 Number of input channels 2 Interface type SPI Architecture SAR Input type Differential Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 45 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 93 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.5
TSSOP (PW) 16 32 mm² 5 x 6.4 WQFN (RTE) 16 9 mm² 3 x 3
  • 16-, 14-, and 12-Bit, Pin-Compatible Family
  • Simultaneous Sampling of Two Channels
  • Supports Fully-Differential Inputs
  • High Speed:
    • ADS8354: 16 Bits, 700 kSPS
    • ADS7854: 14 Bits, 1 MSPS
    • ADS7254: 12 Bits, 1 MSPS
  • Excellent DC Performance:
    • ADS8354:
      • 16-Bit NMC DNL, ±2.5-LSB Max INL
    • ADS7854:
      • 14-Bit NMC DNL, ±1.5-LSB Max INL
    • ADS7254:
      • 12-Bit NMC DNL, ±1-LSB Max INL
  • Excellent AC Performance:
    • ADS8354:
      • 93-dB SNR, –100-dB THD
    • ADS7854:
      • 88-dB SNR, –95-dB THD
    • ADS7254:
      • 72-dB SNR, –90-dB THD
  • Dual, Programmable, and Buffered
    2.5-V Internal Reference
  • Fully-Specified Over the Extended Industrial Temperature Range: –40°C to 125°C
  • Small Footprint:
    WQFN-16 (3-mm × 3-mm) and TSSOP-16
  • 16-, 14-, and 12-Bit, Pin-Compatible Family
  • Simultaneous Sampling of Two Channels
  • Supports Fully-Differential Inputs
  • High Speed:
    • ADS8354: 16 Bits, 700 kSPS
    • ADS7854: 14 Bits, 1 MSPS
    • ADS7254: 12 Bits, 1 MSPS
  • Excellent DC Performance:
    • ADS8354:
      • 16-Bit NMC DNL, ±2.5-LSB Max INL
    • ADS7854:
      • 14-Bit NMC DNL, ±1.5-LSB Max INL
    • ADS7254:
      • 12-Bit NMC DNL, ±1-LSB Max INL
  • Excellent AC Performance:
    • ADS8354:
      • 93-dB SNR, –100-dB THD
    • ADS7854:
      • 88-dB SNR, –95-dB THD
    • ADS7254:
      • 72-dB SNR, –90-dB THD
  • Dual, Programmable, and Buffered
    2.5-V Internal Reference
  • Fully-Specified Over the Extended Industrial Temperature Range: –40°C to 125°C
  • Small Footprint:
    WQFN-16 (3-mm × 3-mm) and TSSOP-16

The ADS8354, ADS7854, and ADS7254 belong to a family of pin-compatible, dual, high-speed, simultaneous-sampling, analog-to-digital converters (ADCs) that support fully-differential analog inputs.

Each device includes two individually programmable reference sources that can be used for system-level gain calibration. Also, a flexible serial interface that can operate over a wide power-supply range enables easy communication with a large variety of host controllers. Power consumption for a given throughput can be optimized by using the two low-power modes supported by the device. All devices are fully specified over the extended industrial temperature range (–40°C to 125°C) and are available in pin-compatible, WQFN-16 (3-mm × 3-mm) and TSSOP-16 packages.

The ADS8354, ADS7854, and ADS7254 belong to a family of pin-compatible, dual, high-speed, simultaneous-sampling, analog-to-digital converters (ADCs) that support fully-differential analog inputs.

Each device includes two individually programmable reference sources that can be used for system-level gain calibration. Also, a flexible serial interface that can operate over a wide power-supply range enables easy communication with a large variety of host controllers. Power consumption for a given throughput can be optimized by using the two low-power modes supported by the device. All devices are fully specified over the extended industrial temperature range (–40°C to 125°C) and are available in pin-compatible, WQFN-16 (3-mm × 3-mm) and TSSOP-16 packages.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
ADS7254 アクティブ 12 ビット、1MSPS、デュアル、同時サンプリング、差動 SAR ADC Lower resolution (12-bit), higher sample rate (1-MSPS)
ADS7854 アクティブ デュアル、差動入力、1MSPS、14 ビット、同時サンプリング、SAR ADC Lower resolution (14-bit), higher sample rate (1-MSPS)

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
9 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート ADSxx54 Dual, High-Speed, 16-, 14-, and 12-Bit, Simultaneous-Sampling, Analog-to-Digital Converters データシート (Rev. B) PDF | HTML 2014年 8月 12日
アプリケーション概要 サーボドライブの高精度 ADC (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2025年 11月 19日
製品概要 Precision ADCs for Motor Encoders and Position Sensing (Rev. A) PDF | HTML 2025年 10月 28日
ホワイト・ペーパー Voltage-reference impact on total harmonic distortion 2016年 8月 1日
e-Book(PDF) Best of Baker's Best: Precision Data Converters -- SAR ADCs 2015年 5月 21日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート データ収集と A/D 変換の原理 最新英語版 (Rev.A) PDF | HTML 2009年 8月 5日
アプリケーション・ノート データ・コンバータのドリフトに関する設計者の必須知識: 最悪劣化度の構成要素を理解して仕様の条件を減らす 2009年 4月 22日
アプリケーション・ノート アナログ・デジタルの仕様とパフォーマンス特性の用語集 (Rev. A 翻訳版) 最新英語版 (Rev.B) 2008年 1月 18日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ADS8354EVM-PDK — ADS8354 デュアル、16 ビット、同時サンプリング、SAR ADC パフォーマンス・デモ・キット (PDK)

ADS8354EVM-PDK は、使いやすい SPI (シリアル・ペリフェラル・インターフェイス) 搭載、16 ビット、デュアルチャネル、同時サンプリング、700kSPS、差動アナログ入力の SAR (逐次比較型) A/Dコンバータ (ADC) である ADS8354 デバイスの性能を評価するためのプラットフォームです。ADS8354EVM-PDK を採用すると、USB (ユニバーサル・シリアル・バス) インターフェイス経由で、ハードウェア、ソフトウェア、コンピュータとのコネクティビティに関する評価を容易に実行できます。

ユーザー ガイド: PDF | HTML
シミュレーション・モデル

ADS8354 IBIS Model (Rev. A)

SBAM181A.ZIP (37 KB) - IBIS Model
シミュレーション・モデル

ADSxx54 TINA-TI Spice Model

SBAM198.ZIP (146 KB) - TINA-TI Reference Design
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

設計ツール

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDA-00176 — 高精度位置補間機能付き Sin/Cos エンコーダへのインターフェイスのリファレンス デザイン

TIDA-00176 リファレンス デザインは、Sin/Cos 位置エンコーダに対する EMC 準拠の産業用インターフェイスです。アプリケーションには、高精度の速度制御と位置制御を必要とする産業用ドライブが含まれています。
この設計は 16 ビットのデュアル サンプル ADC を使用しており、ドロップイン互換性のある 14 ビットまたは 12 ビットのバージョンが利用できるので、性能とコストを最適化できます。また、TIDA-00176 では、SPI および QEP インターフェイスを使用して外部プロセッサとの接続が容易で、オプションの組込み ADC (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00178 — Sin/Cos エンコーダのインターフェイス、Sitara AM437x 付き、リファレンス デザイン

TIDA-00178 リファレンス デザインは、Sin/Cos 位置エンコーダに対する EMC 準拠の産業用インターフェイスです。アプリケーションには、高精度の速度制御と位置制御を必要とする産業用ドライブが含まれています。

この設計は 16 ビットのデュアル サンプル ADC を使用しており、ドロップイン互換性のある 14 ビットまたは 12 ビットのバージョンが利用できるので、性能とコストを最適化できます。TIDA-00178 は、SPI および QEP を使用して Sitara AM437x に直接接続できます。迅速な評価のために、AM437x IDK に直接接続できる 60 ピン (...)

設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIPD117 — 12 ビット 1 MSPS 2 チャネルデータ収集システムリファレンス・デザイン

この TI Precision 検証済み設計では、12 ビット 1MSPS シングル電源デュアル・チャネル同時データ・アクイジション・システムの原理、部品セレクション、シミュレーション、PCB 設計、および測定の詳細が提供されます。この回路は、2KHz の入力周波数時の 4.5V の差動信号に対して、73dB の SINAD を実現できます。差動入力によって幅広い同相電圧が得られる場合もあります。回路には低インピーダンス・バッファ、ローパス RC フィルタ、内部基準電圧源付きの 12 ビット・デュアル同時サンプリング逐次比較型 ADC が含まれます。
ユーザー ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00499 — 差動アンプと HS ADC を使用した過渡障害/デジタル障害レコーダ AFE のリファレンス デザイン

デジタル障害レコーダ (DFR) が 60/50Hz の周波数使用時に 17/20μs の過渡を検出できるのに対し、過渡レコーダはピークと減衰が 1μs より十分短い期間内に発生する可能性のある外乱をキャプチャできます。このリファレンス デザインは、デジタル障害レコーダへの過渡入力を最大 1MHz で、また過渡レコーダへの過渡入力を最大 25MHz でキャプチャする方法を示します。正と負両方の過渡 (2kV peak 未満) をキャプチャできるほか、アプリケーションのニーズに基づく可変分解能 (12 ビット~ 14 ビット) が使用でき、高速コンバータを駆動する差動アンプの使用を通じて誤差 (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TSSOP (PW) 16 Ultra Librarian
WQFN (RTE) 16 Ultra Librarian