ADS1220

アクティブ

PGA と VREF と SPI と 2 個の IDAC 搭載、24 ビット、2kSPS、4 チャネル、低消費電力のデルタ シグマ ADC

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
新規 ADS122S14 アクティブ PGA、VREF、2 個の IDAC、SPI 搭載、8 チャネル、24 ビット、64kSPS デルタ シグマ ADC Increased sampling rate up to 64-kSPS with improved performance and more channels (8) in a smaller package

製品詳細

Resolution (Bits) 24 Sample rate (max) (ksps) 2 Number of input channels 4 Interface type SPI Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal, Supply Input voltage range (max) (V) 2.85, 5.6 Input voltage range (min) (V) -2.85, 0 Features 50/60 Hz Rejection, Excitation Current Sources (iDACs), Oscillator, PGA, Temp Sensor Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 1.4 Analog supply voltage (min) (V) 2.3 Analog supply voltage (max) (V) 5.5 Digital supply (min) (V) 2.3 Digital supply (max) (V) 5.5
Resolution (Bits) 24 Sample rate (max) (ksps) 2 Number of input channels 4 Interface type SPI Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal, Supply Input voltage range (max) (V) 2.85, 5.6 Input voltage range (min) (V) -2.85, 0 Features 50/60 Hz Rejection, Excitation Current Sources (iDACs), Oscillator, PGA, Temp Sensor Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 1.4 Analog supply voltage (min) (V) 2.3 Analog supply voltage (max) (V) 5.5 Digital supply (min) (V) 2.3 Digital supply (max) (V) 5.5
TSSOP (PW) 16 32 mm² 5 x 6.4 VQFN (RVA) 16 12.25 mm² 3.5 x 3.5
  • Low Current Consumption:
    As Low as 120 µA (typ) in Duty-Cycle Mode
  • Wide Supply Range: 2.3 V to 5.5 V
  • Programmable Gain: 1 V/V to 128 V/V
  • Programmable Data Rates: Up to 2 kSPS
  • Up to 20-Bits Effective Resolution
  • Simultaneous 50-Hz and 60-Hz Rejection at
    20 SPS with Single-Cycle Settling Digital Filter
  • Two Differential or Four Single-Ended Inputs
  • Dual Matched Programmable Current Sources:
    10 µA to 1.5 mA
  • Internal 2.048-V Reference: 5 ppm/°C (typ) Drift
  • Internal 2% Accurate Oscillator
  • Internal Temperature Sensor:
    0.5°C (typ) Accuracy
  • SPI-Compatible Interface (Mode 1)
  • Package: 3.5-mm × 3.5-mm × 0.9-mm VQFN
  • Low Current Consumption:
    As Low as 120 µA (typ) in Duty-Cycle Mode
  • Wide Supply Range: 2.3 V to 5.5 V
  • Programmable Gain: 1 V/V to 128 V/V
  • Programmable Data Rates: Up to 2 kSPS
  • Up to 20-Bits Effective Resolution
  • Simultaneous 50-Hz and 60-Hz Rejection at
    20 SPS with Single-Cycle Settling Digital Filter
  • Two Differential or Four Single-Ended Inputs
  • Dual Matched Programmable Current Sources:
    10 µA to 1.5 mA
  • Internal 2.048-V Reference: 5 ppm/°C (typ) Drift
  • Internal 2% Accurate Oscillator
  • Internal Temperature Sensor:
    0.5°C (typ) Accuracy
  • SPI-Compatible Interface (Mode 1)
  • Package: 3.5-mm × 3.5-mm × 0.9-mm VQFN

The ADS1220 is a precision, 24-bit, analog-to-digital converter (ADC) that offers many integrated features to reduce system cost and component count in applications measuring small sensor signals. The device features two differential or four single-ended inputs through a flexible input multiplexer (MUX), a low-noise, programmable gain amplifier (PGA), two programmable excitation current sources, a voltage reference, an oscillator, a low-side switch, and a precision temperature sensor.

The device can perform conversions at data rates up to 2000 samples-per-second (SPS) with single-cycle settling. At 20 SPS, the digital filter offers simultaneous 50-Hz and 60-Hz rejection for noisy industrial applications. The internal PGA offers gains up to 128 V/V. This PGA makes the ADS1220 ideally-suited for applications measuring small sensor signals, such as resistance temperature detectors (RTDs), thermocouples, thermistors, and resistive bridge sensors. The device supports measurements of pseudo- or fully-differential signals when using the PGA. Alternatively, the device can be configured to bypass the internal PGA while still providing high input impedance and gains up to 4 V/V, allowing for single-ended measurements.

Power consumption is as low as 120 µA when operating in duty-cycle mode with the PGA disabled. The ADS1220 is offered in a leadless VQFN-16 or a TSSOP-16 package and is specified over a temperature range of –40°C to +125°C.

The ADS1220 is a precision, 24-bit, analog-to-digital converter (ADC) that offers many integrated features to reduce system cost and component count in applications measuring small sensor signals. The device features two differential or four single-ended inputs through a flexible input multiplexer (MUX), a low-noise, programmable gain amplifier (PGA), two programmable excitation current sources, a voltage reference, an oscillator, a low-side switch, and a precision temperature sensor.

The device can perform conversions at data rates up to 2000 samples-per-second (SPS) with single-cycle settling. At 20 SPS, the digital filter offers simultaneous 50-Hz and 60-Hz rejection for noisy industrial applications. The internal PGA offers gains up to 128 V/V. This PGA makes the ADS1220 ideally-suited for applications measuring small sensor signals, such as resistance temperature detectors (RTDs), thermocouples, thermistors, and resistive bridge sensors. The device supports measurements of pseudo- or fully-differential signals when using the PGA. Alternatively, the device can be configured to bypass the internal PGA while still providing high input impedance and gains up to 4 V/V, allowing for single-ended measurements.

Power consumption is as low as 120 µA when operating in duty-cycle mode with the PGA disabled. The ADS1220 is offered in a leadless VQFN-16 or a TSSOP-16 package and is specified over a temperature range of –40°C to +125°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
ADS1120 アクティブ PGA、VREF、2x IDAC、SPI インターフェイス搭載、16 ビット、2kSPS、4 チャネル、低消費電力、小型サイズのデルタ シグマ ADC Reduced resolution (16 bit)

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
24 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート ADS1220 4-Channel, 2-kSPS, Low-Power, 24-Bit ADC with Integrated PGA and Reference データシート (Rev. C) PDF | HTML 2016年 8月 19日
アプリケーション・ノート K-type thermocouple measurement circuit with precision ADC (Rev. A) PDF | HTML 2024年 9月 20日
アプリケーション・ノート Calculating Conversion Latency and System Cycle Time for Delta-Sigma ADCs (Rev. A) PDF | HTML 2024年 3月 18日
アプリケーション・ノート A Basic Guide to Bridge Measurements (Rev. A) PDF | HTML 2024年 3月 13日
アプリケーション・ノート QFN and SON PCB Attachment (Rev. C) PDF | HTML 2023年 12月 6日
アプリケーション・ノート A Basic Guide to RTD Measurements (Rev. A) PDF | HTML 2023年 3月 29日
アプリケーション・ノート A Basic Guide to Thermocouple Measurements (Rev. A) PDF | HTML 2023年 3月 29日
アプリケーション・ノート Digital Filter Types in Delta-Sigma ADCs (Rev. A) PDF | HTML 2023年 3月 29日
アプリケーション・ノート RTD Ratiometric Measurements and Filtering Using the ADS1148 and ADS1248 (Rev. A) PDF | HTML 2023年 3月 27日
技術記事 Designing signal chains for portable diagnostics PDF | HTML 2022年 5月 18日
アプリケーション・ノート ADS124S08 3-Wire PT100 RTD Measurement Circuit w/ Low-Side Reference and 1 IDAC (Rev. B) 2021年 9月 9日
アプリケーション・ノート RTD Wire-Break Detection Using Precision Delta-Sigma ADCs PDF | HTML 2021年 2月 18日
e-Book(PDF) Fundamentals of Precision ADC Noise Analysis (Rev. A) 2020年 6月 19日
回路設計 ローサイド・リファレンスと 1 つの IDAC 電流源を使用した 3 線式 PT100 RTD 測定回路 最新英語版 (Rev.B) 2019年 4月 26日
アプリケーション概要 Low-Cost, Single-Chip, Diff Temp Measurement Solution Using Delta-Sigma ADCs (Rev. A) 2018年 5月 4日
アプリケーション概要 Thermocouple Temperature Measurements Using Isolated Amplifiers (Rev. A) 2017年 8月 11日
アプリケーション概要 Reducing System Cost, Size and Power in Isolated DAQ Systems Using ADS122U04 (Rev. A) 2017年 6月 15日
ホワイト・ペーパー Fully integrated signal and power isolation – applications and benefits. 英語版 2017年 4月 4日
技術記事 The real secret to become a better cook. Integrate smart scale technology in kitch PDF | HTML 2016年 10月 25日
e-Book(PDF) Best of Baker's Best: Precision Data Converters -- Delta-Sigma ADCs 2015年 3月 19日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート データ収集と A/D 変換の原理 最新英語版 (Rev.A) PDF | HTML 2009年 8月 5日
アプリケーション・ノート データ・コンバータのドリフトに関する設計者の必須知識: 最悪劣化度の構成要素を理解して仕様の条件を減らす 2009年 4月 22日
アプリケーション・ノート アナログ・デジタルの仕様とパフォーマンス特性の用語集 (Rev. A 翻訳版) 最新英語版 (Rev.B) 2008年 1月 18日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ADS1220EVM — 低消費電力、低ノイズ、24 ビット AD コンバータ用評価モジュール

The ADS1220EVM is an evaluation system for the ADS1220, a 24-bit, multi-channel, delta-sigma (ΔΣ) analog-to-digital converter (ADC). The EVM uses the ADS1220 along with minimal circuitry to demonstrate functionality for prototyping and part evaluation. The pins of the ADS1220 are (...)

ユーザー ガイド: PDF
評価ボード

PLABS-SAR-EVM-PDK — TI Precision Labs SAR ADC の評価基板パフォーマンスデモキット (PDK)

PLABS-SAR-EVM-PDK は、逐次比較型 (SAR) A/D コンバータ (ADC) 回路の理解を深めるのに役立つ、TI Precision Labs のビデオと組み合わせて使用する実験プラットフォームです。この評価基板 (EVM) プラットフォームは、一般的な SAR ADC 回路用の 2 つのチャネルを搭載しており、高精度信号インジェクタ評価基板 (PSIEVM) に簡単に接続できます。この評価基板は、SAR ADC を駆動するための低歪み、低ノイズの入力信号を供給できます。3 番目のチャネルは、超低消費電力 ADC (...)

ユーザー ガイド: PDF
アプリケーション・ソフトウェアとフレームワーク

ADC-TEMP-SENSOR-FW Temperature-sensor firmware source files

This temperature-sensor linearization firmware provides a software routine for measuring and linearizing most common temperature sensors, including resistance temperature detectors (RTDs), thermocouples, thermistors (NTC, PTC, etc.) and analog temperature sensors.

This software includes an (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
サポート・ソフトウェア

ADS1220-C-EXAMPLE-CODE ADS1220 Example Code

Expedite your embedded design using this example C code for the ADS1220 product family
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

ADS1220 IBIS Model (Rev. A)

SBAM171A.ZIP (82 KB) - IBIS Model
計算ツール

ADC-RTD-CONFIG-CALC RTD Configuration Calculator for Precision ADCs

This resistance temperature detector (RTD) configuration calculator is a Microsoft® Excel-based tool that helps the user identify a system solution for an RTD application. Two-, three- and four-wire RTD configurations are shown by default, with options for a high-side or low-side reference (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

ADS1220-EXCEL-CALC ADS1220 Excel™ calculator

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

設計ツール

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF

多くの TI リファレンス デザインには、ADS1220 があります。

TI のリファレンス デザイン セレクション ツールを使用すると、開発中のアプリケーションやパラメータとの適合度が最も高いデザインの確認と特定を進めることができます。

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TSSOP (PW) 16 Ultra Librarian
VQFN (RVA) 16 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ