ADC161S626

アクティブ

完全差動入力採用、16 ビット、250kSPS、1 チャネル SAR ADC

製品詳細

Resolution (Bits) 16 Sample rate (max) (ksps) 250 Number of input channels 1 Interface type Microwire (Serial I/O), SPI Architecture SAR Input type Differential Rating Catalog Reference mode External Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 5.8 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 93.2 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.5
Resolution (Bits) 16 Sample rate (max) (ksps) 250 Number of input channels 1 Interface type Microwire (Serial I/O), SPI Architecture SAR Input type Differential Rating Catalog Reference mode External Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 5.8 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 93.2 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.5
VSSOP (DGS) 10 14.7 mm² 3 x 4.9

  • 16-bit resolution with no missing codes
  • Guaranteed performance from 50 to 250 kSPS
  • ±0.003% signal span accuracy
  • Separate Digital Input/Output Supply
  • True differential input
  • External voltage reference range of +0.5V to VA
  • Zero-Power Track Mode with 0 µsec wake-up delay
  • Wide input common-mode voltage range of 0V to VA
  • SPI™/QSPI™/MICROWIRE™ compatible Serial Interface
  • Operating temperature range of −40°C to +85°C
  • Small MSOP-10 package

  • Key Specifications

    Conversion Rate

    50 kSPS to 250 kSPS

    DNL

    + 0.8 / − 0.5 LSB

    INL

    ± 0.8 LSB

    Offset Error Temp Drift

    2.5 µV/°C

    Gain Error Temp Drift

    0.3 ppm/°C

    SNR

    93.2 dBc

    THD

    − 104 dBc

    Power Consumption

     10 kSPS, 5V

    0.24 mW

     200 kSPS, 5V

    5.3 mW

     250 kSPS, 5V

    5.8 mW

     Power-Down, 5V

    10 µW


  • 16-bit resolution with no missing codes
  • Guaranteed performance from 50 to 250 kSPS
  • ±0.003% signal span accuracy
  • Separate Digital Input/Output Supply
  • True differential input
  • External voltage reference range of +0.5V to VA
  • Zero-Power Track Mode with 0 µsec wake-up delay
  • Wide input common-mode voltage range of 0V to VA
  • SPI™/QSPI™/MICROWIRE™ compatible Serial Interface
  • Operating temperature range of −40°C to +85°C
  • Small MSOP-10 package

  • Key Specifications

    Conversion Rate

    50 kSPS to 250 kSPS

    DNL

    + 0.8 / − 0.5 LSB

    INL

    ± 0.8 LSB

    Offset Error Temp Drift

    2.5 µV/°C

    Gain Error Temp Drift

    0.3 ppm/°C

    SNR

    93.2 dBc

    THD

    − 104 dBc

    Power Consumption

     10 kSPS, 5V

    0.24 mW

     200 kSPS, 5V

    5.3 mW

     250 kSPS, 5V

    5.8 mW

     Power-Down, 5V

    10 µW


    The ADC161S626 is a 16-bit successive-approximation register (SAR) Analog-to-Digital converter (ADC) with a maximum sampling rate of 250 kSPS. The ADC161S626 has a minimum signal span accuracy of ± 0.003% over the temperate range of −40°C to +85°C. The converter features a differential analog input with an excellent common-mode signal rejection ratio of 85 dB, making the ADC161S626 suitable for noisy environments.

    The ADC161S626 operates with a single analog supply (VA) and a separate digital input/output (VIO) supply. VA can range from +4.5V to +5.5V and VIO can range from +2.7V to +5.5V. This allows a system designer to maximize performance and minimize power consumption by operating the analog portion of the ADC at a VA of +5V while interfacing with a +3.3V controller. The serial data output is binary 2's complement and is SPI™ compatible.

    The performance of the ADC161S626 is guaranteed over temperature at clock rates of 1 MHz to 5 MHz and reference voltages of +2.5V to +5.5V. The ADC161S626 is available in a small 10-lead MSOP package. The high accuracy, differential input, low power consumption, and small size make the ADC161S626 ideal for direct connection to bridge sensors and transducers in battery operated systems or remote data acquisition applications.


    The ADC161S626 is a 16-bit successive-approximation register (SAR) Analog-to-Digital converter (ADC) with a maximum sampling rate of 250 kSPS. The ADC161S626 has a minimum signal span accuracy of ± 0.003% over the temperate range of −40°C to +85°C. The converter features a differential analog input with an excellent common-mode signal rejection ratio of 85 dB, making the ADC161S626 suitable for noisy environments.

    The ADC161S626 operates with a single analog supply (VA) and a separate digital input/output (VIO) supply. VA can range from +4.5V to +5.5V and VIO can range from +2.7V to +5.5V. This allows a system designer to maximize performance and minimize power consumption by operating the analog portion of the ADC at a VA of +5V while interfacing with a +3.3V controller. The serial data output is binary 2's complement and is SPI™ compatible.

    The performance of the ADC161S626 is guaranteed over temperature at clock rates of 1 MHz to 5 MHz and reference voltages of +2.5V to +5.5V. The ADC161S626 is available in a small 10-lead MSOP package. The high accuracy, differential input, low power consumption, and small size make the ADC161S626 ideal for direct connection to bridge sensors and transducers in battery operated systems or remote data acquisition applications.


    ダウンロード 字幕付きのビデオを表示 ビデオ

    お客様が関心を持ちそうな類似品

    open-in-new 代替品と比較
    比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
    SM73201 アクティブ 完全差動入力採用、16 ビット、250kSPS、1 チャネル SAR ADC Same device with no max/min specification for certain parameters
    比較対象デバイスと同等の機能で、ピン互換製品
    ADC141S626 アクティブ 14 ビット、50kSPS ~ 250kSPS、差動入力、マイクロパワー ADC Lower resolution (14-bit)

    技術資料

    star =TI が選定したこの製品の主要ドキュメント
    結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
    7 をすべて表示
    上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
    * データシート ADC161S626 16-Bit, 50 to 250 kSPS, Differential Input, MicroPower ADC (jp) データシート (Rev. B 翻訳版) 最新英語版 (Rev.D) PDF | HTML 2009年 5月 14日
    ユーザー・ガイド SPIO-4 Precision Signal-Path Controller Board User Guide (Rev. A) 2018年 5月 5日
    ホワイト・ペーパー Voltage-reference impact on total harmonic distortion 2016年 8月 1日
    e-Book(PDF) Best of Baker's Best: Precision Data Converters -- SAR ADCs 2015年 5月 21日
    ユーザー・ガイド ADC161S626 16-Bit, 50 kSPS to 250 kSPS, Diff Input, Sampling ADC User Guide 2012年 2月 21日
    アプリケーション・ノート D/Aコンバータの主要アプリケーション:回路設計の基礎とポイント 英語版 2010年 9月 23日
    アプリケーション・ノート 圧力センサを用いた液位監視 英語版 2008年 10月 15日

    設計と開発

    その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

    評価ボード

    ADC161S626EVM — 16 ビット 1 チャネル差動入力 SAR ADC 評価モジュール

    The ADC161S626EVM is a demonstration kit for the ADC161S626, a 16-bit, 1-channel, 250KSPS, serial interface, differential input SAR analog-to-digital converter.  The EVM allows users to evaluate the operation and performance of the ADC161S626 data converter.  The user can source an analog (...)

    ユーザー ガイド: PDF
    評価ボード

    LMP91000EVM — LMP91000 評価基板

    テキサス・インスツルメンツの LMP91000EVM の評価基板 (EVM) は、電気化学センサの場合の LMP91000 センサアナログフロントエンドの動作と性能の評価に役立ちます。LMP91000EVM はセンサ AFE 評価プラットフォームの一部です。

    SPIO4 通信ボードはデータキャプチャボードで、LMP91000 をセンサ AFE 評価プラットフォーム (LMP91000EVM) で使用する場合に必要で、別途注文する必要があります。

    ユーザー ガイド: PDF
    シミュレーション・モデル

    ADC161S626 TINA-TI Reference Design

    SNAM110.TSC (765 KB) - TINA-TI Reference Design
    シミュレーション・モデル

    ADC161S626 TINA-TI Transient Spice Model

    SNAM109.ZIP (28 KB) - TINA-TI Spice Model
    計算ツール

    ANALOG-ENGINEER-CALC — アナログ技術者向けカリキュレータ

    アナログ エンジニア向けカリキュレータは、アナログ回路設計エンジニアが日常的に使用する反復的な計算の多くを迅速化します。この PC ベース ツールはグラフィカル インターフェイスにより、帰還抵抗を使用したオペアンプのゲイン設定から、A/D コンバータ (ADC) のドライブ バッファ回路の安定化に最適な部品の選択に至るまで、一般的に行われている各種計算のリストを表示します。

    スタンドアロン ツールとして使用できるほか、『アナログ回路設計式一覧ポケット ガイド』で説明されているコンセプトと組み合わせることもできます。

    設計ツール

    ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

    The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
    サポート対象の製品とハードウェア

    サポート対象の製品とハードウェア

    シミュレーション・ツール

    PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

    PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

    設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
    シミュレーション・ツール

    TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

    TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

    TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

    TINA は DesignSoft (...)

    ユーザー ガイド: PDF
    英語版 (Rev.A): PDF
    パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
    VSSOP (DGS) 10 Ultra Librarian

    購入と品質

    記載されている情報:
    • RoHS
    • REACH
    • デバイスのマーキング
    • リード端子の仕上げ / ボールの原材料
    • MSL 定格 / ピーク リフロー
    • MTBF/FIT 推定値
    • 使用材料
    • 認定試験結果
    • 継続的な信頼性モニタ試験結果
    記載されている情報:
    • ファブ拠点
    • アセンブリ拠点

    推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

    サポートとトレーニング

    TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

    コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

    TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

    ビデオ