ADS131A04

アクティブ

24 ビット、128kSPS、4 チャネル同時サンプリング デルタ シグマ ADC

製品詳細

Resolution (Bits) 24 Sample rate (max) (ksps) 128 Number of input channels 4 Interface type SPI Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 4.5 Input voltage range (min) (V) -1.5 Features Daisy-Chainable Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 7.2 Analog supply voltage (min) (V) 3 Analog supply voltage (max) (V) 5.5 SNR (dB) 115.2 Digital supply (min) (V) 1.65 Digital supply (max) (V) 3.6
Resolution (Bits) 24 Sample rate (max) (ksps) 128 Number of input channels 4 Interface type SPI Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 4.5 Input voltage range (min) (V) -1.5 Features Daisy-Chainable Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 7.2 Analog supply voltage (min) (V) 3 Analog supply voltage (max) (V) 5.5 SNR (dB) 115.2 Digital supply (min) (V) 1.65 Digital supply (max) (V) 3.6
TQFP (PBS) 32 49 mm² 7 x 7
  • 2 or 4 simultaneous-sampling differential inputs
  • Data rates up to 128 kSPS
  • High performance:
    • Single-channel accuracy: better than 0.1% at 10,000:1 dynamic range
    • Effective resolution: 20.6 bits at 8 kSPS
    • THD: –100 dB at 50 Hz and 60 Hz
  • Integrated negative charge pump allows absolute input voltages below ground
  • Flexible analog power-supply operation:
    • Using negative charge pump: 3.0 V to 3.45 V
    • Unipolar supply: 3.3 V to 5.5 V
    • Bipolar supply: ±2.5 V
  • Digital supply: 1.65 V to 3.6 V
  • Low-drift internal voltage reference: 6 ppm/°C
  • ADC self checks
  • Cyclic redundancy check (CRC) and hamming code error correction on communications
  • Multiple SPI data interface modes:
    • Asynchronous interrupt
    • Synchronous master and slave
  • Package: 32-pin TQFP
  • Operating temperature range:
    –40°C to +125°C
  • 2 or 4 simultaneous-sampling differential inputs
  • Data rates up to 128 kSPS
  • High performance:
    • Single-channel accuracy: better than 0.1% at 10,000:1 dynamic range
    • Effective resolution: 20.6 bits at 8 kSPS
    • THD: –100 dB at 50 Hz and 60 Hz
  • Integrated negative charge pump allows absolute input voltages below ground
  • Flexible analog power-supply operation:
    • Using negative charge pump: 3.0 V to 3.45 V
    • Unipolar supply: 3.3 V to 5.5 V
    • Bipolar supply: ±2.5 V
  • Digital supply: 1.65 V to 3.6 V
  • Low-drift internal voltage reference: 6 ppm/°C
  • ADC self checks
  • Cyclic redundancy check (CRC) and hamming code error correction on communications
  • Multiple SPI data interface modes:
    • Asynchronous interrupt
    • Synchronous master and slave
  • Package: 32-pin TQFP
  • Operating temperature range:
    –40°C to +125°C

The ADS131A02 and ADS131A04 devices are two- and four-channel, simultaneous-sampling, 24-bit, delta-sigma (ΔΣ), analog-to-digital converters (ADCs). The wide dynamic range, with scalable data rates up to 128 kSPS, and internal fault monitors make the ADS131A02 or ADS131A04 a good choice when designing for energy monitoring, grid protection, and control applications. The ADC inputs can be independently and directly interfaced to a resistor-divider network, a current transformer, or a Rogowski coil to measure voltage or current. Flexible power-supply options, including an internal negative charge pump, are available to maximize the effective resolution for high dynamic range applications.

Asynchronous and synchronous master and slave interface options are available, providing ADC configuration flexibility when chaining multiple devices in a single system. Several interface checks, ADC startup checks, and data integrity checks can be enabled on the interface to report errors in the ADC and during data transfer.

The complete analog front-end (AFE) solutions are packaged in a 32-pin TQFP package and are specified over the industrial temperature range of –40°C to +125°C.

The ADS131A02 and ADS131A04 devices are two- and four-channel, simultaneous-sampling, 24-bit, delta-sigma (ΔΣ), analog-to-digital converters (ADCs). The wide dynamic range, with scalable data rates up to 128 kSPS, and internal fault monitors make the ADS131A02 or ADS131A04 a good choice when designing for energy monitoring, grid protection, and control applications. The ADC inputs can be independently and directly interfaced to a resistor-divider network, a current transformer, or a Rogowski coil to measure voltage or current. Flexible power-supply options, including an internal negative charge pump, are available to maximize the effective resolution for high dynamic range applications.

Asynchronous and synchronous master and slave interface options are available, providing ADC configuration flexibility when chaining multiple devices in a single system. Several interface checks, ADC startup checks, and data integrity checks can be enabled on the interface to report errors in the ADC and during data transfer.

The complete analog front-end (AFE) solutions are packaged in a 32-pin TQFP package and are specified over the industrial temperature range of –40°C to +125°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
ADS131E08 アクティブ 電力監視と保護向け、24 ビット、64kSPS、8 チャネル同時サンプリング デルタ シグマ ADC Higher channel count (8), lower sampling rate (64 kSPS)
ADS131M08 アクティブ 24 ビット、32kSPS、8 チャネル、同時サンプリング、デルタシグマ ADC Higher channel count (8), lower sampling rate (32 kSPS)
比較対象デバイスと類似の機能
ADS131M04 アクティブ 4 チャネル、24 ビット、64kSPS、同時サンプリング、デルタ-シグマ ADC Lower sample rate (32 kSPS), current-detect mode

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
14 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート ADS131A0x 2- or 4-Channel, 24-Bit, 128-kSPS, Simultaneous-Sampling, Delta-Sigma ADC データシート (Rev. E) PDF | HTML 2020年 6月 17日
アプリケーション・ノート A Simple, Java-Based CRC Calculator PDF | HTML 2026年 3月 4日
アプリケーション・ノート A Basic Guide to Bridge Measurements (Rev. A) PDF | HTML 2024年 3月 13日
アプリケーション・ノート Digital Filter Types in Delta-Sigma ADCs (Rev. A) PDF | HTML 2023年 3月 29日
製品概要 PLC Analog Input Front-End Architectures PDF | HTML 2022年 7月 31日
アプリケーション・ノート Communication Methods for Data Integrity Using Delta-Sigma Data Converters (Rev. A) PDF | HTML 2021年 8月 23日
e-Book(PDF) Fundamentals of Precision ADC Noise Analysis (Rev. A) 2020年 6月 19日
技術記事 Covering wide analog input measurement for grid protection and control using 24-bi PDF | HTML 2018年 12月 4日
技術記事 Achieving highly accurate full-scale charge and discharge current control for high PDF | HTML 2018年 8月 13日
ホワイト・ペーパー Accounting for delay from multiple sources in delta-sigma ADCs (Rev. A) 2018年 2月 1日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート データ収集と A/D 変換の原理 最新英語版 (Rev.A) PDF | HTML 2009年 8月 5日
アプリケーション・ノート データ・コンバータのドリフトに関する設計者の必須知識: 最悪劣化度の構成要素を理解して仕様の条件を減らす 2009年 4月 22日
アプリケーション・ノート アナログ・デジタルの仕様とパフォーマンス特性の用語集 (Rev. A 翻訳版) 最新英語版 (Rev.B) 2008年 1月 18日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ADS131A04EVM — ADS131A04 評価基板

ADS131A04 評価基板 (EVM) は、低消費電力、同時サンプリング、デルタ シグマ A/D コンバータ (ADC) である ADS131A04 の性能を評価するためのプラットフォームです。ADS131A04EVM は、ADS131A04EVM ボードと、高精度ホスト インターフェイス (PHI) コントローラ ボードで構成されており、関連するコンピュータ ソフトウェアを開発することができます。
ユーザー ガイド: PDF | HTML
サポート・ソフトウェア

ADS131A04-C-EXAMPLE-CODE ADS131A04 example C code

Expedite your embedded design using this example C code for the ADS131A04
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

ADS131A04 IBIS Model

SBAM269.ZIP (76 KB) - IBIS Model
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

設計ツール

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDA-00810 — デルタ シグマ チップ診断機能を使用して保護リレーの AC 電圧と電流を測定するリファレンス デザイン

TIDA-00810 リファレンス デザインは、アナログ入力の性能を高精度で測定できるほか、チップ診断機能を搭載しており、高精度 AC 電圧および電流測定向けアナログ フロント エンド (AFE) と、広いダイナミック レンジにわたって測定を行うための 4 チャネル、24 ビット、同時サンプリング差動入力デルタ シグマ ADC を使用して、電源システムの障害を早期に特定できます。ADC は 0 ~ 5V のユニポーラ測定向けに構成済みです。入力は、2.5V の DC 出力レベル シフト機能を備えた固定ゲイン アンプを使用して ADC の測定範囲にスケーリングされます。AFE (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01040 — 大電流アプリケーション向けバッテリ テスタのリファレンス デザイン

リチウムイオン バッテリの構成と電気的テストには高精度の電圧 / 電流制御が必要で、通常は規定された温度範囲にわたって ±0.05% 以内の精度が求められます。  このリファレンス デザインは 8V ~ 16V の入力(バス)電圧と 0V ~ 5V の出力負荷(バッテリ)電圧に対応した大電流(最大 50A)バッテリ テスタ アプリケーションを実現します。内蔵のマルチフェーズ双方向コントローラ LM5170 と高精度データ コンバータ、計測アンプを組み合わせ、0.01% (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01041 — マルチフェーズ、高精度、0.5 ~ 100A のバッテリ構成に対応するバッテリ テスタのリファレンス デザイン

このリファレンス デザインは、幅広い電流バッテリ テスト用途に対応する多相ソリューションを実現します。2 相昇降圧コントローラである LM5170 の デイジーチェーン構成を活用することで、100A の充放電レートを達成できる設計となっています。TIDA-01041 は高精度の定電流 (CC)/定電圧 (CV) キャリブレーション ループにより、最高 0.01% の電圧制御精度を達成できます。主要な設計理論をすべて説明し、部品の選択プロセスや最適化についての指針も示しています。回路図、ボード レイアウト、ハードウェア テスト、結果も公開されています。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00835 — 24 ビットのデルタ-シグマ ADC を使用する、高精度 ±0.5% の電流および絶縁電圧測定のリファレンス デザイン

TIDA-00835 リファレンス デザインにより、ダイナミック レンジが広い 4 チャネル同時サンプリング差動入力 24 ビット デルタ シグマ ADC を使用して、バイポーラ入力構成で電圧と電流を高精度測定することができます。ADC は ±2.5V のバイポーラ入力を測定するように設定されています。  これらの入力は固定ゲイン アンプを使用して ±2.5V の ADC 測定範囲向けにスケーリングされています。この AFE は共通の外部クロックを使用して 2 基の ADC を連結し、入力チャネル数を 8 (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01042 — 50A、100A、200A アプリケーション向け、モジュール型バッテリ テスタのリファレンス デザイン

このリファレンス デザインは、各種電流レベルのバッテリを 1 つの設計で柔軟にテストできるモジュール型のバッテリ テスト ソリューションです。このデザインは TIDA-01041 リファレンス デザインを活用しており、2 個の 100A バッテリ テスタを独立形式で動作させること、または並列接続して最大電流出力を 100A から 200A に増やすことができます。このデザインは、設計理論、パーツの選定、このソリューションの最適化方法を提示します。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TQFP (PBS) 32 Ultra Librarian