DAC7551-Q1

アクティブ

車載向け 12 ビット、超低故障、電圧出力、DA コンバータ

製品詳細

Resolution (Bits) 12 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 1 Settling time (µs) 5 Reference type Ext Architecture String Rating Automotive Features Low glitch Sample/update rate (Msps) 0.5 Power consumption (typ) (mW) 0.27 Operating temperature range (°C) -40 to 105 Product type General-purpose DAC
Resolution (Bits) 12 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 1 Settling time (µs) 5 Reference type Ext Architecture String Rating Automotive Features Low glitch Sample/update rate (Msps) 0.5 Power consumption (typ) (mW) 0.27 Operating temperature range (°C) -40 to 105 Product type General-purpose DAC
USON (DRN) 12 6 mm² 3 x 2
  • Qualified for Automotive Applications
  • Relative Accuracy (INL): ±0.35 LSB
  • Ultra-Low Glitch Energy: 0.1 nV-s
  • Low-Power Operation: 100 µA at 2.7 V
  • Power-On Reset-to-Zero Scale
  • Power Supply: 2.7- to 5.5-V Single Supply
  • Power-Down: 0.05 µA at 2.7 V
  • 12-Bit Linearity and Monotonicity
  • Rail-to-Rail Voltage Output
  • Settling Time: 5 µs (Max)
  • SPI-Compatible Serial Interface With Schmitt-
    Trigger Input: Up to 50 MHz
  • Daisy-Chain Capability
  • Asynchronous Hardware Clear-to-Zero Scale
  • Specified Temperature Range:
    –40°C to +105°C
  • Small, 2-mm × 3-mm, 12-Lead USON Package
  • Z-Suffix Offers Improved Delamination
  • Qualified for Automotive Applications
  • Relative Accuracy (INL): ±0.35 LSB
  • Ultra-Low Glitch Energy: 0.1 nV-s
  • Low-Power Operation: 100 µA at 2.7 V
  • Power-On Reset-to-Zero Scale
  • Power Supply: 2.7- to 5.5-V Single Supply
  • Power-Down: 0.05 µA at 2.7 V
  • 12-Bit Linearity and Monotonicity
  • Rail-to-Rail Voltage Output
  • Settling Time: 5 µs (Max)
  • SPI-Compatible Serial Interface With Schmitt-
    Trigger Input: Up to 50 MHz
  • Daisy-Chain Capability
  • Asynchronous Hardware Clear-to-Zero Scale
  • Specified Temperature Range:
    –40°C to +105°C
  • Small, 2-mm × 3-mm, 12-Lead USON Package
  • Z-Suffix Offers Improved Delamination

The DAC7551-Q1 device is a single-channel, voltage-output digital-to-analog converter (DAC) with exceptional linearity and monotonicity, and a proprietary architecture that minimizes glitch energy. The low-power DAC7551-Q1 device operates from a single 2.7- to 5.5-V supply. The DAC7551-Q1 output amplifiers can drive a 2-kΩ, 200-pF load rail-to-rail with 5-µs settling time. The output range is set using an external voltage reference.

The 3-wire serial interface operates at clock rates up to 50 MHz and is compatible with SPI™, QSPI™, microwire, and DSP interface standards. The device incorporates a power-on-reset (POR) circuit to ensure that the DAC output powers up to 0 V and remains at that voltage until a valid write cycle to the device occurs. The device contains a power-down feature that reduces the current consumption of the device to under 2 µA.

Small size and low-power operation make the DAC7551-Q1 device ideally suited for battery-operated, portable applications. The power consumption is typically 0.5 mW at 5 V, 0.23 mW at 3 V, and reduces to 1 µW in power-down mode.

The DAC7551-Q1 device is available in a 12-pin USON package and is specified over –40°C to +105°C. The Z-suffix offers reduced delamination compared to standard device.

The DAC7551-Q1 device is a single-channel, voltage-output digital-to-analog converter (DAC) with exceptional linearity and monotonicity, and a proprietary architecture that minimizes glitch energy. The low-power DAC7551-Q1 device operates from a single 2.7- to 5.5-V supply. The DAC7551-Q1 output amplifiers can drive a 2-kΩ, 200-pF load rail-to-rail with 5-µs settling time. The output range is set using an external voltage reference.

The 3-wire serial interface operates at clock rates up to 50 MHz and is compatible with SPI™, QSPI™, microwire, and DSP interface standards. The device incorporates a power-on-reset (POR) circuit to ensure that the DAC output powers up to 0 V and remains at that voltage until a valid write cycle to the device occurs. The device contains a power-down feature that reduces the current consumption of the device to under 2 µA.

Small size and low-power operation make the DAC7551-Q1 device ideally suited for battery-operated, portable applications. The power consumption is typically 0.5 mW at 5 V, 0.23 mW at 3 V, and reduces to 1 µW in power-down mode.

The DAC7551-Q1 device is available in a 12-pin USON package and is specified over –40°C to +105°C. The Z-suffix offers reduced delamination compared to standard device.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
DAC121S101-Q1 アクティブ 12 ビット、マイクロパワー、RRO D/A コンバータ 12-bit automotive qualified device in SOT package
比較対象デバイスと同等の機能で、ピン互換製品
DAC7551 アクティブ 12 ビット、超低グリッチ、電圧出力 D/A コンバータ Commercial grade device
比較対象デバイスと同等の機能で、ピン配置が異なる製品
DAC8551 アクティブ 16 ビット、超低グリッチ、電圧出力 D/A コンバータ 16-bit commercial device
DAC8551-Q1 アクティブ DAC8551-Q1 車載、16 ビット、超低グリッチの電圧出力 DAC 16-bit automotive qualified device in SOP
比較対象デバイスと類似の機能
DAC53701-Q1 アクティブ 車載、Hi-Z (ハイ インピーダンス) 対応、EEPROM と波形ジェネレータとコンパレータと GPIO 搭載、10 ビット、1 チャネル、VOUT (電圧出力)、スマート DAC Similar device, 10-bit

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート DAC7551-Q1 12-Bit, Ultra-Low Glitch, Voltage Output Digital-to-Analog Converter データシート (Rev. B) PDF | HTML 2015年 3月 19日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート データ・コンバータのドリフトに関する設計者の必須知識: 最悪劣化度の構成要素を理解して仕様の条件を減らす 2009年 4月 22日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

BOOST-DAC7551Q1EVM — DAC7551-Q1 ブースタパック プラグイン モジュール

 

テキサス インスツルメンツの DAC7551-Q1 BoosterPack 評価基板 (EVM) を使用すると、設計者はシングルチャネル、電圧出力 D/A コンバータ (DAC) である DAC7551-Q1 の動作と性能を評価できます。この評価基板の BoosterPack レイアウトは、広く入手可能なマイコンベースの LaunchPad シリーズと互換性があり、迅速なプロトタイプ導入が可能です。高精度の産業用制御ループ アプリケーション向けの広スイング電圧ジェネレータをオプションで用意しており、±5V、±10V、±12V の動作範囲に対応しています。

 

ユーザー ガイド: PDF
サポート・ソフトウェア

SLAC701 BOOST-DAC7551Q1EVM Triangle Wave Generator

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

DAC7551 IBIS Model

SBAM033.ZIP (52 KB) - IBIS Model
計算ツール

ANALOG-ENGINEER-CALC — アナログ技術者向けカリキュレータ

アナログ エンジニア向けカリキュレータは、アナログ回路設計エンジニアが日常的に使用する反復的な計算の多くを迅速化します。この PC ベース ツールはグラフィカル インターフェイスにより、帰還抵抗を使用したオペアンプのゲイン設定から、A/D コンバータ (ADC) のドライブ バッファ回路の安定化に最適な部品の選択に至るまで、一般的に行われている各種計算のリストを表示します。

スタンドアロン ツールとして使用できるほか、『アナログ回路設計式一覧ポケット ガイド』で説明されているコンセプトと組み合わせることもできます。

設計ツール

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
USON (DRN) 12 Ultra Librarian