ADS1000

アクティブ

PGA と発振器と I2C 搭載、12 ビット、128SPS、1 チャネル デルタ シグマ ADC

製品詳細

Resolution (Bits) 12 Sample rate (max) (ksps) 0.128 Number of input channels 1 Interface type I2C Architecture Delta-Sigma Input type Differential, Single-ended Rating Catalog Reference mode Supply Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features Oscillator, PGA, Small Size Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 0.21 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.5
Resolution (Bits) 12 Sample rate (max) (ksps) 0.128 Number of input channels 1 Interface type I2C Architecture Delta-Sigma Input type Differential, Single-ended Rating Catalog Reference mode Supply Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features Oscillator, PGA, Small Size Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 0.21 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.5
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Complete 12-Bit Data Acquisition System in a Tiny SOT-23 Package
  • Low Current Consumption: Only 90µA
  • Integral Nonlinearity: 1LSB Max
  • Single-Cycle Conversion
  • Programmable Gain Amplifier Gain = 1, 2, 4, or 8
  • 128SPS Data Rate
  • I2C Interface with Two Available Addresses
  • Power Supply: 2.7V to 5.5V
  • Pin- and Software-Compatible with 16-Bit ADS1100
  • APPLICATIONS
    • Voltage Monitors
    • Battery Management
    • Industrial Process Control
    • Consumer Goods
    • Temperature Measurement

I2C is a trademark of NXP Semiconductors, Inc.
All other trademarks are the property of their respective owners.

  • Complete 12-Bit Data Acquisition System in a Tiny SOT-23 Package
  • Low Current Consumption: Only 90µA
  • Integral Nonlinearity: 1LSB Max
  • Single-Cycle Conversion
  • Programmable Gain Amplifier Gain = 1, 2, 4, or 8
  • 128SPS Data Rate
  • I2C Interface with Two Available Addresses
  • Power Supply: 2.7V to 5.5V
  • Pin- and Software-Compatible with 16-Bit ADS1100
  • APPLICATIONS
    • Voltage Monitors
    • Battery Management
    • Industrial Process Control
    • Consumer Goods
    • Temperature Measurement

I2C is a trademark of NXP Semiconductors, Inc.
All other trademarks are the property of their respective owners.

The ADS1000 is an I2C-compatible serial interface Analog-to-Digital (A/D) converter with differential inputs and 12 bits of resolution in a tiny SOT23-6 package. Conversions are performed ratiometrically, using the power supply as the reference voltage. The ADS1000 operates from a single power supply ranging from 2.7V to 5.5V.

The ADS1000 performs conversions at a rate of 128 samples per second (SPS). The onboard programmable gain amplifier (PGA), which offers gains of up to 8, allows smaller signals to be measured with high resolution. In single-conversion mode, the ADS1000 automatically powers down after a conversion, greatly reducing current consumption during idle periods.

The ADS1000 is designed for applications where space and power consumption are major considerations. Typical applications include portable instrumentation, consumer goods, and voltage monitoring.

The ADS1000 is an I2C-compatible serial interface Analog-to-Digital (A/D) converter with differential inputs and 12 bits of resolution in a tiny SOT23-6 package. Conversions are performed ratiometrically, using the power supply as the reference voltage. The ADS1000 operates from a single power supply ranging from 2.7V to 5.5V.

The ADS1000 performs conversions at a rate of 128 samples per second (SPS). The onboard programmable gain amplifier (PGA), which offers gains of up to 8, allows smaller signals to be measured with high resolution. In single-conversion mode, the ADS1000 automatically powers down after a conversion, greatly reducing current consumption during idle periods.

The ADS1000 is designed for applications where space and power consumption are major considerations. Typical applications include portable instrumentation, consumer goods, and voltage monitoring.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
ADS1100 アクティブ PGA と発振器と I2C 搭載、16 ビット、128SPS、1 チャネル デルタ シグマ ADC Pin-to-pin compatible, higher-resolution
比較対象デバイスと同等の機能で、ピン互換製品
ADS1110 アクティブ PGA と発振器と電圧リファレンスと I2C 搭載、16 ビット、240SPS、1 チャネル デルタ シグマ ADC Higher resolution (16-bit), internal voltage reference, higher power consumption (0.72 mW)

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
12 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Low Power, 12-Bit Analog-to-Digital Converter データシート (Rev. A) 2007年 10月 11日
アプリケーション・ノート Calculating Conversion Latency and System Cycle Time for Delta-Sigma ADCs (Rev. A) PDF | HTML 2024年 3月 18日
アプリケーション・ノート Digital Filter Types in Delta-Sigma ADCs (Rev. A) PDF | HTML 2023年 3月 29日
アプリケーション・ノート A Basic Guide to I2C PDF | HTML 2022年 11月 8日
e-Book(PDF) Fundamentals of Precision ADC Noise Analysis (Rev. A) 2020年 6月 19日
Analog Design Journal How delta-sigma ADCs work, Part 1 (Rev. A) 2016年 9月 19日
e-Book(PDF) Best of Baker's Best: Precision Data Converters -- Delta-Sigma ADCs 2015年 3月 19日
Analog Design Journal How delta-sigma ADCs work, Part 2 2011年 11月 9日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート データ収集と A/D 変換の原理 最新英語版 (Rev.A) PDF | HTML 2009年 8月 5日
アプリケーション・ノート データ・コンバータのドリフトに関する設計者の必須知識: 最悪劣化度の構成要素を理解して仕様の条件を減らす 2009年 4月 22日
アプリケーション・ノート アナログ・デジタルの仕様とパフォーマンス特性の用語集 (Rev. A 翻訳版) 最新英語版 (Rev.B) 2008年 1月 18日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

設計ツール

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23 (DBV) 6 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ