AMC7820

アクティブ

アナログ モニタと制御向けの統合型マルチチャネル ADC / DAC

製品詳細

Number of ADC channels 8 ADC resolution (bps) 12 Number of DAC channels 3 DAC resolution (bps) 12 Temperature sensing Remote Number of GPIOs 0 Interface type SPI Features Temp Sensor Operating temperature range (°C) -40 to 85 Rating Catalog ADC sampling rate (ksps) 100 ADC analog input range (min) (V) 0 ADC analog input range (max) (V) 5 DAC settling time (µs) 3 DAC output full-scale (min) (V) 0 DAC output full-scale (max) (V) 2.5, 5
Number of ADC channels 8 ADC resolution (bps) 12 Number of DAC channels 3 DAC resolution (bps) 12 Temperature sensing Remote Number of GPIOs 0 Interface type SPI Features Temp Sensor Operating temperature range (°C) -40 to 85 Rating Catalog ADC sampling rate (ksps) 100 ADC analog input range (min) (V) 0 ADC analog input range (max) (V) 5 DAC settling time (µs) 3 DAC output full-scale (min) (V) 0 DAC output full-scale (max) (V) 2.5, 5
TQFP (PFB) 48 81 mm² 9 x 9
  • 100kHz SAMPLING RATE 12-BIT ADC
  • 8 ANALOG INPUT CHANNELS
  • THREE 12-BIT DACS
  • NINE OPERATIONAL AMPLIFIERS
  • THERMISTOR CURRENT SOURCE
  • INTERNAL 2.5V REFERENCE
  • SPI SERIAL INTERFACE
  • 3V LOGIC COMPATIBLE
  • SINGLE +5V SUPPLY
  • LOW POWER: 40mW
  • TQFP-48 PACKAGE
  • APPLICATIONS
    • CW LASER AND PUMP LASER CURRENT CONTROL IN DWDM
    • TEC COOLER CURRENT CONTROL IN DWDM
    • OPTICAL POWER MONITORING
    • TUNABLE LASER

SPI is a trademark of Motorola.

  • 100kHz SAMPLING RATE 12-BIT ADC
  • 8 ANALOG INPUT CHANNELS
  • THREE 12-BIT DACS
  • NINE OPERATIONAL AMPLIFIERS
  • THERMISTOR CURRENT SOURCE
  • INTERNAL 2.5V REFERENCE
  • SPI SERIAL INTERFACE
  • 3V LOGIC COMPATIBLE
  • SINGLE +5V SUPPLY
  • LOW POWER: 40mW
  • TQFP-48 PACKAGE
  • APPLICATIONS
    • CW LASER AND PUMP LASER CURRENT CONTROL IN DWDM
    • TEC COOLER CURRENT CONTROL IN DWDM
    • OPTICAL POWER MONITORING
    • TUNABLE LASER

SPI is a trademark of Motorola.

The AMC7820 is a complete analog monitoring and control circuit that includes an 8-channel, 12-bit Analog-to-Digital Converter (ADC), three 12-bit Digital-to-Analog Converters (DACs), nine operational amplifiers, a thermistor current source, an internal +2.5V reference, and an SPI™ serial interface. External reference may be applied. Typical power dissipation is 40mW. For the ADC, the unbuffered analog input range is 0V to +5.0V, and the buffered analog common-mode input range is 0V to +3.8V. For the DACs, the analog output range is 0V to +2.5V or 0V to +5.0V.

The AMC7820 is ideal for multichannel applications where low power and small size are critical. The AMC7820 is available in a TQFP-48 package and is fully specified and tested over the –40°C to +85°C temperature range.

The AMC7820 is a complete analog monitoring and control circuit that includes an 8-channel, 12-bit Analog-to-Digital Converter (ADC), three 12-bit Digital-to-Analog Converters (DACs), nine operational amplifiers, a thermistor current source, an internal +2.5V reference, and an SPI™ serial interface. External reference may be applied. Typical power dissipation is 40mW. For the ADC, the unbuffered analog input range is 0V to +5.0V, and the buffered analog common-mode input range is 0V to +3.8V. For the DACs, the analog output range is 0V to +2.5V or 0V to +5.0V.

The AMC7820 is ideal for multichannel applications where low power and small size are critical. The AMC7820 is available in a TQFP-48 package and is fully specified and tested over the –40°C to +85°C temperature range.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
AMC7932 アクティブ マルチチャネル ADC とバイポーラ DAC と温度センサ搭載、32 チャネル、12 ビット アナログ モニタ / コントローラ Greater number of DAC channels (32) and bipolar operation

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Analog Monitoring and Control データシート (Rev. B) 2002年 3月 5日
e-Book(PDF) Best of Baker's Best: Precision Data Converters -- SAR ADCs 2015年 5月 21日
アプリケーション・ノート A Reference Design for DWDM Pump Lasers (Rev. A) 2005年 3月 17日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

設計ツール

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TQFP (PFB) 48 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ