ADC141S628-Q1

アクティブ

車載向け 14 ビット、200kSPS、擬似差動マイクロパワー A/D コンバータ (ADC)

製品詳細

Resolution (Bits) 14 Sample rate (max) (ksps) 200 Number of input channels 1 Interface type Microwire (Serial I/O), SPI Architecture SAR Input type Pseudo-Differential Rating Automotive, Catalog Reference mode External Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 1 Operating temperature range (°C) -40 to 105 Power consumption (typ) (mW) 4.8 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 80 Digital supply (min) (V) 4.5 Digital supply (max) (V) 5.5
Resolution (Bits) 14 Sample rate (max) (ksps) 200 Number of input channels 1 Interface type Microwire (Serial I/O), SPI Architecture SAR Input type Pseudo-Differential Rating Automotive, Catalog Reference mode External Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 1 Operating temperature range (°C) -40 to 105 Power consumption (typ) (mW) 4.8 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 80 Digital supply (min) (V) 4.5 Digital supply (max) (V) 5.5
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2: –40°C to 105°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C6
  • 14-Bit Resolution With no Missing Codes
  • Specified Performance Up to 200 kSPS
  • Pseudo Differential Inputs
  • Zero-Power Track Mode
  • ±150-mV Swing Around GND on Negative Input
  • Separate Digital I/O and Analog Supplies
  • Operating Temperature Range of –40°C to +105°C
  • SPI™, QSPI™, Microwire, DSP-Compatible Serial Interface
  • Conversion Rate: 50 kSPS to 200 kSPS
  • INL (–15°C to +65°C): ±0.95 LSB (max)
  • DNL: ±0.95 LSB (max)
  • Post Calibration TUE (–15°C to +65°C): ±0.5 mV (max)
  • SNR: 80 dBc (min)
  • THD: –97 dBc (typ)
  • ENOB: 13.0 Bits (min)
  • Power Consumption:
    • 200 kSPS, 5 V: 4.8 mW (typ)
    • Power-Down, 5 V: 13 µW (typ)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2: –40°C to 105°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C6
  • 14-Bit Resolution With no Missing Codes
  • Specified Performance Up to 200 kSPS
  • Pseudo Differential Inputs
  • Zero-Power Track Mode
  • ±150-mV Swing Around GND on Negative Input
  • Separate Digital I/O and Analog Supplies
  • Operating Temperature Range of –40°C to +105°C
  • SPI™, QSPI™, Microwire, DSP-Compatible Serial Interface
  • Conversion Rate: 50 kSPS to 200 kSPS
  • INL (–15°C to +65°C): ±0.95 LSB (max)
  • DNL: ±0.95 LSB (max)
  • Post Calibration TUE (–15°C to +65°C): ±0.5 mV (max)
  • SNR: 80 dBc (min)
  • THD: –97 dBc (typ)
  • ENOB: 13.0 Bits (min)
  • Power Consumption:
    • 200 kSPS, 5 V: 4.8 mW (typ)
    • Power-Down, 5 V: 13 µW (typ)

The ADC141S628-Q1 device is a 14-bit, 200-kSPS, pseudo-differential, analog-to-digital converter (ADC) that is AEC-Q100 grade 2 qualified. The converter is based on a successive-approximation register (SAR) architecture and has pseudo-differential analog inputs. The signal path is maintained from the internal sample-and-hold circuits throughout the ADC to provide excellent common-mode noise rejection. The ADC141S628-Q1 features a zero-power track mode where the ADC is consuming the minimum amount of supply current while the internal sampling capacitor tracks the applied analog input voltage.

The serial data output of the ADC141S628-Q1 is straight binary and is compatible with several standards, such as SPI, QSPI, Microwire, and many common DSP serial interfaces. The ADC141S628-Q1 has no latency which means the conversion result is clocked out by the serial clock input and is the result of the conversion currently in progress.

The ADC141S628-Q1 can be operated with independent analog (VA) and digital input/output (VIO) supplies. VA and VIO can range from 4.5 V to 5.5 V and can be set independent of each other. This functionality allows a user to maximize performance and minimize power consumption. Similarly, the ADC141S628-Q1 uses an external reference that can be varied from 1.0 V to VA allowing users to optimize the full dynamic range of the input. The pseudo-differential input, low power consumption, and small size make the ADC141S628-Q1 ideal for remote data acquisition applications.

Operation is specified over the temperature range of –40°C to +105°C and clock rates of 0.36 MHz to 3.6 MHz. The ADC141S628-Q1 is available in a 10-lead package.

The ADC141S628-Q1 device is a 14-bit, 200-kSPS, pseudo-differential, analog-to-digital converter (ADC) that is AEC-Q100 grade 2 qualified. The converter is based on a successive-approximation register (SAR) architecture and has pseudo-differential analog inputs. The signal path is maintained from the internal sample-and-hold circuits throughout the ADC to provide excellent common-mode noise rejection. The ADC141S628-Q1 features a zero-power track mode where the ADC is consuming the minimum amount of supply current while the internal sampling capacitor tracks the applied analog input voltage.

The serial data output of the ADC141S628-Q1 is straight binary and is compatible with several standards, such as SPI, QSPI, Microwire, and many common DSP serial interfaces. The ADC141S628-Q1 has no latency which means the conversion result is clocked out by the serial clock input and is the result of the conversion currently in progress.

The ADC141S628-Q1 can be operated with independent analog (VA) and digital input/output (VIO) supplies. VA and VIO can range from 4.5 V to 5.5 V and can be set independent of each other. This functionality allows a user to maximize performance and minimize power consumption. Similarly, the ADC141S628-Q1 uses an external reference that can be varied from 1.0 V to VA allowing users to optimize the full dynamic range of the input. The pseudo-differential input, low power consumption, and small size make the ADC141S628-Q1 ideal for remote data acquisition applications.

Operation is specified over the temperature range of –40°C to +105°C and clock rates of 0.36 MHz to 3.6 MHz. The ADC141S628-Q1 is available in a 10-lead package.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
ADS8353-Q1 アクティブ シングルエンド入力、車載、16 ビット、600kSPS、2 チャネル同時サンプリング SAR ADC 16-bit, 600-kSPS, 2-channel simultaneous sampling ADC

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート ADC141S628-Q1 14-Bit, 200-kSPS, Pseudo-Differential, Micro-Power ADC データシート (Rev. C) PDF | HTML 2017年 12月 15日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

計算ツール

ANALOG-ENGINEER-CALC — アナログ技術者向けカリキュレータ

アナログ エンジニア向けカリキュレータは、アナログ回路設計エンジニアが日常的に使用する反復的な計算の多くを迅速化します。この PC ベース ツールはグラフィカル インターフェイスにより、帰還抵抗を使用したオペアンプのゲイン設定から、A/D コンバータ (ADC) のドライブ バッファ回路の安定化に最適な部品の選択に至るまで、一般的に行われている各種計算のリストを表示します。

スタンドアロン ツールとして使用できるほか、『アナログ回路設計式一覧ポケット ガイド』で説明されているコンセプトと組み合わせることもできます。

設計ツール

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VSSOP (DGS) 10 Ultra Librarian