ADS8688

アクティブ

16 ビット、500kSPS、8 チャネル、単一電源駆動の双極入力対応 SAR ADC

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
新規 ADS8688W アクティブ ±12V 差動入力対応、16 ビット、500-kSPS、8 チャネル、単一電源電圧、SAR ADC Increased voltage inputs up to ±12-V and enables differential inputs.

製品詳細

Resolution (Bits) 16 Sample rate (max) (ksps) 500 Number of input channels 8 Interface type SPI Architecture SAR Input type Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 10.24 Input voltage range (min) (V) -10.24 Features Daisy-Chainable, Oscillator, Over-Voltage Protection, PGA Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 65 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 92 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.25
Resolution (Bits) 16 Sample rate (max) (ksps) 500 Number of input channels 8 Interface type SPI Architecture SAR Input type Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 10.24 Input voltage range (min) (V) -10.24 Features Daisy-Chainable, Oscillator, Over-Voltage Protection, PGA Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 65 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 92 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.25
TSSOP (DBT) 38 62.08 mm² 9.7 x 6.4
  • 16-Bit ADC with Integrated Analog Front-End
  • 4-, 8-Channel MUX with Auto and Manual Scan
  • Channel-Independent Programmable Input Ranges:
    • Bipolar: ±10.24 V, ±5.12 V, and ±2.56 V
    • Unipolar: 10.24 V, 5.12 V
  • 5-V Analog Supply: 1.65-V to 5-V I/O Supply
  • Constant Resistive Input Impedance: 1 MΩ
  • Input Overvoltage Protection: Up to ±20 V
  • On-Chip, 4.096-V Reference with Low Drift
  • Excellent Performance:
    • 500-kSPS Aggregate Throughput
    • DNL: ±0.5 LSB; INL: ±0.75 LSB
    • Low Drift for Gain Error and Offset
    • SNR: 92 dB; THD: –102 dB
    • Low Power: 65 mW
  • AUX Input → Direct Connection to ADC Inputs
  • SPI™-Compatible Interface with Daisy-Chain
  • –40°C to 125°C Industrial Temperature Range
  • TSSOP-38 Package (9.7 mm × 4.4 mm)
  • 16-Bit ADC with Integrated Analog Front-End
  • 4-, 8-Channel MUX with Auto and Manual Scan
  • Channel-Independent Programmable Input Ranges:
    • Bipolar: ±10.24 V, ±5.12 V, and ±2.56 V
    • Unipolar: 10.24 V, 5.12 V
  • 5-V Analog Supply: 1.65-V to 5-V I/O Supply
  • Constant Resistive Input Impedance: 1 MΩ
  • Input Overvoltage Protection: Up to ±20 V
  • On-Chip, 4.096-V Reference with Low Drift
  • Excellent Performance:
    • 500-kSPS Aggregate Throughput
    • DNL: ±0.5 LSB; INL: ±0.75 LSB
    • Low Drift for Gain Error and Offset
    • SNR: 92 dB; THD: –102 dB
    • Low Power: 65 mW
  • AUX Input → Direct Connection to ADC Inputs
  • SPI™-Compatible Interface with Daisy-Chain
  • –40°C to 125°C Industrial Temperature Range
  • TSSOP-38 Package (9.7 mm × 4.4 mm)

The ADS8684 and ADS8688 are 4- and 8-channel, integrated data acquisition systems based on a 16-bit successive approximation (SAR) analog-to-digital converter (ADC), operating at a throughput of 500 kSPS. The devices feature integrated analog front-end circuitry for each input channel with overvoltage protection up to ±20 V, a 4- or 8-channel multiplexer with automatic and manual scanning modes, and an on-chip, 4.096-V reference with low temperature drift. Operating on a single 5-V analog supply, each input channel on the devices can support true bipolar input ranges of ±10.24 V, ±5.12 V, and ±2.56 V, as well as unipolar input ranges of 0 V to 10.24 V and 0 V to 5.12 V. The gain of the analog front-end for all input ranges is accurately trimmed to ensure a high dc precision. The input range selection is software-programmable and independent for each channel. The devices offer a 1-MΩ constant resistive input impedance irrespective of the selected input range.

The ADS8684 and ADS8688 offer a simple SPI-compatible serial interface to the digital host and also support daisy-chaining of multiple devices. The digital supply operates from 1.65 V to 5.25 V, enabling direct interface to a wide range of host controllers.

The ADS8684 and ADS8688 are 4- and 8-channel, integrated data acquisition systems based on a 16-bit successive approximation (SAR) analog-to-digital converter (ADC), operating at a throughput of 500 kSPS. The devices feature integrated analog front-end circuitry for each input channel with overvoltage protection up to ±20 V, a 4- or 8-channel multiplexer with automatic and manual scanning modes, and an on-chip, 4.096-V reference with low temperature drift. Operating on a single 5-V analog supply, each input channel on the devices can support true bipolar input ranges of ±10.24 V, ±5.12 V, and ±2.56 V, as well as unipolar input ranges of 0 V to 10.24 V and 0 V to 5.12 V. The gain of the analog front-end for all input ranges is accurately trimmed to ensure a high dc precision. The input range selection is software-programmable and independent for each channel. The devices offer a 1-MΩ constant resistive input impedance irrespective of the selected input range.

The ADS8684 and ADS8688 offer a simple SPI-compatible serial interface to the digital host and also support daisy-chaining of multiple devices. The digital supply operates from 1.65 V to 5.25 V, enabling direct interface to a wide range of host controllers.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
21 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート ADS868x 16-Bit, 500-kSPS, 4- and 8-Channel, Single-Supply, SAR ADCs with Bipolar Input Ranges データシート (Rev. C) PDF | HTML 2015年 4月 21日
回路設計 統合アナログ フロントエンド(AFE)のゲインおよびドリフト誤差に対 する外部 RC フィルタ回路の影響を低減:±10V (Rev. B 翻訳版) PDF | HTML 英語版 (Rev.B) PDF | HTML 2024年 10月 15日
回路設計 広い同相差動入力電圧範囲を ±10V の ADC 入力電圧範囲に変 換する回路 (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2024年 10月 11日
回路設計 統合アナログ フロントエンド (AFE) SAR ADC の入力電圧範囲を 拡大する回路 (Rev. B 翻訳版) PDF | HTML 英語版 (Rev.B) PDF | HTML 2024年 9月 30日
回路設計 Input Protection for High-Voltage ADC Circuit with TVS Diode (Rev. A) PDF | HTML 2023年 5月 2日
製品概要 PLC Analog Input Front-End Architectures PDF | HTML 2022年 7月 31日
アプリケーション・ノート EMC Compliance Testing for Precision ADC Systems (Rev. A) PDF | HTML 2022年 5月 27日
アプリケーション・ノート Circuit for detecting input floating on ADS8681 ADC PDF | HTML 2021年 3月 31日
アプリケーション・ノート Reducing Phase Delay by Averaging on ADS8686S with Burst Sequencer Mode PDF | HTML 2021年 1月 11日
回路設計 Circuit for protecting ADC with TVS diode and PTC fuse 2020年 8月 3日
アプリケーション・ノート Extending Input Voltage Range and Understanding Associated Errors for ADC With I 2018年 11月 9日
技術記事 Improving sensor DAQ performance using the PRU-ICSS for grid protection and contro PDF | HTML 2018年 10月 9日
技術記事 Interfacing multiple ADCs to a single processor for grid protection and control PDF | HTML 2018年 9月 13日
技術記事 Analog interfacing for grid infrastructure with Sitara processors PDF | HTML 2018年 2月 15日
ホワイト・ペーパー Voltage-reference impact on total harmonic distortion 2016年 8月 1日
その他の技術資料 SAR ADCs for PLC Applications 2016年 2月 11日
ユーザー・ガイド Phase-Compensated 8-Ch Multiplexed Data Acquisition System for Power Automation (Rev. B) 2015年 3月 12日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート データ収集と A/D 変換の原理 最新英語版 (Rev.A) PDF | HTML 2009年 8月 5日
アプリケーション・ノート データ・コンバータのドリフトに関する設計者の必須知識: 最悪劣化度の構成要素を理解して仕様の条件を減らす 2009年 4月 22日
アプリケーション・ノート アナログ・デジタルの仕様とパフォーマンス特性の用語集 (Rev. A 翻訳版) 最新英語版 (Rev.B) 2008年 1月 18日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ADS8688EVM-PDK — ADS8688 16 ビット、500kSPS、8 チャネル、単一電源電圧、SAR ADC EVM (評価基板) のパフォーマンス デモ キット (PDK)

ADS8688 評価基板 (EVM) パフォーマンス デモ キット (PDK) は、ADS8588 製品を評価するためのプラットフォームです。ADS8688 は、16 ビット SAR ADC をベースとする、8 チャネル統合型データ アクイジション システムです。

この評価キットは、ADS8688 評価基板、高精度ホスト インターフェイス (PHI) コントローラ ボード、関連するコンピュータ ソフトウェアで構成されており、開発ユーザーは、USB (ユニバーサル シリアル バス) 経由での ADC との通信、データのキャプチャ、データ分析の実行を実施できます。
ユーザー ガイド: PDF | HTML
ドライバまたはライブラリ

ADS8688SW-LINUX — ADS8688 Linux® ドライバ

The Linux driver supports the ADS868x 16-Bit, 500-kSPS, 4- and 8-Channel, Single-Supply, SAR ADCs with Bipolar Input Ranges. The Linux driver supports communication through the SPI bus and interfaces with the IIO sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through (...)

シミュレーション・モデル

ADS8688 IBIS Model

SBAM199.ZIP (37 KB) - IBIS Model
シミュレーション・モデル

ADS868x TINA Model

SBAM201.ZIP (1597 KB) - TINA-TI Reference Design
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

設計ツール

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ガーバー・ファイル

Source Files for SBAA337

SBAC224.ZIP (59 KB)
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDA-01555 — 複数のADCを使用する同時コヒーレントDAQ用の柔軟なインターフェイス(PRU-ICSS)のリファレンス デザイン

このリファレンス デザインは、複数の高電圧バイポーラ入力、8 チャネル、マルチプレクサ入力のある逐次比較型 ADC (6) を Sitara Arm プロセッサと接続し、プログラマブル リアルタイム ユニット (PRU-ICSS) を使用して入力チャネルの数を増やすためのインターフェイスの実装を説明します。ADC は、すべての ADC にわたって同じチャネルを同時サンプリングするように構成されています。この設計では、PRU-ICSS がライン サイクルごとに 640 サンプルをサンプリングすることにより、1536ksps (各サンプルが 16 ビット) のデータ (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01576 — 16 ビット、1MSPS のデュアル同時サンプリング ADC を使用する高精度アナログ入力モジュールのリファレンス デザイン

このリファレンス デザインは、高精度の16ビットSAR ADCを使用し、広い入力範囲について16チャネルのAC電圧および電流入力を正確に測定します。この範囲は、保護および測定要件をカバーするため(IEC 61850-9-2に従うサンプリング要件も含む)、システムの設計が簡素化され、トリップ時間の反復性、性能、信頼性が向上します。AC アナログ入力モジュール (AIM) とホスト プロセッサとは、電力コンバータ内蔵のデジタル アイソレータ、または 6 チャネルのデジタル アイソレータにより絶縁されます。最も単純な構成では、わずか5つのTI製品を使用して完全なAC (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01214 — 16ビットADCおよびデジタル アイソレータを使用した絶縁型、高精度、アナログ入力モジュールのリファレンス デザイン

このリファレンス デザインは、保護および測定範囲(IEC 61850-9-2のサンプリング要件を含む)をカバーした広い入力範囲にわたって、高精度の16ビットSAR ADCを使用したAC電圧および電流入力の正確な測定を実現しながら、システム設計を簡素化して、トリップタイム性能および信頼性を高めるものです。アナログ入力モジュール(AIM)は、電源を内蔵したデジタル アイソレータを使用して、ホスト プロセッサから絶縁されます。限定された機能と低コストの設計手法で、TI 製品を 3 点だけ使用して AC AIM を設計し、システム コストとボード サイズを削減できます。アラーム機能により、サンプル (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00307 — マージング ユニットとマルチファンクション保護リレー用のアナログ フロント エンド (AFE) のリファレンス デザイン

このソリューションは、電流や電圧用に複数の測定チャネルが必要となるマージング ユニットのフロント エンド ニーズに対応します。モジュール形式で実装されているため、チャネルを簡単に拡張すると同時に、TI の逐次比較型レジスタ(SAR)を使用した A/D コンバータ内の SPI デイジーチェーン機能を使用することで、プロセッサへのコネクティビティを最小限に抑えることができます。また、AFE に各チャネルのフロント エンド回路だけでなく、低温度ドリフトの電圧リファレンスも統合されているため、コンパクトな設計となります。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00170 — プログラマブル・ロジック・コントローラ(PLC)用 16 ビット、アナログ入力および出力ミックス・モジュール、リファレンス・デザイン

The TIDA-00170 is a reference design for industrial control Analog Mixed Input Output Modules. The design implements four channel analog input & two channel analog output. The analog input channels can measure all standard industrial voltages up to ±10V and current inputs up to 24mA. The (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDEP0033 — 信号路遅延補償搭載 SPI マスタのリファレンス デザイン

産業用通信システム内のプログラマブル リアルタイム ユニット (PRU-ICSS) は、FPGA、CPLD、ASIC を使用せずに、リアルタイム処理が重視されるアプリケーションのサポートを可能にします。
このリファレンス デザインは、PRU-ICSS での信号路遅延補償を実施して、SPI マスタ プロトコルを実装する方法を示します。ADS8688 の 32 ビット通信プロトコルをサポートしており、SPI クロック周波数は最大 16.7MHz です。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIPD166 — PLC 向け、16 ビット、8 チャネル ADC 搭載の単一電源アナログ入力モジュールのリファレンス デザイン

TIPD166 はプログラマブル ロジック コントローラ(PLC)システム向け 16 ビット、8 チャネル、アナログ入力モジュールのリファレンス デザインです。この回路は 8 チャネル、16 ビット SAR(逐次比較型)A/D コンバータ(ADC)、高精度リファレンス、アナログ フロント エンド(AFE)回路を統合しています。
ユーザー ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00493 — 逐次比較型 ADC に対する mV 出力センサ インターフェイス用の電圧/電流(電力)測定 AFE のリファレンス デザイン

このリファレンス デザインは、電力測定アプリケーションで SAR ADC を使用し、広いダイナミック レンジにわたって小振幅の電圧入力と電流入力を高精度測定することを目的とした、固定ゲインのアンプ段です。分圧器、変流器、またはスプリット コア (コア分割) 型電流センサ (333mV 出力) からの小振幅の AC 電圧を高精度測定できます。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIPD167 — 位相補償 8 チャネル・マルチプレクス・データ取得システム、パワー・オートメーション用リファレンス・デザイン

This TI Verified Design provides the theory, component selection, TINA-TI simulations, Verification & Measurement Performance, Altium Schematics, PCB Layout for a Phase Compensated 8-Ch Multiplexed Data Acquisition System for Power Automation.  The design uses a 16-bit, 8-Channel, 500ksps SAR ADC, (...)
ユーザー ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TSSOP (DBT) 38 Ultra Librarian