ADS1259

アクティブ

低ドリフトの電圧リファレンス搭載、ファクトリ オートメーション向け、24 ビット、14.4kSPS、1 チャネル デルタ シグマ ADC

製品詳細

Resolution (Bits) 24 Sample rate (max) (ksps) 14.4 Number of input channels 1 Interface type SPI Architecture Delta-Sigma Input type Differential, Single-ended Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 2.75, 5.35 Input voltage range (min) (V) -2.7, 0 Features 50/60 Hz Rejection, Oscillator Operating temperature range (°C) -40 to 105 Power consumption (typ) (mW) 13 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
Resolution (Bits) 24 Sample rate (max) (ksps) 14.4 Number of input channels 1 Interface type SPI Architecture Delta-Sigma Input type Differential, Single-ended Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 2.75, 5.35 Input voltage range (min) (V) -2.7, 0 Features 50/60 Hz Rejection, Oscillator Operating temperature range (°C) -40 to 105 Power consumption (typ) (mW) 13 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • 24 Bits, No Missing Codes
  • Output Data Rates From 10 To 14kSPS
  • High Performance:
    • INL: 0.4ppm
    • Reference Drift: 2ppm/°C
    • Gain Drift: 0.5ppm/°C
    • Offset Drift: 0.05µV/°C
    • Noise: 0.7µVRMS at 60SPS
  • Simultaneous 50/60Hz Rejection at 10SPS
  • Single-Cycle Settling
  • Internal Oscillator
  • Out-of-Range Detection
  • Readback Data Integrity by Checksum and Redundant Data Read Capability
  • SPI-Compatible Interface
  • Analog Supply: +5V or ±2.5V
  • Digital Supply: +2.7V to +5V
  • Low Power: 13mW
  • APPLICATIONS
    • Industrial Process Control
    • Scientific Instrumentation
    • Test and Measurement

All other trademarks are the property of their respective owners

  • 24 Bits, No Missing Codes
  • Output Data Rates From 10 To 14kSPS
  • High Performance:
    • INL: 0.4ppm
    • Reference Drift: 2ppm/°C
    • Gain Drift: 0.5ppm/°C
    • Offset Drift: 0.05µV/°C
    • Noise: 0.7µVRMS at 60SPS
  • Simultaneous 50/60Hz Rejection at 10SPS
  • Single-Cycle Settling
  • Internal Oscillator
  • Out-of-Range Detection
  • Readback Data Integrity by Checksum and Redundant Data Read Capability
  • SPI-Compatible Interface
  • Analog Supply: +5V or ±2.5V
  • Digital Supply: +2.7V to +5V
  • Low Power: 13mW
  • APPLICATIONS
    • Industrial Process Control
    • Scientific Instrumentation
    • Test and Measurement

All other trademarks are the property of their respective owners

The ADS1259 is a high-linearity, low-drift, 24-bit, analog-to-digital converter (ADC) designed for the needs of industrial process control, precision instrumentation, and other exacting applications. Combined with a signal amplifier (such as the PGA280), a high-resolution, high-accuracy measurement system is formed that is capable of digitizing a wide range of signals.

The converter uses a fourth-order, inherently stable, delta-sigma (ΔΣ) modulator that provides outstanding noise and linearity performance. The data rates are programmable up to 14kSPS including 10SPS, 50SPS, and 60SPS that provide excellent normal mode line-cycle rejection. The digital filter can be programmed for a fast settling mode where the conversions settle in a single cycle, or programmed for a high line-cycle rejection mode. A fast responding input over-range detector flags the conversion data if an input over-range should occur.

The ADS1259 also provides an integrated low-noise, very low drift 2.5V reference. The on-chip oscillator, an external crystal, or an external clock can by used as the ADC clock source.

Data and control communication are handled over a 4MHz, SPI-compatible interface capable of operating with a minimum of three wires. Data integrity is augmented by data bytes checksum and redundant data read capability. Conversions are synchronized either by command or by pin.

Dissipating only 13mW in operation, the ADS1259 can be powered down, dissipating less than 25µW. The ADS1259 is offered in a TSSOP-20 package and is fully specified from –40°C to +105°C.

The ADS1259 is a high-linearity, low-drift, 24-bit, analog-to-digital converter (ADC) designed for the needs of industrial process control, precision instrumentation, and other exacting applications. Combined with a signal amplifier (such as the PGA280), a high-resolution, high-accuracy measurement system is formed that is capable of digitizing a wide range of signals.

The converter uses a fourth-order, inherently stable, delta-sigma (ΔΣ) modulator that provides outstanding noise and linearity performance. The data rates are programmable up to 14kSPS including 10SPS, 50SPS, and 60SPS that provide excellent normal mode line-cycle rejection. The digital filter can be programmed for a fast settling mode where the conversions settle in a single cycle, or programmed for a high line-cycle rejection mode. A fast responding input over-range detector flags the conversion data if an input over-range should occur.

The ADS1259 also provides an integrated low-noise, very low drift 2.5V reference. The on-chip oscillator, an external crystal, or an external clock can by used as the ADC clock source.

Data and control communication are handled over a 4MHz, SPI-compatible interface capable of operating with a minimum of three wires. Data integrity is augmented by data bytes checksum and redundant data read capability. Conversions are synchronized either by command or by pin.

Dissipating only 13mW in operation, the ADS1259 can be powered down, dissipating less than 25µW. The ADS1259 is offered in a TSSOP-20 package and is fully specified from –40°C to +105°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
12 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Industrial, 14kSPS, 24-Bit Analog-to-Digital Converter with Low-Drift Reference データシート (Rev. D) 2011年 8月 26日
アプリケーション・ノート Calculating Conversion Latency and System Cycle Time for Delta-Sigma ADCs (Rev. A) PDF | HTML 2024年 3月 18日
アプリケーション・ノート A Basic Guide to Bridge Measurements (Rev. A) PDF | HTML 2024年 3月 13日
アプリケーション・ノート Digital Filter Types in Delta-Sigma ADCs (Rev. A) PDF | HTML 2023年 3月 29日
アプリケーション・ノート Communication Methods for Data Integrity Using Delta-Sigma Data Converters (Rev. A) PDF | HTML 2021年 8月 23日
e-Book(PDF) Fundamentals of Precision ADC Noise Analysis (Rev. A) 2020年 6月 19日
Analog Design Journal Enabling precision delta‐sigma ADCs in functional safety applications 2020年 3月 19日
e-Book(PDF) Best of Baker's Best: Precision Data Converters -- Delta-Sigma ADCs 2015年 3月 19日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート データ収集と A/D 変換の原理 最新英語版 (Rev.A) PDF | HTML 2009年 8月 5日
アプリケーション・ノート データ・コンバータのドリフトに関する設計者の必須知識: 最悪劣化度の構成要素を理解して仕様の条件を減らす 2009年 4月 22日
アプリケーション・ノート アナログ・デジタルの仕様とパフォーマンス特性の用語集 (Rev. A 翻訳版) 最新英語版 (Rev.B) 2008年 1月 18日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ADS1259EVM-PDK — ADS1259 パフォーマンス デモ キット

ADS1259EVM-PDK は包括的な評価/デモ キットで、DSP ベースの MMB0 ボードをマザーボードとして使用し、ADS1259EVM と組み合わせています。このマザーボードと ADCPro™ 評価ソフトウェアは、利用可能な USB ポート経由でパーソナル コンピュータで使用できるように提供されています。このボードを組み合わせて使用すると、ADS1259 と PGA280 を評価できます。

 

ユーザー ガイド: PDF
シミュレーション・モデル

ADS1259 IBIS Model

SBAM018.ZIP (112 KB) - IBIS Model
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

設計ツール

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TSSOP (PW) 20 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ