ADS130E08

アクティブ

各種メーター アプリケーション向け、低コスト、8 チャネル、統合型アナログ フロント エンド

製品詳細

Resolution (Bits) 16 Sample rate (max) (ksps) 8 Number of input channels 8 Interface type SPI Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 4 Input voltage range (min) (V) 0 Features Daisy-Chainable, GPIO, Oscillator, PGA Operating temperature range (°C) -40 to 105 Power consumption (typ) (mW) 6 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 SNR (dB) 89 Digital supply (min) (V) 1.7 Digital supply (max) (V) 3.6
Resolution (Bits) 16 Sample rate (max) (ksps) 8 Number of input channels 8 Interface type SPI Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 4 Input voltage range (min) (V) 0 Features Daisy-Chainable, GPIO, Oscillator, PGA Operating temperature range (°C) -40 to 105 Power consumption (typ) (mW) 6 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 SNR (dB) 89 Digital supply (min) (V) 1.7 Digital supply (max) (V) 3.6
TQFP (PAG) 64 144 mm² 12 x 12
  • Eight Differential Current and Voltage Inputs
  • Eight Low-Noise PGAs and
    Eight High-Resolution ADCs
  • Exceeds Class 1.0 Performance
  • CMRR: –110 dB
  • Crosstalk: –105 dB
  • THD: –108 dB
  • Power: 750 µW/Channel
  • Data Rates: 8 kSPS
  • Programmable Gains (1, 2, and 8)
  • DC Coupling:
    • Dual Supplies: +3 V to +5 V or
      +1.8 V to +3.6 V
    • Bipolar Supply: ±2.5 V
  • Built-In Test Signals
  • Fault Detection Comparators
  • Four GPIO Pins
  • Internal and External Reference
  • Flexible Power-Down: STBY Mode
  • SPI™ Data Interface
  • Package: TQFP-64 (PAG)
  • Operating Temperature Range:
    –40°C to +105°C
  • Eight Differential Current and Voltage Inputs
  • Eight Low-Noise PGAs and
    Eight High-Resolution ADCs
  • Exceeds Class 1.0 Performance
  • CMRR: –110 dB
  • Crosstalk: –105 dB
  • THD: –108 dB
  • Power: 750 µW/Channel
  • Data Rates: 8 kSPS
  • Programmable Gains (1, 2, and 8)
  • DC Coupling:
    • Dual Supplies: +3 V to +5 V or
      +1.8 V to +3.6 V
    • Bipolar Supply: ±2.5 V
  • Built-In Test Signals
  • Fault Detection Comparators
  • Four GPIO Pins
  • Internal and External Reference
  • Flexible Power-Down: STBY Mode
  • SPI™ Data Interface
  • Package: TQFP-64 (PAG)
  • Operating Temperature Range:
    –40°C to +105°C

The ADS130E08 is a multi-channel, simultaneous sampling, 16-bit, delta-sigma (ΔΣ) analog-to-digital converter (ADC) with a built-in programmable gain amplifier (PGA), internal reference, and an external oscillator interface.

The device incorporates commonly-required features in industrial metering applications. With high levels of integration and exceptional performance, the ADS130E08 enables the creation of scalable industrial power systems at significantly reduced size, power, and low overall cost.

The ADS130E08 has a flexible input multiplexer per channel that can be independently connected to the internally-generated signals for test, temperature, and fault detection. The ADS130E08 operates at a data rate of 8 kSPS. Fault detection can be implemented internal to the device using the integrated comparators with digital-to-analog converter (DAC)-controlled trigger levels.

Multiple devices can be cascaded in high channel count systems in a daisy-chain configuration. These complete analog front-end (AFE) solutions are packaged in a TQFP-64 package and specified over the industrial temperature range of –40°C to +105°C.

The ADS130E08 is a multi-channel, simultaneous sampling, 16-bit, delta-sigma (ΔΣ) analog-to-digital converter (ADC) with a built-in programmable gain amplifier (PGA), internal reference, and an external oscillator interface.

The device incorporates commonly-required features in industrial metering applications. With high levels of integration and exceptional performance, the ADS130E08 enables the creation of scalable industrial power systems at significantly reduced size, power, and low overall cost.

The ADS130E08 has a flexible input multiplexer per channel that can be independently connected to the internally-generated signals for test, temperature, and fault detection. The ADS130E08 operates at a data rate of 8 kSPS. Fault detection can be implemented internal to the device using the integrated comparators with digital-to-analog converter (DAC)-controlled trigger levels.

Multiple devices can be cascaded in high channel count systems in a daisy-chain configuration. These complete analog front-end (AFE) solutions are packaged in a TQFP-64 package and specified over the industrial temperature range of –40°C to +105°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
10 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Low-Cost, 8-Channel, Integrated Analog Front-End for Metering Applications データシート (Rev. A) 2012年 9月 27日
アプリケーション・ノート A Basic Guide to Bridge Measurements (Rev. A) PDF | HTML 2024年 3月 13日
アプリケーション・ノート Digital Filter Types in Delta-Sigma ADCs (Rev. A) PDF | HTML 2023年 3月 29日
e-Book(PDF) Fundamentals of Precision ADC Noise Analysis (Rev. A) 2020年 6月 19日
ユーザー・ガイド ADS130E08 User's Guide (Rev. A) 2016年 2月 15日
e-Book(PDF) Best of Baker's Best: Precision Data Converters -- Delta-Sigma ADCs 2015年 3月 19日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート データ収集と A/D 変換の原理 最新英語版 (Rev.A) PDF | HTML 2009年 8月 5日
アプリケーション・ノート データ・コンバータのドリフトに関する設計者の必須知識: 最悪劣化度の構成要素を理解して仕様の条件を減らす 2009年 4月 22日
アプリケーション・ノート アナログ・デジタルの仕様とパフォーマンス特性の用語集 (Rev. A 翻訳版) 最新英語版 (Rev.B) 2008年 1月 18日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ADS130E08EVM-PDK — ADS130E08 パフォーマンス デモ キット

ADS130E08EVM-PDK は、内蔵プログラマブル ゲイン アンプ (PGA)、内部リファレンス、オンボード発振器を備えた同時サンプリング 16 ビット デルタ シグマ (Δ Σ) A/D コンバータ (ADC) である ADS130E08 のデモ キットです。ADS130E08 は、産業用電源の監視と制御に一般的に必要な機能を内蔵していますが、8 チャネル、16 ビット ADC を必要とする各種のアプリケーションに適合できる柔軟性を備えています。ADS130E08EVM-PDK デモキットは、評価とシステム開発を迅速化するための設計を採用しています。

 

ユーザー ガイド: PDF
シミュレーション・モデル

ADS130E08 IBIS Model

SBAM157.ZIP (141 KB) - IBIS Model
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

設計ツール

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TQFP (PAG) 64 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ