ADS8507

アクティブ

内部リファレンスとパラレル / シリアル インターフェイス搭載、16 ビット、40KSPS A/D コンバータ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
ADS8681W アクティブ 5V 電源電圧でプログラマブル入力範囲、16 ビット、1MSPS、1 チャネル、広帯域幅 SAR ADC Higher speed, increased bandwith

製品詳細

Resolution (Bits) 16 Sample rate (max) (ksps) 40 Number of input channels 1 Interface type Byte-Wide, Parallel Architecture SAR Input type Single-ended Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 10 Input voltage range (min) (V) -10 Features Daisy-Chainable, Oscillator Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 155 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 89.9 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
Resolution (Bits) 16 Sample rate (max) (ksps) 40 Number of input channels 1 Interface type Byte-Wide, Parallel Architecture SAR Input type Single-ended Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 10 Input voltage range (min) (V) -10 Features Daisy-Chainable, Oscillator Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 155 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 89.9 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
SOIC (DW) 28 184.37 mm² 17.9 x 10.3
  • 40-kHz Min Sampling Rate
  • 4-V, 5-V, and ±10-V Input Ranges
  • 89.9-dB SINAD with 10-kHz Input
  • ±1.5 LSB Max INL
  • +1.5/-1 LSB Max DNL, 16-Bit No Missing Codes
  • ±5-mV BPZ, ±0.4 PPM/°C BPZ Drift
  • SPI Compatible Serial Output With Daisy-Chain (TAG) Feature
  • Single 5-V Analog Supply
  • Pin-Compatible With ADS7807 and 12-Bit ADS7806/8506
  • Uses Internal or External 2.5-V Reference
  • Low Power Dissipation
    • 24 mW Typ, 30 mW Max at 40 KSPS
  • 50-µW Max Power Down Mode
  • 28-Pin SO Package
  • Full Parallel Interface
  • 2's Comp or BTC Output Code
  • APPLICATIONS
    • Industrial Process Control
    • Test Equipment
    • Medical Equipment
    • Data Acquisition Systems
    • Digital Signal Processing
    • Instrumentation

QSPI, SPI are trademarks of Motorola.

  • 40-kHz Min Sampling Rate
  • 4-V, 5-V, and ±10-V Input Ranges
  • 89.9-dB SINAD with 10-kHz Input
  • ±1.5 LSB Max INL
  • +1.5/-1 LSB Max DNL, 16-Bit No Missing Codes
  • ±5-mV BPZ, ±0.4 PPM/°C BPZ Drift
  • SPI Compatible Serial Output With Daisy-Chain (TAG) Feature
  • Single 5-V Analog Supply
  • Pin-Compatible With ADS7807 and 12-Bit ADS7806/8506
  • Uses Internal or External 2.5-V Reference
  • Low Power Dissipation
    • 24 mW Typ, 30 mW Max at 40 KSPS
  • 50-µW Max Power Down Mode
  • 28-Pin SO Package
  • Full Parallel Interface
  • 2's Comp or BTC Output Code
  • APPLICATIONS
    • Industrial Process Control
    • Test Equipment
    • Medical Equipment
    • Data Acquisition Systems
    • Digital Signal Processing
    • Instrumentation

QSPI, SPI are trademarks of Motorola.

The ADS8507 is a complete low power, single 5-V supply, 16-bit sampling analog-to-digital (A/D) converter. It contains a complete 16-bit capacitor-based, successive approximation register (SAR) A/D converter with sample and hold, clock, reference, and data interface. The converter can be configured for a variety of input ranges including ±10 V, 4 V, and 5 V. For most input ranges, the input voltage can swing to 25 V or -25 V without damage to the converter.

A SPI compatible serial interface allows data to be synchronized to an internal or external clock. A full parallel interface with BYTE select is also provided to allow the maximum system design flexibility. The ADS8507 is specified at 40 kHz sampling rate over the industrial -40°C to 85°C temperature range.

The ADS8507 is a complete low power, single 5-V supply, 16-bit sampling analog-to-digital (A/D) converter. It contains a complete 16-bit capacitor-based, successive approximation register (SAR) A/D converter with sample and hold, clock, reference, and data interface. The converter can be configured for a variety of input ranges including ±10 V, 4 V, and 5 V. For most input ranges, the input voltage can swing to 25 V or -25 V without damage to the converter.

A SPI compatible serial interface allows data to be synchronized to an internal or external clock. A full parallel interface with BYTE select is also provided to allow the maximum system design flexibility. The ADS8507 is specified at 40 kHz sampling rate over the industrial -40°C to 85°C temperature range.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
8 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート 16-Bit 40-KSPS Low Power Sampling Analog-to-Digital Converter データシート 2006年 12月 19日
ホワイト・ペーパー Voltage-reference impact on total harmonic distortion 2016年 8月 1日
e-Book(PDF) Best of Baker's Best: Precision Data Converters -- SAR ADCs 2015年 5月 21日
アプリケーション・ノート Determining Minimum Acquisition Times for SAR ADCs, part 2 2011年 3月 17日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート データ収集と A/D 変換の原理 最新英語版 (Rev.A) PDF | HTML 2009年 8月 5日
アプリケーション・ノート データ・コンバータのドリフトに関する設計者の必須知識: 最悪劣化度の構成要素を理解して仕様の条件を減らす 2009年 4月 22日
アプリケーション・ノート アナログ・デジタルの仕様とパフォーマンス特性の用語集 (Rev. A 翻訳版) 最新英語版 (Rev.B) 2008年 1月 18日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・モデル

ADS8507 IBIS Model

SLAM099.ZIP (44 KB) - IBIS Model
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

JITTER-SNR-CALC Jitter and SNR calculator

JITTER-SNR-CALC can be used for calculating theoretical Signal to Noise (SNR) performance of ADCs based on input frequency and clock jitter.

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

設計ツール

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (DW) 28 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ