DAC7678

アクティブ

2.5V 内部リファレンス付き、12 ビット、8 チャネル、超低グリッチ、電圧出力、2 ワイヤ インターフェイス DAC

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと類似の機能
DAC60508 アクティブ 超小型 WCSP パッケージ封止、高精度内部リファレンス搭載、真の 12 ビット、8 チャネル、SPI 対応、電圧出力 (Vout) DAC Smaller 3mm × 3mm package with integrated reference

製品詳細

Resolution (Bits) 12 Number of DAC channels 8 Interface type I2C Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 1 Settling time (µs) 7 Reference type Ext, Int Architecture String Rating Catalog Features Low glitch, Reset to Mid-Scale Sample/update rate (Msps) 0.083 Power consumption (typ) (mW) 3.4 Operating temperature range (°C) -40 to 125 Product type General-purpose DAC
Resolution (Bits) 12 Number of DAC channels 8 Interface type I2C Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 1 Settling time (µs) 7 Reference type Ext, Int Architecture String Rating Catalog Features Low glitch, Reset to Mid-Scale Sample/update rate (Msps) 0.083 Power consumption (typ) (mW) 3.4 Operating temperature range (°C) -40 to 125 Product type General-purpose DAC
TSSOP (PW) 16 32 mm² 5 x 6.4 VQFN (RGE) 24 16 mm² 4 x 4
  • Relative Accuracy:
    • 1 LSB INL
  • Glitch Energy: 0.15nV-s
  • Internal Reference:
    • 2.5V Reference Voltage (disabled by default)
    • ±5mV Initial Accuracy (max)
    • 5ppm/°C Temperature Drift (typ)
    • 25ppm/°C Temperature Drift (max)
    • 20mA Sink/Source Capability
  • Power-On Reset to Zero Scale or Midscale
    • Devices in the TSSOP Package Reset to
      Zero Scale
    • Devices in the QFN Package Reset to Zero Scale
      or Midscale
  • Ultra-Low Power Operation: 0.13mA/Channel at 5V
    (without internal reference current)
  • Wide Power-Supply Range: +2.7V to +5.5V
  • 2-Wire Serial Interface (I2C compatible)
  • On-Chip Output Buffer Amplifier with Rail-to-Rail
    Operation
  • Temperature Range: –40°C to +125°C
  • APPLICATIONS
    • Portable Instrumentation
    • Closed-Loop Servo-Control
    • Process Control
    • Data Acquisition Systems
    • Programmable Attenuation
    • PC Peripherals

All other trademarks are the property of their respective owners

  • Relative Accuracy:
    • 1 LSB INL
  • Glitch Energy: 0.15nV-s
  • Internal Reference:
    • 2.5V Reference Voltage (disabled by default)
    • ±5mV Initial Accuracy (max)
    • 5ppm/°C Temperature Drift (typ)
    • 25ppm/°C Temperature Drift (max)
    • 20mA Sink/Source Capability
  • Power-On Reset to Zero Scale or Midscale
    • Devices in the TSSOP Package Reset to
      Zero Scale
    • Devices in the QFN Package Reset to Zero Scale
      or Midscale
  • Ultra-Low Power Operation: 0.13mA/Channel at 5V
    (without internal reference current)
  • Wide Power-Supply Range: +2.7V to +5.5V
  • 2-Wire Serial Interface (I2C compatible)
  • On-Chip Output Buffer Amplifier with Rail-to-Rail
    Operation
  • Temperature Range: –40°C to +125°C
  • APPLICATIONS
    • Portable Instrumentation
    • Closed-Loop Servo-Control
    • Process Control
    • Data Acquisition Systems
    • Programmable Attenuation
    • PC Peripherals

All other trademarks are the property of their respective owners

The DAC7678 is a low-power, voltage-output, octal channel, 12-bit digital-to-analog converter (DAC). The DAC7678 includes a 2.5V internal reference (disabled by default), giving a full-scale output voltage range of 5V. The internal reference has an initial accuracy of ±5mV and can source up to 20mA at the VREFIN/VREFOUT pin. The device is monotonic, provides very good linearity, and minimizes undesired code-to-code transient voltages (glitch).

The DAC7678 uses a versatile, 2-wire serial interface that is I2C-compatible and operates at clock rates of up to 3.4MHz. Multiple devices can share the same bus.

The DAC7678 incorporates a power-on-reset circuit that ensures the DAC output powers up to either zero-scale or mid-scale until a valid code is written to the device. These devices contain a power-down feature, accessed over the serial interface that reduces the current consumption of the device to typically 0.42µA at 5V. Power consumption (including internal reference) is typically 3.56mW at 3V, reducing to 0.68µW in power-down mode. The low power consumption, internal reference, and small footprint make this device ideal for portable, battery-operated equipment. The DAC7678 is drop-in and functionally compatible with DAC5578, DAC6578, and DAC7578. All devices are available in a 4x4 QFN-24 package and a TSSOP-16 package.

The DAC7678 is a low-power, voltage-output, octal channel, 12-bit digital-to-analog converter (DAC). The DAC7678 includes a 2.5V internal reference (disabled by default), giving a full-scale output voltage range of 5V. The internal reference has an initial accuracy of ±5mV and can source up to 20mA at the VREFIN/VREFOUT pin. The device is monotonic, provides very good linearity, and minimizes undesired code-to-code transient voltages (glitch).

The DAC7678 uses a versatile, 2-wire serial interface that is I2C-compatible and operates at clock rates of up to 3.4MHz. Multiple devices can share the same bus.

The DAC7678 incorporates a power-on-reset circuit that ensures the DAC output powers up to either zero-scale or mid-scale until a valid code is written to the device. These devices contain a power-down feature, accessed over the serial interface that reduces the current consumption of the device to typically 0.42µA at 5V. Power consumption (including internal reference) is typically 3.56mW at 3V, reducing to 0.68µW in power-down mode. The low power consumption, internal reference, and small footprint make this device ideal for portable, battery-operated equipment. The DAC7678 is drop-in and functionally compatible with DAC5578, DAC6578, and DAC7578. All devices are available in a 4x4 QFN-24 package and a TSSOP-16 package.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート 12-Bit, Octal-Chan, Ultra-Low Glitch, Voltage Output, 2-Wire Int DAC w/2.5V Ref データシート (Rev. C) 2014年 1月 21日
アプリケーション・ノート A Basic Guide to I2C PDF | HTML 2022年 11月 8日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート データ・コンバータのドリフトに関する設計者の必須知識: 最悪劣化度の構成要素を理解して仕様の条件を減らす 2009年 4月 22日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DAC7678EVM — DAC7678 評価モジュール

The DAC7678EVM is designed to evaluate the DAC7678, DAC5578, DAC6578, or DAC7578 digital to analog converters. By default, the DAC7678EVM is available with the DAC7678 installed but can be replaced with any one of the other pin compatible devices. The EVM provides a quick and easy way to evaluate (...)

ユーザー ガイド: PDF
サポート・ソフトウェア

DXP DXP EVM GUI

DAC Exerciser Program (DXP)is a software tool from Texas Instruments for evaluating DACs without the requirements of expensive pattern generators or writing complex software. When used with a Texas Instruments DAC EVM and a modular motherboard, it allows for simple and easy digital signal (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

DAC7678 IBIS Model

SBAM031.ZIP (61 KB) - IBIS Model
計算ツール

ANALOG-ENGINEER-CALC — アナログ技術者向けカリキュレータ

アナログ エンジニア向けカリキュレータは、アナログ回路設計エンジニアが日常的に使用する反復的な計算の多くを迅速化します。この PC ベース ツールはグラフィカル インターフェイスにより、帰還抵抗を使用したオペアンプのゲイン設定から、A/D コンバータ (ADC) のドライブ バッファ回路の安定化に最適な部品の選択に至るまで、一般的に行われている各種計算のリストを表示します。

スタンドアロン ツールとして使用できるほか、『アナログ回路設計式一覧ポケット ガイド』で説明されているコンセプトと組み合わせることもできます。

設計ツール

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TSSOP (PW) 16 Ultra Librarian
VQFN (RGE) 24 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ