DAC8801

アクティブ

14 ビット、シングル チャネル、シリアル インターフェイース、乗算型 D/A コンバータ

製品詳細

Resolution (Bits) 14 Number of DAC channels 1 Interface type SPI Output type Unbuffered Current INL (max) (±LSB) 1 Settling time (µs) 0.5 Reference type Ext Architecture Multiplying DAC Rating Catalog Sample/update rate (Msps) 2 Power consumption (typ) (mW) 0.025 Operating temperature range (°C) -40 to 85
Resolution (Bits) 14 Number of DAC channels 1 Interface type SPI Output type Unbuffered Current INL (max) (±LSB) 1 Settling time (µs) 0.5 Reference type Ext Architecture Multiplying DAC Rating Catalog Sample/update rate (Msps) 2 Power consumption (typ) (mW) 0.025 Operating temperature range (°C) -40 to 85
VSON (DRB) 8 9 mm² 3 x 3 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • 14-Bit Monotonic
  • ±1 LSB INL
  • ±0.5 LSB DNL
  • Low Noise: 12 nV/Hz
  • Low Power: IDD = 2 µA
  • +2.7 V to +5.5 V Analog Power Supply
  • 2 mA Full-Scale Current ±20% with VREF = 10 V
  • 0.5 µs Settling Time
  • 4-Quadrant Multiplying Reference-Input
  • Reference Bandwidth: 10 MHz
  • ±10 V Reference Input
  • Reference Dynamics: -105 THD
  • 3-Wire 50-MHz Serial Interface
  • Tiny 8-Lead 3 x 3 mm SON and 3 x 5 mm MSOP Packages
  • Industry-Standard Pin Configuration
  • APPLICATIONS
    • Automatic Test Equipment
    • Instrumentation
    • Digitally Controlled Calibration
    • Industrial Control PLCs

  • 14-Bit Monotonic
  • ±1 LSB INL
  • ±0.5 LSB DNL
  • Low Noise: 12 nV/Hz
  • Low Power: IDD = 2 µA
  • +2.7 V to +5.5 V Analog Power Supply
  • 2 mA Full-Scale Current ±20% with VREF = 10 V
  • 0.5 µs Settling Time
  • 4-Quadrant Multiplying Reference-Input
  • Reference Bandwidth: 10 MHz
  • ±10 V Reference Input
  • Reference Dynamics: -105 THD
  • 3-Wire 50-MHz Serial Interface
  • Tiny 8-Lead 3 x 3 mm SON and 3 x 5 mm MSOP Packages
  • Industry-Standard Pin Configuration
  • APPLICATIONS
    • Automatic Test Equipment
    • Instrumentation
    • Digitally Controlled Calibration
    • Industrial Control PLCs

The DAC8801 multiplying digital-to-analog converter is designed to operate from a single 2.7-V to 5.5-V supply.

The applied external reference input voltage VREF determines the full-scale output current. An internal feedback resistor (RFB) provides temperature tracking for the full-scale output when combined with an external I-to-V precision amplifier.

A serial-data interface offers high-speed, three-wire microcontroller compatible inputs using data-in (SDI), clock (CLK), and chip select (CS).

On power-up, the DAC register is filled with zeroes, and the DAC output is at zero scale.

The DAC8801 is packaged in space-saving 8-lead SON and MSOP packages.

The DAC8801 multiplying digital-to-analog converter is designed to operate from a single 2.7-V to 5.5-V supply.

The applied external reference input voltage VREF determines the full-scale output current. An internal feedback resistor (RFB) provides temperature tracking for the full-scale output when combined with an external I-to-V precision amplifier.

A serial-data interface offers high-speed, three-wire microcontroller compatible inputs using data-in (SDI), clock (CLK), and chip select (CS).

On power-up, the DAC register is filled with zeroes, and the DAC output is at zero scale.

The DAC8801 is packaged in space-saving 8-lead SON and MSOP packages.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
DAC8811 アクティブ 0.5μs のセトリングタイム、16 ビット、シングルチャネル、シリアル入力、乗算型 DAC 16-bit device
比較対象デバイスと同等の機能で、ピン配置が異なる製品
DAC7811 アクティブ 0.2μs のセトリングタイム、12 ビット、シングルチャネル、シリアル入力、乗算型 DAC 12-bit device
DAC8802 アクティブ 14 ビット、デュアルチャネル、シリアル インターフェイス、乗算型 D/A コンバータ 2-channel device
DAC8806 アクティブ 14 ビット、シングルチャネル、パラレル インターフェイース、乗算型 D/A コンバータ Parallel interface device

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
5 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート DAC8801: 14-Bit, Serial Input Multiplying Digital-to-Analog Converter データシート (Rev. B) 2007年 2月 6日
アプリケーション・ノート Analog Time Gain Control (ATGC) Solutions for TI’s Ultrasound AFE PDF | HTML 2023年 5月 18日
Analog Design Journal Design and analysis of a TGC circuit to drive the control voltage 2017年 4月 26日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート データ・コンバータのドリフトに関する設計者の必須知識: 最悪劣化度の構成要素を理解して仕様の条件を減らす 2009年 4月 22日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DAC8811EVM — DAC8811 の評価基板

DAC8811EVM 評価基板 (EVM) は、DAC8811 製品を評価するためのプラットフォームです。この製品は、電流出力を採用した、使いやすく、高精度、低消費電力の 16 ビット乗算型 D/A コンバータ (DAC) です。このデバイスは、高速 3 線式 SPI インターフェイスをサポートしています。

ユーザー ガイド: PDF | HTML
サポート・ソフトウェア

DXP DXP EVM GUI

DAC Exerciser Program (DXP)is a software tool from Texas Instruments for evaluating DACs without the requirements of expensive pattern generators or writing complex software. When used with a Texas Instruments DAC EVM and a modular motherboard, it allows for simple and easy digital signal (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

サポート・ソフトウェア

SLOC057 ItoVPro Application Software for High Speed Amplifiers Voltage Feedback Devices

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

DAC8801 IBIS Model (Rev. B)

SBAC059B.ZIP (14 KB) - IBIS Model
シミュレーション・モデル

Ultra-Low-Noise Time Gain Control (TGC) Circuit Using Different DAC Devices (Rev. A)

SBAM480A.ZIP (274 KB) - PSpice Model
計算ツール

ANALOG-ENGINEER-CALC — アナログ技術者向けカリキュレータ

アナログ エンジニア向けカリキュレータは、アナログ回路設計エンジニアが日常的に使用する反復的な計算の多くを迅速化します。この PC ベース ツールはグラフィカル インターフェイスにより、帰還抵抗を使用したオペアンプのゲイン設定から、A/D コンバータ (ADC) のドライブ バッファ回路の安定化に最適な部品の選択に至るまで、一般的に行われている各種計算のリストを表示します。

スタンドアロン ツールとして使用できるほか、『アナログ回路設計式一覧ポケット ガイド』で説明されているコンセプトと組み合わせることもできます。

設計ツール

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VSON (DRB) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ