ADS1278

アクティブ

広帯域アプリケーション向け、24 ビット、144kSPS、8 チャネル同時サンプリング デルタ シグマ ADC

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと類似の機能
ADS127L18 アクティブ 8 チャネル、同時サンプリング、512kSPS、広帯域 24 ビット デルタ シグマ ADC Higher sampling rate (512 kSPS)

製品詳細

Resolution (Bits) 24 Sample rate (max) (ksps) 144 Number of input channels 8 Interface type SPI Architecture Delta-Sigma Input type Differential Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Features Daisy-Chainable, Wideband Operating temperature range (°C) -40 to 105 Power consumption (typ) (mW) 530 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 111 Digital supply (min) (V) 1.65 Digital supply (max) (V) 2.2
Resolution (Bits) 24 Sample rate (max) (ksps) 144 Number of input channels 8 Interface type SPI Architecture Delta-Sigma Input type Differential Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Features Daisy-Chainable, Wideband Operating temperature range (°C) -40 to 105 Power consumption (typ) (mW) 530 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 111 Digital supply (min) (V) 1.65 Digital supply (max) (V) 2.2
HTQFP (PAP) 64 144 mm² 12 x 12
  • Simultaneously Measure Four/Eight Channels
  • Up to 144kSPS Data Rate
  • AC Performance:
    70kHz Bandwidth
    111dB SNR (High-Resolution Mode)
    –108dB THD
  • DC Accuracy:
    0.8µV/°C Offset Drift
    1.3ppm/°C Gain Drift
  • Selectable Operating Modes:
    High-Speed: 144kSPS, 106dB SNR
    High-Resolution: 52kSPS, 111dB SNR
    Low-Power: 52kSPS, 31mW/ch
    Low-Speed: 10kSPS, 7mW/ch
  • Linear Phase Digital Filter
  • SPI™ or Frame-Sync Serial Interface
  • Low Sampling Aperture Error
  • Modulator Output Option (digital filter bypass)
  • Analog Supply: 5V
  • Digital Core: 1.8V
  • I/O Supply: 1.8V to 3.3V
  • APPLICATIONS
    • Vibration/Modal Analysis
    • Multi-Channel Data Acquisition
    • Acoustics/Dynamic Strain Gauges
    • Pressure Sensors

    PowerPAD is a trademark of Texas Instruments, Inc.
    SPI is a trademark of Motorola, Inc.
    All other trademarks are the property of their respective owners.

    • Simultaneously Measure Four/Eight Channels
    • Up to 144kSPS Data Rate
    • AC Performance:
      70kHz Bandwidth
      111dB SNR (High-Resolution Mode)
      –108dB THD
    • DC Accuracy:
      0.8µV/°C Offset Drift
      1.3ppm/°C Gain Drift
    • Selectable Operating Modes:
      High-Speed: 144kSPS, 106dB SNR
      High-Resolution: 52kSPS, 111dB SNR
      Low-Power: 52kSPS, 31mW/ch
      Low-Speed: 10kSPS, 7mW/ch
    • Linear Phase Digital Filter
    • SPI™ or Frame-Sync Serial Interface
    • Low Sampling Aperture Error
    • Modulator Output Option (digital filter bypass)
    • Analog Supply: 5V
    • Digital Core: 1.8V
    • I/O Supply: 1.8V to 3.3V
  • APPLICATIONS
    • Vibration/Modal Analysis
    • Multi-Channel Data Acquisition
    • Acoustics/Dynamic Strain Gauges
    • Pressure Sensors

    PowerPAD is a trademark of Texas Instruments, Inc.
    SPI is a trademark of Motorola, Inc.
    All other trademarks are the property of their respective owners.

    Based on the single-channel ADS1271, the ADS1274 (quad) and ADS1278 (octal) are 24-bit, delta-sigma (ΔΣ) analog-to-digital converters (ADCs) with data rates up to 144k samples per second (SPS), allowing simultaneous sampling of four or eight channels. The devices are offered in identical packages, permitting drop-in expandability.

    Traditionally, industrial delta-sigma ADCs offering good drift performance use digital filters with large passband droop. As a result, they have limited signal bandwidth and are mostly suited for dc measurements. High-resolution ADCs in audio applications offer larger usable bandwidths, but the offset and drift specifications are significantly weaker than respective industrial counterparts. The ADS1274 and ADS1278 combine these types of converters, allowing high-precision industrial measurement with excellent dc and ac specifications.

    The high-order, chopper-stabilized modulator achieves very low drift with low in-band noise. The onboard decimation filter suppresses modulator and signal out-of-band noise. These ADCs provide a usable signal bandwidth up to 90% of the Nyquist rate with less than 0.005dB of ripple.

    Four operating modes allow for optimization of speed, resolution, and power. All operations are controlled directly by pins; there are no registers to program. The devices are fully specified over the extended industrial range (–40°C to +105°C) and are available in an HTQFP-64 PowerPAD™ package.

    Based on the single-channel ADS1271, the ADS1274 (quad) and ADS1278 (octal) are 24-bit, delta-sigma (ΔΣ) analog-to-digital converters (ADCs) with data rates up to 144k samples per second (SPS), allowing simultaneous sampling of four or eight channels. The devices are offered in identical packages, permitting drop-in expandability.

    Traditionally, industrial delta-sigma ADCs offering good drift performance use digital filters with large passband droop. As a result, they have limited signal bandwidth and are mostly suited for dc measurements. High-resolution ADCs in audio applications offer larger usable bandwidths, but the offset and drift specifications are significantly weaker than respective industrial counterparts. The ADS1274 and ADS1278 combine these types of converters, allowing high-precision industrial measurement with excellent dc and ac specifications.

    The high-order, chopper-stabilized modulator achieves very low drift with low in-band noise. The onboard decimation filter suppresses modulator and signal out-of-band noise. These ADCs provide a usable signal bandwidth up to 90% of the Nyquist rate with less than 0.005dB of ripple.

    Four operating modes allow for optimization of speed, resolution, and power. All operations are controlled directly by pins; there are no registers to program. The devices are fully specified over the extended industrial range (–40°C to +105°C) and are available in an HTQFP-64 PowerPAD™ package.

    ダウンロード 字幕付きのビデオを表示 ビデオ

    お客様が関心を持ちそうな類似品

    open-in-new 代替品と比較
    比較対象デバイスと同等の機能で、ピン互換製品
    ADS1274 アクティブ 広帯域アプリケーション向け、24 ビット、144kSPS、4 チャネル同時サンプリング デルタ シグマ ADC Lower channel count (4)
    比較対象デバイスと同等の機能で、ピン配置が異なる製品
    ADS127L11 アクティブ 駆動しやすい複数の入力採用、広帯域または低レイテンシのフィルタ搭載、24 ビット、400kSPS、デルタ シグマ ADC Higher sampling rate (400 kSPS), lower channel count (1)

    技術資料

    star =TI が選定したこの製品の主要ドキュメント
    結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
    13 をすべて表示
    上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
    * データシート 4/8 チャネル、同時サンプリング、24 ビット AD コンバータ データシート (Rev. F) 2011年 2月 17日
    アプリケーション概要 ADS1278-SP Power-On Reset Procedure PDF | HTML 2025年 3月 25日
    アプリケーション・ノート Digital Filter Types in Delta-Sigma ADCs (Rev. A) PDF | HTML 2023年 3月 29日
    e-Book(PDF) Fundamentals of Precision ADC Noise Analysis (Rev. A) 2020年 6月 19日
    ホワイト・ペーパー Voltage-reference impact on total harmonic distortion 2016年 8月 1日
    e-Book(PDF) Best of Baker's Best: Precision Data Converters -- Delta-Sigma ADCs 2015年 3月 19日
    Analog Design Journal Using single-supply fully diff. amps with neg. input voltages to drive ADCs 2010年 11月 15日
    アプリケーション・ノート Analog Front-End Design for ECG Systems Using Delta-Sigma ADCs (Rev. A) 2010年 4月 13日
    アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
    アプリケーション・ノート データ収集と A/D 変換の原理 最新英語版 (Rev.A) PDF | HTML 2009年 8月 5日
    アプリケーション・ノート データ・コンバータのドリフトに関する設計者の必須知識: 最悪劣化度の構成要素を理解して仕様の条件を減らす 2009年 4月 22日
    ユーザー・ガイド ADS1178EVM, ADS1278EVM, ADS1178EVM-PDK, および ADS1278EVM-PDK (Rev. C 翻訳版) 2009年 1月 20日
    アプリケーション・ノート アナログ・デジタルの仕様とパフォーマンス特性の用語集 (Rev. A 翻訳版) 最新英語版 (Rev.B) 2008年 1月 18日

    設計と開発

    その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

    評価ボード

    ADS1278EVM-PDK — ADS1278 評価基板

    ADS1278EVM-PDK は、24 ビット、8 チャネル同時サンプリング デルタ シグマ A/D コンバータ (ADC) である ADS1278 の性能を評価するためのプラットフォームです。この評価キットは、ADS1278EVM ボードと PHI (precision host interface:高精度ホスト インターフェイス) コントローラ ボードを採用しており、後者のボードと付属のコンピュータ ソフトウェアを組み合わせると、USB 経由で ADC との通信を実施し、データのキャプチャや分析を進めることができます。
    ユーザー ガイド: PDF | HTML
    シミュレーション・モデル

    ADS1278 IBIS Model (Rev. A)

    SCAC098A.ZIP (45 KB) - IBIS Model
    計算ツール

    ADS1X7X-EXCEL-CALC-TOOL ADS1x7x Design Calculator

      The ADS1x7x Excel calculator tool provides the user with several easy-to-use tools to simplify the configuration of ADS1x7x devices. The tool helps the user understand different settings and operating modes that aid in optimizing a design with ADS1x7x wide-bandwidth analog-to-digital converters (...)
    サポート対象の製品とハードウェア

    サポート対象の製品とハードウェア

    計算ツール

    ANALOG-ENGINEER-CALC PC software analog engineer's calculator

    The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

    サポート対象の製品とハードウェア

    サポート対象の製品とハードウェア

    設計ツール

    ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

    The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
    サポート対象の製品とハードウェア

    サポート対象の製品とハードウェア

    シミュレーション・ツール

    PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

    PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

    設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
    シミュレーション・ツール

    TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

    TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

    TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

    TINA は DesignSoft (...)

    ユーザー ガイド: PDF
    英語版 (Rev.A): PDF
    リファレンス・デザイン

    TIDA-00002 — 高温アプリケーション用の HEAT(Harsh Environment Acquisition Terminal、過酷な環境での収集端末)評価基板(EVM)プラットフォーム

    HEATEVM は、シグナル コンディショニングおよびプロセッサ評価用の高温プラットフォームを提供することを目的とした MCM です。このモジュールは、200 °Cまでの過酷な動作温度に耐えるように設計されたコンポーネントの完全なチェーンで構成されています。PCBには、これらの極端な温度にも適したポリイミド材が使用されています。
    試験報告書: PDF
    回路図: PDF
    パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
    HTQFP (PAP) 64 Ultra Librarian

    購入と品質

    記載されている情報:
    • RoHS
    • REACH
    • デバイスのマーキング
    • リード端子の仕上げ / ボールの原材料
    • MSL 定格 / ピーク リフロー
    • MTBF/FIT 推定値
    • 使用材料
    • 認定試験結果
    • 継続的な信頼性モニタ試験結果
    記載されている情報:
    • ファブ拠点
    • アセンブリ拠点

    推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

    サポートとトレーニング

    TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

    コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

    TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

    ビデオ