DAC081S101
- Guaranteed Monotonicity
- Low Power Operation
- Rail-to-Rail Voltage Output
- Power-on Reset to Zero Volts Output
- SYNC Interrupt Facility
- Wide Power Supply Range (+2.7V to +5.5V)
- Small Packages
- Power Down Feature
The DAC081S101 is a full-featured, general purpose 8-bit voltage-output digital-to-analog converter (DAC) that can operate from a single +2.7V to 5.5V supply and consumes just 175 µA of current at 3.6 Volts. The on-chip output amplifier allows rail-to-rail output swing and the three wire serial interface operates at clock rates up to 30 MHz over the specified supply voltage range and is compatible with standard SPI, QSPI, MICROWIRE and DSP interfaces. Competitive devices are limited to 20 MHz clock rates at supply voltages in the 2.7V to 3.6V range.
The supply voltage for the DAC081S101 serves as its voltage reference, providing the widest possible output dynamic range. A power-on reset circuit ensures that the DAC output powers up to zero volts and remains there until there is a valid write to the device. A power-down feature reduces power consumption to less than a microWatt.
The low power consumption and small packages of the DAC081S101 make it an excellent choice for use in battery operated equipment.
The DAC081S101 is a direct replacement for the AD5300 and is one of a family of pin compatible DACs, including the 10-bit DAC101S101 and the 12-bit DAC121S101. The DAC081S101 operates over the extended industrial temperature range of −40°C to +105°C.
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | 数据表 | DAC081S101 8-Bit Micro Power DAC w/ Rail-to-Rail Output 数据表 (Rev. C) | 2013年 2月 18日 | |||
| 应用手册 | AN-2001 Daisy Chaining Precision DACs (Rev. A) | 2013年 5月 1日 | ||||
| 白皮书 | Optimizing Portable Applications with D/A Converters | 2006年 9月 1日 | ||||
| 应用手册 | Improving Machinery Vibration Analysis | 2006年 7月 7日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
ANALOG-ENGINEER-CALC — 模拟工程师计算器
除了可用作独立工具之外,该计算器还能很好地与模拟工程师口袋参考中所述的概念配合使用。
PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| SOT-23-THN (DDC) | 6 | Ultra Librarian |
| VSSOP (DGK) | 8 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。