产品详情

Resolution (Bits) 10 Sample rate (max) (ksps) 1000 Number of input channels 1 Interface type Microwire (Serial I/O), SPI Architecture SAR Input type Single-ended Rating Catalog Reference mode Supply Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Features Small Size Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 2 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 SNR (dB) 72.5 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
Resolution (Bits) 10 Sample rate (max) (ksps) 1000 Number of input channels 1 Interface type Microwire (Serial I/O), SPI Architecture SAR Input type Single-ended Rating Catalog Reference mode Supply Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Features Small Size Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 2 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 SNR (dB) 72.5 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Variable Power Management
  • Packaged in 6-Pin SOT-23
  • Power Supply Used as Reference
  • Single 2.7-V to 5.25-V Supply Operation
  • Compatible With SPI™, QSPI™, MICROWIRE™,
    and DSP
  • Key Specifications
    • Resolution With No Missing Codes (12-Bit, 10-
      Bit, and 8-Bit)
    • Conversion Rate: 1 MSPS
    • DNL: 0.5, –0.3 LSB (Typical)
    • INL: ±0.4 LSB (Typical)
    • Power Consumption:
      • 3-V Supply: 2 mW (Typical)
      • 5-V Supply: 10 mW (Typical)
  • Variable Power Management
  • Packaged in 6-Pin SOT-23
  • Power Supply Used as Reference
  • Single 2.7-V to 5.25-V Supply Operation
  • Compatible With SPI™, QSPI™, MICROWIRE™,
    and DSP
  • Key Specifications
    • Resolution With No Missing Codes (12-Bit, 10-
      Bit, and 8-Bit)
    • Conversion Rate: 1 MSPS
    • DNL: 0.5, –0.3 LSB (Typical)
    • INL: ±0.4 LSB (Typical)
    • Power Consumption:
      • 3-V Supply: 2 mW (Typical)
      • 5-V Supply: 10 mW (Typical)

The ADCS7476, ADCS7477, and ADCS7478 devices are low power, monolithic CMOS 12-, 10-, and 8-bit analog-to-digital converters that operate at 1 MSPS. The ADCS747x devices are a drop-in replacement for Analog Device’s AD747x. Each device is based on a successive approximation register architecture with internal track-and-hold. The serial interface is compatible with several standards, such as SPI, QSPI, MICROWIRE, and many common DSP serial interfaces.

The ADCS747x uses the supply voltage as a reference, enabling the device to operate with a full-scale input range of 0 to VDD. The conversion rate is determined from the serial clock (SCLK) speed. These converters offer a shutdown mode, which can be used to trade throughput for power consumption. The ADCS747x is operated with a single supply that can range from 2.7 V to 5.25 V. Normal power consumption during continuous conversion, using a 3-V or 5-V supply, is 2 mW or 10 mW respectively. The power-down feature, which is enabled by a chip select (CS) pin, reduces the power consumption to under 5 µW using a 5-V supply. All three converters are available in a 6-pin SOT-23 package, which provides an extremely small footprint for applications where space is a critical consideration. These products are designed for operation over the automotive and extended industrial temperature range of –40°C to 125°C.

The ADCS7476, ADCS7477, and ADCS7478 devices are low power, monolithic CMOS 12-, 10-, and 8-bit analog-to-digital converters that operate at 1 MSPS. The ADCS747x devices are a drop-in replacement for Analog Device’s AD747x. Each device is based on a successive approximation register architecture with internal track-and-hold. The serial interface is compatible with several standards, such as SPI, QSPI, MICROWIRE, and many common DSP serial interfaces.

The ADCS747x uses the supply voltage as a reference, enabling the device to operate with a full-scale input range of 0 to VDD. The conversion rate is determined from the serial clock (SCLK) speed. These converters offer a shutdown mode, which can be used to trade throughput for power consumption. The ADCS747x is operated with a single supply that can range from 2.7 V to 5.25 V. Normal power consumption during continuous conversion, using a 3-V or 5-V supply, is 2 mW or 10 mW respectively. The power-down feature, which is enabled by a chip select (CS) pin, reduces the power consumption to under 5 µW using a 5-V supply. All three converters are available in a 6-pin SOT-23 package, which provides an extremely small footprint for applications where space is a critical consideration. These products are designed for operation over the automotive and extended industrial temperature range of –40°C to 125°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
ADCS7476 正在供货 采用 SOT-23 和 LLP 封装的 1MSPS、12/10/8 位模数转换器 High resolution (12-bit)
ADCS7478 正在供货 采用 SOT-23 和 LLP 封装的 1MSPS、8 位模数转换器 Lower resolution (10-bit)

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 ADCS747x 1-MSPS, 12-Bit, 10-Bit, and 8-Bit A/D Converters 数据表 (Rev. G) PDF | HTML 2016年 5月 25日
电子书 Best of Baker's Best: Precision Data Converters -- SAR ADCs 2015年 5月 21日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

应用软件和框架

WAVEVISION4 — Data Acquisition and Analysis Software

WaveVision 4 software is part of the WaveVision system that includes the WaveVision Data Capture Board. The WaveVision system an easy-to-use data acquisition and analysis tool, designed to help you evaluate TI's analog-to-digital and digital-to-analog converter products. Used in conjunction with (...)
用户指南: PDF
计算工具

ANALOG-ENGINEER-CALC — 模拟工程师计算器

模拟工程师计算器旨在加快模拟电路设计工程师经常运用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算列表,从使用反馈电阻器设置运算放大器增益到选择合适的电路设计元件,以稳定模数转换器 (ADC) 驱动器缓冲器电路。

除了可用作独立工具之外,该计算器还能很好地与模拟工程师口袋参考中所述的概念配合使用。

设计工具

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
支持的产品和硬件

支持的产品和硬件

产品
串联电压基准
REF2025 8ppm/°C 温漂、低功耗、双输出 Vref 和 Vref/2 电压基准 REF2030 3V Vref、低温漂、低功耗、双输出 Vref 和 Vref/2 电压基准 REF2033 3.3V Vref、低温漂、低功耗、双输出 Vref 和 Vref/2 电压基准 REF2041 4.1V Vref、低温漂、低功耗、双输出 Vref 和 Vref/2 电压基准 REF34-Q1 汽车类低温漂、低功耗、小型串联电压基准 REF3425 2.5V 低漂移、低功耗、小型串联电压基准 REF3430 3V 低温漂、低功耗小型串联电压基准 REF3433 3.3V 低温漂、低功耗、小型串联电压基准 REF3440 4.1V 低温漂、低功耗、小型串联电压基准 REF3450 5V 低温漂、低功耗、小型串联电压基准 REF35 650nA 静态电流、12ppm/°C 温漂、超低功耗精密电压基准 REF35-Q1 汽车类 650nA 静态电流、15ppm/°C 温漂、超低功耗精密电压基准 REF4132 12ppm/°C 低噪声低功耗精密电压基准 REF5020A-Q1 汽车级低噪声、极低温漂、精密 2.048V 串联电压基准 REF5025A-Q1 汽车类低噪声、极低温漂、精密 2.5V 串联电压基准 REF5030A-Q1 汽车类低噪声、极低温漂、精密 3V 串联电压基准 REF5045A-Q1 汽车类低噪声、极低温漂、精密 4.5V 串联电压基准 REF5050A-Q1 汽车类低噪声、极低温漂、精密 5V 串联电压基准 REF50E 增强型低噪声 (0.5µVpp/V)、低漂移 (2.5ppm°/C)、宽输入电压 (42V) 精密电压基准 REF54 0.8ppm/°C 温漂(最大值)、0.11ppmp-p 1/f 噪声、380μA 电流精密电压基准 REF70 具有低噪声和低温漂的超高精度电压基准 REF80 具有 0.05ppm/°C 漂移和 < 1ppm 稳定性的温控埋入式齐纳基准电压
精密 ADC
ADC0802-N 具有 0.5 LSB INL 的 8 位单通道 µP 兼容型模数转换器 ADC0804-N 具有 1 LSB INL 的 8 位单通道 µP 兼容型模数转换器 ADC0808-N 具有 0.75 LSB INL 的 8 位单通道 µP 兼容型模数转换器 ADC081C021 配备 I2C 和警报引脚的 8 位、189kSPS、1 通道 SAR ADC ADC081C027 具有 I2C 的 8 位、189kSPS、单通道 SAR ADC ADC081S021 配备 SPI 的 8 位、200kSPS、1 通道 SAR ADC ADC081S051 配备 SPI 的 8 位、500kSPS、单通道 SAR ADC ADC081S101 8 位、1MSPS、单通道 SAR ADC ADC0820-N 具有跟踪/保持功能的 8 位高速 µP 兼容型模数转换器 ADC082S021 双通道、50ksps 至 200ksps、8 位模数转换器 ADC082S051 2 通道、200ksps 至 500ksps、8 位模数转换器 ADC082S101 双通道、500ksps 至 1ksps、8 位模数转换器 ADC0831-N 8 位、1 通道串行 I/O 模数转换器 ADC0832-N 8 位、2 通道串行 I/O 模数转换器 ADC0834-N 8 位、4 通道 I/O 模数转换器 ADC0838-N 8 位、8 通道 I/O 模数转换器 ADC0848 具有多路复用器选项的 8 位、8 通道、微处理器兼容模数转换器 ADC084S021 4 通道、50ksps 至 200ksps、8 位模数转换器 ADC084S051 4 通道、200ksps 至 500ksps、8 位模数转换器 ADC084S101 4 通道、500ksps 至 1Msps、8 位模数转换器 ADC08831 具有多路复用器和采样/保持功能的 8 位、1 通道、串行 I/O CMOS 模数转换器 ADC08832 具有多路复用器和采样/保持功能的 8 位、2 通道、串行 I/O CMOS 模数转换器 ADC088S022 8 通道、50ksps 至 200ksps、8 位模数转换器 ADC088S052 8 通道、200ksps 至 500ksps、8 位模数转换器 ADC088S102 8 通道、500 kSPS 至 1MSPS、8 位模数转换器 ADC101C021 配备 I2C 和警报引脚的 10 位、189kSPS、1 通道 SAR ADC ADC101C027 具有 I2C 的 10 位、189kSPS、单通道 SAR ADC ADC101S021 配备 SPI 的 10 位、200kSPS、1 通道 SAR ADC ADC101S051 配备 SPI 的 10 位、500kSPS、1 通道 SAR ADC ADC101S051-Q1 具有 SPI 的汽车类 10 位、500kSPS、单通道 SAR ADC ADC101S101 配备 SPI 的 10 位、1MSPS、1 通道 SAR ADC ADC102S021 双通道、50ksps 至 200ksps、10 位模数转换器 ADC102S051 2 通道、200ksps 至 500ksps、10 位模数转换器 ADC102S101 双通道、500ksps 至 1ksps、10 位模数转换器 ADC104S021 具有单端输入和串行接口的 10 位、200kSPS、4 通道 SAR ADC ADC104S021Q-Q1 汽车类、4 通道、50ksps 至 200ksps、10 位模数转换器 ADC104S051 4 通道 200ksps 至 500ksps、10 位模数转换器 ADC104S101 4 通道 500ksps 至 1Msps、10 位模数转换器 ADC10738 具有多路复用器、采样/保持和参考功能的 10 位 + 串行 I/O 模数转换器 ADC108S022 8 通道、50ksps 至 200ksps、10 位模数转换器 ADC108S052 8 通道、200ksps 至 500ksps、10 位模数转换器 ADC108S102 10 通道、500 kSPS 至 1MSPS、8 位模数转换器 ADC12130 具有 2 通道多路复用器和采样/保持功能的自校准 12 位 + 串行 I/O 模数转换器 ADC121C021 具有警报引脚的 I2C 兼容、12 位模数转换器 ADC121C021-Q1 具有报警引脚的汽车类 I2C 兼容、12 位模数转换器 ADC121C027 具有警报功能的 I2C 兼容、12 位模数转换器 ADC121S021 单通道、50ksps 至 200ksps、12 位模数转换器 ADC121S101 单通道、0.5Msps 至 1Msps、12 位模数转换器 ADC121S101-Q1 汽车类、单通道、0.5Msps 至 1Msps、12 位模数转换器 ADC122S021 双通道、50ksps 至 200ksps 12 位 A/D 转换器 ADC122S051 2 通道、200ksps 至 500ksps 12 位模数转换器 ADC122S051Q-Q1 2 通道、200 ksps 至 500 ksps 12 位模数转换器 ADC122S101 2 通道、500ksps 至 1Msps 12 位模数转换器 ADC122S625 双通道 12 位、50kSPS 至 200kSPS、同步采样模数转换器 ADC122S655 双通道 12 位、200kSPS 至 500kSPS、同步采样模数转换器 ADC122S706 双路 12 位、500kSPS 至 1MSPS、同步采样模数转换器 ADC124S021 4 通道、50ksps 至 200Ksps、12 位模数转换器 ADC124S051 4 通道、200ksps 至 500ksps、12 位模数转换器 ADC124S101 4 通道、500 ksps 至 1 Msps、12 位 A/D 转换器 ADC128D818 具有温度传感器、内部/外部电压基准和 I2C 接口的 12 位、82SPS、8 通道 Δ-Σ ADC ADC128S022 8 通道、50ksps 至 200ksps、12 位模数转换器 ADC128S052 具有单端输入和串行接口的 12 位、500kSPS、8 通道 SAR ADC ADC128S052-Q1 汽车类、8 通道、200kSPS 至 500kSPS、12 位模数转换器 ADC128S102 八通道、50kSPS 至 1MSPS、12 位模数转换器 (ADC) ADC128S102QML-SP 耐辐射、八通道、50kSPS 至 1MSPS、12 位模数转换器 (ADC) ADC141S626 14 位、50kSPS 至 250kSPS、差分输入、微功耗 ADC ADC141S628-Q1 汽车类 14 位 200kSPS 伪差分微功耗模数转换器 (ADC) ADC161S626 具有全差分输入的 16 位、250kSPS、单通道 SAR ADC ADC78H89 7 通道、500 KSPS、12 位模数转换器 ADC78H90 8 通道、500 KSPS、12 位模数转换器 ADCS7476 采用 SOT-23 和 LLP 封装的 1MSPS、12/10/8 位模数转换器 ADCS7477 采用 SOT-23 和 LLP 封装的 1MSPS、10 位模数转换器 ADCS7478 采用 SOT-23 和 LLP 封装的 1MSPS、8 位模数转换器 ADCV08832 具有采样/保持功能的低电压、8 位串行 I/O CMOS 模数转换器 ADS1000 具有 PGA、振荡器和 I2C 的 12 位、128SPS、单通道 Δ-Σ ADC ADS1000-Q1 具有 PGA、振荡器和 I2C 的汽车类、12 位、128SPS、单通道 Δ-Σ ADC ADS1119 具有 I2C 接口和外部基准输入电压的 16 位 1kSPS 4 通道通用 Δ-Σ ADC ADS1120 具有 PGA、VREF、2 个 IDAC 和 SPI 接口的 16 位、2kSPS、4 通道、低功耗、小型 Δ-Σ ADC ADS1120-Q1 适用于小信号传感器且具有 PGA 和基准电压的汽车类、16 位、2kSPS、4 通道、低功耗 Δ-Σ ADC ADS112C04 具有 PGA、VREF、2 个 IDAC 和 I2C 接口的 16 位 2kSPS 4 通道低功耗小型 Δ-Σ ADC ADS112U04 具有 PGA、VREF、2 个 IDAC 和 UART 接口的 16 位、2kSPS、4 通道、低功耗小型 Δ-Σ ADC ADS1130 适用于阻性桥式传感器和称重称的 18 位 80SPS 1 通道 Δ-Σ ADC ADS1131 适用于阻性桥式传感器和称重称且具有断电开关的 18 位 80SPS 1 通道 Δ-Σ ADC ADS1146 适用于精密传感器测量且具有 PGA 的 16 位 2kSPS 单通道 ADC ADS1147 适用于精密传感器测量且具有 PGA、基准电压和 ADC 的 16 位 2kSPS 4 通道 ADC ADS1148 适用于精密传感器测量且具有 PGA、基准电压和 IDAC 的 16 位 2kSPS ADC ADS1148-Q1 适用于精密传感器测量且具有 PGA、基准电压和 IDAC 的汽车类 16 位 2kSPS ADC ADS114S06 适用于传感器测量且具有 PGA 和电压基准的 16 位、4kSPS、6 通道 Δ-Σ ADC ADS114S06B 适用于低成本应用且具有 PGA 和电压基准的 16 位、4kSPS、6 通道 Δ-Σ ADC ADS114S08 适用于传感器测量且具有 PGA 和电压基准的 16 位、4kSPS、12 通道 Δ-Σ ADC ADS114S08B 适用于低成本应用且具有 PGA 和电压基准的 16 位、4kSPS、12 通道 Δ-Σ ADC ADS1158 具有快速通道扫描和自动序列发生器的 16 位 125kSPS 16 通道 Δ-Σ ADC ADS1174 四路 16 位同步采样模数转换器 ADS1178 八路 16 位同步采样模数转换器 ADS117L11 具有输入和基准缓冲器的 16 位、400kSPS、低功耗、宽带宽 Δ-Σ ADC ADS1203 具有外部基准电压选项的 10MHz 时钟频率、+/-250mV 输入、16 位分辨率、电流分流 Δ-Σ 调制器 ADS1204 10MHz CLK、0-5V 输入、16 位分辨率、四通道 Δ-Σ 调制器 ADS1205 两个 1 位、10MHz、2 阶 Δ-Σ 调制器 ADS1208 适用于霍尔传感器且具有内置电流激励功能的 10MHz 调制器 ADS1209 16 位、10MHz、2 通道 Δ-Σ 调制器 ADS1216 具有基准电压、PGA、IDAC 和 RAM 的 24 位 8 通道 Δ-Σ ADC ADS1217 8 通道 24 位模数转换器 ADS1218 具有闪存、8 个通道、基准电压、缓冲器、2 个 IDAC、串行输出、数字 I/O 和低功耗的 24 位 780SPS ADC ADS1219 具有 I2C 接口和外部基准输入电压的 24 位 1kSPS 4 通道通用 Δ-Σ ADC ADS1220 具有 PGA、VREF、SPI 和两个 IDAC 的 24 位 2kSPS 四通道低功耗 Δ-Σ ADC ADS122C04 具有 PGA、VREF、2 个 IDAC 和 I2C 接口的 24 位 2kSPS 4 通道低功耗小型 Δ-Σ ADC ADS122U04 具有 PGA、VREF、2 个 IDAC 和 UART 接口的 24 位、2kSPS、4 通道、低功耗小型 Δ-Σ ADC ADS1230 适用于阻性桥式传感器和称重称的 20 位 80SPS 1 通道 Δ-Σ ADC ADS1231 适用于阻性桥式传感器和称重称的 24 位 80SPS 1 通道 Δ-Σ ADC ADS1232 适用于桥式传感器的 24 位 80SPS 2 通道(差动)引脚可编程 Δ-Σ ADC ADS1234 适用于桥式传感器的 24 位 80SPS 4 通道(差动)引脚可编程 Δ-Σ ADC ADS1235 用于桥式传感器且具有 PGA 和交流激励的汽车类 24 位、7.2kSPS、3 通道差动、Δ-Σ ADC ADS1235-Q1 具有 PGA 和交流激励的汽车类 24 位、7.2kSPS、3 通道差动输入、Δ-Σ ADC ADS1243-HT 高温 24 位 ADC - 8 通道、PGA 1:128、50/60Hz 陷波 ADS1246 适用于精密传感器测量且具有 PGA 的 24 位 2kSPS 单通道 Δ-Σ ADC ADS1247 适用于精密传感器测量且具有 PGA、基准电压和 2 个 IDAC 的 24 位、2kSPS、4 通道 Δ-Σ ADC ADS1248 用于精密传感器测量的 24 位 2kSPS 8 通道 Δ-Σ ADC ADS124S06 适用于精密传感器测量且具有 PGA 和电压基准的 24 位、4kSPS、6 通道 Δ-Σ ADC ADS124S08 适用于传感器测量且具有 PGA 和电压基准的 24 位、4kSPS、12 通道 Δ-Σ ADC ADS1250 20 位数据采集系统模数转换器 ADS1251 24 位 20kHz 低功耗模数转换器 ADS1252 分辨率增强型 24 位、40kHz 模数转换器 ADS1253 24 位、20kSPS、4 通道、单电源 Δ-Σ ADC ADS1254 具有独立 AVDD 和 DVDD 的 24 位、20kSPS、4 通道 Δ-Σ ADC ADS1255 24 位 30kSPS 超低噪声 Δ-Σ ADC ADS1256 适用于工厂自动化和过程控制且具有 PGA 的 24 位、30kSPS、8 通道 Δ-Σ ADC ADS1257 具有集成 PGA 的 24 位、30kSPS、4 通道、工业 ADC ADS1258 具有快速通道扫描和自动序列发生器的 24 位 125kSPS 16 通道 Δ-Σ ADC ADS1258-EP 16 通道 24 位模数转换器 (ADC)(增强型产品) ADS1259 适用于工厂自动化且具有低漂移电压基准的 24 位、14.4kSPS、单通道 Δ-Σ ADC ADS1259-Q1 适用于高动态范围系统、具有低漂移电压基准的汽车类 24 位、14.4kSPS、单通道 Δ-Σ ADC ADS125H01 具有低噪声 PGA 和 ±20V 输入的 24 位、40kSPS、单通道 Δ-Σ ADC ADS125H02 具有 ±20V 输入、PGA、IDAC、GPIO 和基准电压的 24 位、40kSPS、2 通道 Δ-Σ ADC ADS1260 适用于工厂自动化且具有 PGA、基准电压和 IDAC 的 24 位 40kSPS 5 通道 Δ-Σ ADC ADS1260-Q1 具有 PGA、基准电压和 IDAC 的汽车类 24 位、40kSPS、5 通道 Δ-Σ ADC ADS1261 适用于工厂自动化且具有 PGA、VREF、IDAC 和交流激励的 24 位 40kSPS 10 通道 Δ-Σ ADC ADS1261-Q1 具有 PGA、VREF、IDAC 和交流激励的汽车类 24 位、40kSPS、10 通道 Δ-Σ ADC ADS1262 适用于工厂自动化且具有 PGA 和电压基准的 32 位 38kSPS 10 通道 Δ-Σ ADC ADS1263 适用于工厂自动化且具有 PGA、基准电压和辅助 ADC 的 32 位 38kSPS 10 通道 Δ-Σ ADC ADS1271 适用于宽带宽应用的 24 位、105kSPS 单通道 Δ-Σ ADC ADS1274 适用于宽带宽应用的 24 位、144kSPS 4 通道同步采样 Δ-Σ ADC ADS1278 适用于宽带宽应用的 24 位、144kSPS 8 通道同步采样 Δ-Σ ADC ADS1278-EP 增强型产品,八通道、144kHz、24 位同步采样 Σ-Δ ADC ADS1278-HT 高温四通道/八通道同步采样 24 位模数转换器 ADS1278-SP 抗辐射加固 24 位 8 通道同步采样 Δ-Σ ADC ADS127L01 24 位、512kSPS、单通道、超低功耗、宽带宽 Δ-Σ ADC ADS127L11 具有易驱动输入和宽带或低延迟滤波器的 24 位 400kSPS Δ-Σ ADC ADS127L18 八通道、同步采样、512kSPS 宽带 24 位 Δ-Σ ADC ADS127L21 具有可编程 IIR 和 FIR 滤波器的 24 位、512kSPS 宽带宽 Δ-Σ ADC ADS127L21B 具有最大 0.8ppm INL 高线性度的 24 位、512kSPS 宽带宽 Δ-Σ ADC ADS1281 用于地震监测和能源勘探的超高分辨率 4kSPS 单通道 Δ-Σ ADC ADS1282 用于地震监测和能源勘探且具有 PGA 的超高分辨率 4kSPS 2 通道 Δ-Σ ADC ADS1282-SP 高分辨率模数转换器 (ADC) ADS1283 用于地震监测和能源勘探且具有 PGA 的超高分辨率 4kSPS 2 通道 Δ-Σ ADC ADS1284 用于地震监测和地球空间探测且具有 PGA 和低功耗模式的超高分辨率 4kSPS 2 通道 ADC ADS1285 用于地震探测和地球空间探测的 32 位高分辨率双通道 Δ-Σ ADC ADS1286 12 位微功耗采样模数转换器 (ADC) ADS1287 用于地震监测和能源勘探且具有 PGA 的低功耗 1kSPS 单通道 Δ-Σ ADC ADS1287D 用于地震监测和能源勘探且具有 PGA 的低功耗 1kSPS 2 通道(同步)Δ-Σ ADC ADS1288 用于地震探测和地球空间探测的低功耗 32 位双通道 Δ-Σ ADC ADS130E08 用于计量应用的低成本 8 通道集成模拟前端 ADS131A02 24 位 128kSPS 2 通道同步采样 Δ-Σ ADC ADS131A04 24 位 128kSPS 4 通道同步采样 Δ-Σ ADC ADS131E04 可用于电源监控和保护的 24 位 64kSPS 4 通道同步采样 Δ-Σ ADC ADS131E06 可用于电源监控和保护的 24 位 64kSPS 6 通道同步采样 Δ-Σ ADC ADS131E08 可用于电源监控和保护的 24 位 64kSPS 8 通道同步采样 Δ-Σ ADC ADS131M06 六通道、24 位、32kSPS、同步采样 Δ-Σ ADC ADS131M06-Q1 汽车类六通道、24 位、32kSPS、同步采样 Δ-Σ ADC ADS131M08 24 位 32kSPS 8 通道同步采样 Δ-Σ ADC ADS131M08-Q1 汽车类八通道、24 位、32kSPS、同步采样 Δ-Σ ADC ADS1601 16 位 1.25MSPS 高速和高精密 Δ-Σ ADC ADS1602 16 位 2.5MSPS 模数转换器 ADS1605 16 位 5MSPS Δ-Σ 模数转换器 ADS1606 具有 FIFO 的 16 位 5MSPS 单通道 Δ-Σ ADC ADS1625 18 位 1.25MSPS 单通道 Δ-Σ ADC ADS1626 具有可调节 FIFO 的 18 位 1.25MSPS 单通道 Δ-Σ ADC ADS1672 高速高分辨率 625kSPS 24 位 Σ-Δ ADC ADS1675 4MSPS、24 位模数转换器 ADS7028 具有 SPI、GPIO 和 CRC 的小型 8 通道、12 位模数转换器 (ADC) ADS7029-Q1 超低功耗、超小型 8 位 2MSPS SAR ADC ADS7038 具有 SPI、GPIO 和 CRC 的 8 通道、1MSPS、12 位模数转换器 (ADC) ADS7038-Q1 具有 SPI、GPIO 和 CRC 的汽车类 8 通道、1MSPS、12 位模数转换器 (ADC) ADS7039-Q1 超低功耗、超小型 10 位 2MSPS SAR ADC ADS7040 8 位、1MSPS、单端、超低功耗、超小尺寸 SAR ADC ADS7041 10 位、1MSPS、单端、超低功耗、超小尺寸 SAR ADC ADS7042 具有 SPI 接口的 12 位 1MSPS 超低功耗、超小型 SAR ADC ADS7043 超低功耗、超小尺寸 SAR ADC | 12 位 | 1MSPS | 伪差分 ADS7044 超低功耗、超小尺寸 SAR ADC | 12 位 | 1MSPS | 全差分 ADS7046 12 位 3MSPS 单端输入小型低功耗 SAR ADC ADS7047 12 位 3MSPS 差分输入小型低功耗 SAR ADC ADS7049-Q1 超低功耗、超小型 12 位 2MSPS SAR ADC ADS7052 14 位 1MSPS 单端输入小型低功耗 SAR ADC ADS7054 14 位 1MSPS 差分输入小型低功耗 SAR ADC ADS7056 具有 SPI 的 14 位 2.5MSPS 超低功耗、超小型 SAR ADC ADS7057 14 位 2.5MSPS 差分输入小型低功耗 SAR ADC ADS7066 具有内部基准、GPIO 和 SPI 的八通道、250kSPS、16 位模数转换器 ADS7067 具有 GPIO 和 SPI 的八通道、800kSPS、16 位 SAR 模数转换器 (ADC) ADS7128 具有 I2C 接口、GPIO、CRC 和 RMS 模块的小型 8 通道 12 位模数转换器 (ADC) ADS7138 具有 I2C、GPIO 和 CRC 的 8 通道、140kSPS、12 位模数转换器 (ADC) ADS7138-Q1 具有 I2C、GPIO 和 CRC 的汽车类 8 通道、140kSPS、12 位模数转换器 (ADC) ADS7142 具有 1.8V 运行电压并采用 1.5mm x 2mm QFN 封装的 12 位 140kSPS 2 通道毫微功耗 SAR ADC ADS7142-Q1 具有可编程阈值和主机唤醒功能的汽车类 2 通道 12 位、140kSPS、I2C 兼容型 ADC ADS7223 12 位 1MSPS 4x2/2x2 同步采样 SAR ADC ADS7229 具有单端输入的 12 位、1MSPS、单通道 SAR ADC ADS7230 具有串行接口的低功耗、12 位、2 通道、1MHz 单/双路单极输入 ADC ADS7250 双路、750kSPS、12 位、同步采样 SAR ADC ADS7253 12 位、1MSPS、双路、同步采样差分单端/伪差分 SAR ADC ADS7254 12 位、1MSPS、双路、同步采样差分 SAR ADC ADS7263 14 位 1MSPS 4x2/2x2 同步采样 SAR ADC ADS7279 具有串行接口的低功耗 14 位、1MHz、单路单极输入 ADC ADS7280 具有串行接口的低功耗 14 位、1MHz、双通道单极输入 ADC ADS774 兼容微处理器的采样 CMOS 模数转换器 ADS7804 12 位 10us 采样 CMOS 模数转换器 ADS7805 16 位 10us 采样 CMOS 模数转换器 ADS7806 低功耗 12 位采样 CMOS 模数转换器 ADS7807 低功耗 16 位采样 CMOS 模数转换器 ADS7808 12 位 10µs 串行 CMOS 采样模数转换器 (ADC) ADS7809 16 位 10us 串行 CMOS 采样模数转换器 ADS7812 低功耗串行 12 位采样模数转换器 ADS7813 低功耗串行 16 位采样模数转换器 ADS7815 具有单端输入的 16 位、250kSPS、单通道 SAR ADC ADS7816 12 位高速微功耗采样模数转换器 (ADC) ADS7817 12 位差分输入微功耗采样模数转换器 ADS7818 具有 5V 输入电压范围的 12 位高速低功耗采样模数转换器 ADS7822 12 位 200kSPS 微功耗采样模数转换器 ADS7822-Q1 汽车类 12 位 200kSPS 微功耗采样模数转换器 ADS7823 12 位低功耗 I2C 串行采样模数转换器 ADS7824 4 通道、12 位采样 CMOS 模数转换器 ADS7825 4 通道、16 位采样 CMOS 模数转换器 ADS7826 5.25V 至 2.7V、10 位、200KSPS、同步串行 ADC ADS7827 5.25V 至 2.7V、8 位、250KSPS、同步串行 ADC ADS7828 具有内部基准源和 I2C 接口的 12 位 8 通道 SAR ADC ADS7828-Q1 具有 I2C、低功耗 8 通道多路复用器和内部 2.5V 基准电压的汽车级 12 位 50kSPS ADC ADS7829 12 位高速 2.7V 微功耗采样模数转换器 ADS7830 具有 I2C 接口的 8 位、8 通道采样模数转换器 ADS7834 具有 2.5V 输入电压范围的 12 位高速低功耗采样模数转换器 ADS7835 12 位、高速、低功耗采样模数转换器 ADS7841 12 位 4 通道串行输出采样模数转换器 (ADC) ADS7841-Q1 汽车类 12 位 4 通道串行输出采样模数转换器 (ADC) ADS7842 12 位 4 通道并行输出采样模数转换器 ADS7844 12 位 8 通道串行输出采样模数转换器 ADS7850 双路、750kSPS、14 位、同步采样 SAR ADC ADS7852 12 位、8 通道、并行输出模数转换器 ADS7853 双路、单端输入、1MSPS、14 位、同步采样 SAR ADC ADS7854 双路、差分输入、1MSPS、14 位、同步采样 SAR ADC ADS7861 双通道 500kHz 12 位 2+2 通道同步采样模数转换器 ADS7862 双通道 500kHz 12 位 2+2 通道同步采样模数转换器 ADS7863A 双通道、2MSPS、12 位、2+2 或 3+3 通道、同步采样 SAR ADC ADS7864 500kHz、12 位、6 通道同步采样模数转换器 ADS7865 双通道、3MSPS、12 位、3+2 或 2+2 通道、同步采样 ADC ADS7866 1.2V、12 位 200KSPS 串行 ADC ADS7867 1.2V 10 位 240KSPS 串行 ADC ADS7868 1.2V 8 位 280KSPS 串行 ADC ADS7869 12 通道 7 路采样模拟电机控制前端,具有 3 个 1MSPS 12 位 ADC ADS7870 12 位 ADC、MUX、PGA 和内部基准数据采集系统》 ADS7871 具有 ADC、MUX、PGA 和内部基准的 14 位 48KSPS DAS ADS7881 具有 Ref 引脚的 2.7V-5.25V 数字、5V 模拟 12 位 4MSP 并行 ADC ADS7882 具有 Ref 引脚的 2.7V-5.25V 数字、5V 模拟 12 位 3MSP 并行 ADC ADS7883 2.7V-5.5V 12 位 3MSPS 串行 ADC ADS7884 2.7V-5.5V 10 位 3MSPS 串行 ADC ADS7885 2.7V-5.5V 8 位 3MSPS 串行 ADC ADS7886 2.35V-5.25V 12 位 1MSPS 串行 ADC ADS7887 2.35V-5.25V 10 位 1.25MSPS 串行 ADC ADS7888 2.35V-5.25V 8 位 1.25MSPS 串行 ADC ADS7890 具有串行接口和内部基准电压的 14 位、1.25MSPS、单通道 SAR ADC ADS7891 具有内部基准电压的 2.7V 至 5.25V 数字、5V 模拟、14 位 3MSPS 并行 ADC ADS7924 具有智能系统功耗控制功能的 12 位 4 通道多路输入 SAR ADC ADS7945 14 位 2MSPS 双通道单极差分微功耗 SAR ADC ADS7946 14 位、2MSPS、双通道、单极、伪差分、微功耗 SAR ADC ADS7947 12 位、2MSPS、双通道、伪差动 uPower 串行 SAR ADC ADS7948 10 位、2MSPS、双通道、伪差动 uPower 串行 SAR ADC ADS7949 8 位、2MSPS、双通道、伪差动 uPower 串行 SAR ADC ADS7950 12 位、1MSPS、4 通道、单端、微功耗、串行接口、SAR ADC ADS7950-Q1 汽车类 12 位、1MSPS、4 通道、单端 SAR ADC ADS7951 12 位、1MSPS、8 通道、单端、SAR ADC ADS7951-Q1 汽车类 12 位、1MSPS、8 通道、单端、SAR ADC ADS7952 12 位、1MSPS、12 通道、单端、微功耗、串行接口、SAR ADC ADS7952-Q1 汽车类 12 位、1MSPS、12 通道单端微功耗、串行接口 ADC ADS7953 具有串行 I/F 的 12 位、1MSPS、16 通道、单端、微功耗 SAR ADC ADS7953-Q1 汽车类 12 位、1MSPS、16 通道单端微功耗、串行接口 ADC ADS7954 10 位、1MSPS、4 通道、单端、微功耗、串行接口、SAR ADC ADS7954-Q1 汽车类 10 位、1MSPS、4 通道、单端、SAR ADC ADS7955 10 位、1MSPS、8 通道、单端、微功耗、串行接口、SAR ADC ADS7955-Q1 车用 10 位、1MSPS、8 通道、单端、SAR ADC ADS7956 10 位、1MSPS、12 通道、单端、微功耗、串行接口、SAR ADC ADS7956-Q1 汽车类 10 位、1MSPS、12 通道单端微功耗、串行接口 ADC ADS7957 10 位、1MSPS、16 通道、单端、微功耗、串行接口、SAR ADC ADS7957-Q1 汽车类 10 位、1MSPS、16 通道单端微功耗、串行接口 ADC ADS7958 8 位、1MSPS、4 通道、单端、SAR ADC ADS7958-Q1 汽车类 8 位、1MSPS、4 通道、单端、SAR ADC ADS7959 8 位、1MSPS、8 通道、单端、微功耗、串行接口、SAR ADC ADS7959-Q1 汽车类 8 位、1MSPS、8 通道、单端、SAR ADC ADS7960 8 位、1MSPS、12 通道、单端、微功耗、串行接口、SAR ADC ADS7960-Q1 汽车类 8 位、1MSPS、12 通道、单端、SAR ADC ADS7961 8 位、1MSPS、16 通道、单端、微功耗、串行接口、SAR ADC ADS7961-Q1 汽车类 8 位、1MSPS、16 通道单端微功耗、串行接口 ADC ADS8028 12 位、8 通道、1MSPS、SAR ADC,带内部基准和内部温度传感器 ADS8166 具有基准电压、基准电压缓冲器和直接传感器接口的 16 位、250kSPS、8 通道 SAR ADC ADS8167 具有基准电压、基准电压缓冲器和直接传感器接口的 16 位、500kSPS、8 通道 SAR ADC ADS8168 具有基准电压、基准电压缓冲器和直接传感器接口的 16 位、1MSPS、8 通道 SAR ADC ADS8201 具有 PGA 和 SPI™ 的 2.2V 至 5.5V、低功耗、12 位、100kSPS、8 通道 DAS ADS8317 16 位、伪双极全差动输入、250kSPS 串行输出、2.7V 至 5.5V 微功耗采样 ADC ADS8318 16 位、单极差分输入、500kSPS 串行输出、4.5V 至 5.5V 微功耗采样 ADC ADS8319 具有 SPI 接口的精密 16 位 SAR 模数转换器 (ADC) ADS8320 16 位高速 2.7V 至 5V 微功耗采样模数转换器 (ADC) ADS8320-HT 高温 16 位、高速、2.7V 至 5V 微功耗采样 ADC ADS8321 16 位高速微功耗采样模数转换器 (ADC) ADS8322 单极 16 位 500kSPS CMOS 模数转换器 (ADC) ADS8323 伪双极 16 位 500kSPS CMOS 模数转换器 ADS8324 14 位 50kSPS ADC 串行输出、1.8V 操作 ADS8325 16 位、100kSPS 串行输出、2.7V 至 5.5V 微功耗采样 ADC ADS8326 16 位、伪差动输入、250kSPS 串行输出、2.7V 至 5.5V 微功耗采样 ADC ADS8327 2.7V 至 5.5V 16 位 500kSPS 串行模数转换器 (ADC) ADS8328 具有 2:1 多路复用器的 2.7V 至 5.5V 16 位 500kSPS 串行 ADC ADS8329 2.7V 至 5.5V 16 位 1MSPS 串行模数转换器 (ADC) ADS8330 具有 2:1 多路复用器的 2.7V 至 5.5V 16 位 1MSPS 串行 ADC ADS8331 2.7V 至 5.5V 16 位 500kSPS 低功耗串行模数转换器 (ADC) ADS8332 具有 8 通道多路复用器和分线板的 2.7V 至 5.5V、16 位、500kSPS 低功耗串行 ADC ADS8339 16 位、250kSPS、串行接口、微功耗、迷你型 SAR ADC ADS8341 16 位 4 通道串行输出采样模数转换器 (ADC) ADS8342 16 位 250 kSPS ADC 并行输出,4 个真正双极通道 ADS8343 16 位 4 通道串行输出采样模数转换器 ADS8344 具有单端输入的 16 位、100kSPS、8 通道 SAR ADC ADS8345 具有全差分输入的 16 位、100kSPS、8 通道 SAR ADC ADS8350 双路 750kSPS 16 位、同步采样 SAR 模数转换器 (ADC) ADS8353 具有单端输入的 16 位 600kSPS 双通道同步采样 SAR ADC ADS8353-Q1 具有单端输入的汽车级 16 位 600kSPS 双通道同步采样 SAR ADC ADS8354 双路 700kSPS 16 位、同步采样 SAR 模数转换器 (ADC) ADS8355 具有单端输入的 16 位 1MSPS 双通道同步采样 SAR ADC ADS8361 16 位 500 kSPS 双路 ADC,4 通道,串行输出 ADS8363 16 位、1MSPS、4x2/2x2 同步采样 SAR ADC ADS8364 用于电机和电源控制的 6 通道、16 位、250kSPS、同步采样 SAR ADC ADS8365 16 位 250kSPS 6 通道同步采样 SAR ADC ADS8370 具有基准电压引脚和单极伪差动输入的 16 位 600KSPS 串行 ADC ADS8372 具有基准电压和伪双极性、全差分输入的 16 位 600KSPS 串行 ADC ADS8380 具有基准电压和伪单极性差分输入的 18 位 600KSPS 串行 ADC ADS8381 18 位 580KSPS 并行 ADC ADS8382 具有基准电压和伪双极性、全差分输入的 18 位 600KSPS 串行 ADC ADS8383 18 位 500KSPS 并行 ADC ADS8405 16 位 1.25MSPS 单极输入微功耗采样 ADC ADS8406 16 位 1.25MSPS、伪双极性、全差分输入微功耗采样 ADC ADS8411 具有 P8/P16 并行输出、内部时钟和内部基准的 16 位 2MSPS ADC ADS8412 具有参考、单极和全差动输入的 16 位 2MSPS 并行 ADC ADS8413 具有 LVDS 串行接口的16 位单极差动输入 2MSPS 采样率 4.75V 至 5.25V ADC ADS8422 具有基准电压、伪双极和全差分输入的 16 位 4MSPS 并行 ADC ADS8471 具有基准的 16 位 1MSPS 伪差分 SAR ADC ADS8481 18 位 1MSPS 并行 ADC,具有基准电压 ADS8504 具有并行接口 2.5V 内部基准的 12 位 250kHz CMOS 模数转换器 ADS8505 具有可编程 (±10/±5/±3.3V) 输入范围和并行接口的 16 位、250kSPS、单通道 SAR ADC ADS8506 具有串行接口和基准并行的 12 位 40KSPS 模数转换器 ADS8507 具有内部基准电压和并行/串行接口的 16 位 40KSPS 模数转换器 ADS8508 具有串行接口 2.5V 内部基准的 12 位 250kHz CMOS 模数转换器 ADS8509 具有可编程 (±10/±5/±3.3V) 输入范围和 SPI 接口的 16 位、250kSPS、单通道 SAR ADC ADS8512 具有内部基准和串行接口的 12 位 40kSPS 低功耗采样 ADC ADS8513 具有内部基准和并行/串行接口的 16 位 40kSPS 低功耗采样 ADC ADS8515 具有并行接口 4.096V 内部基准的 16 位 250kHz CMOS 模数转换器 ADS8517 具有 S/P 接口的低功耗 16 位 200kSPS ±10V 双极输入 SAR ADC ADS8519 具有串行接口 4.096V 内部基准的 16 位 250kHz CMOS 模数转换器 ADS8528 12 位 8 通道同步采样双极输入 ADC ADS8548 14 位 8 通道同步采样双极输入 ADC ADS8555 630kSPS、16 位、六通道、同步采样模数转换器 (ADC) ADS8556 630kSPS、6 通道同步采样 ADC ADS8557 670kSPS、14 位、6 通道、同步采样 ADC ADS8558 730kSPS、12 位、6 通道、同步采样 ADC ADS8568 16 位 8 通道同步采样双极输入 SAR 模数转换器 (ADC) ADS8578S 采用单电源并具有双极性输入的 14 位高速 8 通道同步采样 ADC ADS8584S 采用单电源并具有双极性输入的 16 位高速 4 通道同步采样 ADC ADS8586S 采用单电源并具有双极性输入的 16 位高速 6 通道同步采样 ADC ADS8588H 采用单电源并具有双极性输入的 16 位 500kSPS 8 通道同步采样 ADC ADS8588S 采用单电源并具有双极性输入的 16 位高速 8 通道同步采样 ADC ADS8598H 采用单电源并具有双极性输入的 18 位 500kSPS 8 通道同步采样 ADC ADS8598S 采用单电源并具有双极性输入的 18 位 200kSPS 8 通道同步采样 ADC ADS8634 具有软件可选输入范围的 12 位 4 通道双极 SAR ADS8638 具有软件可选输入范围的 12 位 8 通道双极 SAR ADS8661 具有可编程 (±12/±10/±6/±5/±2.5V) 输入范围、+5V 电源的 12 位、1.25MSPS、1 通道 SAR ADC ADS8664 采用 5V 电源并具有 4 通道、500kSPS 和双极性输入的 12 位 SAR ADC ADS8665 具有可编程 (±12/±10/±6/±5/±2.5V) 输入范围、+5V 电源的 12 位、500kSPS、单通道 SAR ADC ADS8668 采用 5V 电源并具有双极性输入的 12 位、500kSPS 8 通道 SAR ADC ADS8671 具有可编程 (±12/±10/±6/±5/±2.5V) 输入范围、+5V 电源的 14 位、1MSPS、1 通道 SAR ADC ADS8674 采用 5V 电源并具有双极性输入的 14 位、500kSPS 4 通道 SAR ADC ADS8675 具有可编程 (±12/±10/±6/±5/±2.5V) 输入范围、+5V 电源的 14 位、500kSPS、单通道 SAR ADC ADS8678 采用 5V 电源并具有双极性输入的 14 位、500kSPS 8 通道 SAR ADC ADS8681 具有可编程 (±12/±10/±6/±5/±2.5V) 输入范围、5V 电源的 16 位、1MSPS、1 通道 SAR ADC ADS8681W 具有可编程输入范围并由 +5V 电源供电的 16 位、1MSPS、单通道、宽带宽 SAR ADC ADS8684 具有可编程 (±10/±5/±2.5V) 输入范围、+5V 电源的 16 位、500kSPS、4 通道 SAR ADC ADS8684A 具有可编程 (±10/±5/±2.5V) 输入范围、警报功能和 +5V 电源的 16 位、500kSPS、4 通道 SAR ADC ADS8685 具有可编程 (±12/±10/±6/±5/±2.5V) 输入范围、+5V 电源的 16 位、500kSPS、单通道 SAR ADC ADS8686S 具有集成模拟前端 (AFE) 的 16 通道 16 位 1MSPS 双路同步采样 ADC ADS8688 具有双性极输入范围的 16 位 500kSPS 8 通道单电源 SAR ADC ADS8688A 具有双极性输入、采用 5V 电源和低漂移基准电压的 16 位 500kSPS 8 通道 SAR ADC ADS8688AT 5V 双极输入、低温漂基准电压、宽温度范围 16 位 500kSPS 8 通道 SAR ADC ADS8689 具有可编程 (±12/±10/±6/±5/±2.5V) 输入范围、+5V 电源的 16 位、100kSPS、单通道 SAR ADC ADS8691 具有可编程 (±12/±10/±6/±5/±2.5V) 输入范围、+5V 电源的 18 位、1MSPS、1 通道 SAR ADC ADS8694 采用 5V 电源并具有双极性输入的 18 位、500kSPS 4 通道 SAR ADC ADS8695 具有可编程 (±12/±10/±6/±5/±2.5V) 输入范围、+5V 电源的 18 位、500kSPS、单通道 SAR ADC ADS8698 采用 5V 电源并具有双极性输入的 18 位、500kSPS 8 通道 SAR ADC ADS8699 具有可编程 (±12/±10/±6/±5/±2.5V) 输入范围、+5V 电源的 18 位、100kSPS、单通道 SAR ADC ADS8860 具有单端输入、SPI 和菊花链的 16 位、1MSPS、单通道 SAR ADC ADS8861 具有真差分输入、SPI 接口和菊花链的 16 位、1MSPS、单通道 SAR ADC ADS8862 具有单端输入、SPI 接口和菊花链的 16 位、680kSPS、单通道 SAR ADC ADS8863 具有真差分输入、SPI 接口和菊花链的 16 位、680kSPS、单通道 SAR ADC ADS8864 具有单端输入、SPI 接口和菊花链的 16 位、400kSPS、单通道 SAR ADC ADS8865 具有真差分输入、SPI 接口和菊花链的 16 位、400kSPS、单通道 SAR ADC ADS8866 具有单端输入、SPI 接口和菊花链的 16 位、100kSPS、单通道 SAR ADC ADS8867 具有真差分输入、SPI 接口和菊花链的 16 位、100kSPS、单通道 SAR ADC ADS8881 具有真差分输入、SPI 接口和菊花链的 18 位、1MSPS、单通道 SAR ADC ADS8883 具有真差分输入、SPI 接口和菊花链的 18 位、680kSPS、单通道 SAR ADC ADS8885 具有真差分输入、SPI 接口和菊花链的 18 位、400kSPS、单通道 SAR ADC ADS8887 具有真差分输入、SPI 接口和菊花链的 18 位、100kSPS、单通道 SAR ADC ADS8900B 具有内部 VREF 缓冲器、内部 LDO 和增强型 SPI 的 20 位 1MSPS 单通道 SAR ADC ADS8902B 具有内部 VREF 缓冲器、内部 LDO 和增强型 SPI 的 20 位 500kSPS 单通道 SAR ADC ADS8904B 具有内部 VREF 缓冲器、内部 LDO 和增强型 SPI 的 20 位 250kSPS 单通道 SAR ADC ADS8910B 具有内部 VREF 缓冲器、内部 LDO 和增强型 SPI 接口的 18 位 1MSPS 单通道 SAR ADC ADS8912B 具有内部 VREF 缓冲器、内部 LDO 和增强型 SPI 接口的 18 位、500kSPS、单通道 SAR ADC ADS8914B 具有内部 VREF 缓冲器、内部 LDO 和增强型 SPI 接口的 18 位、250kSPS、单通道 SAR ADC ADS8920B 具有内部 VREF 缓冲器、内部 LDO 和增强型 SPI 的 16 位 1MSPS 单通道 SAR ADC ADS8922B 具有内部 VREF 缓冲器、内部 LDO 和增强型 SPI 的 16 位 500kSPS 单通道 SAR ADC ADS8924B 具有内部 VREF 缓冲器、内部 LDO 和增强型 SPI 的 16 位 250kSPS 单通道 SAR ADC ADS9110 具有增强型串行外设接口 (SPI) 的 18 位、2MSPS、单通道 SAR ADC ADS9120 具有增强型 SPI 接口的 16 位、2.5MSPS、单通道 SAR ADC ADS9218 具有全差分 ADC 输入驱动器的双通道、同步采样、18 位、10MSPS SAR ADC ADS9219 采用 6mm x 6mm QFN 封装、具有 ADC 驱动器和基准驱动器的双通道、18 位、20Msps/通道 SAR ADC ADS9226 具有增强型 SPI 的 16 位、2.048MSPS、双通道、同步采样 SAR ADC ADS9227 具有全差分 ADC 输入驱动器的双通道、同步采样、16 位、5MSPS SAR ADC ADS9234R 具有内部基准电压和增强型 SPI 的 14 位、3.5MSPS、双路、同步采样 SAR ADC ADS9813 具有集成模拟前端的八通道、18 位、2MSPS/通道、同步采样 ADC ADS9815 具有集成模拟前端的八通道、18 位、1MSPS/通道、双路同步采样 ADC ADS9817 具有集成模拟前端的八通道、18 位、2MSPS/通道、双路同步采样 ADC LM12458 具有自校准功能的 88kSPS、12 位 + 符号数据采集系统 LMP90080-Q1 具有真正连续后台校准的汽车类多通道低功耗 16 位传感器 AFE LMP90100 适用于传感器且具有 2 个 IDAC 的 24 位 214.6SPS 7 通道 Δ-Σ ADC MSC1214Y5 具有 2 个 DAC、8051 微控制器和 32k 闪存的 24 位、8 通道 Δ-Σ ADC SM73201 具有全差分输入的 16 位、250kSPS、单通道 SAR ADC THS10064 10 位、6MSPS ADC,四通道(可配置)、DSP/uP 接口、集成16x FIFO、信道自动扫描功能和低功耗模式 THS1007 10 位、6MSPS 同步采样、四通道 ADC,包含并行 DSP/uP 接口和信道自动通道功能 THS10082 具有双通道、并行 DSP/uP 接口、16X FIFO、信道自动扫描、低功耗的 10 位 8MSPS ADC THS1009 10 位、8MSPS ADC、双通道、并行 DSP/uP、信道自动扫描、低功耗 THS1206 12 位、6MSPS ADC,四通道(可配置)、DSP/uP 接口、集成16x FIFO、信道自动扫描功能和低功耗模式 THS1206-EP 增强型产品 12 位、6MSPS ADC,四通道(可配置)、DSP/uP IF、集成16x Fifo THS1206M 12 位、6MSPS ADC,四通道(可配置)、DSP/uP 接口、集成16x FIFO、信道自动扫描功能和低功耗模式 THS1207 12 位、6MSPS 同步采样四通道 ADC,包含并行 DSP/uP I/F 和信道自动扫描 THS12082 12 位、8MSPS ADC,具有双通道、DSP/uP 接口、16X FIFO、信道自动扫描、低功耗 THS1209 双通道、DSP/uP 接口、信道自动扫描、低功耗、12 位、8MSPS ADC TLA2021 适用于低成本应用且具有电压基准源、振荡器和 I2C 的 12 位单通道 Δ-Σ ADC TLA2518 具有 SPI 接口和 GPIO 的小型 8 通道、12 位模数转换器 (ADC) TLA2528 具有 I2C 接口和 GPIO 的小型 8 通道 12 位模数转换器 (ADC) TLC0820A 8 位,392kSPS ADC 并行输出,微处理器外设,片上跟踪与保持,单通道 TLC0831 8 位,31kSPS ADC,串行输出,微处理器外设/独立运算,单通道 TLC0832 8 位,22kSPS ADC,串行输出,微处理器外设/独立运算,Mux 选项,具有 SE 或差动,2 通道 TLC0834 8 位、4 通道、20kSPS ADC,串行输出、uProcessor 外设/独立、远程操作,具有串行数据链路 TLC0838 8 位、8 通道、20kSPS ADC,串行输出、uProcessor 外设/独立、远程操作,具有串行数据链路 TLC1514 10 位、400kSPS ADC,串行输出、SPI/DSP 兼容接口、断电模式、4 通道 TLC1518 10 位、400kSPS ADC,串行输出、SPI/DSP 兼容接口、断电模式、8 通道 TLC1542 具有串行输出、片上系统时钟且温度范围为 0°C 至 70°C 的 11 通道、10 位、38kSPS ADC TLC1543 具有串行输出、片上系统时钟且温度范围为 -40°C 至 125°C 的 11 通道、10 位、38kSPS ADC TLC1543-EP 具有串行控制 11 路模拟输入的增强型产品 10 位模数转换器 TLC1549 10 位、38kSPS ADC,串行输出、片上系统时钟、单通道 TLC1550 与 DSP/微处理器直接相连的 10 位、164kSPS 并行输出 ADC TLC1551 10 位,164kSPS ADC,并行输出、直接 I/F 到 DSP/uProcessor、10 通道 TLC2543 具有串行控制和 11 路模拟输入的 12 位模数转换器 (ADC) TLC2543-EP 具有串行控制和 11 路模拟输入的增强型产品 12 位模数转换器 (ADC) TLC2543-Q1 具有串行控制和 11 路模拟输入的汽车类 12 位模数转换器 (ADC) TLC2543M 具有串行控制和 11 路模拟输入的 12 位 66kSPS 模数转换器 (ADC) TLC2551 12 位 400kSPS ADC,串行输出、兼容 TMS320(最高 10MHz)、单通道 TLC2552 12 位、400kSPS ADC,串行输出、兼容 TMS320(最高 10MHz)、双通道/自动扫描 TLC2554 具有断电功能的 12 位、400KSPS ADC,4 通道,串行 TLC2555 12 位、400kSPS ADC,串行输出、兼容 TMS320(最高 10MHz)、单通道/伪差分 TLC2558 具有断电功能的 12 位、400KSPS ADC,8 通道,串行 TLC2574 12 位、串行输出、低功耗,具有内置转换时钟和 8x FIFO、4 通道 TLC2578 串行输出、低功耗、具有内置转换时钟和 8x FIFO、8 通道、±0.5LSB INL TLC4541 16 位 200KSPS ADC,串行输出、自动断电、单端输入 TLC4545 16 位 200KSPS ADC,串行输出、自动关断和伪差分输入 TLC7135 4.5 位,0.003kSPS ADC,混合 BCD 输出,真差分输入,单通道 TLV0831 8 位 49kSPS ADC,串行输出,差动输入,可配置为 SE 输入,单通道 TLV0832 8 位 44.7kSPS ADC,串行输出、多路复用双通道,具有单端或差动选项、2 通道 TLV0834 8 位 41kSPS ADC,串行输出、比例式运算或 Vcc 基准、TTL/MOS 输入输出兼容、4 通道 TLV0838 8 位 37.9kSPS ADC,串行输出、比例式运算或 Vcc 基准、TTL/MOS 输入输出兼容、8 通道 TLV1504 10 位 200 kSPS ADC,串行输出、硬件/软件/自动断电、可编程自动通道扫描和 4 通道 TLV1508 10 位 200 kSPS ADC,串行输出、硬件/软件/自动断电、可编程自动通道扫描和 8 通道 TLV1543 具有串行输出、内置自测模式、固有采样保持、引脚与 TLC1543 兼容、11 通道的 10 位 200kSPS ADC TLV1544 具有串行输出、可编程供电/断电/转换速率、兼容 TMS320 DSP/SPI/QPSI 的 4 通道 10 位 85kSPS ADC TLV1548 具有串行输出、可编程供电/断电/转换速率、兼容 TMS320 DSP/SPI/QPSI 的 8 通道 10 位 85kSPS ADC TLV1548-EP 具有串行控制和 8 路模拟输入的增强型产品低压 10 位 Adc TLV1548-Q1 具有串行控制和 8 个模拟输入的汽车类低压 10 位模数转换器 TLV1548M 具有串行控制和 8 路输入的低电压 10 位模数转换器 TLV1549 10 位 38kSPS ADC,串行输出、固有采样保持、终端与 TLC1549 和 TLC1549x 兼容 TLV1562 10 位四通道(可配置)2MSPS ADC,具有多路可编程分辨率与速度/转换模式,自动工作 TLV1570 10 位、1.25MSPS ADC,具有 8 通道、DSP/(Q)SPI 接口、可编程内部基准电压、自动或软件断电、超低功耗 TLV1571 1 通道 10 位 1.25MSPS ADC,具有 8 通道输出、DSP/SPI、硬件可配置、低功耗 TLV1572 具有超低功耗和断电功能的 10 位、1.25MSPS、单通道 SAR ADC TLV1578 8 通道 10 位 1.25MSPS ADC,具有 8 通道输出、DSP/SPI、硬件可配置、低功耗 TLV2541 12 位 200kSPS ADC,串行输出、兼容 TMS320(最高 10MHz)、单通道 TLV2542 12 位、200kSPS ADC,串行输出、兼容 TMS320(最高 10MHz)、双通道、自动扫描 TLV2543 具有串行输出、可编程断电、MSB/LSB 优先、内置自检测模式的 11 通道 12 位 66kSPS ADC TLV2544 具有串行输出、自动断电(S/W 和 H/W)的低功耗 8 x FIFO、4 通道 12 位 200kSPS ADC TLV2544Q 汽车类 12 位、4 通道、200kSPS ADC,串行输出、自动断电(软件和硬件)、低功耗 TLV2545 12 位、200kSPS ADC,串行输出、兼容 TMS320(最高 10MHz)、单通道、伪差分 TLV2548 具有串行输出、自动断电(软件和硬件)的低功耗、8 x FIFO 和 8 通道 12 位 200kSPS ADC TLV2548-EP 具有串行输出、自动断电(软件和硬件)、低功耗、8 x FIFO 和 8 通道的 2 位 200kSPS ADC(增强型产品) TLV2548M 具有串行输出、自动断电(软件和硬件)的低功耗、8 x FIFO 和 8 通道 12 位 200kSPS ADC TLV2548Q 汽车类 12 位、8 通道、200kSPS ADC,串行输出、自动断电(软件和硬件)、低功耗 TLV2553 具有断电功能的 12 位 200KSPS 11 通道低功耗串行 ADC TLV2553-Q1 具有断电功能的汽车类 12 位 200KSPS 11 通道低功耗串行 ADC TLV2556 具有内部参考的 12 位 200KSPS 11 通道低功耗串行 ADC TLV571 具有自动或 S/W 电源关闭功能的 8 位 1.25MSPS 单通道硬件配置,低功耗
生物传感 AFE
ADS1291 适用于 ECG 应用的 24 位、1 通道、低功耗模拟前端 (AFE) ADS1292 适用于 ECG 应用的 24 位、2 通道、低功耗模拟前端 (AFE) ADS1292R 具有集成呼吸阻抗和 ECG 前端的 2 通道 24 位 ADC ADS1293 适用于 ECG 应用的 24 位、3 通道、低功耗模拟前端 (AFE) ADS1294 具有集成 ECG 前端的 4 通道 24 位 ADC ADS1294R 具有集成呼吸阻抗和 ECG 前端的 4 通道 24 位 ADC ADS1296 具有集成 ECG 前端的 6 通道 24 位 ADC ADS1296R 具有集成呼吸阻抗和 ECG 前端的 6 通道 24 位 ADC ADS1298 具有集成 ECG 前端的 8 通道 24 位 ADC ADS1298R 适用于 ECG 且具有集成呼吸阻抗的 24 位 8 通道模拟前端 ADS1299 适用于生物电势测量的低噪声、8 通道、24 位模数转换器 ADS1299-4 适用于生物电势测量的低噪声、4 通道、24 位模数转换器 ADS1299-6 适用于生物电势测量的低噪声、6 通道、24 位模数转换器
集成型精密 ADC 和 DAC
AMC7820 用于模拟监控和控制的集成多通道 ADC 和 DAC AMC7823 用于模拟监控和控制的集成多通道 ADC 和 DAC AMC7834 集成功率放大器监视和控制系统 AMC7891 用于模拟监控和控制的集成多通道 ADC 和 DAC
高速 ADC (≥10 MSPS)
ADC3541 单通道、14 位、10MSPS、低噪声、超低功耗和低延迟 ADC ADC3662 双通道、16 位、25MSPS、低噪声、超低功耗、低延迟 ADC ADC3669 具有 LVDS 接口和高达 32768 倍抽取率的 16 位双通道 500MSPS ADC ADC3683-SP 耐辐射加固保障 (RHA)、QMLV、300krad、18 位、双通道 65MSPS 低延时低功耗 ADC ADC3910D025 具有单时钟周期延迟、高达 16 倍抽取率以及数字比较器的 10 位双通道 25MSPS ADC ADC3910D065 具有单时钟周期延迟、高达 16 倍抽取率以及数字比较器的 10 位双通道 65MSPS ADC ADC3910D125 具有单时钟周期延迟、高达 16 倍抽取率以及数字比较器的 10 位双通道 125MSPS ADC ADC3910S025 具有单时钟周期延迟、高达 16 倍抽取率以及数字比较器的 10 位单通道 25MSPS ADC ADC3910S065 具有单时钟周期延迟、高达 16 倍抽取率以及数字比较器的 10 位单通道 65MSPS ADC ADC3910S125 具有单时钟周期延迟、高达 16 倍抽取率以及数字比较器的 10 位单通道 125MSPS ADC
精密 DAC (≤10 MSPS)
AFE432A3W 具有 10 位 SAR ADC、VDAC、NVM 和 GPI 的 8 位 300mA 电流源 DAC AFE439A2 具有 PWM 输出、ADC、PI 环路和适用于基于 H 桥的 TEC 控制的 EEPROM 的 8 位、双通道智能 DAC AFE532A3W 具有 10 位 SAR ADC、10 位 VDAC、NVM 和 GPI 的 10 位、300mA 电流源 DAC AFE53902-Q1 具有用于多斜率热折返控制的 ADC 和 PWM 输出的汽车类、10 位、双通道智能 DAC AFE539A4 具有电压输出、ADC、EEPROM 和适用于基于直流/直流 TEC 控制的 PI 环路的 10 位、4 通道智能 DAC AFE639D2 具有 TEC 控制功能以及内置 ADC 和 DAC 的双通道 12 位智能模拟前端 (AFE) AFE78101 用于传感器变送器的单通道 14 位电压模拟前端 (AFE) AFE781H1 具有 DAC、ADC 和 HART® 调制解调器、适用于传感器发送器的 14 位低功耗模拟前端 (AFE) AFE78201 适用于 PLC 和传感器变送器应用且具有 14 位 DAC 和 12 位 ADC 的低功耗 AFE AFE782H1 适用于 PLC 和传感器变送器应用且具有 HART ©、14 位 DAC 和 12 位 ADC 的低功耗 AFE AFE88101 适用于传感器和现场变送器应用的单通道低功耗 16 位 DAC AFE881H1 具有 DAC、ADC 和 HART® 调制解调器、适用于传感器发送器的 16 位低功耗模拟前端 (AFE) AFE88201 用于传感器变送器的单通道 16 位电压模拟前端 (AFE) AFE882H1 适用于 PLC 和传感器变送器应用且具有 HART®、16 位 DAC 和 12 位 ADC 的低功耗 AFE DAC0800 8 位数模转换器 DAC0802 8 位数模转换器 DAC0808 8 位数模转换器 DAC081C085 具有 I2C 兼容接口和外部参考的 8 位微功耗 DAC DAC081S101 具有轨到轨输出的 8 位微功耗数模转换器 DAC082S085 具有轨到轨输出的 8 位微功耗双路数模转换器 DAC084S085 具有轨到轨输出的 8 位微功耗四路数模转换器 DAC088S085 具有轨到轨输出的 8 位微功耗八路数模转换器 DAC101C081Q 10 位微功耗数模转换器 DAC101C085 具有 I2C 兼容接口和外部参考的 10 位微功耗 DAC DAC101S101 10 位微功耗、RRO 数模转换器 DAC101S101-Q1 10 位微功耗、RRO 数模转换器 DAC102S085 具有轨到轨输出的 10 位微功耗双路数模转换器 DAC104S085 具有轨至轨输出的 10 位微功耗 4 通道数模转换器 (DAC) DAC104S085-Q1 具有轨到轨输出的汽车类 10 位微功耗 4 通道数模转换器 (DAC) DAC108S085 具有轨到轨输出的 10 位微功耗八路数模转换器 DAC11001A 具有超低噪声、低干扰和出色 THD 的 20 位单调 DAC DAC11001B 具有超低噪声、低干扰和出色 THD 性能的 20 位单调高级 DAC DAC121C085 具有 I2C 兼容接口和外部参考的 12 位微功耗 DAC DAC121S101 12 位微功耗、RRO 数模转换器 DAC121S101-Q1 12 位微功耗、RRO 数模转换器 DAC121S101QML-SP 具有轨到轨输出的 12 位微功耗数模转换器 DAC1220 20 位 Δ-Σ 低功耗数模转换器 DAC1221 16 位 Δ-Σ 低功耗数模转换器 DAC122S085 具有轨到轨输出的 12 位微功耗双路数模转换器 DAC124S085 具有轨至轨输出的 12 位微功耗四通道数模转换器 (DAC) DAC1280 用于地震应用的极低失真数模转换器 DAC1282 用于地震应用的低失真数模转换器 DAC128S085 具有轨到轨输出的 12 位微功耗八路数模转换器 DAC161S055 精密 16 位、缓冲电压输出 DAC DAC43204 具有 Hi-Z、EEPROM 和波形发生器的 8 位、4 通道电压/电流输出智能 DAC DAC43401 具有 Hi-Z、EEPROM、波形发生器和比较器的 8 位、单通道电压输出智能 DAC DAC43401-Q1 具有 Hi-Z、EEPROM、波形发生器和比较器的汽车类、8 位、单通道 VOUT 智能 DAC DAC43508 具有 SPI 的八路 8 位缓冲电压输出 DAC DAC43608 采用微型 QFN 封装的 8 位、8 通道、I2C、电压输出 DAC DAC43701 具有 Hi-Z、EEPROM、波形发生器、比较器和 GPIO 的 8 位、单通道电压输出智能 DAC DAC43701-Q1 具有 Hi-Z、EEPROM、波形发生器、比较器和 GPIO 的汽车类、8 位、单通道 VOUT 智能 DAC DAC43901-Q1 具有转向指示灯动画和淡入淡出控制功能的汽车级单通道 8 位智能 DAC DAC43902-Q1 具有用于转向指示灯和淡入淡出光控制的 PWM 的汽车类、8 位、双通道智能 DAC DAC53001 具有 Hi-Z、EEPROM 和波形发生器的 10 位、单通道低功耗电压/电流输出智能 DAC DAC53002 具有 Hi-Z、EEPROM 和波形发生器的 10 位、双通道低功耗电压/电流输出智能 DAC DAC53004 具有 Hi-Z、EEPROM 和波形发生器的 10 位、四通道低功耗电压/电流输出智能 DAC DAC53004W 采用 WCSP 封装,具有 Hi-Z、EEPROM 的 10 位、4 通道低功耗电压和电流输出智能 DAC DAC530A2W 具有监控器比较器或 VDAC 通道、NVM 和 GPIO 的 10 位 300mA 电流源 DAC DAC5311 采用 SC70 封装的 8 位、单通道、80uA、1.8V-5.5V DAC DAC5311-Q1 汽车类 8 位、单通道、80uA、1.8V 至 5.5V DAC DAC53202 具有 Hi-Z、EEPROM 和波形发生器的 10 位、双通道电压/电流输出智能 DAC DAC53204 具有 Hi-Z、EEPROM 和波形发生器的 10 位、4 通道电压/电流输出智能 DAC DAC53204-Q1 具有 Hi-Z、EEPROM 和波形发生器的汽车类、10 位、4 通道电压/电流输出智能 DAC DAC53204W 采用 WCSP 封装且具有 Hi-Z、EEPROM 和波形发生器的 10 位、4 通道电压/电流输出智能 DAC DAC532A3W 具有 10 位电压输出 DAC、监控器比较器、NVM 和 GPI 的 10 位 300mA 电流源 DAC DAC53401 具有 Hi-Z、EEPROM、波形发生器和比较器的 10 位、单通道电压输出智能 DAC DAC53401-Q1 具有 Hi-Z、EEPROM、波形发生器和比较器的汽车类、10 位、单通道 VOUT 智能 DAC DAC53508 具有 SPI 的八路 10 位缓冲电压输出 DAC DAC53608 采用微型 QFN 封装的 10 位、8 通道、I2C、电压输出 DAC DAC53701 具有 Hi-Z、EEPROM、波形发生器、比较器和 GPIO 的 10 位、单通道电压输出智能 DAC DAC53701-Q1 具有 Hi-Z、EEPROM、波形发生器、比较器和 GPIO 的汽车类、10 位、单通道 VOUT 智能 DAC DAC539E4W 采用 WCSP 封装、具有 IF-THEN-ELSE 控制功能的四通道 10 位智能模拟前端 (AFE) DAC539G2-Q1 用于单线错误通信的汽车类、10 位、基于查询表的 GPI 至 PWM 转换器 DAC5571 具有高速 I2C 输入的低功耗 8 位 DAC DAC5573 采用 TSSOP 封装、具有 I2C 接口的 8 位四路 DAC DAC5574  采用微型 MSOP 封装且具有 I2C 接口的 8 位四通道 DAC DAC5578 8 位、8 通道、超低毛刺脉冲、电压输出、2 线接口 DAC DAC60004 具有 1LSB INL/DNL 的超小型、真正 12 位四路电压输出 DAC DAC60096 具有外部转换触发器的 96 通道、12 位、低功耗、高电压 DAC DAC60501 采用 WSON 封装、具有精密内部基准电压的真正 12 位、单通道、SPI/I2C、电压输出 DAC DAC60502 双通道 1LSB INL 12 位 SPI 电压输出数模转换器 (DAC) DAC60504 采用微型 QFN 封装、具有精密内部基准电压的真正 12 位、4 通道、SPI、电压输出 DAC DAC60508 采用微型 WCSP 封装、具有精密内部基准电压的真正 12 位、8 通道、SPI、电压输出 DAC DAC61401 具有精密内部基准电压的单通道、12 位、高电压输出 DAC DAC61402 具有精密内部基准的双通道、12 位、±20V 电压范围、缓冲输出 DAC DAC61404 具有精密内部基准电压的四通道、12 位、高电压输出 DAC DAC61408 具有集成内部基准电压的 8 通道 12 位高电压输出 DAC DAC61416 具有集成内部基准电压的 16 通道 12 位高电压输出 DAC DAC63001 具有 Hi-Z、EEPROM 和波形发生器的 12 位、单通道低功耗电压/电流输出智能 DAC DAC63002 具有 Hi-Z、EEPROM 和波形发生器的 12 位、双通道低功耗电压/电流输出智能 DAC DAC63004 具有 Hi-Z、EEPROM 和波形发生器的 12 位、四通道低功耗电压/电流输出智能 DAC DAC63004W 采用 WCSP 封装,具有 Hi-Z、EEPROM 的 12 位、4 通道低功耗电压和电流输出智能 DAC DAC6311 采用 SC70 封装的 10 位、单通道、80uA、2.0V-5.5V DAC DAC63202 具有 Hi-Z、EEPROM 和波形发生器的 12 位、双通道电压/电流输出智能 DAC DAC63202W 采用 WCSP 封装且具有 Hi-Z、EEPROM 和波形发生器的 12 位、2 通道电压/电流输出智能 DAC DAC63204 具有 Hi-Z、EEPROM 和波形发生器的 12 位、4 通道电压/电流输出智能 DAC DAC63204-Q1 具有 Hi-Z、EEPROM 和波形发生器的汽车类、12 位、4 通道电压/电流输出智能 DAC DAC63204W 采用 WCSP 封装且具有 Hi-Z、EEPROM 和波形发生器的 12 位、4 通道电压/电流输出智能 DAC DAC63508 具有 SPI 接口的 12 位 8 通道 VOUT 数模转换器 DAC6551-Q1 DAC6551-Q1 汽车类 12 位超低毛刺脉冲电压输出 DAC DAC6571 10 位数模转换器 DAC6573 具有 I2C 接口的 10 位四路 DAC DAC6574 具有 I2C 接口的 10 位 4 路数模转换器 DAC6578 10 位、8 通道、超低毛刺脉冲、电压输出、2 线接口 DAC DAC70004 具有 1LSB INL/DNL 的超小型、真正 14 位四路电压输出 DAC DAC70501 采用 WSON 封装、具有精密内部基准电压的真正 14 位、单通道、SPI/I2C、电压输出 DAC DAC70502 双通道 1LSB INL 14 位 SPI 电压输出数模转换器 (DAC) DAC70504 采用微型 QFN 封装、具有精密内部基准电压的真正 14 位、4 通道、SPI、电压输出 DAC DAC70508 采用微型 WCSP 封装、具有精密内部基准电压的真正 14 位、8 通道、SPI、电压输出 DAC DAC71408 具有集成内部基准电压的 8 通道 14 位高电压输出 DAC DAC71416 具有集成内部基准电压的 16 通道 14 位高电压输出 DAC DAC7311 采用 6 引脚 SC70 封装、适用于电池供电应用的 12 位、单通道、超低功耗 DAC DAC7512 支持微功耗操作的低功耗轨到轨输出 12 位串行输入 DAC DAC7513 低功耗轨到轨输出 12 位串行输入 DAC DAC7551 12 位超低毛刺脉冲电压输出数模转换器 DAC7551-Q1 汽车类 12 位超低毛刺脉冲电压输出数模转换器 DAC7552 12 位、双路、超低毛刺脉冲、电压输出数模转换器 DAC7553 12 位、双路、超低毛刺脉冲、电压输出数模转换器 DAC7554 低功耗、低毛刺脉冲、12 位 DAC DAC7558 12 位、八路、超低毛刺脉冲、电压输出数模转换器 DAC7562 具有 2.5V、4ppm/°C 基准的 12 位、双路、低功耗、超低毛刺脉冲、缓冲电压输出 DAC DAC7562-Q1 具有 2.5V、4ppm/°C 基准的 12 位、双路、低功耗、超低毛刺脉冲、缓冲电压输出 DAC DAC7562T DAC7562T 双通道、12 位、低功耗、电压输出 DAC,具有 2.5V、4ppm/°C、内部基准电压和 5V TTL I/O DAC7563 具有 2.5V、4ppm/°C 基准的 12 位、双路、低功耗、超低毛刺脉冲、缓冲电压输出 DAC DAC7563-Q1 双路 12 位超低毛刺脉冲低功耗缓冲器电压输出 DAC DAC7563T DAC7563T 双通道、12 位、低功耗、电压输出 DAC,具有 2.5V、4ppm/°C、内部基准电压、可复位至中标度、5V TTL I/O DAC7564 具有 2.5V、2ppm/°C 内部基准电压和复位至零功能的 12 位、四通道、超低短时脉冲波形干扰、电压输出 DAC DAC7565  具有 2.5V、2ppm/°C 内部基准电压和复位至中标度功能的 12 位、四通道、超低短时脉冲波形干扰、电压输出 DAC DAC7568 具有 2.5V、2ppm/°C 内部参考的 12 位、八通道、超低尖峰脉冲、电压输出 DAC DAC7571 低功耗轨到轨输出 12 位 I2C 输入 DAC DAC7573 具有 I2C 数字接口的四路 12 位 10us 数模转换器 DAC7574 带 I2C 接口的 12 位四路电压输出数模转换器 DAC7578 12 位、8 通道、超低毛刺脉冲、电压输出、2 线接口 DAC DAC7614 四通道串行输入 12 位电压输出数模转换器 DAC7615 四通道串行输入 12 位电压输出数模转换器 DAC7616 四通道串行输入 12 位电压输出数模转换器 DAC7617 四通道串行输入 12 位电压输出数模转换器 DAC7624 12 位四通道电压输出数模转换器 DAC7625 12 位四通道电压输出数模转换器 DAC7631 串行输入、16 位、电压输出数模转换器 DAC7632 具有串行接口的 16 位双电压输出 DAC DAC7634 16 位四通道电压输出数模转换器 DAC7641 16 位、电压输出数模转换器 DAC7642 16 位、双路电压输出 DAC,具有并行接口,可复位至中标度 DAC7678 具有 2.5V 内部参考的 12 位、8 通道、超低毛刺脉冲、电压输出、2 线接口 DAC DAC7714 四通道串行输入 12 位电压输出数模转换器 DAC7715 四通道串行输入 12 位电压输出数模转换器 DAC7716 四通道 12 位高精度 +/-16.5V 输出串行输入数模转换器 DAC7718 八通道、低功耗、12 位 +/-16.5V 输出串行输入数模转换器 DAC7724 12 位、四通道电压输出 DAC,可复位至中标度 DAC7725 12 位、四路电压输出 DAC,可复位至零标度 DAC7728 八通道、低功耗、12 位、+/-16.5V 输出并行输入数模转换器 DAC7731 具有内部 +10V 基准和串行 I/F 的 16 位单通道数模转换器 DAC7734 16 位四通道电压输出串行输入数模转换器 DAC7741 具有内部 +10V 参考和并行 I/F 的 16 位单通道数模转换器 DAC7742 具有内部基准电压的 16 位、单通道、并行接口 DAC7744 16 位四通道电压输出数模转换器 DAC7750 适用于 4mA 至 20mA 电流环路应用的 12 位、单通道、可编程电流输出 DAC DAC7760 适用于 4mA 至 20mA 电流环路应用的 12 位、单通道、可编程电流/电压输出 DAC DAC7800 双单片 CMOS 12 位乘数模转换器 DAC7801 双单片 CMOS 12 位乘数模转换器 DAC7802 双单片 CMOS 12 位乘数模转换器 DAC7811 趋稳时间为 0.2us 的 12 位单通道串行输入乘法 DAC DAC7821 12 位串行输入乘法 DAC DAC7822 12 位双通道并行输入乘法数模转换器 DAC80004 具有 1LSB INL/DNL 的超小型、真正 16 位四路电压输出 DAC DAC8043 CMOS 12 位串行输入乘法数模转换器 DAC80501 采用 WSON 封装、具有精密内部基准电压的真正 16 位、单通道、SPI/I2C、电压输出 DAC DAC80502 双通道 1LSB INL 16 位 SPI 电压输出数模转换器 (DAC) DAC80504 采用 QFN 封装、具有精密内部基准电压的真正 16 位、4 通道、SPI、电压输出 DAC DAC80508 具有精密内部基准电压的真正 16 位、8 通道、SPI、电压输出 DAC DAC81001 具有超低噪声、低干扰和出色 THD 的 16 位单调 DAC DAC813 兼容微处理器的 12 位数模转换器 DAC81401 具有精密内部基准电压的单通道、16 位、高电压输出 DAC DAC81402 具有精密内部基准电压的双通道、16 位、高电压输出 DAC DAC81404 具有精密内部基准电压的四通道、16 位、高电压输出 DAC DAC81408 具有集成内部基准电压的 8 通道 16 位高电压输出 DAC DAC81416 具有集成内部基准电压的 16 通道 16 位高电压输出 DAC DAC8162 具有 2.5V、4ppm/°C 基准的 14 位、双路、低功耗、超低毛刺脉冲、缓冲电压输出 DAC DAC8162-Q1 具有 2.5V、4ppm/°C 基准电压的汽车类 14 位、双通道、低功耗、超低干扰、缓冲电压输出 DAC DAC8162T DAC8162T 双通道、14 位、低功耗、电压输出 DAC,具有 2.5V、4ppm/°C、内部基准电压和 5V TTL I/O DAC8163 具有 2.5V、4ppm/°C 基准的 14 位、双路、低功耗、超低毛刺脉冲、缓冲电压输出 DAC DAC8163-Q1 汽车类双路 14 位超低毛刺脉冲低功耗缓冲器电压输出 DAC DAC8163T DAC8163T 双通道、14 位、低功耗,具有 2.5V、4ppm/°C、内部基准电压、可复位至中标度、5V TTL I/O DAC8164 具有 2.5V、2ppm/°C 内部基准电压和复位至零功能的 14 位、四通道、超低短时脉冲波形干扰、电压输出 DAC DAC8165 具有 2.5V、2ppm/°C 内部基准电压和复位至中标度功能的 14 位、四通道、超低短时脉冲波形干扰、电压输出 DAC DAC8168 具有 2.5V、2ppm/°C 内部参考的 14 位、八通道、超低短时脉冲波形干扰、电压输出 DAC DAC82001 单通道 16 位低干扰噪声、无缓冲电压输出数模转换器 (DAC) DAC82002 双通道 16 位低干扰噪声、无缓冲电压输出数模转换器 (DAC) DAC8218 八通道、低功耗、14 位 +/-16.5V 输出串行输入数模转换器 DAC8228 八通道、低功耗、14 位、+/-16.5V 输出并行输入数模转换器 DAC8234 四通道 14 位高精度 +/-16.5V 输出串行输入数模转换器 DAC8311 采用 SC70 封装的 14 位、单通道、80uA、2.0V-5.5V DAC DAC8411 采用 SC70 封装的 16 位、单通道、80uA、2.0V-5.5V DAC DAC8501 乘法运算、低功耗、轨到轨输出、16 位串行输入数模转换器 DAC8531 低功耗轨到轨输出 16 位串行输入数模转换器 DAC8532 具有串行接口和轨到轨电压输出的 16 位、双通道、低功耗数模转换器 DAC8534 2.7V 至 5.5V 四通道 16 位串行输入 DAC DAC8541 具有 1.8V 兼容并行接口、轨到轨电压输出的低功耗 16 位数模转换器 DAC8544 四路 16 位、轨到轨、电压输出、并行接口数模转换器 DAC8550 16 位超低毛刺脉冲电压输出 DAC DAC8551 16 位、超低毛刺脉冲、电压输出数模转换器 DAC8551-Q1 DAC8551-Q1 汽车类 16 位超低毛刺脉冲电压输出 DAC DAC8552 16 位、双通道、超低毛刺脉冲、电压输出数模转换器 DAC8554 16 位、四通道、超低毛刺脉冲、电压输出数模转换器 DAC8555 16 位、四通道、超低毛刺脉冲、电压输出数模转换器 DAC8560 具有 2.5V、2ppm/°C 基准的 16 位、单通道、低功耗、超低干扰、电压输出 DAC DAC8562 具有 2.5V、4ppm/°C 基准的 16 位、单通道、低功耗、超低干扰、电压输出 DAC DAC8562-Q1 具有 2.5V、4ppm/C 参考的汽车类 16 位双通道低功耗超低毛刺脉冲缓冲电压输出 DAC DAC8562T DAC8562T 双通道、16 位、低功耗、电压输出 DAC,具有 2.5V、4ppm/°C、内部基准电压和 5V TTL I/O DAC8563 具有 2.5V、4ppm/°C 基准的 16 位、双路、低功耗、超低毛刺脉冲、缓冲电压输出 DAC DAC8563-Q1 双路 16 位超低毛刺脉冲低功耗缓冲器电压输出 DAC DAC8563T DAC8563T 双通道、16 位、低功耗,具有 2.5V、4ppm/°C、内部基准电压、可复位至中标度、5V TTL I/O DAC8564 具有 2.5V、2ppm/C 内部基准的 16 位、四通道、超低毛刺脉冲、电压输出 DAC DAC8565 16 位、四通道、超低毛刺脉冲、电压输出 DAC,具有 2.5V、2ppm/°C 内部基准电压和复位至中标度功能 DAC8568 具有 2.5V、2ppm/°C 内部基准的 16 位、八通道、超低毛刺脉冲、电压输出 DAC DAC8571 低功耗轨到轨输出 16 位 I2C 输入 DAC DAC8574 低功耗四路轨到轨输出 16 位 I2C 输入 DAC DAC8718 八通道低功耗 16 位 +/-16.5V 输出串行输入数模转换器 DAC8728 八通道低功耗 16 位 +/-16.5V 输出并行输入数模转换器 DAC8734 16 位四通道、高精度 +/-16.5V 输出数模转换器 DAC8740H 符合 HART®、FOUNDATION Fieldbus™ 和 PROFIBUS PA 标准且具有 UART 接口的调制解调器 DAC8741H 符合 HART®、FOUNDATION Fieldbus™ 和 PROFIBUS PA 标准且具有 SPI 接口的调制解调器 DAC8742H 符合 HART®、FOUNDATION Fieldbus™ 和 PROFIBUS PA 标准且具有 UART/SPI 接口的调制解调器 DAC8750 适用于 4mA 至 20mA 电流环路应用的 16 位单通道可编程电流输出 DAC DAC8760 适用于 4mA 至 20mA 电流环路应用的 16 位单通道可编程电流/电压输出 DAC DAC8771 具有自适应电源管理功能的单通道 16 位电压和电流输出 DAC DAC8775 16 位四通道可编程电流输出和电压输出数模转换器 (DAC) DAC8801 14 位单通道串行接口乘法数模转换器 DAC8802 14 位双通道串行接口乘法数模转换器 DAC8803 14 位四通道串行接口乘法数模转换器 DAC8805 14 位、双通道、并行接口、乘法数模转换器 DAC8806 14 位单通道并行接口乘法数模转换器 DAC8811 趋稳时间为 0.5us 的 16 位单通道串行输入乘法 DAC DAC8812 16 位、双串行输入乘法数模转换器 DAC8814 16 位、四路、串行输入乘法数模转换器 DAC8820 16 位并行输入乘法 DAC DAC8822 16 位双并行接口高精度乘法 DAC DAC8830 16 位、单通道、超低功耗、电压输出 DAC DAC8830-EP 16 位、超低功耗、电压输出数模转换器(增强型产品) DAC8831 16 位、超低功耗、电压输出数模转换器 DAC8831-EP 16 位、超低功耗、电压输出数模转换器(增强型产品) DAC8832 16 位、超低功耗、电压输出数模转换器 DAC8871 16 位、单通道、串行接口、+/-18V(高电压双极性)输出 DAC DAC8881 单通道 16 位低噪声电压输出数模转换器 DAC91001 具有超低噪声、低干扰和出色 THD 的 18 位单调 DAC DAC9881 适用于高精度应用的 18 位、单通道、低噪声电压输出 DAC TLC5615 趋稳时间为 12.5us 并具备上电复位功能的 10 位、单通道、低功耗 DAC TLC5618A 12 位、2.5us 双路 DAC、串行输入、可编程稳定时间、同步更新、低功耗 TLC5618AM 12 位、2.5us 双路 DAC、串行输入、可编程稳定时间、同步更新、低功耗 TLC5620 具有串行输入、可编程 1x 或 2x 输出、同步更新、低功耗的 8 位、10us 四通道 DAC TLC5628 具有串行输入、可编程 1x 或 2x 输出、同步更新、低功耗的 8 位、10us 八通道 DAC TLC7225 具有并行输入、同步更新、二进制输入编码的 8 位 5us 四通道 DAC TLC7226 具有并行输入、单/双电源的 8 位、5us 四通道 DAC TLC7226M 具有并行输入、单/双电源的 8 位、5us 四通道 DAC TLC7524 具有并行输入、DSP 快速控制信号、简单微接口的 8 位、0.1μs MDAC TLC7528 具有并行输入、DSP 快速控制信号、简单微 I/F 的 8 位 0.1μs 双通道 MDAC TLC7628 具有并行输入、DSP 快速控制信号的 8 位、0.1μs 双通道 MDAC TLV5604 具有串行输入、同步更新、可编程稳定时间和断电功能的 10 位 3us 四通道 DAC TLV5606 10 位、3us 或 9us DAC,串行输入、可编程趋稳时间/功耗、超低功耗 TLV5608 2.7V 至 5.5V 10 位 8 通道串行 DAC TLV5610 2.7V 至 5.5V 12 位 8 通道串行 DAC TLV5613 12 位,DAC,并行电压输出,可编程设定时间/功耗,自动断电 TLV5614 12 位 3us 四路 DAC,具有串行输入、可编程稳定时间、低功耗和硬件或软件断电功能 TLV5614-EP 具有串行输入、可编程建立时间、低功耗、硬件或软件电源关闭功能的四通道 DAC(增强型产品) TLV5616 可编程稳定时间与功耗关系得到优化的 12 位、单通道、低功耗电压输出 DAC TLV5617A 10 位、2.5us 双路 DAC,具有串行输入、可编程稳定时间 TLV5618A 12 位、2.5us 双路 DAC,具有串行输入、可编程内部基准、稳定时间、Q 级温度范围 TLV5618A-EP 具有断电功能的增强型产品数模转换器 TLV5618AM 12 位、2.5us 双路 DAC,具有串行输入、可编程内部基准、稳定时间和 M 级温度范围 TLV5619 12 位单通道并行 DAC,具有电压输出、低功耗和异步更新 TLV5619-EP 增强型产品 12 位,单通道 Dac,并行,电压输出,低功耗 TLV5620 具有串行输入、可编程 1x 或 2x 输出、同步更新的 8 位、10us 四通道 DAC TLV5621 具有串行输入、简单 2 线制接口、可编程 1x 或 2x 输出、断电功能的 8 位、10us 四通道 DAC TLV5623 具有串行输入、可编程稳定时间/功耗、超低功耗的 8 位 3us DAC TLV5624 8 位、1.0us 至 3.5us DAC、串行输入、可编程内部基准、稳定时间 TLV5625 8 位、2.5us 或 12us 双路 DAC、串行输入、可编程稳定时间 TLV5626 8 位、1us 双路 DAC、串行输入、可编程内部基准、稳定时间 TLV5627 8 位、3us 四路 DAC、串行输入、低功耗、硬件或软件断电 TLV5628 具有串行输入、可编程 1x 或 2x 输出、低功耗的 8 位、10us 八通道 DAC TLV5629 8 位、8 通道、1/3us DAC,串行输入、可编程趋稳时间/功耗、低功耗、关断 TLV5630 具有内部基准电压的 2.7V 至 5.5V 12 位 8 通道串行 DAC TLV5631 具有内部基准电压的 2.7V 至 5.5V 10 位 8 通道串行 DAC TLV5632 8 位、8 通道、1/3us DAC,串行输入、可编程趋稳时间/功耗、低功耗、关断、内部基准 TLV5633 具有可编程内部基准电压、稳定时间及功耗、8 位微控制器兼容接口的 12 位并行电压输出 DAC TLV5636 12 位、1us DAC,具有串行输入、可编程内部基准电压、稳定时间 TLV5637 10 位、1us DAC,具有串行输入、双路 DAC、可编程内部基准、稳定时间 TLV5638 12 位、1 或 3.5us DAC,具有串行输入、双路 DAC,可编程内部基准电压、稳定时间和功耗 TLV5638-EP 具有可编程内部基准电压和稳定时间的增强型产品 12 位、1us 串行输入、双路 DAC TLV5638M 12 位、1 或 3.5us DAC,具有串行输入、双路 DAC,可编程内部基准电压、稳定时间和功耗 TLV5639 具有可编程内部基准电压、稳定时间和功耗的单通道 12 位并行电压输出 DAC
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
TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOT-23 (DBV) 6 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频