可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
ADS9326 预发布 采用小型封装的双通道、同步采样、16 位 3MSPS SAR ADC Higher sampling rate, higher resolution, smaller size
ADS9327 正在供货 采用小型封装的双通道、同步采样、16 位 5MSPS SAR ADC Higher sampling rate, higher resolution, smaller size

产品详情

Resolution (Bits) 12 Sample rate (max) (ksps) 1000 Number of input channels 2 Interface type Microwire (Serial I/O), SPI Architecture SAR Input type Differential Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 105 Power consumption (typ) (mW) 20 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 73.2 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
Resolution (Bits) 12 Sample rate (max) (ksps) 1000 Number of input channels 2 Interface type Microwire (Serial I/O), SPI Architecture SAR Input type Differential Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 105 Power consumption (typ) (mW) 20 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 73.2 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
TSSOP (PW) 14 32 mm² 5 x 6.4
  • True Simultaneous Sampling Differential Inputs
  • Guaranteed Performance from 500 kSPS to 1 MSPS
  • External Reference
  • Wide Input Common-Mode Voltage Range
  • Single or Dual High-Speed Serial Data Outputs
  • Operating Temperature Range of −40°C to +105°C
  • SPI™/QSPI™/MICROWIRE/DSP Compatible Serial Interface

Key Specifications

  • Conversion Rate: 500 kSPS to 1 MSPS
  • INL: ±1 LSB (Max)
  • DNL: ±0.95 LSB (Max)
  • SNR: 71 dBc (Min)
  • THD: -72 dBc (Min)
  • ENOB: 11.25 Bits (Min)
  • Power Consumption at 1 MSPS
    • Converting, VA = 5V, VD = 3V: 20 mW (Typ)
    • Converting, VA = 5V, VD = 5V: 25 mW (Typ)
    • Power-Down: 3 µW (Typ)

All trademarks are the property of their respective owners.

  • True Simultaneous Sampling Differential Inputs
  • Guaranteed Performance from 500 kSPS to 1 MSPS
  • External Reference
  • Wide Input Common-Mode Voltage Range
  • Single or Dual High-Speed Serial Data Outputs
  • Operating Temperature Range of −40°C to +105°C
  • SPI™/QSPI™/MICROWIRE/DSP Compatible Serial Interface

Key Specifications

  • Conversion Rate: 500 kSPS to 1 MSPS
  • INL: ±1 LSB (Max)
  • DNL: ±0.95 LSB (Max)
  • SNR: 71 dBc (Min)
  • THD: -72 dBc (Min)
  • ENOB: 11.25 Bits (Min)
  • Power Consumption at 1 MSPS
    • Converting, VA = 5V, VD = 3V: 20 mW (Typ)
    • Converting, VA = 5V, VD = 5V: 25 mW (Typ)
    • Power-Down: 3 µW (Typ)

All trademarks are the property of their respective owners.

The ADC122S706 is a dual 12-bit, 500 kSPS to 1 MSPS simultaneous sampling Analog-to-Digital (A/D) converter. The analog inputs on both channels are sampled simultaneously to preserve their relative phase information to each other. The converter is based on a successive-approximation register architecture where the differential nature of the analog inputs is maintained from the internal track-and-hold circuits throughout the A/D converter to provide excellent common-mode signal rejection. The ADC122S706 features an external reference that can be varied from 1.0V to VA.

The ADC122S706 offers dual high-speed serial data outputs that are binary 2's complement and are compatible with several standards, such as SPI™, QSPI™, MICROWIRE, and many common DSP serial interfaces. Channel A's conversion result is outputted on DOUTA while Channel B's conversion result is outputted on DOUTB. This feature makes the ADC122S706 an excellent replacement for systems using two distinct ADCs in a simultaneous sampling application. The serial clock (SCLK) and chip select bar (CS) are shared by both channels. For lower power consumption, a single serial data output mode is externally selectable.

The ADC122S706 may be operated with independent analog (VA) and digital (VD) supplies. VA can range from 4.5V to 5.5V and VD can range from 2.7V to VA. With the ADC122S706 operating with a VA of 5V and a VD of 3V, the power consumption at 1 MSPS is typically 25 mW. Operating in power-down mode, the power consumption of the ADC122S706 decreases to 3 µW. The differential input, low power consumption, and small size make the ADC122S706 ideal for direct connection to sensors in motor control applications.

Operation is guaranteed over the industrial temperature range of −40°C to +105°C and clock rates of 8 MHz to 16 MHz. The ADC122S706 is available in a 14-lead TSSOP package.

The ADC122S706 is a dual 12-bit, 500 kSPS to 1 MSPS simultaneous sampling Analog-to-Digital (A/D) converter. The analog inputs on both channels are sampled simultaneously to preserve their relative phase information to each other. The converter is based on a successive-approximation register architecture where the differential nature of the analog inputs is maintained from the internal track-and-hold circuits throughout the A/D converter to provide excellent common-mode signal rejection. The ADC122S706 features an external reference that can be varied from 1.0V to VA.

The ADC122S706 offers dual high-speed serial data outputs that are binary 2's complement and are compatible with several standards, such as SPI™, QSPI™, MICROWIRE, and many common DSP serial interfaces. Channel A's conversion result is outputted on DOUTA while Channel B's conversion result is outputted on DOUTB. This feature makes the ADC122S706 an excellent replacement for systems using two distinct ADCs in a simultaneous sampling application. The serial clock (SCLK) and chip select bar (CS) are shared by both channels. For lower power consumption, a single serial data output mode is externally selectable.

The ADC122S706 may be operated with independent analog (VA) and digital (VD) supplies. VA can range from 4.5V to 5.5V and VD can range from 2.7V to VA. With the ADC122S706 operating with a VA of 5V and a VD of 3V, the power consumption at 1 MSPS is typically 25 mW. Operating in power-down mode, the power consumption of the ADC122S706 decreases to 3 µW. The differential input, low power consumption, and small size make the ADC122S706 ideal for direct connection to sensors in motor control applications.

Operation is guaranteed over the industrial temperature range of −40°C to +105°C and clock rates of 8 MHz to 16 MHz. The ADC122S706 is available in a 14-lead TSSOP package.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
ADC122S625 正在供货 双通道 12 位、50kSPS 至 200kSPS、同步采样模数转换器 Slower sample rate (200kSPS)
ADC122S655 正在供货 双通道 12 位、200kSPS 至 500kSPS、同步采样模数转换器 Slower sample rate (500kSPS)

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 ADC122S706 Dual 12-Bit, 500 kSPS to 1 MSPS, Simultaneous Sampling A/D Converter 数据表 (Rev. A) 2013年 3月 20日
电子书 Best of Baker's Best: Precision Data Converters -- SAR ADCs 2015年 5月 21日
用户指南 ADC122S706 Dual 12-Bit, 500 kSPS to 1 MSPS Simultaneous Sampling AD Converter 2012年 1月 25日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

计算工具

ANALOG-ENGINEER-CALC — 模拟工程师计算器

模拟工程师计算器旨在加快模拟电路设计工程师经常运用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算列表,从使用反馈电阻器设置运算放大器增益到选择合适的电路设计元件,以稳定模数转换器 (ADC) 驱动器缓冲器电路。

除了可用作独立工具之外,该计算器还能很好地与模拟工程师口袋参考中所述的概念配合使用。

设计工具

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
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
TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 CAD 符号、封装和 3D 模型
TSSOP (PW) 14 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频