Number of channels
2
Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V)
5.5
Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V)
2.3
Rail-to-rail
In, Out
GBW (typ) (MHz)
6.5
Slew rate (typ) (V/µs)
5
Vos (offset voltage at 25°C) (max) (mV)
5
Iq per channel (typ) (mA)
0.585
Vn at 1 kHz (typ) (nV√Hz)
15
Rating
Catalog
Operating temperature range (°C)
-40 to 125
Offset drift (typ) (µV/°C)
3
Features
Shutdown, Small Size
Input bias current (max) (pA)
10
CMRR (typ) (dB)
90
Iout (typ) (A)
0.005
Architecture
CMOS
Input common mode headroom (to negative supply) (typ) (V)
-0.2
Input common mode headroom (to positive supply) (typ) (V)
0.2
Output swing headroom (to negative supply) (typ) (V)
0.018
Output swing headroom (to positive supply) (typ) (V)
-0.018