产品详情

Sample rate (max) (Msps) 500 Resolution (Bits) 12 Number of input channels 1 Interface type Parallel LVDS Analog input BW (MHz) 2000 Features High Performance Rating HiRel Enhanced Product Peak-to-peak input voltage range (V) 2.2 Power consumption (typ) (mW) 2250 Architecture Pipeline SNR (dB) 65.4 ENOB (Bits) 10.5 SFDR (dB) 90 Operating temperature range (°C) -55 to 125 Input buffer Yes
Sample rate (max) (Msps) 500 Resolution (Bits) 12 Number of input channels 1 Interface type Parallel LVDS Analog input BW (MHz) 2000 Features High Performance Rating HiRel Enhanced Product Peak-to-peak input voltage range (V) 2.2 Power consumption (typ) (mW) 2250 Architecture Pipeline SNR (dB) 65.4 ENOB (Bits) 10.5 SFDR (dB) 90 Operating temperature range (°C) -55 to 125 Input buffer Yes
HTQFP (PFP) 80 196 mm² 14 x 14
  • 500-MSPS Sample Rate
  • 12-Bit Resolution, 10.5-Bits Effective Number of Bits (ENOB)
  • 2-GHz Input Bandwidth
  • SFDR = 75 dBc at 450 MHz and 500 MSPS
  • SNR = 64.6 dBFS at 450 MHz and 500 MSPS
  • 2.2-Vpp Differential Input Voltage
  • LVDS-Compatible Outputs
  • Total Power Dissipation: 2.2 W
  • Offset Binary Output Format
  • Output Data Transitions on the Rising and Falling Edges of a Half-Rate Output Clock
  • On-Chip Analog Buffer, Track and Hold, and Reference Circuit
  • 80-Pin TQFP PowerPAD™ Package (14 mm × 14 mm)
  • Pin Similar to ADS5440/ADS5444
  • APPLICATIONS
    • Test and Measurement Instrumentation
    • Software-Defined Radio
    • Data Acquisition
    • Power Amplifier Linearization
    • Communication Instrumentation
    • Radar
    • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
      • Controlled Baseline
      • One Assembly/Test Site
      • One Fabrication Site
      • Available in Military (–55°C/125°C) Temperature Range(1)
      • Extended Product Life Cycle
      • Extended Product-Change Notification
      • Product Traceability

(1) Additional temperature ranges available - contact factory
PowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.s

  • 500-MSPS Sample Rate
  • 12-Bit Resolution, 10.5-Bits Effective Number of Bits (ENOB)
  • 2-GHz Input Bandwidth
  • SFDR = 75 dBc at 450 MHz and 500 MSPS
  • SNR = 64.6 dBFS at 450 MHz and 500 MSPS
  • 2.2-Vpp Differential Input Voltage
  • LVDS-Compatible Outputs
  • Total Power Dissipation: 2.2 W
  • Offset Binary Output Format
  • Output Data Transitions on the Rising and Falling Edges of a Half-Rate Output Clock
  • On-Chip Analog Buffer, Track and Hold, and Reference Circuit
  • 80-Pin TQFP PowerPAD™ Package (14 mm × 14 mm)
  • Pin Similar to ADS5440/ADS5444
  • APPLICATIONS
    • Test and Measurement Instrumentation
    • Software-Defined Radio
    • Data Acquisition
    • Power Amplifier Linearization
    • Communication Instrumentation
    • Radar
    • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
      • Controlled Baseline
      • One Assembly/Test Site
      • One Fabrication Site
      • Available in Military (–55°C/125°C) Temperature Range(1)
      • Extended Product Life Cycle
      • Extended Product-Change Notification
      • Product Traceability

(1) Additional temperature ranges available - contact factory
PowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.s

The ADS5463 is a 12-bit, 500-MSPS analog-to-digital converter (ADC) that operates from both a 5-V supply and 3.3-V supply, while providing LVDS-compatible digital outputs. The ADS5463 input buffer isolates the internal switching of the onboard track and hold (T&H) from disturbing the signal source while providing a high impedance input. An internal reference generator also is provided to simplify the system design.

Designed to optimize conversion of wide-bandwidth signals up to 500-MHz of input frequency at 500 MSPS, the ADS5463 has outstanding low noise and linearity over a large input frequency range. Input signals above 500 MHz also can be converted due to the large input bandwidth of the device.

The ADS5463 is available in an 80-pin TQFP PowerPAD™ package. The ADS5463 is built on state-of-the-art Texas Instruments complementary bipolar process (BiCom3X) and is specified over the full extended temperature range (–55°C to 125°C).

The ADS5463 is a 12-bit, 500-MSPS analog-to-digital converter (ADC) that operates from both a 5-V supply and 3.3-V supply, while providing LVDS-compatible digital outputs. The ADS5463 input buffer isolates the internal switching of the onboard track and hold (T&H) from disturbing the signal source while providing a high impedance input. An internal reference generator also is provided to simplify the system design.

Designed to optimize conversion of wide-bandwidth signals up to 500-MHz of input frequency at 500 MSPS, the ADS5463 has outstanding low noise and linearity over a large input frequency range. Input signals above 500 MHz also can be converted due to the large input bandwidth of the device.

The ADS5463 is available in an 80-pin TQFP PowerPAD™ package. The ADS5463 is built on state-of-the-art Texas Instruments complementary bipolar process (BiCom3X) and is specified over the full extended temperature range (–55°C to 125°C).

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 9
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 12 Bit, 500 MSPS Analog-to-Digital Converter 数据表 (Rev. C) 2009年 10月 8日
* VID ADS5463-EP VID V6207607 2016年 6月 21日
应用手册 Driving High-Speed ADCs: Circuit Topologies and System-Level Parameters (Rev. A) 2010年 9月 10日
应用手册 Smart Selection of ADC/DAC Enables Better Design of Software-Defined Radio 2009年 4月 28日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日
应用手册 模数规格和性能特性术语表 (Rev. A) 最新英语版本 (Rev.B) 2008年 10月 16日
应用手册 高速数据转换 英语版 2008年 10月 16日
应用手册 CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters 2008年 6月 8日
应用手册 Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 2008年 6月 2日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

计算工具

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
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
HTQFP (PFP) 80 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频