ADS5295

アクティブ

8 チャネル、12 ビット、100MSPS、高 SNR、ローパワー ADC

製品詳細

Sample rate (max) (Msps) 100 Resolution (Bits) 12 Number of input channels 8 Interface type Serial LVDS Analog input BW (MHz) 500 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 640 Architecture Pipeline SNR (dB) 70.6 ENOB (Bits) 11.4 SFDR (dB) 86 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 100 Resolution (Bits) 12 Number of input channels 8 Interface type Serial LVDS Analog input BW (MHz) 500 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 640 Architecture Pipeline SNR (dB) 70.6 ENOB (Bits) 11.4 SFDR (dB) 86 Operating temperature range (°C) -40 to 85 Input buffer No
HTQFP (PFP) 80 196 mm² 14 x 14
  • Maximum Sample Rate: 100 MSPS
  • Designed for Low Power:
    • 80 mW per channel at 100 MSPS
  • SNR: 70.6 dBFS
  • SFDR: 85 dBc at 10 MHz, 100 MSPS
  • Serial LVDS ADC Data Outputs:
    • One- or Two-Wire Serialized LVDS Outputs per Channel
    • One-Wire Interface:
      Up to 80 MSPS Sample Rate
    • Two-Wire Interface:
      Up to 100 MSPS Sample Rate
  • Digital Processing Block:
    • Programmable FIR Decimation Filter and Oversampling to Minimize Harmonic Interference
    • Programmable IIR High-Pass Filter to Minimize DC Offset
    • Programmable Digital Gain: 0 dB to 12 dB
  • Low-Frequency Noise Suppression Mode
  • Programmable Mapping Between ADC Input Channels and LVDS Output Pins
  • Channel Averaging Mode
  • Variety of LVDS Test Patterns to Verify
    Data Capture by FPGA or Receiver
  • Package: 12-mm × 12-mm QFP-80
  • Maximum Sample Rate: 100 MSPS
  • Designed for Low Power:
    • 80 mW per channel at 100 MSPS
  • SNR: 70.6 dBFS
  • SFDR: 85 dBc at 10 MHz, 100 MSPS
  • Serial LVDS ADC Data Outputs:
    • One- or Two-Wire Serialized LVDS Outputs per Channel
    • One-Wire Interface:
      Up to 80 MSPS Sample Rate
    • Two-Wire Interface:
      Up to 100 MSPS Sample Rate
  • Digital Processing Block:
    • Programmable FIR Decimation Filter and Oversampling to Minimize Harmonic Interference
    • Programmable IIR High-Pass Filter to Minimize DC Offset
    • Programmable Digital Gain: 0 dB to 12 dB
  • Low-Frequency Noise Suppression Mode
  • Programmable Mapping Between ADC Input Channels and LVDS Output Pins
  • Channel Averaging Mode
  • Variety of LVDS Test Patterns to Verify
    Data Capture by FPGA or Receiver
  • Package: 12-mm × 12-mm QFP-80

The ADS5295 is a low-power, 12-bit, 100-MSPS, 8-channel analog-to-digital converter (ADC). Low power consumption and integration of multiple channels in a compact package make the device attractive for very high channel count data acquisition systems.

Serial low-voltage differential signaling (LVDS) outputs reduce the number of interface lines and enable high system integration. The ADC digital data can be output over one or two wires of LVDS pins per channel. At high sample rates, the two-wire interface helps keep the serial data rate low, allowing low-cost field-programmable gate array (FPGA)-based receivers to be used.

The device integrates an internal reference trimmed to accurately match across devices. Best performance is expected to be achieved through the internal reference mode. However, the device can be driven with external references as well.

Several digital functions that are commonly used in systems are included in the device. These functions include a low-frequency suppression mode, digital filtering options, and programmable mapping.

For low input frequency applications, the low-frequency noise suppression mode enables noise suppression at low frequencies and improves signal-to-noise ratio (SNR) in the 1-MHz band near dc by approximately 3 dB. Digital filtering options include low-pass, high-pass, and band-pass digital filters, as well as dc offset removal filters. The device also provides programmable mapping of the LVDS output pins and analog input channels. For applications where the 12-bit ADC SNR is not required, the ADS5295 can be configured as an 8-channel, 10-bit ADC with 10x LVDS serialization to reduce the output data rate.

The device is available in a 12-mm × 12-mm QFP-80 package. The ADS5295 is specified over the –40°C to +85°C operating temperature range.

The ADS5295 is a low-power, 12-bit, 100-MSPS, 8-channel analog-to-digital converter (ADC). Low power consumption and integration of multiple channels in a compact package make the device attractive for very high channel count data acquisition systems.

Serial low-voltage differential signaling (LVDS) outputs reduce the number of interface lines and enable high system integration. The ADC digital data can be output over one or two wires of LVDS pins per channel. At high sample rates, the two-wire interface helps keep the serial data rate low, allowing low-cost field-programmable gate array (FPGA)-based receivers to be used.

The device integrates an internal reference trimmed to accurately match across devices. Best performance is expected to be achieved through the internal reference mode. However, the device can be driven with external references as well.

Several digital functions that are commonly used in systems are included in the device. These functions include a low-frequency suppression mode, digital filtering options, and programmable mapping.

For low input frequency applications, the low-frequency noise suppression mode enables noise suppression at low frequencies and improves signal-to-noise ratio (SNR) in the 1-MHz band near dc by approximately 3 dB. Digital filtering options include low-pass, high-pass, and band-pass digital filters, as well as dc offset removal filters. The device also provides programmable mapping of the LVDS output pins and analog input channels. For applications where the 12-bit ADC SNR is not required, the ADS5295 can be configured as an 8-channel, 10-bit ADC with 10x LVDS serialization to reduce the output data rate.

The device is available in a 12-mm × 12-mm QFP-80 package. The ADS5295 is specified over the –40°C to +85°C operating temperature range.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
8 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート 12-Bit, 100-MSPS, 8-Channel Analog-to-Digital Converter データシート 2012年 12月 10日
アプリケーション・ノート Design Considerations for Avoiding Timing Errors during High-Speed ADC, LVDS Dat (Rev. A) 2015年 5月 22日
アプリケーション・ノート Why Use Oversampling when Undersampling Can Do the Job? (Rev. A) 2013年 7月 19日
アプリケーション・ノート Understanding Serial LVDS Capture in High-Speed ADCs 2013年 7月 10日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート データ収集と A/D 変換の原理 最新英語版 (Rev.A) PDF | HTML 2009年 8月 5日
アプリケーション・ノート データ・コンバータのドリフトに関する設計者の必須知識: 最悪劣化度の構成要素を理解して仕様の条件を減らす 2009年 4月 22日
アプリケーション・ノート アナログ・デジタルの仕様とパフォーマンス特性の用語集 (Rev. A 翻訳版) 最新英語版 (Rev.B) 2008年 1月 18日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ADS5295EVM — ADS5295 の評価基板

ADS5295 評価基板 (EVM) は、ADS5295 低消費電力、12 ビット、100MSPS、オクタルチャネル A/D コンバータ (ADC) の性能を実証するのに役立ちます。ADS5295 は、消費電力が低くコンパクトなパッケージに複数のチャネルが統合されているため、超高チャネル カウント データ収集システムにとって魅力的なものとなります。シリアル低電圧差動信号伝送 (LVDS) 出力によりインターフェイスのライン数が削減されるため、高度なシステム集積が可能になります。チャネルあたり 1 本または 2 本の LVDS ピンを通して ADC デジタル データを出力できます。高いサンプル (...)

ユーザー ガイド: PDF
評価基板 (EVM) 向けの GUI

SLAC547 ADS5295 and ADS5296 GUI Installer, v2.1

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

ADS5294 IBIS Model

SLAM122.ZIP (14 KB) - IBIS Model
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTQFP (PFP) 80 Ultra Librarian