ホーム アンプ オペアンプ (OP アンプ) 高速オペアンプ (50MHz 以上のゲイン帯域幅:GBW)

広帯域、低歪み、ユニティ ゲイン安定、電圧帰還型オペアンプ

製品詳細

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 200 BW at Acl (MHz) 350 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 400 Vn at flatband (typ) (nV√Hz) 2.6 Vn at 1 kHz (typ) (nV√Hz) 2.6 Iq per channel (typ) (mA) 20.2 Vos (offset voltage at 25°C) (max) (mV) 1.2 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 95 Input bias current (max) (pA) 35000000 Offset drift (typ) (µV/°C) 4 Iout (typ) (mA) 100 2nd harmonic (dBc) 80 3rd harmonic (dBc) 97 Frequency of harmonic distortion measurement (MHz) 5
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 200 BW at Acl (MHz) 350 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 400 Vn at flatband (typ) (nV√Hz) 2.6 Vn at 1 kHz (typ) (nV√Hz) 2.6 Iq per channel (typ) (mA) 20.2 Vos (offset voltage at 25°C) (max) (mV) 1.2 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 95 Input bias current (max) (pA) 35000000 Offset drift (typ) (µV/°C) 4 Iout (typ) (mA) 100 2nd harmonic (dBc) 80 3rd harmonic (dBc) 97 Frequency of harmonic distortion measurement (MHz) 5
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • UNITY-GAIN BANDWIDTH: 400MHz
  • GAIN-BANDWIDTH PRODUCT: 200MHz
  • LOW INPUT VOLTAGE NOISE: 2.6nV/√Hz
  • VERY LOW DISTORTION: –93dBc (5MHz)
  • HIGH OPEN-LOOP GAIN: 110dB
  • FAST 12-BIT SETTLING: 22ns (0.01%)
  • LOW DC VOLTAGE OFFSET: 300µV Typical
  • PROFESSIONAL LEVEL DIFF GAIN/PHASE ERROR: 0.003%/0.008°
  • UNITY-GAIN BANDWIDTH: 400MHz
  • GAIN-BANDWIDTH PRODUCT: 200MHz
  • LOW INPUT VOLTAGE NOISE: 2.6nV/√Hz
  • VERY LOW DISTORTION: –93dBc (5MHz)
  • HIGH OPEN-LOOP GAIN: 110dB
  • FAST 12-BIT SETTLING: 22ns (0.01%)
  • LOW DC VOLTAGE OFFSET: 300µV Typical
  • PROFESSIONAL LEVEL DIFF GAIN/PHASE ERROR: 0.003%/0.008°

The OPA842 provides a level of speed and dynamic range previously unattainable in a monolithic op amp. Using unity-gain stable, voltage-feedback architecture with two internal gain stages, the OPA842 achieves exceptionally low harmonic distortion over a wide frequency range. The classic differential input provides all the familiar benefits of precision op amps, such as bias current cancellation and very low inverting current noise compared with wideband current differential gain/phase performance, low-voltage noise, and high output current drive make the OPA842 ideal for most high dynamic range applications.

Unity-gain stability makes the OPA842 particularly suitable for low-gain differential amplifiers, transimpedance amplifiers, gain of +2 video line drivers, wideband integrators, and low-distortion analog-to-digital converter (ADC) buffers. Where higher gain or even lower harmonic distortion is required, consider the OPA843—a higher-gain bandwidth and lower-noise version of the OPA842.

The OPA842 provides a level of speed and dynamic range previously unattainable in a monolithic op amp. Using unity-gain stable, voltage-feedback architecture with two internal gain stages, the OPA842 achieves exceptionally low harmonic distortion over a wide frequency range. The classic differential input provides all the familiar benefits of precision op amps, such as bias current cancellation and very low inverting current noise compared with wideband current differential gain/phase performance, low-voltage noise, and high output current drive make the OPA842 ideal for most high dynamic range applications.

Unity-gain stability makes the OPA842 particularly suitable for low-gain differential amplifiers, transimpedance amplifiers, gain of +2 video line drivers, wideband integrators, and low-distortion analog-to-digital converter (ADC) buffers. Where higher gain or even lower harmonic distortion is required, consider the OPA843—a higher-gain bandwidth and lower-noise version of the OPA842.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
THS4631 アクティブ 高速 FET 入力オペアンプ Lower noise (7nV/rtHz) and higher precision (0.5mV)

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
10 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Wideband Low Distortion Unity-Gain Stable Voltage-Feedback Op Amp データシート (Rev. D) 2010年 9月 28日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日
アプリケーション・ノート RLC Filter Design for ADC Interface Applications (Rev. A) 2015年 5月 13日
アプリケーション・ノート Wideband Complementary Current Output DAC Single-Ended Interface (Rev. A) 2015年 5月 8日
ユーザー・ガイド DEM-OPA-SO-1A User's Guide (Rev. B) 2012年 4月 12日
ユーザー・ガイド DEM-OPA-SOT-1A User's Guide (Rev. B) 2012年 4月 12日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート 高速オペアンプのノイズ解析 (Rev. A 翻訳版) 英語版 (Rev.A) 2007年 12月 5日
アプリケーション・ノート 高速アナログ設計でのボード寄生成分の測定 英語版 2006年 11月 14日
アプリケーション・ノート ADS5500, OPA695: PC Board Layout for Low Distortion High-Speed ADC Drivers 2004年 4月 22日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DEM-OPA-SO-1A — SO-8 パッケージ封止、シングル・オペアンプの評価基板

The DEM-OPA-SO-1A demonstration fixture helps designers evaluate the operation and performance of TI's High Speed, Wide Bandwidth Operational Amplifiers. This unpopulated PC board is compatible with products offered in the 8-lead SOIC (D) package.

ユーザー ガイド: PDF
評価ボード

DEM-OPA-SOT-1A — 5 ピンと 6 ピンの各 SOT-23 パッケージに対応したシングル オペアンプの評価基板

DEM-OPA-SOT-1A は、高速、広帯域オペアンプの動作と性能の評価に役立つ実証ボードです。この未実装プリント基板は、SOT (小型アウトライン トランジスタ) DBV パッケージ封止の製品との互換性があります。

ユーザー ガイド: PDF
シミュレーション・モデル

OPA842 PSpice Model

SBOC007.ZIP (1 KB) - PSpice Model
シミュレーション・モデル

OPA842 TINA-TI Reference Design (Rev. A)

SBOC095A.TSC (55 KB) - TINA-TI Reference Design
シミュレーション・モデル

OPA842 TINA-TI Spice Model

SBOM177.TSM (4 KB) - TINA-TI Spice Model
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (D) 8 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ