ホーム アンプ オペアンプ (OP アンプ) パワー オペアンプ

大電力 モノリシック オペアンプ

製品詳細

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 20 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 70 Iout (typ) (A) 10 GBW (typ) (MHz) 2 Slew rate (typ) (V/µs) 10 Vos (offset voltage at 25°C) (max) (mV) 1 Offset drift (typ) (V/°C) 0.000015 Iq per channel (typ) (mA) 20 Features Adj Current Limit Rating Catalog Operating temperature range (°C) -25 to 85 Input bias current (max) (pA) 50 CMRR (typ) (dB) 113 Rail-to-rail No Architecture FET
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 20 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 70 Iout (typ) (A) 10 GBW (typ) (MHz) 2 Slew rate (typ) (V/µs) 10 Vos (offset voltage at 25°C) (max) (mV) 1 Offset drift (typ) (V/°C) 0.000015 Iq per channel (typ) (mA) 20 Features Adj Current Limit Rating Catalog Operating temperature range (°C) -25 to 85 Input bias current (max) (pA) 50 CMRR (typ) (dB) 113 Rail-to-rail No Architecture FET
TO-220 (KV) 11 187.5874 mm² 20.02 x 9.37 TO-CAN (LMF) 8 974.09 mm² 38.35 x 25.4
  • Power Supplies to ±40 V
  • Output Current to 10-A Peak
  • Programmable Current Limit
  • Industry-Standard Pinout
  • FET Input
  • TO-3 and Low-Cost Power Plastic Packages
  • Power Supplies to ±40 V
  • Output Current to 10-A Peak
  • Programmable Current Limit
  • Industry-Standard Pinout
  • FET Input
  • TO-3 and Low-Cost Power Plastic Packages

The OPA541 device is a power-operational amplifier capable of operation from power supplies up to ±40 V, and delivering continuous output currents up to 5 A. Internal current-limit circuitry can be user-programmed with a single external resistor, protecting the amplifier and load from fault conditions. The OPA541 devices fabricated are using a proprietary bipolar and FET process.

The OPA541 uses a single current-limit resistor to set both the positive and negative current limits. Applications currently using hybrid power amplifiers requiring two current-limit resistors do need not to be modified.

The OPA541 is available in an 11-pin power plastic package and an industry-standard 8-pin TO-3 hermetic package. The power plastic pachage has a copper-lead frame to maximize heat transfer. The TO-3 package is isolated from all circuitry, allowing it to be mounted directly to a heat sink without special insulators.

The OPA541 device is a power-operational amplifier capable of operation from power supplies up to ±40 V, and delivering continuous output currents up to 5 A. Internal current-limit circuitry can be user-programmed with a single external resistor, protecting the amplifier and load from fault conditions. The OPA541 devices fabricated are using a proprietary bipolar and FET process.

The OPA541 uses a single current-limit resistor to set both the positive and negative current limits. Applications currently using hybrid power amplifiers requiring two current-limit resistors do need not to be modified.

The OPA541 is available in an 11-pin power plastic package and an industry-standard 8-pin TO-3 hermetic package. The power plastic pachage has a copper-lead frame to maximize heat transfer. The TO-3 package is isolated from all circuitry, allowing it to be mounted directly to a heat sink without special insulators.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
8 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート OPA541 High Power Monolithic Operational Amplifier データシート (Rev. B) PDF | HTML 2015年 4月 7日
回路設計 高精度 DAC を使用した大電流電圧出力回路 (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2024年 10月 23日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート MTTF, Failrate, Reliability, and Life Testing 2000年 10月 4日
アプリケーション・ノート Improve OPA541 Current-Limit Stability 2000年 10月 2日
アプリケーション・ノート Mounting Considerations for TO-3 Packages 2000年 9月 27日
アプリケーション・ノート Power Amplifier Stress and Power Handling Limitations 2000年 9月 27日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・モデル

OPA541 PSpice Model (Rev. B)

SBOM085B.ZIP (24 KB) - PSpice Model
シミュレーション・モデル

OPA541 TINA-TI Reference Design

SBOM719.TSC (97 KB) - TINA-TI Reference Design
シミュレーション・モデル

OPA541 TINA-TI Spice Model

SBOM718.ZIP (3 KB) - TINA-TI Spice Model
シミュレーション・モデル

TINA-TI Ref Design for High-Current Voltage O/P Circuit Using a Precision DAC

SBAM417.ZIP (23 KB) - TINA-TI Reference Design
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TO-220 (KV) 11 Ultra Librarian
TO-CAN (LMF) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ