ホーム アンプ スペシャル ファンクション アンプ ビデオ アンプ

ローパス フィルタと内部 G=2 回路と SAG 補正機能搭載、SC70 封止、3V、ビデオ アンプ

製品詳細

Number of channels 1 Diff gain (%) 0.5 Iout (typ) (A) 0.08 Vs (min) (V) 2.5 Vs (max) (V) 3.6 Diff phase (°) 1 Iq (typ) (mA) 6 Number of filter poles 2 Features GPIO control method Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 1 Diff gain (%) 0.5 Iout (typ) (A) 0.08 Vs (min) (V) 2.5 Vs (max) (V) 3.6 Diff phase (°) 1 Iq (typ) (mA) 6 Number of filter poles 2 Features GPIO control method Operating temperature range (°C) -40 to 85 Rating Catalog
SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • EXCELLENT VIDEO PERFORMANCE
  • INTERNAL GAIN: 6dB
  • 2-POLE ANTI-ALIASING FILTER
  • SAG CORRECTION
    • Reduces Coupling Capacitor Size
  • INPUT RANGE INCLUDES GROUND
    • DC-Coupled Input
  • INTEGRATED LEVEL SHIFTER
    • DC-Coupled Output(1)
    • No Output Capacitors Needed
  • RAIL-TO-RAIL OUTPUT
  • LOW QUIESCENT CURRENT: 6mA
  • SHUTDOWN CURRENT: 5µA (max)
  • SINGLE-SUPPLY: 2.7V to 3.3V
  • SC70-6 PACKAGE: 2.0mm x 2.1mm
  • APPLICATIONS
    • DIGITAL CAMERAS
    • CAMERA PHONES
    • SET-TOP-BOX VIDEO FILTERS

(1) Internal circuitry prevents the output from saturating, even with 0V sync tip level at the input video signal.

All trademarks are the property of their respective owners.

  • EXCELLENT VIDEO PERFORMANCE
  • INTERNAL GAIN: 6dB
  • 2-POLE ANTI-ALIASING FILTER
  • SAG CORRECTION
    • Reduces Coupling Capacitor Size
  • INPUT RANGE INCLUDES GROUND
    • DC-Coupled Input
  • INTEGRATED LEVEL SHIFTER
    • DC-Coupled Output(1)
    • No Output Capacitors Needed
  • RAIL-TO-RAIL OUTPUT
  • LOW QUIESCENT CURRENT: 6mA
  • SHUTDOWN CURRENT: 5µA (max)
  • SINGLE-SUPPLY: 2.7V to 3.3V
  • SC70-6 PACKAGE: 2.0mm x 2.1mm
  • APPLICATIONS
    • DIGITAL CAMERAS
    • CAMERA PHONES
    • SET-TOP-BOX VIDEO FILTERS

(1) Internal circuitry prevents the output from saturating, even with 0V sync tip level at the input video signal.

All trademarks are the property of their respective owners.

The OPA360 high-speed amplifier is optimized for 3V portable video applications. It has been specifically designed to be compatible with digital-to-analog converters (DACs) embedded in video processors, such as Texas Instruments’ family of Digital Media Processors and others. The input common-mode range includes GND, which allows the Video-DAC to be DC-coupled to the OPA360.

The output swings within 25mV of GND and 300mV to V+ with a standard back-terminated video load (150). An internal level shift circuit prevents the output from saturating with 0V input, thus preventing sync-pulse clipping in common video circuits. Therefore, the OPA360 is ideally suited for DC-coupling to the video load. If AC-coupling is preferred, the OPA360 offers a sag-correction feature that significantly reduces the size of the output coupling capacitor.

The OPA360 has been optimized for space-sensitive applications by integrating sag-correction, internal gain setting resistors (G = 2), and a 2-pole video-DAC reconstruction filter.

In shutdown mode, the quiescent current is reduced to < 5µA, dramatically reducing power consumption and prolonging battery life.

The OPA360 is available in the tiny 2mm x 2.1mm SC70-6 package.

The OPA360 high-speed amplifier is optimized for 3V portable video applications. It has been specifically designed to be compatible with digital-to-analog converters (DACs) embedded in video processors, such as Texas Instruments’ family of Digital Media Processors and others. The input common-mode range includes GND, which allows the Video-DAC to be DC-coupled to the OPA360.

The output swings within 25mV of GND and 300mV to V+ with a standard back-terminated video load (150). An internal level shift circuit prevents the output from saturating with 0V input, thus preventing sync-pulse clipping in common video circuits. Therefore, the OPA360 is ideally suited for DC-coupling to the video load. If AC-coupling is preferred, the OPA360 offers a sag-correction feature that significantly reduces the size of the output coupling capacitor.

The OPA360 has been optimized for space-sensitive applications by integrating sag-correction, internal gain setting resistors (G = 2), and a 2-pole video-DAC reconstruction filter.

In shutdown mode, the quiescent current is reduced to < 5µA, dramatically reducing power consumption and prolonging battery life.

The OPA360 is available in the tiny 2mm x 2.1mm SC70-6 package.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
OPA361 アクティブ 内部ゲイン/フィルタ内蔵、3V ビデオ アンプ Similar to OPA360 with higher gain and lower Iq
比較対象デバイスと同等の機能で、ピン配置が異なる製品
THS7303 アクティブ I2C 制御、選択可能フィルタ、+6dB ゲイン、2:1 入力マルチプレクサ搭載、3 チャネル低消費電力ビデオ アンプ This device is a 3 channel option

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート 3V Video Amplifier with 6dB Gain and Filter in SC70 データシート (Rev. E) 2006年 9月 8日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・モデル

OPA360 PSpice Model (Rev. B)

SBOC050B.ZIP (59 KB) - PSpice Model
シミュレーション・モデル

OPA360 TINA-TI Reference Design (Rev. B)

SBOC102B.TSC (94 KB) - TINA-TI Reference Design
シミュレーション・モデル

OPA360 TINA-TI Spice Model (Rev. A)

SBOM184A.ZIP (6 KB) - TINA-TI Spice Model
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-SC70 (DCK) 6 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ