ホーム アンプ スペシャル ファンクション アンプ ビデオ アンプ

内部ゲイン/フィルタ内蔵、3V ビデオ アンプ

製品詳細

Number of channels 1 Diff gain (%) 1.2 Iout (typ) (A) 0.08 Vs (min) (V) 2.5 Vs (max) (V) 3.6 Diff phase (°) 1.6 Iq (typ) (mA) 5.3 Number of filter poles 2 Features GPIO control method Operating temperature range (°C) -40 to 125 Rating Catalog
Number of channels 1 Diff gain (%) 1.2 Iout (typ) (A) 0.08 Vs (min) (V) 2.5 Vs (max) (V) 3.6 Diff phase (°) 1.6 Iq (typ) (mA) 5.3 Number of filter poles 2 Features GPIO control method Operating temperature range (°C) -40 to 125 Rating Catalog
SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • EXCELLENT VIDEO PERFORMANCE
  • INTERNAL GAIN: 5.2V/V
  • SUPPORTS TV-DETECTION
  • COMPATIBLE WITH OMAP242x and DAVINCI™ PROCESSORS
  • 2-POLE RECONSTRUCTION FILTER
  • INPUT RANGE INCLUDES GROUND
    • DC-Coupled Input
  • INTEGRATED LEVEL SHIFTER
    • DC-Coupled Output(1)
    • No Output Capacitors Needed
  • RAIL-TO-RAIL OUTPUT
  • LOW QUIESCENT CURRENT: 5.3mA
  • SHUTDOWN CURRENT: 1.5µA
  • SINGLE-SUPPLY: 2.5V to 3.3V
  • SC70-6 PACKAGE: 2.0mm x 2.1mm
  • RoHS COMPLIANT
  • APPLICATIONS
    • CAMERA PHONES

(1) Internal circuitry avoids output saturation, even with 0V sync tip level at the input video signal.

DAVINCI is a registered trademark of Texas Instruments. All other trademarks are the property of their respective owners.

  • EXCELLENT VIDEO PERFORMANCE
  • INTERNAL GAIN: 5.2V/V
  • SUPPORTS TV-DETECTION
  • COMPATIBLE WITH OMAP242x and DAVINCI™ PROCESSORS
  • 2-POLE RECONSTRUCTION FILTER
  • INPUT RANGE INCLUDES GROUND
    • DC-Coupled Input
  • INTEGRATED LEVEL SHIFTER
    • DC-Coupled Output(1)
    • No Output Capacitors Needed
  • RAIL-TO-RAIL OUTPUT
  • LOW QUIESCENT CURRENT: 5.3mA
  • SHUTDOWN CURRENT: 1.5µA
  • SINGLE-SUPPLY: 2.5V to 3.3V
  • SC70-6 PACKAGE: 2.0mm x 2.1mm
  • RoHS COMPLIANT
  • APPLICATIONS
    • CAMERA PHONES

(1) Internal circuitry avoids output saturation, even with 0V sync tip level at the input video signal.

DAVINCI is a registered trademark of Texas Instruments. All other trademarks are the property of their respective owners.

The OPA361 high-speed amplifier is optimized for 3V portable video applications. It is specifically designed to be compatible with the video encoders embedded in Texas Instruments’ OMAP2420 and DaVinci processors or other application processors with 0.5VPP video output. The input common-mode range includes GND, which allows a video-DAC (digital-to-analog converter) to be DC-coupled to the OPA361. The TV-detection feature simplifies the end-user interface significantly by facilitating the automatic start/stop of video transmission.

The output swings within 5mV of GND and 250mV to V+ with a standard back-terminated video load (150). An internal level shift circuit prevents the output from saturating with 0V input, thus preventing sync-pulse clipping in common video circuits. Therefore, the OPA361 is ideally suited for DC-coupling to the video load.

The OPA361 has been optimized for space-sensitive applications by integrating internal gain setting resistors (G = 5.2V/V) and a 2-pole video-DAC reconstruction filter.

In shutdown mode, the quiescent current is reduced to < 1.5µA, dramatically reducing power consumption and prolonging battery life.

The OPA361 is available in the tiny 2mm x 2.1mm SC70-6 package.

The OPA361 high-speed amplifier is optimized for 3V portable video applications. It is specifically designed to be compatible with the video encoders embedded in Texas Instruments’ OMAP2420 and DaVinci processors or other application processors with 0.5VPP video output. The input common-mode range includes GND, which allows a video-DAC (digital-to-analog converter) to be DC-coupled to the OPA361. The TV-detection feature simplifies the end-user interface significantly by facilitating the automatic start/stop of video transmission.

The output swings within 5mV of GND and 250mV to V+ with a standard back-terminated video load (150). An internal level shift circuit prevents the output from saturating with 0V input, thus preventing sync-pulse clipping in common video circuits. Therefore, the OPA361 is ideally suited for DC-coupling to the video load.

The OPA361 has been optimized for space-sensitive applications by integrating internal gain setting resistors (G = 5.2V/V) and a 2-pole video-DAC reconstruction filter.

In shutdown mode, the quiescent current is reduced to < 1.5µA, dramatically reducing power consumption and prolonging battery life.

The OPA361 is available in the tiny 2mm x 2.1mm SC70-6 package.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
THS7303 アクティブ I2C 制御、選択可能フィルタ、+6dB ゲイン、2:1 入力マルチプレクサ搭載、3 チャネル低消費電力ビデオ アンプ This device is a 3 channel option

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート 3V Video Amplifier with Internal Gain and Filter in SC70 データシート (Rev. A) 2006年 2月 1日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート OPA361 and TV Detection 2008年 6月 29日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-SC70 (DCK) 6 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ