36V、ゼロドリフト、レール ツー レール出力計測アンプ

製品詳細

Number of channels 1 Vs (max) (V) 36 Vs (min) (V) 4 Input offset (±) (max) (µV) 55 Voltage gain (min) (V/V) 1 Voltage gain (max) (V/V) 1000 Noise at 1 kHz (typ) (nV√Hz) 12.5 Features Small Size, Zero Drift CMRR (min) (dB) 118 Input offset drift (±) (max) (µV/°C) 0.2 Input bias current (±) (max) (nA) 2.5 Iq (typ) (mA) 1.4 Bandwidth at min gain (typ) (MHz) 0.6 Gain error (±) (max) (%) 0.2 Operating temperature range (°C) -40 to 125 Rating Catalog Type Resistor Output swing headroom (to negative supply) (typ) (V) 0.22 Output swing headroom (to positive supply) (typ) (V) -0.22 Input common mode headroom (to negative supply) (typ) (V) 0.1 Input common mode headroom (to positive supply) (typ) (V) -1.5 Noise at 0.1 Hz to 10 Hz (typ) (µVPP) 0.25
Number of channels 1 Vs (max) (V) 36 Vs (min) (V) 4 Input offset (±) (max) (µV) 55 Voltage gain (min) (V/V) 1 Voltage gain (max) (V/V) 1000 Noise at 1 kHz (typ) (nV√Hz) 12.5 Features Small Size, Zero Drift CMRR (min) (dB) 118 Input offset drift (±) (max) (µV/°C) 0.2 Input bias current (±) (max) (nA) 2.5 Iq (typ) (mA) 1.4 Bandwidth at min gain (typ) (MHz) 0.6 Gain error (±) (max) (%) 0.2 Operating temperature range (°C) -40 to 125 Rating Catalog Type Resistor Output swing headroom (to negative supply) (typ) (V) 0.22 Output swing headroom (to positive supply) (typ) (V) -0.22 Input common mode headroom (to negative supply) (typ) (V) 0.1 Input common mode headroom (to positive supply) (typ) (V) -1.5 Noise at 0.1 Hz to 10 Hz (typ) (µVPP) 0.25
SOIC (D) 8 29.4 mm² 4.9 x 6 WSON (DRJ) 8 16 mm² 4 x 4
  • Excellent DC Performance:
    • Low Input Offset Voltage: 55 µV (max)
    • Low Input Offset Drift: 0.2 µV/°C (max)
    • High CMRR: 104 dB, G ≥ 10 (min)
  • Low Input Noise:
    • 12 nV/√Hz at 1 kHz
    • 0.25 µVPP (0.1 Hz to 10 Hz)
  • Wide Supply Range:
    • Single Supply: 4 V to 36 V
    • Dual Supply: ±2 V to ±18 V
  • Gain Set with a Single External Resistor:
    • Gain Equation: G = 1 + (50 kΩ / RG)
    • Gain Error: 0.007%, G = 1
    • Gain Drift: 5 ppm/°C (max) G = 1
  • Input Voltage: (V–) + 0.1 V to (V+) – 1.5 V
  • RFI-Filtered Inputs
  • Rail-to-Rail Output
  • Low Quiescent Current: 1.4 mA
  • Operating Temperature: –55°C to +150°C
  • SOIC-8 and DFN-8 Packages
  • Excellent DC Performance:
    • Low Input Offset Voltage: 55 µV (max)
    • Low Input Offset Drift: 0.2 µV/°C (max)
    • High CMRR: 104 dB, G ≥ 10 (min)
  • Low Input Noise:
    • 12 nV/√Hz at 1 kHz
    • 0.25 µVPP (0.1 Hz to 10 Hz)
  • Wide Supply Range:
    • Single Supply: 4 V to 36 V
    • Dual Supply: ±2 V to ±18 V
  • Gain Set with a Single External Resistor:
    • Gain Equation: G = 1 + (50 kΩ / RG)
    • Gain Error: 0.007%, G = 1
    • Gain Drift: 5 ppm/°C (max) G = 1
  • Input Voltage: (V–) + 0.1 V to (V+) – 1.5 V
  • RFI-Filtered Inputs
  • Rail-to-Rail Output
  • Low Quiescent Current: 1.4 mA
  • Operating Temperature: –55°C to +150°C
  • SOIC-8 and DFN-8 Packages

The INA188 is a precision instrumentation amplifier that uses TI proprietary auto-zeroing techniques to achieve low offset voltage, near-zero offset and gain drift, excellent linearity, and exceptionally low-noise density (12 nV/√Hz) that extends down to dc.

The INA188 is optimized to provide excellent common-mode rejection of greater than 104 dB (G ≥ 10). Superior common-mode and supply rejection supports high-resolution, precise measurement applications. The versatile three op-amp design offers a rail-to-rail output, low-voltage operation from a 4-V single supply as well as dual supplies up to ±18 V, and a wide, high-impedance input range. These specifications make this device ideal for universal signal measurement and sensor conditioning (such as temperature or bridge applications).

A single external resistor sets any gain from 1 to 1000. The INA188 is designed to use an industry-standard gain equation: G = 1 + (50 kΩ / RG). The reference pin can be used for level-shifting in single-supply operation or for an offset calibration.

The INA188 is specified over the temperature range of –40°C to +125°C .

The INA188 is a precision instrumentation amplifier that uses TI proprietary auto-zeroing techniques to achieve low offset voltage, near-zero offset and gain drift, excellent linearity, and exceptionally low-noise density (12 nV/√Hz) that extends down to dc.

The INA188 is optimized to provide excellent common-mode rejection of greater than 104 dB (G ≥ 10). Superior common-mode and supply rejection supports high-resolution, precise measurement applications. The versatile three op-amp design offers a rail-to-rail output, low-voltage operation from a 4-V single supply as well as dual supplies up to ±18 V, and a wide, high-impedance input range. These specifications make this device ideal for universal signal measurement and sensor conditioning (such as temperature or bridge applications).

A single external resistor sets any gain from 1 to 1000. The INA188 is designed to use an industry-standard gain equation: G = 1 + (50 kΩ / RG). The reference pin can be used for level-shifting in single-supply operation or for an offset calibration.

The INA188 is specified over the temperature range of –40°C to +125°C .

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
INA828 アクティブ 50μV オフセット、7nV/√Hz ノイズ、低消費電力、高精度計測アンプ For higher precision (50uV offset), better CMRR (140dB), and lower gain error (0.15%) see the INA828
比較対象デバイスと同等の機能で、ピン配置が異なる製品
INA821 アクティブ 広帯域 (4.7MHz)、低ノイズ (7nV/√Hz)、高精度 (35μV)、低消費電力の計測アンプ Wider bandwidth

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
17 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート INA188 Precision, Zero-Drift, Rail-to-Rail Out, High-Voltage Instrumentation Amplifier データシート PDF | HTML 2015年 9月 22日
アプリケーション概要 Offset Correction Methods: Laser Trim, e-Trim, and Chopper (Rev. D) PDF | HTML 2024年 12月 5日
アプリケーション概要 バッテリ・テスト装置の電圧および電流測定の簡素化 (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2022年 4月 14日
e-Book(PDF) An Engineer's Guide to Current Sensing (Rev. B) 2022年 4月 12日
アプリケーション・ノート Importance of Input Bias Current Return Paths in Instrumentation Amplifier Apps PDF | HTML 2021年 7月 27日
技術記事 How to design an accurate DC power supply PDF | HTML 2021年 4月 8日
ホワイト・ペーパー Designing an Accurate, Multifunction Lithium-Ion Battery-Testing Solution.. 2020年 11月 10日
ホワイト・ペーパー Designing an Accurate, Multifunction Lithium-Ion Battery-Testing Solution 2020年 9月 24日
e-Book(PDF) 電流センス・アンプで 電流センシング設計時の 問題を解決 (Rev. A 翻訳版) 2020年 1月 9日
Analog Design Journal オフセット補正手法:レーザー・トリミング、 e-Trim、チョッパ (Rev. A 翻訳版) 最新英語版 (Rev.D) PDF | HTML 2019年 12月 17日
技術記事 Achieving highly accurate full-scale charge and discharge current control for high PDF | HTML 2018年 8月 13日
技術記事 How to charge and discharge battery test equipment PDF | HTML 2018年 4月 12日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日
ユーザー・ガイド Single-Supply Thermocouple with RTD Base Cold-Junction Compensation Design Guide 2016年 7月 8日
設計ガイド High Accuracy AC Current Measurement Using PCB Rogowski Coil Sensor Design Guide (Rev. A) 2016年 7月 5日
Analog Design Journal Using op amps to reduce near-field EMI on PCBs 2016年 1月 26日
技術記事 Noise effects on the precision of amplifiers PDF | HTML 2015年 11月 4日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

INAEVM — ユニバーサル計測アンプ評価モジュール

The universal INAEVM (Instrumentation Amplifier Evaluation Module) is available in two package options that simplify prototyping precision instrumentation amplifiers in either the SO-8 (D) package or the MSOP-8(DGK) package with the pinout shown.  See the chart below for compatible TI INA’s. Note: (...)

ユーザー ガイド: PDF | HTML
シミュレーション・モデル

INA188 PSpice Model (Rev. B)

SBOM949B.ZIP (24 KB) - PSpice Model
シミュレーション・モデル

INA188 TINA-TI Reference Design

SBOM953.TSC (41 KB) - TINA-TI Reference Design
シミュレーション・モデル

INA188 TINA-TI Spice Model

SBOM954.TSM (34 KB) - TINA-TI Spice Model
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

回路図

TIPD209 Schematic

TIDRL23.PDF (230 KB)
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDA-010986 — Rogowski コイル向けシグナル コンディショニングのリファレンス デザイン

このリファレンス デザインは、Rogowski コイル向けのシグナル コンディショニングのリファレンス デザインであり、各種メーター、サーキット ブレーカ、保護リレー、電気自動車 (EV) チャージャなどで電流測定の精度向上をターゲットにしています。このオペアンプベースのアクティブ積分器の設計は、広いダイナミック電流範囲に対応し、帯域幅と安定性、および調整可能なゲイン (1V/V ~ 525V/V) を備えています。この設計は 3 相システム用に最適化されており、TI の ADS131M08 (...)
設計ガイド: PDF
リファレンス・デザイン

TIDA-01576 — 16 ビット、1MSPS のデュアル同時サンプリング ADC を使用する高精度アナログ入力モジュールのリファレンス デザイン

このリファレンス デザインは、高精度の16ビットSAR ADCを使用し、広い入力範囲について16チャネルのAC電圧および電流入力を正確に測定します。この範囲は、保護および測定要件をカバーするため(IEC 61850-9-2に従うサンプリング要件も含む)、システムの設計が簡素化され、トリップ時間の反復性、性能、信頼性が向上します。AC アナログ入力モジュール (AIM) とホスト プロセッサとは、電力コンバータ内蔵のデジタル アイソレータ、または 6 チャネルのデジタル アイソレータにより絶縁されます。最も単純な構成では、わずか5つのTI製品を使用して完全なAC (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIPD195 — 3 端子 PLC リファレンス デザイン

このデザインは、±10V または ±20mA を入力し、2.5V±2.3V を出力します。ゼロドリフト計測アンプの INA188 を利用しています。REF3225 は、2.5V のリファレンス電圧を供給します。測定性能で得られた誤差はわずか 0.153% (標準値) です。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

PMP15038 — バッテリ テスト システム向け 50A、電流精度 0.05% の電源のリファレンス デザイン

このリファレンス デザインは、バッテリ テスト システム(BTS)で使用する、大電流、高精度、双方向の電源ソリューションです。これには、LM5170EVM-BIDIR と信号制御ボードが含まれています。LM5170EVM-BIDIR は、高性能のデュアル チャネル双方向電流コントローラである LM5170-Q1 を提示するための評価ボードです。信号制御ボードは高精度アンプを搭載しており、LM5170EVM-BIDIR と連携して動作することで、電流の精度をさらに向上させます。ベンチ テストの結果は、電流精度がフルスケールで 0.05% より良好であることを示しています。
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

PMP15043 — バッテリ テスト システム向け 6A、電流精度 0.05% 電源ソリューションのリファレンス デザイン

このリファレンス 回路は、バッテリ テスト システム(BTS)で使用する、大電流、高精度、双方向の電源ソリューションです。最大 6A の電流に対応し、フルスケール精度は 0.05% 未満です。論理ピンで制御を通じたバッテリーの充電または放電が可能です。充電時には、アナログ信号でバッテリー電圧の制御も可能です。完全統合型の降圧コンバータと昇圧コンバータを採用し、シンプルな回路と容易な設計が実現しています。このソリューションの性能を検証するための評価ボードも製作されています。
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01040 — 大電流アプリケーション向けバッテリ テスタのリファレンス デザイン

リチウムイオン バッテリの構成と電気的テストには高精度の電圧 / 電流制御が必要で、通常は規定された温度範囲にわたって ±0.05% 以内の精度が求められます。  このリファレンス デザインは 8V ~ 16V の入力(バス)電圧と 0V ~ 5V の出力負荷(バッテリ)電圧に対応した大電流(最大 50A)バッテリ テスタ アプリケーションを実現します。内蔵のマルチフェーズ双方向コントローラ LM5170 と高精度データ コンバータ、計測アンプを組み合わせ、0.01% (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00834 — 測定範囲 ±10V の 16 ビット逐次比較型 ADC を使用する高精度アナログ フロント エンドのリファレンス デザイン

TIDA-00834 は、±10V 対応、バイポーラ入力の同時サンプリング 16 ビット逐次比較型 ADC による電圧入力と電流入力の高精度測定のためのリファレンス デザインです。電源システムの異常や、障害に関連する電力品質を高精度かつ迅速に識別します。このため、電源システムのダウンタイムが低減されます。AFE が搭載しているのは、高精度計測機器、または最大 125A の電流測定向け高精度アンプ ベースのシグナル コンディショニング機器と、最大 300V の電圧測定に対応するオペアンプ ベースのシグナル コンディショニング回路です。電圧入力と電流入力対応のゲイン アンプは、ADC (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-010087 — 100A、2 相、デジタル制御バッテリ テスタのリファレンス デザイン

このリファレンスデザインは、C2000™マイクロコントローラ(MCU)と高精度ADC ADS131M08を使用して、双方向インターリーブ降圧コンバータのパワー段の電流と電圧を正確に制御する方法を示しています。この設計では、C2000 MCUの高分解能パルス幅変調(PWM)生成周辺機能を利用することで、電流制御誤差を±20mA未満、電圧制御誤差を±1mVに抑えています。
設計ガイド: PDF
リファレンス・デザイン

TIPD209 — RTD ベースの冷接点補償機能搭載、単一電源熱電対アンプのリファレンス デザイン

このリファレンス デザインは、熱電対を使用して 50°C から 500°C までの温度を測定します。このデザインは、熱電対の冷接点温度の変化に関連する誤差を低減するために冷接点補償を使用しています。この設計は24V 単一電源上で動作し、250mV ~ 5V のリニア出力範囲になります。
ユーザー ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01063 — PCB Rogowski コイル センサを使用する高精度 AC 電流測定のリファレンス デザイン

TIDA-01063 は、PCB ロゴスキー コイル センサを使用した電流センサのリファレンス デザインであり、非常に低いシステム BOM コストで、広い測定範囲にわたって非常に優れた直線性を実現します。PCB ロゴスキー センサは、20MHz という非常に高い帯域幅と 50ns という高速なセトリング タイムを備えているため、絶縁型電流測定に適しています。INA188 の自動ゼロ化、12nV/√Hz のノイズ密度により、1000A のフル スケール電流で 12 ビットのシステム解像度を実現するのに適しています。シンプルな IIR デジタル統合アルゴリズムとスケーラブルなサンプリング (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (D) 8 Ultra Librarian
WSON (DRJ) 8 Ultra Librarian