ADS5440-EP

アクティブ

13 ビット、210MSPS AD コンバータ(ADC) - エンハンスド製品

製品詳細

Sample rate (max) (Msps) 210 Resolution (Bits) 13 Number of input channels 1 Interface type Parallel LVDS Analog input BW (MHz) 500 Features High Performance Rating HiRel Enhanced Product Peak-to-peak input voltage range (V) 2.2 Power consumption (typ) (mW) 2250 Architecture Pipeline SNR (dB) 69.8 ENOB (Bits) 11.4 SFDR (dB) 84 Operating temperature range (°C) -55 to 125 Input buffer Yes
Sample rate (max) (Msps) 210 Resolution (Bits) 13 Number of input channels 1 Interface type Parallel LVDS Analog input BW (MHz) 500 Features High Performance Rating HiRel Enhanced Product Peak-to-peak input voltage range (V) 2.2 Power consumption (typ) (mW) 2250 Architecture Pipeline SNR (dB) 69.8 ENOB (Bits) 11.4 SFDR (dB) 84 Operating temperature range (°C) -55 to 125 Input buffer Yes
HTQFP (PFP) 80 196 mm² 14 x 14
  • Controlled Baseline
    • One Assembly
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • 13-Bit Resolution
  • 210-MSPS Sample Rate
  • SNR = 69 dBc at 100-MHz IF and 210 MSPS
  • SFDR = 76 dBc at 100-MHz IF and 210 MSPS
  • SNR = 68.1 dBc at 230-MHz IF and 210 MSPS
  • SFDR = 74 dBc at 230-MHz IF and 210 MSPS
  • 2.2-VPP Differential Input Voltage
  • Fully Buffered Analog Inputs
  • 5-V Analog Supply Voltage
  • LVDS Compatible Outputs
  • Total Power Dissipation: 2 W
  • Offset Binary Output Format
  • TQFP-80 PowerPAD™ Package
  • Pin Compatible With the ADS5444
  • Military Temperature Range = -55°C to 125°C
  • APPLICATIONS
    • Test and Measurement
    • Software-Defined Radio
    • Multichannel Base Station Receivers
    • Base Station Tx Digital Predistortion
    • Communications Instrumentation
  • RELATED PRODUCTS
    • ADS5424 - 14-Bit, 105-MSPS ADC
    • ADS5423 - 14-Bit, 80-MSPS ADC
    • ADS5444 - 13-Bit, 250-MSPS ADC

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

PowerPAD is a trademark of Texas Instruments.

  • Controlled Baseline
    • One Assembly
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • 13-Bit Resolution
  • 210-MSPS Sample Rate
  • SNR = 69 dBc at 100-MHz IF and 210 MSPS
  • SFDR = 76 dBc at 100-MHz IF and 210 MSPS
  • SNR = 68.1 dBc at 230-MHz IF and 210 MSPS
  • SFDR = 74 dBc at 230-MHz IF and 210 MSPS
  • 2.2-VPP Differential Input Voltage
  • Fully Buffered Analog Inputs
  • 5-V Analog Supply Voltage
  • LVDS Compatible Outputs
  • Total Power Dissipation: 2 W
  • Offset Binary Output Format
  • TQFP-80 PowerPAD™ Package
  • Pin Compatible With the ADS5444
  • Military Temperature Range = -55°C to 125°C
  • APPLICATIONS
    • Test and Measurement
    • Software-Defined Radio
    • Multichannel Base Station Receivers
    • Base Station Tx Digital Predistortion
    • Communications Instrumentation
  • RELATED PRODUCTS
    • ADS5424 - 14-Bit, 105-MSPS ADC
    • ADS5423 - 14-Bit, 80-MSPS ADC
    • ADS5444 - 13-Bit, 250-MSPS ADC

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

PowerPAD is a trademark of Texas Instruments.

The ADS5440 is a 13-bit 210-MSPS analog-to-digital converter (ADC) that operates from a 5-V supply, while providing LVDS-compatible digital outputs from a 3.3-V supply. The ADS5440 input buffer isolates the internal switching of the onboard track and hold (T&H) from disturbing the signal source. An internal reference generator is also provided to further simplify the system design. The ADS5440 has outstanding low noise and linearity over input frequency.

The ADS5440 is available in an 80-pin TQFP PowerPAD™ package. The ADS5440 is built on a state-of-the-art Texas Instruments complementary bipolar process (BiCom3X) and is specified over the full military temperature range (-55°C to 125°C).

The ADS5440 is a 13-bit 210-MSPS analog-to-digital converter (ADC) that operates from a 5-V supply, while providing LVDS-compatible digital outputs from a 3.3-V supply. The ADS5440 input buffer isolates the internal switching of the onboard track and hold (T&H) from disturbing the signal source. An internal reference generator is also provided to further simplify the system design. The ADS5440 has outstanding low noise and linearity over input frequency.

The ADS5440 is available in an 80-pin TQFP PowerPAD™ package. The ADS5440 is built on a state-of-the-art Texas Instruments complementary bipolar process (BiCom3X) and is specified over the full military temperature range (-55°C to 125°C).

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
12 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート ADS5440-EP データシート 2006年 8月 10日
* VID ADS5440-EP VID V6206669 2016年 6月 21日
* 放射線と信頼性レポート ADS5440MPFPEP Reliability Report 2016年 2月 16日
アプリケーション・ノート High-Speed, Analog-to-Digital Converter Basics 2012年 1月 11日
アプリケーション・ノート Driving High-Speed ADCs: Circuit Topologies and System-Level Parameters (英語) (Rev. A) 2010年 9月 10日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート データ収集と A/D 変換の原理 最新英語版 (Rev.A) PDF | HTML 2009年 8月 5日
アプリケーション・ノート Smart Selection of ADC/DAC Enables Better Design of Software-Defined Radio 2009年 4月 28日
アプリケーション・ノート データ・コンバータのドリフトに関する設計者の必須知識: 最悪劣化度の構成要素を理解して仕様の条件を減らす 2009年 4月 22日
アプリケーション・ノート CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters 2008年 6月 8日
アプリケーション・ノート Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 2008年 6月 2日
アプリケーション・ノート アナログ・デジタルの仕様とパフォーマンス特性の用語集 (Rev. A 翻訳版) 最新英語版 (Rev.B) 2008年 1月 18日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTQFP (PFP) 80 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ