ADS5407

アクティブ

デュアルチャネル、12 ビット、500-MSPS、A/D コンバータ (ADC)

製品詳細

Sample rate (max) (Msps) 500 Resolution (Bits) 12 Number of input channels 2 Interface type DDR LVDS Analog input BW (MHz) 1000 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 1 Power consumption (typ) (mW) 1350 Architecture Pipeline SNR (dB) 63.8 ENOB (Bits) 10.3 SFDR (dB) 77 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 500 Resolution (Bits) 12 Number of input channels 2 Interface type DDR LVDS Analog input BW (MHz) 1000 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 1 Power consumption (typ) (mW) 1350 Architecture Pipeline SNR (dB) 63.8 ENOB (Bits) 10.3 SFDR (dB) 77 Operating temperature range (°C) -40 to 85 Input buffer No
NFBGA (ZAY) 196 144 mm² 12 x 12
  • Dual Channel
  • 12-Bit Resolution
  • Maximum Clock Rate: 500 Msps
  • Low Swing Fullscale Input: 1.25 Vpp
  • Analog Input Buffer with High Impedance Input
  • Input Bandwidth (3dB): >1.0 GHz
  • Data Output Interface: DDR LVDS
  • Optional 2x Decimation with Low Pass or
    High Pass Filter
  • 196-Pin BGA Package (12 × 12mm)
  • Dual Channel
  • 12-Bit Resolution
  • Maximum Clock Rate: 500 Msps
  • Low Swing Fullscale Input: 1.25 Vpp
  • Analog Input Buffer with High Impedance Input
  • Input Bandwidth (3dB): >1.0 GHz
  • Data Output Interface: DDR LVDS
  • Optional 2x Decimation with Low Pass or
    High Pass Filter
  • 196-Pin BGA Package (12 × 12mm)

The ADS5407 is a high linearity dual channel 12-bit, 500 MSPS analog-to-digital converter (ADC) easing front end filter design for wide bandwidth receivers. The analog input buffer isolates the internal switching of the on-chip track-and-hold from disturbing the signal source as well as providing a high-impedance input. Optionally the output data can be decimated by two. Designed for high SFDR, the ADC has low-noise performance and outstanding spurious-free dynamic range over a large input-frequency range. The device is available in a 196 pin BGA package and is specified over the full industrial temperature range (–40°C to 85°C).

The ADS5407 is a high linearity dual channel 12-bit, 500 MSPS analog-to-digital converter (ADC) easing front end filter design for wide bandwidth receivers. The analog input buffer isolates the internal switching of the on-chip track-and-hold from disturbing the signal source as well as providing a high-impedance input. Optionally the output data can be decimated by two. Designed for high SFDR, the ADC has low-noise performance and outstanding spurious-free dynamic range over a large input-frequency range. The device is available in a 196 pin BGA package and is specified over the full industrial temperature range (–40°C to 85°C).

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
9 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Dual Channel 12-Bit 500 Msps Analog to Digital Converter データシート (Rev. B) 2014年 1月 8日
その他の技術資料 Comparing Power-Supply Architectures for a 12-bit ADC 2017年 7月 25日
技術記事 Do you always need a LDO in front of your data converter? PDF | HTML 2016年 12月 22日
アプリケーション・ノート Design Considerations for Avoiding Timing Errors during High-Speed ADC, LVDS Dat (Rev. A) 2015年 5月 22日
アプリケーション・ノート Why Use Oversampling when Undersampling Can Do the Job? (Rev. A) 2013年 7月 19日
アプリケーション・ノート 高速データ変換 英語版 2009年 12月 11日
アプリケーション・ノート データ収集と A/D 変換の原理 最新英語版 (Rev.A) PDF | HTML 2009年 8月 5日
アプリケーション・ノート データ・コンバータのドリフトに関する設計者の必須知識: 最悪劣化度の構成要素を理解して仕様の条件を減らす 2009年 4月 22日
アプリケーション・ノート アナログ・デジタルの仕様とパフォーマンス特性の用語集 (Rev. A 翻訳版) 最新英語版 (Rev.B) 2008年 1月 18日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・モデル

ADS540X IBIS Model

SLAM182.ZIP (56 KB) - IBIS Model
計算ツール

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

設計ツール

SBAC119 TIGAR (Texas Instruments Graphical Evaluation of ADC Response Tool)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
リファレンス・デザイン

PMP9767 — 12 ビット 500MSPS ADC 向け、高効率、LDO 不要電源リファレンス デザイン

データ コンバータの電気的性能は、電源電圧のクリーンさに依存します。リニア レギュレータ (LDO) は一般的に使用されますが、効率が低く電力損失が大きいため、携帯機器用途には適していません。

その代わりに、TPS62231 や TPS62237 などのスイッチ モード電源 (SMPS) を使用することで、コスト効率が高く効率的な電源ソリューションを実現できます。このようなソリューションは、12 ビット ADS540x ファミリの A/D コンバータ (ADC) の性能を低下させることなく、過剰な電力消費も抑えることができます。このテスト レポートでは、2 つの電源間の信号対雑音比 (SNR) (...)

試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
NFBGA (ZAY) 196 Ultra Librarian